Casters(Caster Type:Screw-In Page2)
| Days to Ship |
|
|---|
-

Stainless Steel Caster SU-SR Series Freely Swiveling Type
Nanshin
Nanshin screw-in type casters in the SU-SR Series feature elastomer, nylon, and rubber wheels, offering reliable mobility and smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operations and extend equipment lifespan in industrial and commercial settings. With durable construction, they effectively reduce wear and tear, protecting sensitive systems while maintaining performance and efficiency. Ideal for heavy-duty applications, they facilitate seamless transport and positioning of equipment.
- Volume Discount is available
Configure Now
Ships as soon as 10 Days -

Casters - with Swivel Stopper, General, Screw-in, SH Series
Nanshin
Nanshin Casters & Stoppers are designed to enhance mobility and stability in various applications. These screw-in type casters feature wheels made from durable materials such as black nylon, white nylon, and rubber, offering excellent oil resistance for longevity. Additionally, they come equipped with a rotation stopper, ensuring safety and control in movement.
- Volume Discount is available
Configure Now
Ships as soon as 7 Days -

Swivel Casters - Plate, Specialty, with Double Stopper, ST-SW Series
Yuei Caster
Yuei Caster ST-SW Special Swivel Caster Screw-in Type (with Double Stopper), featuring screw-in design, nylon foil rubber and urethane materials, offers exceptional durability and resilience. Engineered for abrasion resistance and gasoline resistance, this caster withstands harsh environments while ensuring smooth mobility. Designed to enhance maneuverability, its double stopper functionality prevents unintended movement, optimizing operation in industrial settings. With reliable performance, this caster protects sensitive systems, ensuring longevity and efficiency in various applications.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Buffer Spring, Shock Absorbing, V TS6 Series
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers offer versatile, durable mobility solutions with various caster types like plate swivel, plug-in, and screw-in, all featuring built-in shock absorbers for stability. Made from high-quality rubber SBR and urethane, they resist abrasion, gasoline, and light oils. A stopper is not included.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days -

Dual-Wheel Caster, TX40N/TX50N
Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Screw Double Wheel Swivel Casters without Stopper K-200GN
Takigen
Takigen Caster K-200GN offers reliable mobility by featuring a screw-in type design with two durable nylon wheels. Designed to withstand harsh conditions, this caster ensures exceptional chemical and oil resistance, making it ideal for environments where exposure to gasoline and light oils is common. Providing a cost-effective solution, K-200GN effectively enhances maneuverability without compromising stability. Its lack of a stopper allows for smooth, unrestricted movement, making it suitable for various applications where flexibility and durability are paramount.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Screw Double Wheel Swivel Casters with Stopper K-200GNS
Takigen
Takigen Casters & Stoppers feature a screw-in design with two durable nylon wheels, ensuring excellent performance in diverse environments. These wheels resist chemicals, gasoline, and light oils, making them suitable for industrial applications. They also include a rotation stopper for added stability and safety.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - Middle, Bolt, Heavy Duty, Synthetic Rubber Wheel, Class 300H, Packing Caster
Uchimura-Caster
A compact screw-in type caster for heavy weights that is ideal for heavy equipment with a minimal mounting surface area.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | Nanshin | Nanshin | Yuei Caster | Sisiku Addkreis | Tokai Caster | Tokai Caster | Takigen | Takigen | Uchimura-Caster |
|---|---|---|---|---|---|---|---|---|---|
| Product Series | Swivel Casters - Plate, Specialty, with Double Stopper, ST-SW Series | Casters - Middle, Bolt, Heavy Duty, Synthetic Rubber Wheel, Class 300H, Packing Caster | |||||||
| CAD |
|
|
|
|
|
|
| ||
| Days to Ship | 10 Days | 7 Days | 4 Days | 4 Days | 10 Days | 4 Days | 5 Days | 5 Days | 10 Days |
| Caster Type | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In |
| Type | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided | Rotation Stopper | Double Rotation & Swivel Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided | Not Provided | Rotation Stopper | Not Provided |
| Load Range(daN) | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 |
| Mounting Height H(mm) | 67 | 74 | 104 ~ 132 | 89 to 77 ~ 114 to 102 | 68.5 | 43 ~ 56 | 70 | 70 | 128 |
| Wheel Material | Synthetic Rubber / Nylon / Elastomer | Synthetic Rubber / Nylon | Urethane / Other | Synthetic Rubber / Urethane | Nylon | Engineering Plastics | Nylon | Nylon | Synthetic Rubber |
| Wheel Characteristic | Oil Resistance / Not Provided | Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance |
| Metallic Portion Material | Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel | Aluminum | Aluminum | Steel |
| Mounting Hole Type | - | - | - | - | - | - | - | - | - |
| Mounting Hole Pitch, Long Length Direction L1(mm) | - | - | - | - | - | - | - | - | - |
| Mounting Hole Pitch, Short Length Direction W1(mm) | - | - | - | - | - | - | - | - | - |
| Thread Diameter | M12 (P1.75) | UNF 1/2 | M12 ~ M16 | M12 | UNF 1/2 ~ M12 (P1.75) | UNF 1/2 ~ M12 (P1.75) | M12 | M12 | M20 |
| Wheel Diameter D(φ) | 50 | 50 | 75 ~ 100 | 50 ~ 75 | 60 | 38 ~ 47 | 60 | 60 | 100 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- Yuei Caster (12)
- Tokai Caster (8)
- Sisiku Addkreis (7)
- Takigen (4)
- Nanshin (3)
- Uchimura-Caster (3)
- ELESA (1)
- Trusco Nakayama (1)
- Tosei Sharyo (1)
- Takigen (Hammer Caster) (0)
- ESCO (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- Spacio (0)
- Inoac (0)
- Gifu Sanken Kogyo (0)
- BLICKLE (0)
CAD
-
- 2D
- 3D