Casters(Caster Type:Shock Absorber)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Shock Absorbing Spring Caster I-A - Center Coil Type, Fixed SAK Series
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are durable plate-type fixed casters featuring a shock absorber to reduce impact. They are suitable for various applications and made from high-quality materials like antibacterial white urethane and antistatic urethane, providing abrasion resistance and protection against gasoline and light oil. These casters also offer low-temperature resistance and include a fixed stopper.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Shock Absorbing Spring Caster I-A Center Coil SAK Series Bracket Set No Wheels
Sisiku Addkreis
Sisiku Addkreis Shock Absorbing Spring Caster I-A Center Coil Model SAK Series Bracket Set (No Wheels) provides reliable stability with its integrated shock-absorbing spring mechanism. Designed to enhance maneuverability, this plate-type caster optimizes performance and extends equipment lifespan in industrial and commercial environments. Its durable construction minimizes vibrations, safeguarding sensitive systems while maintaining operational efficiency.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - with Pneumatic/Flat Free Wheel, Rubber SBR Wheel, AIK, AILK and AIKB Model
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a fixed plate design with shock absorbers for improved stability. Made from durable SBR rubber, the wheels offer excellent abrasion resistance for long-lasting performance under heavy use. The casters include a fixed stopper, but no additional stopper is provided.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - with Pneumatic/Flat Free Wheel and Stopper, Rubber SBR Wheel, ZIBJ and AIJB Model
Sisiku Addkreis
Sisiku Addkreis Caster offers reliable mobility and stability by featuring a plate type swivel design equipped with a shock absorber. Designed to facilitate smooth movement across various surfaces, this caster ensures excellent load distribution and reduced vibrations during operation. Providing a durable solution, Sisiku Addkreis Caster effectively minimizes wear and tear while enhancing user comfort without compromising performance. With rubber SBR wheels that exhibit exceptional abrasion resistance, this caster is ideal for environments requiring both strength and resilience.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Buffer Spring Caster I-B High-Speed Coil Type SAJ-TO
Sisiku Addkreis
Sisiku Addkreis Caster, Plate Type Swivel with Shock Absorber provides reliable mobility by featuring a high-impact rubber wheel that ensures durability and resilience. Designed to navigate various surfaces, this plate type swivel caster optimizes operation and extends equipment lifespan in dynamic settings. With durable construction, this caster effectively absorbs shocks, protecting sensitive systems without compromising performance. Its innovative design caters to demanding applications, making it an essential component for enhanced efficiency and reliability in transportation and material handling tasks.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a fixed plate-type caster with a built-in shock absorber for improved stability and smooth movement. Although a stopper is not included, these casters are compatible with several Air Inflater models using wheels or casters, specifically the airless wheels AIK, AILK, and AIKB bracket set.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Shock Absorbing Spring Caster I-B High-Speed Coil SAJ-TO Bracket Set No Wheels
Sisiku Addkreis
Sisiku Addkreis Shock Absorbing Spring Caster I-B High-Speed Coil Model SAJ-TO (Bracket Set Only) offers reliable stability and mobility with its plate-type swivel design and integrated shock absorber. Engineered to enhance maneuverability, this caster optimizes performance and extends equipment lifespan in industrial and commercial environments. Its durable construction effectively reduces vibrations and impacts, safeguarding sensitive systems while maintaining high operational efficiency.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Casters - with Pneumatic/Flat Free Wheel, Rubber Wheel, SPMJ, SPMK, SPMJB and SPMKB Model
Sisiku Addkreis
Sisiku Addkreis Caster Series delivers dependable mobility solutions through a diverse range of options including Plate Type Fixed, Plate Type Swivel, and models with Shock Absorbers. Designed to enhance maneuverability across various surfaces, these casters guarantee smooth movement and stability in diverse environments. Providing a robust solution, Sisiku Addkreis effectively accommodates both pneumatic and flat-free wheels, ensuring reliability and resilience. With features like fixed stoppers and various wheel materials, these casters excel in performance without sacrificing quality or functionality.
Configure Now
Ships as soon as 4 Days -

Yuei Caster
Yuei Plate Type Fixed and Plate Type Swivel Caster with shock absorbers offers exceptional mobility solutions by combining advanced materials and engineering. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in industrial and commercial settings. With durable construction, they effectively absorb shock, protecting sensitive systems while ensuring smooth performance across various surfaces.
- Volume Discount is available
Configure Now
Ships as soon as 15 Days -

Shock Absorbing Spring Caster I-A Center Coil SAJ and SAJB Bracket Sets No Wheels
Sisiku Addkreis
Sisiku Addkreis Shock Absorbing Spring Caster I-A Center Coil Model SAJ and SAJB Bracket Sets provides reliable stability and mobility by incorporating advanced shock absorption technology. Designed to enhance maneuverability, these plate type swivel casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these bracket sets effectively minimize vibrations and impacts, protecting sensitive systems without compromising performance, ensuring seamless functionality in dynamic settings.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters with Air-Filled Wheels / Air-Less Wheels, AIJ/AILJ
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are designed as plate-type swivel casters equipped with shock absorbers for enhanced stability and comfort. Made from durable rubber SBR, these wheels exhibit excellent abrasion resistance, ensuring long-lasting performance even under heavy use. However, it's important to note that these casters do not come with a stopper.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Shock Absorbing Spring Caster I-A - Center Coil Type, SAJ, SAJB
Sisiku Addkreis
Sisiku Addkreis Caster, Plate Type Swivel with Shock Absorber, features a variety of wheel materials including Antibacterial White Urethane, Antistatic Urethane, and High Impact Rubber. Wheel characteristics such as abrasion resistance and low-temperature resistance ensure durability and reliability in diverse environments. Equipped with a center coil type shock-absorbing spring, this caster effectively minimizes vibrations, enhancing stability during operation. Designed for optimal performance, it protects sensitive systems while ensuring seamless mobility, making it ideal for industrial and commercial applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Buffer Spring Caster I-A, Center Coil Type SAJ-HO, SAJB-HO
Sisiku Addkreis
Sisiku Addkreis Caster, Plate Type Swivel with Shock Absorber, features high impact rubber, Rubber SBR, and Urethane materials. Equipped with abrasion resistance and gasoline resistance, including light oil, this caster ensures durability in demanding conditions. Designed for mobility and stability, its center coil type provides enhanced shock absorption, optimizing operation and extending equipment lifespan in industrial environments. With robust construction, this caster effectively minimizes vibrations, protecting sensitive systems while maintaining peak performance throughout its use.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Shock Absorbing Spring Caster I-B - High Speed Coil Type, SAK-TO SAKB-TO
Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Caster with Shock Absorber, made from high-impact rubber and highly durable rubber, provides reliable stability and support by utilizing advanced shock absorption technology. Designed to enhance mobility on various surfaces, this caster optimizes operation and extends equipment lifespan in industrial and commercial settings. With durable construction, it effectively minimizes vibrations, protecting sensitive systems without compromising performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Shock Absorbing Spring Caster I-B, Coil Type for High Speed SAJB-TO
Sisiku Addkreis
Sisiku Addkreis Caster, Plate Type Swivel with Shock Absorber provides reliable mobility and stability by incorporating high impact rubber wheels that withstand heavy loads. Designed to enhance maneuverability, this caster optimizes operation and extends equipment lifespan in industrial and commercial settings. With durable construction, the shock absorbing spring mechanism effectively minimizes vibrations, protecting sensitive systems without compromising performance. Equipped with a freely adjustable stopper, it ensures safety and control during movement, making it ideal for high-speed applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - Buffer Spring, Shock Absorbing, V TS6 Series
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers offer versatile, durable mobility solutions with various caster types like plate swivel, plug-in, and screw-in, all featuring built-in shock absorbers for stability. Made from high-quality rubber SBR and urethane, they resist abrasion, gasoline, and light oils. A stopper is not included.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Sisiku Addkreis
Sisiku Addkreis Caster Type: Plate Type Swivel, with Shock Absorber provides reliable mobility and stability by utilizing a plate type swivel design equipped with a shock absorber. Designed to enhance maneuverability, air inflater with wheels/casters with airless wheels AIJ and AILJ bracket set ensures optimal performance in various industrial or commercial environments. With durable construction, this caster type effectively minimizes vibrations and impacts, protecting sensitive systems without compromising performance, thus extending overall equipment lifespan.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Shock Absorbing Spring Caster I-B High-Speed Coil SAK-TO and SAKB-TO Bracket Sets No Wheels
Sisiku Addkreis
Sisiku Addkreis Shock Absorbing Spring Caster I-B High-Speed Coil Model SAK-TO and SAKB-TO Bracket Sets (No Wheels) provide reliable stability by minimizing vibrations during movement. Designed to enhance mobility, these plate-type casters optimize performance and extend equipment lifespan in industrial environments. Their durable construction effectively absorbs shocks, safeguarding sensitive systems and ensuring high performance during high-speed applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Yuei Caster | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Shock Absorbing Spring Caster I-A - Center Coil Type, Fixed SAK Series | Shock Absorbing Spring Caster I-A Center Coil SAK Series Bracket Set No Wheels | Casters - with Pneumatic/Flat Free Wheel, Rubber SBR Wheel, AIK, AILK and AIKB Model | Casters - with Pneumatic/Flat Free Wheel and Stopper, Rubber SBR Wheel, ZIBJ and AIJB Model | Shock Absorbing Spring Caster I-B High-Speed Coil SAJ-TO Bracket Set No Wheels | Casters - with Pneumatic/Flat Free Wheel, Rubber Wheel, SPMJ, SPMK, SPMJB and SPMKB Model | Shock Absorbing Spring Caster I-A Center Coil SAJ and SAJB Bracket Sets No Wheels | Shock Absorbing Spring Caster I-A - Center Coil Type, SAJ, SAJB | Shock Absorbing Spring Caster I-B - High Speed Coil Type, SAK-TO SAKB-TO | Shock Absorbing Spring Caster I-B, Coil Type for High Speed SAJB-TO | Shock Absorbing Spring Caster I-B High-Speed Coil SAK-TO and SAKB-TO Bracket Sets No Wheels | |||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
| Days to Ship | 4 Days | 7 Days | 4 Days | 4 Days |
Same Day Stock Items Included | 7 Days | 8 Days | 4 Days | 15 Days | 7 Days | 4 Days | 4 Days | 4 Days | 4 Days | 7 Days | 4 Days | 7 Days | 8 Days |
| Caster Type | Shock Absorber | Shock Absorber | Shock Absorber | Shock Absorber | Shock Absorber | Shock Absorber | Shock Absorber | Shock Absorber | Shock Absorber | Shock Absorber | Shock Absorber | Shock Absorber | Shock Absorber | Shock Absorber | Shock Absorber | Shock Absorber | Shock Absorber | Shock Absorber |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper |
| Load Range(daN) | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | - | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 320.01 to 485.00 | 35.01 to 80.00 | 220.01 to 320.00 | - | - | 35.01 to 80.00 / 80.01 to 140.00 | Up to 35.00 | - | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 140.01 to 220.00 / 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 35.01 to 80.00 | - | - |
| Mounting Height H(mm) | 153 to 145 ~ 275 to 260 | - | 199.5 ~ 374 | 199.5 | 275 to 255 | - | - | 198 ~ 250 | 171 to 148 ~ 193 to 177 | - | 199.5 ~ 374 | 153 to 145 ~ 260 to 250 | 250 to 235 ~ 275 to 260 | 275 to 255 | 275 to 255 | 87 to 75 ~ 137 to 125 | - | - |
| Wheel Material | Synthetic Rubber / Urethane / Rubber | - | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | - | - | Rubber | Urethane | - | Synthetic Rubber | Synthetic Rubber / Urethane / Rubber | Synthetic Rubber / Urethane | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber / Urethane | - | - |
| Wheel Characteristic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Low Temperature Resistance / Antistatic / Not Provided | - | Abrasion Resistance | Abrasion Resistance | Not Provided | - | - | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | - | Abrasion Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Low Temperature Resistance / Antistatic / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | - | - |
| Metallic Portion Material | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel |
| Mounting Hole Type | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 80 ~ 112 | 80 ~ 112 | 100 ~ 160 | 90 | 115(105) | 140 ~ 160 | 115(105) | 90 ~ 112 | 82 | 71 ~ 112 | 90 ~ 140 | 71 ~ 112 | 112 | 112 | 115(105) | 55 | 125 ~ 140 | 112 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 45 ~ 63 | 45 ~ 63 | 56 ~ 90 | 90 | 115(105) | 80 ~ 90 | 115(105) | 56 ~ 112 | 40 | 71 ~ 112 | 90 ~ 140 | 71 ~ 112 | 112 | 112(63) | 115(105) | 42 | 125 ~ 140 | 112(63) |
| Thread Diameter | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | M12 | - | - |
| Wheel Diameter D(φ) | 100 ~ 200 | - | 153 ~ 290 | 153 | 200 | - | - | 150 ~ 200 | 100 ~ 125 | - | 153 ~ 290 | 100 ~ 200 | 150 ~ 200 | 200 | 200 | 50 ~ 100 | - | - |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- MISUMI (0)
- Sisiku Addkreis (17)
- Yuei Caster (1)
- Takigen (Hammer Caster) (0)
- ESCO (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- ELESA (0)
- Spacio (0)
- Trusco Nakayama (0)
- Inoac (0)
- Gifu Sanken Kogyo (0)
- Takigen (0)
- Nanshin (0)
- Tokai Caster (0)
- Uchimura-Caster (0)
- BLICKLE (0)
- Tosei Sharyo (0)
CAD
-
- 2D
- 3D