Casters(Caster Type:Leveling Mounts)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Carry Master Caster - K-92 Series
Takigen
Takigen Casters & Stoppers have a plate-type swivel design with leveling mounts for stability and easy movement. Made from durable MC Nylon and Polyamide, they perform reliably across various applications. While specific wheel features and stoppers are not detailed, the design ensures smooth maneuverability in diverse environments.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Support Screw, Configurable Mounting Holes
MISUMI
Mounting Holes Configurable Type usable for various frame units
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 6 Days -

Casters - Support Screw, Light-Medium Load, 1018 Carbon Steel
MISUMI
Since the caster and adjuster are integrated into one, the rigidity becomes stronger than that of the conventional CLAN types.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, Large Plate
MISUMI
MISUMI provides versatile casters and stoppers, including caster types with leveling mounts for enhanced stability. They come in various wheel materials like cast, MC Nylon, synthetic rubber, and urethane to meet diverse needs. While specific wheel features and stoppers are not detailed, the products ensure dependable performance.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Support Screw, Light-Medium Load
MISUMI
• Plate Length L (mm): 90
• Plate Width W (mm): 90
• Mounting Hole Pitch, Long Length Direction Dimension L1 (mm): 71
• Mounting Hole Pitch, Short Length Direction W1 (mm): 71
• Metal Piece(Fittings etc.,) Material: Steel- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Nanshin
Nanshin Casters & Stoppers offer a versatile solution for mobility and stability with their Plate Type Swivel and Screw-In Type casters, which come equipped with leveling mounts. Constructed from durable monomer casting nylon, these wheels are designed to withstand oil exposure, ensuring longevity and reliability in various environments. While these casters do not include stoppers, they provide a smooth and efficient rolling experience.
Configure Now
Ships as soon as 5 Days -

Casters - Support Screw, Light Load
MISUMI
Integrated Casters enabling the adjuster to be lifted for wheeling and to be lowered for being fixed.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Medium Load, Anti-Vibrational
MISUMI
(1) Integrated plastic handle improves operability (2) Applies antivibration rubber with high vibration absorption (3) With Lock Nuts with loosening prevention effect
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, Medium Load
MISUMI
Large wheel diameter enables the caster to smoothly run even across gratings.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, Lighter Load
MISUMI
Integrated Casters enabling the adjuster to be lifted for wheeling and to be lowered for being fixed.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, Ultra Light Load
MISUMI
Most lightweight with integrated Leveling Mounts.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, for Extrusion
MISUMI
MISUMI casters with leveling mounts feature nylon wheels, offering reliable mobility and stability with precise height adjustments. Designed to accommodate aluminum extrusions, these casters optimize operations and extend equipment lifespan in industrial and commercial environments. Their durable construction effectively supports heavy loads, protects sensitive systems from damage, and ensures smooth movement without compromising performance or safety.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

BLICKLE
Rig:
"Made of heavy pressed steel, with heavy fork and top plate fitting, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock. Height adjustment with flat spanner. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free."
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.
Wheel center color:
silver E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Nylon, Swivel, Support Screw
MISUMI
Has the resin material employed for its main body and thus, is lightweighed as well as safety-enhanced.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate fitting, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock. Height adjustment with flat spanner. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free."
Wheels:Made of high-quality elastic solid rubber, in smooth rolling quality "Blickle EasyRoll", very high operational comfort, low-noise operation, low rolling resistance, very good floor preservation, vulcanised on the wheel center.
Tread/tire:Made of high-quality, impact-resistant nylon.
Wheel center color:
black E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 42 Days -

Casters - Support Screw, Anti-Vibrational Pad
MISUMI
• Plate Width W (mm): 100
• Mounting Hole Pitch, Short Length Direction W1 (mm): 72
• Metal Piece(Fittings etc.,) Material: Steel
• Load Category: Light/Medium Load
• Caster Type: With Leveling Mounts- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

BLICKLE
Rig:
Made of die-cast aluminum, with sealed ball bearing in the swivel head, hexagon steel plate, female thread in the bolt hole. Powder-coated, ivory color. Truck lock made of hard rubber, black. Height adjustment with flat spanner or integrated adjustment wheel. Bolted wheel axle. Steel parts are zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, impact-resistant nylon, very low rolling and swivelling resistance, smooth running performance on even floors, very high abrasion resistance.E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head seals. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Fixed steel truck lock. Wheel height adjustment with swivelling operating lever. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.
Wheel center color:
silver E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Kurashiki Kako
Kurashiki Kako Plate Type Swivel Caster, Two Wheels, with Leveling Mounts offers reliable mobility and stability by featuring a robust design that accommodates various applications. Designed to enhance maneuverability, this caster type optimizes operation and extends equipment lifespan in industrial settings. With durable nylon and steel materials, it effectively supports heavy loads while protecting sensitive systems from wear and tear. Ideal for environments requiring frequent relocation, this caster ensures seamless performance without compromising on reliability or efficiency.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Function Type 600AF-N Fixed Type Nylon Wheel Packing Caster with Adjuster Foot
Uchimura-Caster
Casters enable easy movement while adjuster foot ensures firm fixing.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

BLICKLE
Rig:
"Made of heavy pressed steel, with heavy fork and top plate fitting, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock. Height adjustment with flat spanner. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free."
Wheels:
Made of high-quality, impact-resistant nylon.
Wheel center color:
natural white E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head seals. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Steel truck lock. Height adjustment with swivelling operating and release lever. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim: :
Made of die-cast aluminum. Casted tread. .
Wheel center color:
silver E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads
Sisiku Addkreis
Sisiku Addkreis Caster Type features a versatile design with plate type swivel and screw-in type configurations, equipped with leveling mounts for optimal stability. Crafted from monomer casting nylon, nylon 6, and special regenerated nylon, this caster delivers exceptional abrasion and chemical resistance, making it suitable for demanding environments. Engineered for heavy loads, the caster ensures reliable mobility and support, effectively enhancing operational efficiency without compromising durability or performance. Ideal for low platform applications, Sisiku Addkreis Caster Type stands out in versatility and reliability.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - with Adjuster Foot, Swivel, Plate
Yuei Caster
Yuei Plate Type Swivel Caster with leveling mounts, made from MC nylon or reinforced nylon wheels, ensures reliable maneuverability with smooth rotation and stability on various surfaces. Designed to accommodate uneven flooring, it optimizes operation and extends equipment lifespan in industrial and commercial environments. Its durable construction minimizes wear and tear, protecting sensitive systems while maintaining high performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head seals. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Fixed steel truck lock. Wheel height adjustment with swivelling operating lever. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, impact-resistant nylon.
Wheel center color:
natural white E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 42 Days -

Adjuster Foot - without Caster Stopper, K-600AF
Takigen
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Mounting Hole Type: Round hole (four holes)
• Load Category: Light Load- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Takigen
Takigen Casters & Stoppers have a plate swivel design with leveling mounts for stability and smooth movement. Made from durable nylon, they offer reliable support for various applications. Although specific wheel and stopper details aren't provided, these casters are designed for enhanced functionality in multiple settings.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Functional Type, 100AF-N Track Type with Adjuster Foot Nylon Wheel Packing Caster
Uchimura-Caster
[Features]
· A compact, integrated type.
· Casters enable easy movement while adjuster foot ensures firm fixing. <The man-hours necessary for mounting the adjuster foot can be reduced.>
· Furthermore, the height can be easily adjusted after equipment has been installed.
· Selectable foot position and small turning radius.
· The wheel and the foot are built into the same part and turn together, meaning that the foot position can be freely changed depending on the condition of the installation surface, and that the turning radius is almost the same as just the caster.
· Reliable safety.
· Features excellent seismic resistance unlike conventional models with stoppers, making it ideal for applications in which safety is a requirement, such as seismic countermeasures for various types of equipment, or when used for equipment that is fixed for long periods of time.
· The adjuster foot can be raised or lowered by turning the hex nut with a wrench (tool).- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters and Adjuster Foot without Stopper, K-100AF
Takigen
Takigen Casters & Stoppers presents a Plate Type Swivel Caster for improved mobility and stability. Made from durable nylon and synthetic rubber, these casters ensure smooth rolling, though specific wheel details are not provided. They include leveling mounts for height adjustment, enhancing stability during use.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
"Made of heavy pressed steel, with heavy fork and top plate fitting, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock. Height adjustment with flat spanner. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free."
Wheels:
Made of high-quality, impact-resistant nylon, very rugged, heavy wheel design, very low rolling and swivelling resistance, smooth running performance on even floors, very high abrasion resistance.
Wheel center color:
natural white E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
"Made of heavy pressed steel, with heavy fork and top plate fitting, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock. Height adjustment with flat spanner. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free."
Wheels:Made of high-quality, reaction-injected polyurethane-elastomer Blickle Softhane®, very high operational comfort through the especially thick, elastic tread, low-noise operation, low rolling resistance, very good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.
Wheel center color:
silver E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 42 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
|
|
|
|
|
|
| |||||||||||||||||||||||||
| Brand | Takigen | MISUMI | MISUMI | MISUMI | MISUMI | Nanshin | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | BLICKLE | MISUMI | BLICKLE | MISUMI | BLICKLE | BLICKLE | Kurashiki Kako | Uchimura-Caster | BLICKLE | BLICKLE | Sisiku Addkreis | Yuei Caster | BLICKLE | Takigen | Takigen | Uchimura-Caster | Takigen | BLICKLE | BLICKLE |
| Product Series | Casters - Support Screw, Light-Medium Load, 1018 Carbon Steel | Function Type 600AF-N Fixed Type Nylon Wheel Packing Caster with Adjuster Foot | Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads | Functional Type, 100AF-N Track Type with Adjuster Foot Nylon Wheel Packing Caster | |||||||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
| Days to Ship |
Same Day Stock Items Included | 6 Days | 4 Days |
Same Day Stock Items Included |
Same Day Stock Items Included | 5 Days |
Same Day Stock Items Included | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days |
Same Day Stock Items Included | 4 Days | 42 Days | 4 Days | 5 Days | 5 Days | 5 Days | 4 Days | 5 Days | 5 Days | 7 Days | 4 Days | 42 Days | 5 Days | 5 Days | 4 Days | 5 Days | 5 Days | 42 Days |
| Specifications |
|
|
|
|
|
| |||||||||||||||||||||||||
| Caster Type | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts | Leveling Mounts |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided |
| Load Range(daN) | 35.01 to 80.00 / 220.01 to 320.00 / 485.01 to 750.00 / 750.01 or More | 35.01 to 80.00 / 80.01 to 140.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 220.01 to 320.00 / 320.01 to 485.00 | Up to 35.00 / 80.01 to 140.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 | 220.01 to 320.00 / 320.01 to 485.00 | 220.01 to 320.00 | 140.01 to 220.00 | Up to 35.00 / 35.01 to 80.00 | 80.01 to 140.00 | - | 35.01 to 80.00 | - | 35.01 to 80.00 / 80.01 to 140.00 | - | - | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 485.01 to 750.00 | 35.01 to 80.00 / 80.01 to 140.00 | - | - | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 | - | 35.01 to 80.00 / 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 | - | - |
| Mounting Height H(mm) | 71 ~ 130.5 | 66 ~ 128 | 92 ~ 106 | 124.5 | 92 ~ 106 | 71 ~ 120 | 74 ~ 95 | 102 ~ 120 | 120 ~ 145 | 68 ~ 106 | 60 ~ 65 | 76 ~ 88 | 120 ~ 140 | 75 ~ 98 | 120 ~ 140 | 80 ~ 120 | 72 ~ 120 | 117 | 70 ~ 128 | 65 ~ 81 | 118 ~ 140 | 117 | 78 ~ 108 | 74 ~ 120 | 117 | 65 ~ 81 | 80 ~ 120 | 65 ~ 81 | 65 ~ 81 | 118 ~ 120 | 120 ~ 140 |
| Wheel Material | Nylon | Nylon | Nylon / Urethane / Phenol / Engineering Plastics | Synthetic Rubber / Nylon / Urethane / Steel | Nylon / Engineering Plastics | Nylon | Nylon | Nylon | Nylon | Phenol | Nylon | Nylon | Polyurethane | Nylon | Rubber | Nylon | Nylon | Polyurethane | Nylon / Steel | Nylon | Nylon | Polyurethane | Nylon / Urethane | Nylon / Engineering Plastics | Nylon | Synthetic Rubber / Nylon | Nylon | Nylon | Synthetic Rubber / Nylon | Nylon | Polyurethane |
| Wheel Characteristic | Not Provided | Not Provided | Heat Resistance / Not Provided | Not Provided | Not Provided | Oil Resistance | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Abrasion Resistance / Oil Resistance / Chemical Resistance | Not Provided | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Not Provided | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Not Provided | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance |
| Metallic Portion Material | Aluminum | Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Aluminum | Steel | Steel | Steel | - | Steel | Steel | Steel | Steel | Aluminum | Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel |
| Mounting Hole Type | Round Holes (4) | - | Round Holes (4) | - | - | Round Holes (4) | - | - | - | - | - | - | Slotted Hole (1) | - | Slotted Hole (1) | - | - | Slotted Hole (1) | Round Holes (4) / Round Holes (2) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) / Round Holes (2) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 42 ~ 70 | - | 71 | 70 | 71 | 58 ~ 70 | 80 | 70 | 105 | 90 ~ 125 | 64 | - | 76-80 | 64 ~ 75 | 76-80 | 72 ~ 80 | - | 76-80 | 72 ~ 80 | 85 ~ 96 | 76-80 | 76-80 | 55(65) ~ 63(78) | 75(80) ~ 115(105) | 76-80 | 85 ~ 96 | 72 ~ 80 | 64 ~ 75 | 64 ~ 75 | 76-80 | 76-80 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 42 ~ 70 | - | 71 | - | 71 | 58 ~ 70 | 75 | 70 | 115 | 90 ~ 125 | 64 | - | 55-60 | 64 ~ 75 | 55-60 | 72 | - | 55-60 | 72 ~ 80 | 40 ~ 48 | 55-60 | 55-60 | 55(65) ~ 63(78) | 75(80) ~ 115(105) | 55-60 | 40 ~ 48 | 72 | 64 ~ 75 | 64 ~ 75 | 55-60 | 55-60 |
| Thread Diameter | - | - | - | - | - | M8 ~ M16 | - | - | - | - | - | - | - | - | - | - | M8 ~ M16 | - | M12 ~ M16 | - | - | - | - | - | - | - | - | - | - | - | - |
| Wheel Diameter D(φ) | 42 ~ 92 | 40 ~ 75 | 65 ~ 75 | 75 | 65 ~ 75 | 42 ~ 75 | 50 ~ 65 | 65 ~ 75 | 75 ~ 100 | 50 ~ 75 | 40 ~ 50 | 50 ~ 90 | 80 ~ 100 | 50 ~ 75 | 80 ~ 100 | 50 ~ 75 | 45 ~ 72 | 80 | 50 ~ 75 | 50 ~ 63 | 75 ~ 100 | 80 | 50 ~ 75 | 50 ~ 75 | 80 | 50 ~ 63 | 50 ~ 75 | 50 ~ 63 | 50 ~ 63 | 75 ~ 80 | 80 ~ 100 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | 9 | - | 9 | - | 8 ~ 16 | 9 | - | - | 9 | 9 | - | - | 9 | - | - | - | - | 9 | 9 |
Loading...
Configure
Brand
-
- BLICKLE (9)
- Takigen (4)
- Uchimura-Caster (2)
- Kurashiki Kako (1)
- Nanshin (1)
- Sisiku Addkreis (1)
- Yuei Caster (1)
- ESCO (0)
- ELESA (0)
- Gifu Sanken Kogyo (0)
- Pegasus (0)
- Yodono (0)
- Tosei Sharyo (0)
- Inoac (0)
- Spacio (0)
- Takigen (Hammer Caster) (0)
- Tokai Caster (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D