Casters(Caster Type:Plug-In)

4 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Brand
Product Series
CAD
Days to Ship
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)

    Casters - Plug-in, Steel Insertable Frame

      Swivel Casters - 1/2" Threaded-Stem, Hollow Kingpin, Stainless Steel, Ball Bearing, Thermoplastic Rubber Tread, Polypropylene Wheel, Stop-Fix Brake

        Casters - with Screwjack and Stopper, for Scaffolding, Freely Swiveling, Plug-in, SJ

          Swivel Casters - 1/2" Threaded-Stem, Hollow Kingpin, Stainless Steel, Ball Bearing, Thermoplastic Rubber Tread, Polypropylene Wheel

          Brand

          Spacio

          BLICKLE

          Sisiku Addkreis

          BLICKLE

          Product Series

          Casters - Plug-in, Steel Insertable Frame

          Swivel Casters - 1/2" Threaded-Stem, Hollow Kingpin, Stainless Steel, Ball Bearing, Thermoplastic Rubber Tread, Polypropylene Wheel, Stop-Fix Brake

          Casters - with Screwjack and Stopper, for Scaffolding, Freely Swiveling, Plug-in, SJ

          Swivel Casters - 1/2" Threaded-Stem, Hollow Kingpin, Stainless Steel, Ball Bearing, Thermoplastic Rubber Tread, Polypropylene Wheel

          CAD
          • 3D
          • 2D
          • 3D
          Days to Ship 5 Days 5 Days 7 Days 5 Days
          Caster TypePlug-InPlug-InPlug-InPlug-In
          Type----
          StopperNot Provided / Rotation StopperRotation StopperRotation StopperRotation Stopper
          Load Range(daN)Up to 35.00 / 35.01 to 80.0080.01 to 140.0035.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.0080.01 to 140.00
          Mounting Height H(mm)67 ~ 101135 ~ 160139 ~ 300135 ~ 160
          Wheel MaterialSynthetic Rubber / Nylon / Urethane / Elastomer-Synthetic Rubber / Urethane-
          Wheel CharacteristicNot ProvidedOil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Low Temperature ResistanceOil Resistance / Chemical Resistance
          Metallic Portion MaterialSteel-Steel-
          Mounting Hole Type----
          Mounting Hole Pitch, Long Length Direction L1(mm)----
          Mounting Hole Pitch, Short Length Direction W1(mm)----
          Thread Diameter----
          Wheel Diameter D(φ)50 ~ 75100 ~ 125100 ~ 250100 ~ 125
          Mounting Hole Pitch Circular Diameter(mm)----

          Loading...

          1. 1

          Related Categories to Casters