Casters(Caster Type:Plug-In)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - Plug-in, Steel Insertable Frame
Spacio
Spacio Caster, Plug-In Type offers reliable mobility by facilitating smooth movement across various surfaces. Designed to enhance operational efficiency, this insertable steel frame caster optimizes maneuverability and extends equipment lifespan in industrial and commercial environments. With a selection of wheel materials including elastomer, nylon, and rubber, this caster effectively absorbs shock and vibrations, protecting sensitive systems while maintaining performance. Its optional rotation stopper enhances stability, ensuring secure positioning during use, making it a versatile choice for diverse applications.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of high-quality, impact-resistant and reinforced nylon, with encapsulated, double-sealed, corrosion-resistant grooved ball bearing in the swivel head, with bolt hole fitting. All parts incl. axle material are corrosion-resistant. Modern, shapely design.
Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - with Screwjack and Stopper, for Scaffolding, Freely Swiveling, Plug-in, SJ
Sisiku Addkreis
Sisiku Addkreis Caster, Plug-In Type, features antibacterial white urethane, rubber SBR, and white diene rubber BR in its wheel material. Offering exceptional abrasion resistance, gasoline resistance (including light oil), low-temperature resistance, and oil resistance, this freely swiveling caster is ideal for scaffolding applications. Designed for enhanced mobility, this caster optimizes operation and extends equipment lifespan in demanding environments. With its robust construction, it effectively supports intricate systems, ensuring seamless performance while safeguarding sensitive components.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

BLICKLE
•Rig:
Made of high-quality, impact-resistant and reinforced nylon, with encapsulated, double-sealed, corrosion-resistant grooved ball bearing in the swivel head, with bolt hole fitting. All parts incl. axle material are corrosion-resistant. Modern, shapely design.
Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene. Chemically bonded.
Wheel center color:
Wheel center color:gray E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | Spacio | BLICKLE | Sisiku Addkreis | BLICKLE |
|---|---|---|---|---|
| Product Series | Casters - with Screwjack and Stopper, for Scaffolding, Freely Swiveling, Plug-in, SJ | |||
| CAD |
|
|
| |
| Days to Ship | 5 Days | 5 Days | 7 Days | 5 Days |
| Caster Type | Plug-In | Plug-In | Plug-In | Plug-In |
| Type | - | - | - | - |
| Stopper | Not Provided / Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper |
| Load Range(daN) | Up to 35.00 / 35.01 to 80.00 | 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 80.01 to 140.00 |
| Mounting Height H(mm) | 67 ~ 101 | 135 ~ 160 | 139 ~ 300 | 135 ~ 160 |
| Wheel Material | Synthetic Rubber / Nylon / Urethane / Elastomer | - | Synthetic Rubber / Urethane | - |
| Wheel Characteristic | Not Provided | Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Low Temperature Resistance | Oil Resistance / Chemical Resistance |
| Metallic Portion Material | Steel | - | Steel | - |
| Mounting Hole Type | - | - | - | - |
| Mounting Hole Pitch, Long Length Direction L1(mm) | - | - | - | - |
| Mounting Hole Pitch, Short Length Direction W1(mm) | - | - | - | - |
| Thread Diameter | - | - | - | - |
| Wheel Diameter D(φ) | 50 ~ 75 | 100 ~ 125 | 100 ~ 250 | 100 ~ 125 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - |
Loading...
Configure
Brand
-
- MISUMI (0)
- BLICKLE (2)
- Spacio (1)
- Sisiku Addkreis (1)
- ESCO (0)
- Takigen (0)
- ELESA (0)
- Gifu Sanken Kogyo (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- Tosei Sharyo (0)
- Inoac (0)
- Takigen (Hammer Caster) (0)
- Nanshin (0)
- Uchimura-Caster (0)
- Yuei Caster (0)
- Tokai Caster (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D