Casters(Caster Type:Resin)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - Ultra-Low Load, Dual Wheel, Plate or Screw-in
MISUMI
MISUMI Design Casters feature resin construction with elastomer wheels, providing reliable mobility and smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operations and extend equipment lifespan in industrial and commercial environments. Their durable construction minimizes wear and tear, protecting sensitive systems while maintaining strong performance. The combination of elastomer wheels and rotation stoppers ensures stability, making them ideal for dynamic settings.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Dual Wheel, Cover, Threaded Insert
MISUMI
MISUMI Dual Wheel Casters, featuring a caster type of resin and constructed from nylon material, provide reliable mobility by facilitating smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, dual wheel casters effectively support heavy loads while protecting sensitive systems without compromising performance. The inclusion of a rotation stopper ensures stability during use, making these casters ideal for applications requiring precision and safety.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Ultra-Low Load, Optional Brake
MISUMI
MISUMI Design Casters are equipped with a rotation stopper that prevents unwanted wheel movement, offering reliable stability. These casters are designed to enhance maneuverability, optimize operations, and extend equipment lifespan in both industrial and commercial environments. With durable construction, they effectively support heavy loads, protect sensitive systems, and ensure smooth performance across a wide range of applications.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Ultra-Low Load, Push-Fit, Optional Brake
MISUMI
MISUMI design casters feature resin construction and nylon wheels, providing reliable mobility and stability for smooth movement across various surfaces. Designed to facilitate effortless maneuvering, these insert-type casters optimize operations and extend equipment lifespan in industrial environments. Their durable construction effectively absorbs shock and reduces vibration, protecting sensitive systems while maintaining strong performance, making them an essential choice for efficient transportation and handling tasks.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Light/Medium Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI design casters feature resin construction and nylon wheels, offering reliable mobility and stability for smooth movement across various surfaces. Designed for heavy-duty applications, these casters optimize operations and extend equipment lifespan in industrial environments. Their durable construction reduces wear and tear, protecting sensitive systems without compromising performance, making them an ideal choice for demanding tasks in warehouses or manufacturing settings.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, with Stopper, P-S Series
Yuei Caster
Yuei P-S Swivel Caster with Wheel Plate System (with Stopper) provides reliable mobility support by ensuring smooth movement across various surfaces. Designed to enhance maneuverability, this caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, P-S Swivel Caster effectively safeguards sensitive systems while maintaining high performance levels, making it an essential component for efficient workflows.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Caster with Rubber SBR wheels offers dependable mobility, utilizing robust wheels that resist wear and tear. Designed to enhance maneuverability, this caster optimizes operations and extends equipment lifespan in industrial environments. With durable construction, it effectively supports heavy loads, protecting sensitive systems without compromising performance, ensuring smooth transportation and stability during use.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Yuei Caster | Sisiku Addkreis |
|---|---|---|---|---|---|---|---|
| Product Series | Casters - Light/Medium Load, Swivel, Screw-in, Optional Brake | ||||||
| CAD |
|
|
|
|
|
|
|
| Days to Ship | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 7 Days |
| Specifications |
|
|
|
|
| ||
| Caster Type | Resin | Resin | Resin | Resin | Resin | Resin | Resin |
| Type | - | - | - | - | - | - | - |
| Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Rotation Stopper | Not Provided |
| Load Range(daN) | 35.01 to 80.00 / 80.01 to 140.00 | Up to 35.00 | 35.01 to 80.00 | Up to 35.00 | 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 | Up to 35.00 |
| Mounting Height H(mm) | 43 ~ 85 | 50 ~ 65 | 46 ~ 69 | 49 | 44 ~ 57.5 | 65 ~ 79 | 144 ~ 177 |
| Wheel Material | Other | Nylon | Nylon | Nylon | Nylon | Nylon | Synthetic Rubber |
| Wheel Characteristic | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance |
| Metallic Portion Material | Other | Other | Other | Other | Other | Other | Steel |
| Mounting Hole Type | - | - | - | - | - | Round Holes (3) | Round Holes (4) / Slotted Hole (1) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | - | - | - | - | - | - | 85 ~ 100 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | - | - | - | - | - | - | 45 ~ 50(58) |
| Thread Diameter | M8 ~ M12 | M8 ~ M12 | M8 ~ M12 | - | M10 ~ M12 | - | - |
| Wheel Diameter D(φ) | 40 ~ 75 | 40 ~ 50 | 40 ~ 60 | 40 | 40 ~ 50 | 50 ~ 60 | 100 ~ 130 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | 40 | - |
Loading...
Configure
Brand
-
- Sisiku Addkreis (1)
- Yuei Caster (1)
- ESCO (0)
- Takigen (0)
- ELESA (0)
- Gifu Sanken Kogyo (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- Tosei Sharyo (0)
- Inoac (0)
- Spacio (0)
- Takigen (Hammer Caster) (0)
- Nanshin (0)
- Uchimura-Caster (0)
- BLICKLE (0)
- Tokai Caster (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D