Casters(Caster Type:Through Hole)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Wheels - Vulcanized Rubber Coating, RE.C7
ELESA
Wheels for the general public, excellent rolling resistance and elasticity features.
Environmental conditions
Suitable for use in humid environments and in the presence of medium-aggressive chemical environments; use in environments with the presence of organic, chlorinated solvents, hydrocarbons and mineral oils is not recommended.- Volume Discount is available
Configure Now
Ships as soon as 12 Days
| Brand |
|---|
| Product Series |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | ELESA |
|---|---|
| Product Series | |
| Days to Ship | 12 Days |
| Caster Type | Through Hole |
| Type | - |
| Stopper | - |
| Load Range(daN) | - |
| Mounting Height H(mm) | 66 ~ 104 |
| Wheel Material | Synthetic Rubber |
| Wheel Characteristic | Gasoline/Diesel Resistance |
| Metallic Portion Material | Steel |
| Mounting Hole Type | Round Holes (2) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | - |
| Mounting Hole Pitch, Short Length Direction W1(mm) | - |
| Thread Diameter | - |
| Wheel Diameter D(φ) | 50 ~ 80 |
| Mounting Hole Pitch Circular Diameter(mm) | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Plate Ball -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 12.5
- 21
- 23.5
- 30
- 32
- 34
- 35
- 39
- 42
- 42.5
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 46.5
- 47
- 48
- 49
- 50
- 50.5
- 51
- 51.5
- 52
- 53
- 54
- 54.5
- 55
- 56
- 57
- 57.5
- 58
- 58.5
- 59
- 59.5
- 60
- 61
- 62
- 63
- 63.5
- 64
- 65
- 65.5
- 66
- 66.68
- 67
- 68
- 68.5
- 69
- 69.85
- 70
- 70.5
- 71
- 72
- 73
- 74
- 74.5
- 75
- 76
- 77
- 77.5
- 78
- 79
- 79.5
- 80
- 81
- 82
- 83
- 84
- 84.14
- 84.5
- 85
- 86
- 87
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 91
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 96.84
- 97
- 98
- 99
- 100
- 101
- 101.6
- 102
- 102.5
- 103
- 103.19
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 113
- 114 to 102
- 115
- 117
- 117.5
- 118
- 119
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 126.5
- 127
- 128
- 129
- 130
- 130.18
- 130.5
- 132
- 133
- 133.5
- 134
- 135
- 136
- 137
- 137 to 125
- 138
- 139
- 140
- 142
- 142.88
- 143
- 144
- 145
- 148
- 150
- 151
- 152
- 152.5
- 153
- 153 to 145
- 153.5
- 154
- 155
- 155.58
- 156
- 157
- 157.16
- 158
- 159
- 160
- 161
- 162
- 163
- 165
- 165(142)
- 165.1
- 166
- 168
- 168.5
- 170
- 171
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 176
- 177
- 178
- 178.5
- 179
- 180
- 182
- 184
- 184.5
- 185 to 205
- 186(161)
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193
- 193 to 167
- 193 to 173
- 193 to 177
- 193 to 183
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 203
- 205
- 210
- 210 to 198
- 213
- 218
- 219
- 220
- 225
- 230
- 230 to 250
- 235
- 236
- 237
- 240
- 241
- 241.3
- 245
- 246
- 246 to 236
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 256
- 257
- 260
- 260 to 250
- 267
- 270
- 275
- 275 to 255
- 275 to 260
- 285
- 287
- 289
- 290
- 292
- 293
- 300
- 302
- 304
- 305
- 312
- 315
- 317
- 320
- 325
- 330
- 350
- 355
- 360
- 365
- 367
- 374
- 375
- 378.5
- 394
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Zinc
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- MISUMI (0)
- ELESA (1)
- Sunco (0)
- Hikari (0)
- Eastern Seiko (0)
- Hilogik (0)
- Katsuyama Kikai (0)
- Nabeya (0)
- Kurashiki Kako (0)
- Pegasus (0)
- O.H. Industrial (0)
- Kyomachi (0)
- Takigen (0)
- Takigen (Hammer Caster) (0)
- Yodono (0)
- Tokai Caster (0)
- Gifu Sanken Kogyo (0)
- SAMSONG (0)
- BLICKLE (0)
- Tosei Sharyo (0)
- Inoac (0)
- Parts Seiko (0)
- Nanshin (0)
- Spacio (0)
- Uchimura-Caster (0)
- Trusco Nakayama (0)
- Okamoto Koki (0)
- Payson Casters (0)
- ESCO (0)
- Yuei Caster (0)
- Tohoku Caster and Casting (0)
- TOSHIN CASTER (0)
- Sisiku Addkreis (0)
CAD
-
- 2D
- 3D