Casters(Caster Type:Other)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - for Heavy Loads, Low Platform, Compact, Stainless Steel, SUHJ
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are heavy-duty plate-type swivel casters made from durable monomer casting nylon and Nylon 6, designed to endure harsh conditions with excellent abrasion, chemical, gasoline, and oil resistance. While lacking a stopper, their sturdy design guarantees reliable performance in diverse environments.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ
Sisiku Addkreis
Sisiku Addkreis Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ, a screw-in type caster made from conductive MC nylon and conductive nylon 6, offers reliable stability and maneuverability. Designed to support low platform heavy loads, it optimizes operation and extends equipment lifespan in industrial environments. With durable construction and a freely adjustable stopper, this caster minimizes static buildup, effectively protecting sensitive systems while maintaining high performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Heavy Load Casters for Low Floors: HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD and AD Bracket Sets No Wheels
Sisiku Addkreis
Sisiku Addkreis Heavy Load Casters provide reliable mobility and support by facilitating smooth movement across low floors. Designed to accommodate varying load requirements, these casters feature options such as Others, Plate Type Swivel, and Screw-In Type with Leveling Mounts for versatile applications. With models like HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD, and AD Bracket Sets (No Wheels), these casters optimize operation and extend equipment lifespan in industrial settings. With durable construction, these casters effectively protect sensitive systems without compromising performance.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Yuei Caster
Yuei Caster Casters & Stoppers feature a plate-type swivel design, making them versatile for various applications. Crafted from durable materials like MC Nylon, reinforced nylon, and phenol, these casters exhibit exceptional abrasion, chemical, and oil resistance, including resistance to gasoline and light oils. While the product does not include a stopper, it is suitable for a range of industrial uses where mobility and reliability are essential.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days Stock Items Included
-

Yuei Caster
A caster for heavy items such as large machinery and equipment.
Features
· Can be mounted onto machinery and devices without taking up much space.
· Helps prevent wheel deformation caused by long-term exposure to heavy loads.- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

Casters - Dual Wheel, Silent Smooth, II, HJTS and HJTSB Model
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a durable plate-type swivel design with two wheels made from conductive MC nylon and monomer casting nylon. They are resistant to abrasion and chemicals, ideal for environments with gasoline and light oil. Although a stopper isn't included, there's a freely adjustable stopper option for added flexibility.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads
Sisiku Addkreis
Sisiku Addkreis Caster Type features a versatile design with plate type swivel and screw-in type configurations, equipped with leveling mounts for optimal stability. Crafted from monomer casting nylon, nylon 6, and special regenerated nylon, this caster delivers exceptional abrasion and chemical resistance, making it suitable for demanding environments. Engineered for heavy loads, the caster ensures reliable mobility and support, effectively enhancing operational efficiency without compromising durability or performance. Ideal for low platform applications, Sisiku Addkreis Caster Type stands out in versatility and reliability.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Dual Wheel Caster for Low Platform Heavy Loads HJT HJT-AD AD
Sisiku Addkreis
Sisiku Addkreis Caster Type offers reliable mobility and stability by featuring a plate type swivel design with two wheels equipped with leveling mounts. Designed to support low platform heavy loads, the caster ensures smooth maneuverability and enhanced load distribution across various surfaces. Providing a durable solution, Sisiku Addkreis effectively withstands abrasion, chemicals, and oil exposure without compromising performance. Ideal for industrial and commercial applications, this caster enhances operational efficiency while ensuring safety and reliability in demanding environments.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Heavy Loads, Low Platform, Dual Wheel, Compact, HKT Model
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a unique design with a plate-type fixed caster and two wheels made from conductive MC nylon and monomer casting nylon. These durable wheels offer excellent abrasion and chemical resistance and can withstand gasoline and light oil. Note that a stopper is not included.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Casters - for Heavy Loads, Low Platform, Dual Wheel, Compact, HJTB Model
Sisiku Addkreis
Sisiku Addkreis Dual Wheel Caster offers reliable mobility and stability for low platform heavy loads by utilizing a plate type swivel design with two wheels. Designed to navigate various surfaces, the caster ensures superior performance in environments requiring abrasion and chemical resistance. Providing a durable solution, Sisiku Addkreis effectively withstands exposure to gasoline, light oil, and other harsh substances, ensuring longevity and reliability without compromising maneuverability. Ideal for industrial settings, this caster enhances operational efficiency while maintaining safety and reliability.
Configure Now
Ships as soon as 4 Days -

Caster 1000 for Low Platform Heavy Loads DHJ-LP DHJB-LP
Sisiku Addkreis
Sisiku Addkreis Caster 1000 for Low Platform Heavy Loads DHJ-LP DHJB-LP features a unique combination of characteristics and materials to enhance performance. Caster type is classified as Others, with a plate type swivel design. Constructed from monomer casting nylon, wheel material provides exceptional abrasion and chemical resistance, along with gasoline and oil resistance. Designed for low platform applications, this caster optimizes operation and extends equipment lifespan in various industrial environments. Durable construction ensures effective load support while protecting sensitive systems without compromising performance.
Configure Now
Ships as soon as 7 Days -

Silent Smooth Caster II HJTS-SJ HJTSB-SJ Bracket Set without Wheels
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers feature a unique screw-in design and utilize durable materials such as Nylon 6 and Urethane for the wheels, ensuring smooth operation. While the product does not come with a built-in stopper, it includes a freely adjustable stopper option for added convenience.
Configure Now
Ships as soon as 8 Days -

Silent Smooth Caster II HJTS-SJ HJTSB-SJ
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a durable screw-in, two-wheel design made from conductive MC nylon and monomer casting nylon. They are resistant to abrasion, chemicals, gasoline, and light oil, making them ideal for industrial use. Although they lack a built-in stopper, they offer a freely adjustable stopper for convenience.
Configure Now
Ships as soon as 7 Days -

Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers utilize a unique swivel design with two wheels made from conductive MC Nylon and monomer casting nylon. Designed for durability, they offer superior resistance to abrasion, chemicals, gasoline, and oil, making them ideal for heavy-duty use. Note that these casters lack stoppers.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Super Heavy Loads, Low Platform, Compact, 1000 DHJB
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a plate-type swivel design suitable for diverse applications. Made from durable monomer casting nylon, they provide excellent abrasion and chemical resistance, as well as protection against gasoline and light oils. They also feature an adjustable stopper for better control.
Configure Now
Ships as soon as 4 Days -

Casters - for Super Heavy Loads, Low Platform, Compact, 1000 DHK
Sisiku Addkreis
Sisiku Addkreis 1000 DHK Plate Type Fixed Caster, made from monomer casting nylon, offers exceptional reliability by ensuring robust mobility under heavy loads. Designed specifically for low-floor applications, this super-heavy load caster optimizes operation and enhances equipment longevity in industrial settings. Its durable construction effectively safeguards sensitive systems while maintaining optimal performance in demanding environments.
Configure Now
Ships as soon as 4 Days -

Stainless Steel Low-to-Floor, Heavy Weight Caster, SUHK
Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Casters, Monomer Casting Nylon Wheel, Nylon 6, offers reliable mobility solutions by combining durability and performance. Designed to withstand various conditions, this heavy-weight caster optimizes operation and extends equipment lifespan in industrial environments. With features such as abrasion resistance, chemical resistance, and gasoline resistance, this stainless steel low-to-floor caster effectively minimizes wear and tear, safeguarding sensitive systems while maintaining high operational efficiency.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Swivel Type for Use with Type Caster without Stopper K-100HB2
Takigen
Takigen Plate Type Caster Swivel offers reliable mobility and stability by utilizing high-quality engineering plastics and polyurethane materials. Designed to withstand challenging conditions, the caster ensures exceptional abrasion resistance, chemical resistance, heat resistance, and low-temperature resistance across various industrial applications. Providing a durable solution, K-100HB2 effectively enhances maneuverability without compromising performance or reliability, making it an ideal choice for environments requiring robust and dependable caster solutions.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Yuei Caster
Caster that is often used for heavy objects such as large machines and equipment.
[Features]
・ Approximately 10% lower than traditional products (UHG).
・ Due to its large allowable load, it is used in large machines. (Maximum Allowable Load: 700 daN)
・ Since it uses a special steel plate, it can be moved lightly, leading to operability and reduction of fatigue.
[Applications]
・ Suitable for use in server racks.
・ Since the allowable load is high, it is also suitable for large machines.- Volume Discount is available
Configure Now
Ships as soon as 4 Days -

Casters - for Heavy Loads, Low Platform, Plate, Fixed, Compact, HK Model
Sisiku Addkreis
Sisiku Addkreis Caster, Fixed Plate Type, features robust wheel materials such as Monomer Casting Nylon, Nylon 6, and special regenerated Nylon alongside Urethane for enhanced durability. Offering excellent abrasion resistance, chemical resistance, and resistance to gasoline and light oils, this caster is ideal for heavy loads on low platforms. Designed to withstand demanding conditions, it optimizes operation and extends equipment lifespan in industrial settings. With reliable construction, it effectively safeguards sensitive systems while maintaining high performance standards.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Antistatic Caster III, for Low-Floor Heavy Loads, HJ, HJB, SUHJ
Sisiku Addkreis
Sisiku Addkreis Caster Type provides exceptional mobility and stability by utilizing a unique combination of conductive MC nylon and conductive nylon 6 materials. Designed for low-floor heavy loads, this caster ensures superior abrasion, chemical, and oil resistance, making it suitable for demanding environments. Offering a practical solution for heavy-duty applications, Sisiku Addkreis enhances operational efficiency and safety by preventing static buildup. With a focus on durability and performance, this caster delivers reliable service in various industrial settings, ensuring optimal functionality.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Antistatic Caster III, for Low-Floor Heavy Loads, HK, SUHK
Sisiku Addkreis
Sisiku Addkreis Caster Type offers reliable support for low-floor heavy loads by utilizing conductive MC nylon and conductive nylon 6 materials. Designed to withstand challenging environments, the caster ensures exceptional abrasion, chemical, and oil resistance across industrial settings. Providing a durable solution, Sisiku Addkreis effectively enhances mobility without compromising stability or performance. Its fixed plate type design allows for seamless integration into various applications, making it an ideal choice for those seeking efficient and reliable heavy-duty casters.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHJT
Sisiku Addkreis
Sisiku Addkreis Caster Type offers reliable mobility and stability by featuring a plate type swivel design with two durable wheels. Designed to navigate various surfaces, the caster ensures smooth movement across industrial and commercial environments. Providing a robust solution, the caster effectively withstands abrasive materials, chemicals, and oils without compromising performance. Crafted from conductive MC nylon and monomer casting nylon, SISIKU Addkreis delivers exceptional durability and reliability, making it an ideal choice for heavy-duty applications requiring consistent and safe operation.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHKT
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers feature a unique design with plate-type fixed casters equipped with two wheels made from conductive MC nylon and monomer casting nylon. These wheels are highly resistant to abrasion, chemicals, gasoline, and oil, making them ideal for tough environments. Note that this product does not include a stopper.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Low-Floor Type Fixed Casters for Heavy Loads without Stopper K-600HB2
Takigen
Takigen K-600HB2 Caster Type offers reliable support for heavy loads by utilizing a low-floor design that enhances stability and ease of movement. Designed to accommodate demanding environments, the caster ensures exceptional performance through its engineering plastics and polyurethane construction, providing abrasion, chemical, heat, and low-temperature resistance. Providing a durable solution, K-600HB2 effectively navigates various surfaces and conditions, delivering smooth operation without compromising efficiency or reliability in heavy-duty applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Sisiku Addkreis
Sisiku Addkreis HKT Bracket Set (No Wheels) provides reliable support for heavy loads by utilizing a robust fixed plate design. Designed to facilitate movement in low-floor applications, heavy load double wheel casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively manage weight distribution, protecting sensitive systems without compromising performance. Ideal for various heavy-duty tasks, they ensure stability and efficiency in demanding settings, making them a valuable addition to any workspace.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Anti-Static Caster III for Low Floor Heavy Load HJ-SJ HJB-SJ Bracket Set without Wheel
Sisiku Addkreis
Sisiku Addkreis Anti-Static Caster III for Low Floor Heavy Loads (HJ-SJ, HJB-SJ Bracket Set without Wheel) ensures reliable stability and seamless mobility in demanding environments. Designed to support heavy loads, these casters optimize performance and extend equipment lifespan in industrial settings. Their durable construction effectively minimizes static discharge, safeguarding sensitive systems while maintaining high performance, making them ideal for environments requiring precise equipment handling.
Configure Now
Ships as soon as 7 Days -

Casters - for Super Heavy Loads, Low Platform, Compact, 1000 DHJ
Sisiku Addkreis
Sisiku Addkreis 1000 DHJ Plate Type Swivel Caster, made from monomer casting nylon, provides reliable support by ensuring smooth mobility even under extreme conditions. Designed for low-floor applications, this super-heavy load caster optimizes operation and extends equipment lifespan in industrial environments. Its durable construction effectively safeguards sensitive systems while maintaining superior performance, making it ideal for heavy-duty usage.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Stainless Steel Low Profile Heavy Load Casters - SUHJ Bracket Set without Wheels
Sisiku Addkreis
Sisiku Addkreis Stainless Steel Low Profile Heavy Load Casters (SUHJ Bracket Set without Wheels) deliver robust stability and reliable support for heavy loads. Designed to enable smooth movement, these plate-type swivel casters optimize performance and extend equipment lifespan in industrial settings. With durable construction, they effectively handle substantial weight, safeguard sensitive systems, and ensure operational efficiency and safety in demanding environments.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Yuei Caster | Yuei Caster | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Takigen | Yuei Caster | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Takigen | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Casters - for Heavy Loads, Low Platform, Compact, Stainless Steel, SUHJ | Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ | Heavy Load Casters for Low Floors: HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD and AD Bracket Sets No Wheels | Casters - Dual Wheel, Silent Smooth, II, HJTS and HJTSB Model | Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads | Dual Wheel Caster for Low Platform Heavy Loads HJT HJT-AD AD | Casters - for Heavy Loads, Low Platform, Dual Wheel, Compact, HKT Model | Casters - for Heavy Loads, Low Platform, Dual Wheel, Compact, HJTB Model | Silent Smooth Caster II HJTS-SJ HJTSB-SJ Bracket Set without Wheels | Casters - for Super Heavy Loads, Low Platform, Compact, 1000 DHJB | Casters - for Super Heavy Loads, Low Platform, Compact, 1000 DHK | Swivel Type for Use with Type Caster without Stopper K-100HB2 | Casters - for Heavy Loads, Low Platform, Plate, Fixed, Compact, HK Model | Antistatic Caster III, for Low-Floor Heavy Loads, HJ, HJB, SUHJ | Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHJT | Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHKT | Low-Floor Type Fixed Casters for Heavy Loads without Stopper K-600HB2 | Anti-Static Caster III for Low Floor Heavy Load HJ-SJ HJB-SJ Bracket Set without Wheel | Casters - for Super Heavy Loads, Low Platform, Compact, 1000 DHJ | Stainless Steel Low Profile Heavy Load Casters - SUHJ Bracket Set without Wheels | |||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||
| Days to Ship | 7 Days | 4 Days | 7 Days |
5 Days Stock Items Included | 5 Days | 7 Days | 4 Days | 4 Days | 8 Days | 4 Days | 7 Days | 8 Days | 7 Days | 4 Days | 4 Days | 4 Days | 7 Days | 5 Days | 4 Days | 4 Days | 4 Days | 4 Days | 7 Days | 8 Days | 5 Days | 8 Days | 7 Days |
Same Day Stock Items Included | 7 Days |
| Caster Type | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided |
| Load Range(daN) | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | - | 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 / 140.01 to 220.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 750.01 or More | - | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 485.01 to 750.00 | 750.01 or More | 750.01 or More | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | - | - | 750.01 or More | - |
| Mounting Height H(mm) | 78 ~ 108 | 85 ~ 115 | - | 79 ~ 107 | 74 ~ 107 | 81 ~ 111.5 | 52 ~ 115 | 78 ~ 108 | 78 ~ 108 | 78 ~ 108 | 140 ~ 150 | - | 85 ~ 115 | 111.5 | 150 | 140 ~ 150 | 78 ~ 108 | 60 ~ 106 | 74 ~ 99 | 78 ~ 108 | 78 ~ 108 | 78 ~ 108 | 78 ~ 108 | 78 ~ 108 | 60 ~ 106 | - | - | 140 ~ 150 | - |
| Wheel Material | Nylon | Nylon | - | Engineering Plastics | Nylon / Phenol / Engineering Plastics | Nylon / Urethane | Nylon / Urethane | Nylon | Nylon | Nylon | Nylon | Nylon / Urethane | Nylon / Urethane | Nylon | Nylon | Nylon | Nylon | Polyurethane / Engineering Plastics | Nylon / Phenol / Engineering Plastics | Nylon / Urethane | Nylon | Nylon | Nylon | Nylon | Polyurethane / Engineering Plastics | - | - | Nylon | - |
| Wheel Characteristic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | - | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | - | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Chemical Resistance / Heat Resistance / Antistatic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | - | - | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | - |
| Metallic Portion Material | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Stainless Steel | Steel | Steel | Steel | Steel | Stainless Steel |
| Mounting Hole Type | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | - | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | - | - | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 55(65) ~ 63(78) | - | 38(48) ~ 63(78) | 64 ~ 78 | - | 55(65) ~ 63(78) | 38(48) ~ 63(78) | 55(65) ~ 63(78) | 55 ~ 63 | 55(65) ~ 63(78) | 59(80) | - | - | 63(78) | 85 | 85 | 55 ~ 63 | 44 ~ 71 | 64 ~ 78 | 55 ~ 63 | 55(65) ~ 63(78) | 55 ~ 63 | 55(65) ~ 63(78) | 55 ~ 63 | 60 ~ 103 | 55 ~ 63 | - | 85 | 55(65) ~ 63(78) |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 55(65) ~ 63(78) | - | 38(48) ~ 63(78) | 64 ~ 78 | - | 55(65) ~ 63(78) | 38(48) ~ 63(78) | 55(65) ~ 63(78) | 28 ~ 40 | 55(65) ~ 63(78) | 121(105) | - | - | 63(78) | 85 | 85 | 28 ~ 40 | 44 ~ 71 | 64 ~ 78 | 28 ~ 40 | 55(65) ~ 63(78) | 28 ~ 40 | 55(65) ~ 63(78) | 28 ~ 40 | 30 ~ 52 | 28 ~ 40 | - | 85 | 55(65) ~ 63(78) |
| Thread Diameter | - | M20 ~ M24 | M20 ~ M24 | - | M16 ~ M20 | - | M20 ~ M24 | - | - | - | - | M20 ~ M24 | M20 ~ M24 | - | - | - | - | - | - | - | - | - | - | - | - | - | M20 | - | - |
| Wheel Diameter D(φ) | 50 ~ 75 | 50 ~ 75 | - | 50 ~ 75 | 50 ~ 75 | 50 ~ 75 | 35 ~ 75 | 50 ~ 75 | 50 ~ 75 | 50 ~ 75 | 80 ~ 100 | - | 50 ~ 75 | 75 | 100 | 80 ~ 100 | 50 ~ 75 | 40 ~ 75 | 50 ~ 75 | 50 ~ 75 | 50 ~ 75 | 50 ~ 75 | 50 ~ 75 | 50 ~ 75 | 40 ~ 75 | - | - | 80 ~ 100 | - |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- MISUMI (0)
- Sisiku Addkreis (24)
- Yuei Caster (3)
- Takigen (2)
- Tosei Sharyo (0)
- Takigen (Hammer Caster) (0)
- ESCO (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- ELESA (0)
- Spacio (0)
- Trusco Nakayama (0)
- Inoac (0)
- Gifu Sanken Kogyo (0)
- Nanshin (0)
- Tokai Caster (0)
- Uchimura-Caster (0)
- BLICKLE (0)
CAD
-
- 2D
- 3D