Casters(Caster Type:Related Components)

11 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Brand
Product Series
Days to Ship
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)

    Low-Platform Dust-Proof Caster, Swivel, TN Type, Size: 50 mm

      Medium-Load Caster, Swivel, J Type, Size: 130 mm

        Casters - Fixed, Medium Load, 130 mm Size, K-Model

          Casters - Holder, Stainless Steel, 75 mm Size, KA Model

            Medium-Load Caster, Swivel, J Type, Size: 100 mm

              Casters - Fixed, Medium Load, 150 mm Size, K-Model

                Medium-Load Caster, Swivel with Double Stopper JB Type, Size: 150 mm

                  Heavy-Load Caster, Swivel with Rotation Stopper JMB Type, Size: 100 mm to 130 mm

                    Heavy-Load Caster, Swivel, JH Type, Size: 130 mm to 150 mm

                      JB-Type Swivel Casters For Medium Loads with Double Stopper 75 mm Size Metal Fitting Only, No Wheel

                        JB-Type Swivel Casters For Medium Loads with Double Stopper 130 mm Size Metal Fitting Only, No Wheel

                        Brand

                        Gifu Sanken Kogyo

                        Gifu Sanken Kogyo

                        Gifu Sanken Kogyo

                        Gifu Sanken Kogyo

                        Gifu Sanken Kogyo

                        Gifu Sanken Kogyo

                        Gifu Sanken Kogyo

                        Gifu Sanken Kogyo

                        Gifu Sanken Kogyo

                        Gifu Sanken Kogyo

                        Gifu Sanken Kogyo

                        Product Series

                        Low-Platform Dust-Proof Caster, Swivel, TN Type, Size: 50 mm

                        Medium-Load Caster, Swivel, J Type, Size: 130 mm

                        Casters - Fixed, Medium Load, 130 mm Size, K-Model

                        Casters - Holder, Stainless Steel, 75 mm Size, KA Model

                        Medium-Load Caster, Swivel, J Type, Size: 100 mm

                        Casters - Fixed, Medium Load, 150 mm Size, K-Model

                        Medium-Load Caster, Swivel with Double Stopper JB Type, Size: 150 mm

                        Heavy-Load Caster, Swivel with Rotation Stopper JMB Type, Size: 100 mm to 130 mm

                        Heavy-Load Caster, Swivel, JH Type, Size: 130 mm to 150 mm

                        JB-Type Swivel Casters For Medium Loads with Double Stopper 75 mm Size Metal Fitting Only, No Wheel

                        JB-Type Swivel Casters For Medium Loads with Double Stopper 130 mm Size Metal Fitting Only, No Wheel

                        Days to Ship 7 Days 4 Days 4 Days 7 Days 4 Days 4 Days 7 Days 7 Days 8 Days 8 Days 8 Days
                        Caster TypeRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated Components
                        Type-----------
                        StopperNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedDouble Rotation & Swivel StopperRotation StopperNot ProvidedDouble Rotation & Swivel StopperDouble Rotation & Swivel Stopper
                        Load Range(daN)80.01 to 140.00220.01 to 320.00220.01 to 320.00140.01 to 220.00140.01 to 220.00220.01 to 320.00220.01 to 320.00320.01 to 485.00 / 485.01 to 750.00485.01 to 750.0080.01 to 140.00220.01 to 320.00
                        Mounting Height H(mm)-----------
                        Wheel Material-----------
                        Wheel Characteristic-----------
                        Metallic Portion MaterialSteelSteelSteelStainless SteelSteelSteelSteelSteelSteelSteelSteel
                        Mounting Hole Type-----------
                        Mounting Hole Pitch, Long Length Direction L1(mm)94801006371100908080 ~ 906380
                        Mounting Hole Pitch, Short Length Direction W1(mm)948050(56)407150(56)908080 ~ 906380
                        Thread Diameter-----------
                        Wheel Diameter D(φ)5013013075100150150100 ~ 130130 ~ 15075130
                        Mounting Hole Pitch Circular Diameter(mm)-----------

                        Loading...

                        1. 1

                        Related Categories to Casters