Casters(Caster Type:Corner)

3 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Brand
Product Series
CAD
Days to Ship
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)

    Casters - Corner, Plate, Swivel, CCB

      Casters - Corner, Plate, Swivel, CC

        Corner Caster without Stopper K-220G

        Brand

        Sisiku Addkreis

        Sisiku Addkreis

        Takigen

        Product Series

        Casters - Corner, Plate, Swivel, CCB

        Casters - Corner, Plate, Swivel, CC

        Corner Caster without Stopper K-220G

        CAD
        • 2D
        • 2D / 3D
        Days to Ship 7 Days 7 Days 11 Days
        Caster TypeCornerCornerCorner
        Type---
        StopperRotation StopperNot ProvidedNot Provided
        Load Range(daN)Up to 35.00 / 35.01 to 80.00Up to 35.00 / 35.01 to 80.00Up to 35.00 / 35.01 to 80.00
        Mounting Height H(mm)66 ~ 8966 ~ 8966 ~ 90
        Wheel MaterialSynthetic Rubber / Nylon / UrethaneSynthetic Rubber / Nylon / UrethaneNylon / Rubber
        Wheel CharacteristicAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceGasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided
        Metallic Portion MaterialSteelSteelSteel
        Mounting Hole TypeSlotted Hole (1)Slotted Hole (1)Round Holes (4)
        Mounting Hole Pitch, Long Length Direction L1(mm)---
        Mounting Hole Pitch, Short Length Direction W1(mm)---
        Thread Diameter---
        Wheel Diameter D(φ)50 ~ 7550 ~ 7550 ~ 75
        Mounting Hole Pitch Circular Diameter(mm)---

        Loading...

        1. 1

        Related Categories to Casters