Casters(Caster Type:Corner)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - Corner, Plate, Swivel, CCB
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers include corner casters for easy movement, featuring plate-type swivel functionality. Made from durable materials like Nylon 6, Rubber SBR, and Urethane, these wheels resist abrasion, chemicals, gasoline, and oil for long-lasting reliability. They also have an adjustable stopper for added stability.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -

Casters - Corner, Plate, Swivel, CC
Sisiku Addkreis
Sisiku Addkreis Corner Casters offer reliable mobility and stability by featuring a robust plate type swivel design. Designed to facilitate smooth movement in various applications, these corner casters ensure excellent performance across industrial and commercial environments. Providing a durable solution, Sisiku Addkreis effectively resists abrasion, chemicals, gasoline, and oil, making it suitable for demanding conditions. With no stopper provided, maneuverability remains unhindered, delivering seamless transitions without compromising reliability or functionality.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Corner Caster without Stopper K-220G
Takigen
• Application: Commercial FacilitiesDisplays
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Mounting Hole Type: Round hole (four holes)
• Load Category: Heavy Load
• Property: Low Floor Heavy Load- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 11 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | Sisiku Addkreis | Sisiku Addkreis | Takigen |
|---|---|---|---|
| Product Series | |||
| CAD |
|
| |
| Days to Ship | 7 Days | 7 Days | 11 Days |
| Caster Type | Corner | Corner | Corner |
| Type | - | - | - |
| Stopper | Rotation Stopper | Not Provided | Not Provided |
| Load Range(daN) | Up to 35.00 / 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 |
| Mounting Height H(mm) | 66 ~ 89 | 66 ~ 89 | 66 ~ 90 |
| Wheel Material | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Nylon / Urethane | Nylon / Rubber |
| Wheel Characteristic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided |
| Metallic Portion Material | Steel | Steel | Steel |
| Mounting Hole Type | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | - | - | - |
| Mounting Hole Pitch, Short Length Direction W1(mm) | - | - | - |
| Thread Diameter | - | - | - |
| Wheel Diameter D(φ) | 50 ~ 75 | 50 ~ 75 | 50 ~ 75 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- MISUMI (0)
- Sisiku Addkreis (2)
- Takigen (1)
- Takigen (Hammer Caster) (0)
- ESCO (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- ELESA (0)
- Yuei Caster (0)
- Spacio (0)
- Trusco Nakayama (0)
- Inoac (0)
- Gifu Sanken Kogyo (0)
- Nanshin (0)
- Tokai Caster (0)
- Uchimura-Caster (0)
- BLICKLE (0)
- Tosei Sharyo (0)
CAD
-
- 2D
- 3D