Casters(Caster Type:Two Wheels)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Kurashiki Kako
Kurashiki Kako Plate Type Swivel Caster, Two Wheels, with Leveling Mounts offers reliable mobility and stability by featuring a robust design that accommodates various applications. Designed to enhance maneuverability, this caster type optimizes operation and extends equipment lifespan in industrial settings. With durable nylon and steel materials, it effectively supports heavy loads while protecting sensitive systems from wear and tear. Ideal for environments requiring frequent relocation, this caster ensures seamless performance without compromising on reliability or efficiency.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - Dual Wheel, Silent Smooth, II, HJTS and HJTSB Model
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a durable plate-type swivel design with two wheels made from conductive MC nylon and monomer casting nylon. They are resistant to abrasion and chemicals, ideal for environments with gasoline and light oil. Although a stopper isn't included, there's a freely adjustable stopper option for added flexibility.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Dual Wheel Caster for Low Platform Heavy Loads HJT HJT-AD AD
Sisiku Addkreis
Sisiku Addkreis Caster Type offers reliable mobility and stability by featuring a plate type swivel design with two wheels equipped with leveling mounts. Designed to support low platform heavy loads, the caster ensures smooth maneuverability and enhanced load distribution across various surfaces. Providing a durable solution, Sisiku Addkreis effectively withstands abrasion, chemicals, and oil exposure without compromising performance. Ideal for industrial and commercial applications, this caster enhances operational efficiency while ensuring safety and reliability in demanding environments.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Heavy Loads, Low Platform, Dual Wheel, Compact, HKT Model
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a unique design with a plate-type fixed caster and two wheels made from conductive MC nylon and monomer casting nylon. These durable wheels offer excellent abrasion and chemical resistance and can withstand gasoline and light oil. Note that a stopper is not included.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Casters - for Heavy Loads, Low Platform, Dual Wheel, Compact, HJTB Model
Sisiku Addkreis
Sisiku Addkreis Dual Wheel Caster offers reliable mobility and stability for low platform heavy loads by utilizing a plate type swivel design with two wheels. Designed to navigate various surfaces, the caster ensures superior performance in environments requiring abrasion and chemical resistance. Providing a durable solution, Sisiku Addkreis effectively withstands exposure to gasoline, light oil, and other harsh substances, ensuring longevity and reliability without compromising maneuverability. Ideal for industrial settings, this caster enhances operational efficiency while maintaining safety and reliability.
Configure Now
Ships as soon as 4 Days -

Two Wheeler Swivel Casters without Stopper for Ultra-Heavy Loads K-100X
Takigen
Takigen K-100X Plate Type Swivel Caster, with polyamide wheels, offers robust support for ultra-heavy loads by ensuring smooth maneuverability. Designed to facilitate effortless movement in industrial settings, this two-wheeled swivel caster optimizes operation and extends equipment lifespan in environments requiring durability and resilience. With durable construction, this caster effectively minimizes wear and tear on sensitive systems while maintaining top performance standards, making it ideal for demanding applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 18 Days -

Silent Smooth Caster II HJTS-SJ HJTSB-SJ
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a durable screw-in, two-wheel design made from conductive MC nylon and monomer casting nylon. They are resistant to abrasion, chemicals, gasoline, and light oil, making them ideal for industrial use. Although they lack a built-in stopper, they offer a freely adjustable stopper for convenience.
Configure Now
Ships as soon as 7 Days -

Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers utilize a unique swivel design with two wheels made from conductive MC Nylon and monomer casting nylon. Designed for durability, they offer superior resistance to abrasion, chemicals, gasoline, and oil, making them ideal for heavy-duty use. Note that these casters lack stoppers.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, with Stopper, P-S Series
Yuei Caster
Yuei P-S Swivel Caster with Wheel Plate System (with Stopper) provides reliable mobility support by ensuring smooth movement across various surfaces. Designed to enhance maneuverability, this caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, P-S Swivel Caster effectively safeguards sensitive systems while maintaining high performance levels, making it an essential component for efficient workflows.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHJT
Sisiku Addkreis
Sisiku Addkreis Caster Type offers reliable mobility and stability by featuring a plate type swivel design with two durable wheels. Designed to navigate various surfaces, the caster ensures smooth movement across industrial and commercial environments. Providing a robust solution, the caster effectively withstands abrasive materials, chemicals, and oils without compromising performance. Crafted from conductive MC nylon and monomer casting nylon, SISIKU Addkreis delivers exceptional durability and reliability, making it an ideal choice for heavy-duty applications requiring consistent and safe operation.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHKT
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers feature a unique design with plate-type fixed casters equipped with two wheels made from conductive MC nylon and monomer casting nylon. These wheels are highly resistant to abrasion, chemicals, gasoline, and oil, making them ideal for tough environments. Note that this product does not include a stopper.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Tokai Caster
Tokai Caster is a versatile screw-in dual-wheel caster for improved mobility and stability. Made from durable nylon, its wheels resist abrasion, chemicals, and oil, making them suitable for diverse environments. Although it lacks a traditional stopper, it includes a rotation stopper to help maintain position.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Tokai Caster
Tokai Caster, Dual-Wheel Caster, TY75N offers exceptional mobility and stability through its screw-in type design featuring two durable nylon wheels. With abrasion resistance, chemical resistance, and oil resistance, this product ensures reliable performance in various demanding environments. Designed to enhance maneuverability, dual-wheel caster optimizes operation and extends equipment lifespan in warehouses, factories, and laboratories. With robust construction, dual-wheel caster effectively supports heavy loads, protecting sensitive systems while maintaining high efficiency and safety standards.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Dual Wheel Swivel Caster, without Stopper, K-455
Takigen
Takigen K-455 Dual Wheel Free-Swivel Caster delivers unmatched mobility by featuring a plate type design with two wheels. Designed to navigate various surfaces effortlessly, this caster ensures smooth movement in environments exposed to chemicals and oils. Providing a resilient solution, K-455 effectively withstands gasoline and light oil exposure, ensuring longevity and reliability. With its nylon wheel construction, enhanced performance is achieved without sacrificing durability, making it an ideal choice for industrial and commercial applications where versatility and strength are essential.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Screw-in Dual Wheel Casters, Nylon Wheels, Freely Moving
Trusco Nakayama
• Load Range (dan): 35.01~80.00
• Metal Piece(Fittings etc.,) Material: Steel
• Load Category: Light Load
• Wheel Material: Nylon
• Ordering Unit (piece): 1- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days -

Dual-Wheel Caster, TX40N/TX50N
Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Dual Wheel Securing Caster with No Stopper K-455R
Takigen
Takigen Caster Type: Plate Type Fixed, Two Wheels, featuring nylon wheels with remarkable chemical resistance, gasoline resistance (including light oil), and oil resistance, provides reliable mobility and stability by ensuring smooth movement across various surfaces. Designed to facilitate efficient transport in industrial and commercial settings, this dual wheel securing caster optimizes operation and extends equipment lifespan in demanding environments. With durable construction, this caster effectively minimizes friction and wear, protecting sensitive systems without compromising performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Screw Double Wheel Swivel Casters without Stopper K-200GN
Takigen
Takigen Caster K-200GN offers reliable mobility by featuring a screw-in type design with two durable nylon wheels. Designed to withstand harsh conditions, this caster ensures exceptional chemical and oil resistance, making it ideal for environments where exposure to gasoline and light oils is common. Providing a cost-effective solution, K-200GN effectively enhances maneuverability without compromising stability. Its lack of a stopper allows for smooth, unrestricted movement, making it suitable for various applications where flexibility and durability are paramount.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Screw Double Wheel Swivel Casters with Stopper K-200GNS
Takigen
Takigen Casters & Stoppers feature a screw-in design with two durable nylon wheels, ensuring excellent performance in diverse environments. These wheels resist chemicals, gasoline, and light oils, making them suitable for industrial applications. They also include a rotation stopper for added stability and safety.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Super Heavy Class - 100X-N - Truck Type - for Extremely Heavy Load - Nylon Wheel Gasket Caster
Uchimura-Caster
• Metal Piece(Fittings etc.,) Material: Steel
• Mounting Hole Type: Round hole (four holes)
• Load Category: Ultra Heavy Load
• Wheel Material: Nylon
• Wheel Color: Gray- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | Kurashiki Kako | Sisiku Addkreis | Tokai Caster | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Takigen | Sisiku Addkreis | Sisiku Addkreis | Tokai Caster | Yuei Caster | Sisiku Addkreis | Sisiku Addkreis | Tokai Caster | Tokai Caster | Tokai Caster | Tokai Caster | Takigen | Trusco Nakayama | Tokai Caster | Tokai Caster | Takigen | Takigen | Takigen | Uchimura-Caster |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Casters - Dual Wheel, Silent Smooth, II, HJTS and HJTSB Model | Dual Wheel Caster for Low Platform Heavy Loads HJT HJT-AD AD | Casters - for Heavy Loads, Low Platform, Dual Wheel, Compact, HKT Model | Casters - for Heavy Loads, Low Platform, Dual Wheel, Compact, HJTB Model | Two Wheeler Swivel Casters without Stopper for Ultra-Heavy Loads K-100X | Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHJT | Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHKT | Super Heavy Class - 100X-N - Truck Type - for Extremely Heavy Load - Nylon Wheel Gasket Caster | |||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
| Days to Ship | 5 Days | 7 Days | 4 Days | 4 Days | 8 Days | 4 Days | 18 Days | 7 Days | 4 Days | 4 Days | 4 Days | 7 Days | 8 Days | 4 Days | 4 Days |
Same Day Stock Items Included | 4 Days | 5 Days | 5 Days | 10 Days | 4 Days | 5 Days | 5 Days | 5 Days | 4 Days |
| Caster Type | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels | Two Wheels |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Rotation Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided | Not Provided / Double Rotation & Swivel Stopper | Rotation Stopper | Not Provided | Not Provided | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided / Swivel Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided |
| Load Range(daN) | 140.01 to 220.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 485.01 to 750.00 / 750.01 or More | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 485.01 to 750.00 | 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 80.01 to 140.00 / 140.01 to 220.00 | 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 | 80.01 to 140.00 / 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 / 750.01 or More |
| Mounting Height H(mm) | 70 ~ 128 | 81 ~ 111.5 | 43.5 ~ 45 | 78 ~ 108 | 78 ~ 108 | 78 ~ 108 | 130 ~ 220 | 85 ~ 115 | 111.5 | 110 | 65 ~ 79 | 78 ~ 108 | 78 ~ 108 | 84.5 | 70 | 70 | 84.5 | 64 ~ 77 | 51 ~ 63 | 68.5 | 43 ~ 56 | 64 ~ 77 | 70 | 70 | 100 ~ 220 |
| Wheel Material | Nylon / Steel | Nylon | Nylon / Elastomer | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | Elastomer | Nylon | Nylon | Nylon | Elastomer | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | Engineering Plastics | Nylon | Nylon | Nylon | Nylon |
| Wheel Characteristic | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Not Provided | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance |
| Metallic Portion Material | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Other | Stainless Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Aluminum | Aluminum | Steel |
| Mounting Hole Type | Round Holes (4) | Slotted Hole (1) | - | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | - | Slotted Hole (1) | - | Round Holes (3) | Slotted Hole (1) | Round Holes (4) | - | - | - | - | Round Holes (4) | - | - | - | Round Holes (4) | - | - | Round Holes (4) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 80 | 55(65) ~ 63(78) | - | 55(65) ~ 63(78) | 55 ~ 63 | 55(65) ~ 63(78) | 78 ~ 90 | - | 63(78) | - | - | 55(65) ~ 63(78) | 55 ~ 63 | - | - | - | - | 52 | - | - | - | 52 | - | - | 64 ~ 90 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 80 | 55(65) ~ 63(78) | - | 55(65) ~ 63(78) | 28 ~ 40 | 55(65) ~ 63(78) | 78 ~ 90 | - | 63(78) | - | - | 55(65) ~ 63(78) | 28 ~ 40 | - | - | - | - | 52 | - | - | - | 52 | - | - | 64 ~ 90 |
| Thread Diameter | M12 | - | M8 ~ M12 (P1.75) | - | - | - | - | M20 ~ M24 | - | W 3/8 ~ M12 (P1.75) | - | - | - | W 3/8 ~ M12 (P1.75) | UNF 1/2 ~ M16 | W 3/8 ~ M12 (P1.75) | W 3/8 ~ M16 | - | M8 ~ M12 | UNF 1/2 ~ M12 (P1.75) | UNF 1/2 ~ M12 (P1.75) | - | M12 | M12 | - |
| Wheel Diameter D(φ) | 75 | 50 ~ 75 | 40 | 50 ~ 75 | 50 ~ 75 | 50 ~ 75 | 75 ~ 150 | 50 ~ 75 | 75 | 100 | 50 ~ 60 | 50 ~ 75 | 50 ~ 75 | 75 | 60 | 60 | 75 | 38 ~ 50 | 40 ~ 50 | 60 | 38 ~ 47 | 38 ~ 50 | 60 | 60 | 50 ~ 150 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | 40 | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- MISUMI (0)
- Sisiku Addkreis (8)
- Tokai Caster (8)
- Takigen (5)
- Kurashiki Kako (1)
- Trusco Nakayama (1)
- Uchimura-Caster (1)
- Yuei Caster (1)
- Takigen (Hammer Caster) (0)
- ESCO (0)
- Pegasus (0)
- Yodono (0)
- ELESA (0)
- Spacio (0)
- Inoac (0)
- Gifu Sanken Kogyo (0)
- Nanshin (0)
- BLICKLE (0)
- Tosei Sharyo (0)
CAD
-
- 2D
- 3D