Casters(Caster Type:Plate Swivel with Stopper)

10 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)

    Wheels - Vulcanized Rubber Coating, RE.C7

      Leveling Casters - Fixed Position Lever, Truck Brake, Top Plate, Ball Bearing, Extrathane Polyurethane Tread, Aluminum Wheel

        Leveling Casters - Fixed Position Operating Lever And Integrated Truck Brake, with Top Plate Fitting, Ball Bearing, Blickle EasyRoll Black Rubber Tread on Black Nylon Core Wheel

          Leveling Casters - Integrated Truck Lock with Bolt Hole Fitting Female Thread, Plain Bore, Impact Resistant Black Nylon Wheel

            Leveling Casters - Fixed Foot And Height-Adjustable Wheels, with Top Plate Fitting, Ball Bearing, Blickle Extrathane Light Brown Polyurethane Tread on Aluminum Core Wheel

              Leveling Casters - Fixed Position Operating Lever And Integrated Truck Brake, with Top Plate Fitting, Plain Bore, Impact Resistant White Nylon Wheel

                Leveling Casters - Following Swiveling Operating & Release Levers, Top Plate, Ball Bearing, Extrathane Polyurethane Tread, Aluminum Wheel

                  Leveling Casters - Fixed Foot And Height-Adjustable Wheels, with Top Plate Fitting, Plain Bore, Impact Resistant White Nylon Wheel

                    Leveling Casters - Fixed Position Operating Lever And Integrated Truck Brake, with Top Plate Fitting, Plain Bore, Impact Resistant Heavy Duty White Nylon Wheel

                      Leveling Casters - Fixed Position Lever, Truck Brake, Top Plate, Ball Bearing, Softhane Polyurethane Tread, Aluminum Wheel

                      Brand

                      ELESA

                      BLICKLE

                      BLICKLE

                      BLICKLE

                      BLICKLE

                      BLICKLE

                      BLICKLE

                      BLICKLE

                      BLICKLE

                      BLICKLE

                      Product Series

                      Wheels - Vulcanized Rubber Coating, RE.C7

                      Leveling Casters - Fixed Position Lever, Truck Brake, Top Plate, Ball Bearing, Extrathane Polyurethane Tread, Aluminum Wheel

                      Leveling Casters - Fixed Position Operating Lever And Integrated Truck Brake, with Top Plate Fitting, Ball Bearing, Blickle EasyRoll Black Rubber Tread on Black Nylon Core Wheel

                      Leveling Casters - Integrated Truck Lock with Bolt Hole Fitting Female Thread, Plain Bore, Impact Resistant Black Nylon Wheel

                      Leveling Casters - Fixed Foot And Height-Adjustable Wheels, with Top Plate Fitting, Ball Bearing, Blickle Extrathane Light Brown Polyurethane Tread on Aluminum Core Wheel

                      Leveling Casters - Fixed Position Operating Lever And Integrated Truck Brake, with Top Plate Fitting, Plain Bore, Impact Resistant White Nylon Wheel

                      Leveling Casters - Following Swiveling Operating & Release Levers, Top Plate, Ball Bearing, Extrathane Polyurethane Tread, Aluminum Wheel

                      Leveling Casters - Fixed Foot And Height-Adjustable Wheels, with Top Plate Fitting, Plain Bore, Impact Resistant White Nylon Wheel

                      Leveling Casters - Fixed Position Operating Lever And Integrated Truck Brake, with Top Plate Fitting, Plain Bore, Impact Resistant Heavy Duty White Nylon Wheel

                      Leveling Casters - Fixed Position Lever, Truck Brake, Top Plate, Ball Bearing, Softhane Polyurethane Tread, Aluminum Wheel

                      CAD
                      • 3D
                      • 3D
                      • 3D
                      • 3D
                      • 3D
                      • 3D
                      • 3D
                      • 3D
                      • 3D
                      Days to Ship 12 Days Same Day

                      Stock Items Included

                      42 Days 5 Days 5 Days 5 Days 5 Days 42 Days 5 Days 42 Days
                      Caster TypePlate Swivel with StopperPlate Swivel with StopperPlate Swivel with StopperPlate Swivel with StopperPlate Swivel with StopperPlate Swivel with StopperPlate Swivel with StopperPlate Swivel with StopperPlate Swivel with StopperPlate Swivel with Stopper
                      Type----------
                      Stopper-Not ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot Provided
                      Load Range(daN)----------
                      Mounting Height H(mm)66 ~ 104120 ~ 140120 ~ 14072 ~ 120117118 ~ 140117117118 ~ 120120 ~ 140
                      Wheel MaterialSynthetic RubberPolyurethaneRubberNylonPolyurethaneNylonPolyurethaneNylonNylonPolyurethane
                      Wheel CharacteristicGasoline/Diesel ResistanceAbrasion Resistance / Oil Resistance / Chemical ResistanceGasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical Resistance
                      Metallic Portion MaterialSteelSteelSteelAluminumSteelSteelSteelSteelSteelSteel
                      Mounting Hole TypeRound Holes (2)Slotted Hole (1)Slotted Hole (1)-Slotted Hole (1)Slotted Hole (1)Slotted Hole (1)Slotted Hole (1)Slotted Hole (1)Slotted Hole (1)
                      Mounting Hole Pitch, Long Length Direction L1(mm)-76-8076-80-76-8076-8076-8076-8076-8076-80
                      Mounting Hole Pitch, Short Length Direction W1(mm)-55-6055-60-55-6055-6055-6055-6055-6055-60
                      Thread Diameter---M8 ~ M16------
                      Wheel Diameter D(φ)50 ~ 8080 ~ 10080 ~ 10045 ~ 728075 ~ 100808075 ~ 8080 ~ 100
                      Mounting Hole Pitch Circular Diameter(mm)-998 ~ 16999999

                      Loading...

                      1. 1

                      Related Categories to Casters