Casters(Metallic Portion Material:Steel)
| Days to Ship |
|
|---|
-

Casters - Fixed or Swivel, Optional Brake, Economy
MISUMI
MISUMI Industry Standard Casters - Fixed or Swivel, Optional Brake, Economy serve as essential components for various applications in material handling and equipment mobility. Featuring a robust design, these casters provide reliable support by enabling smooth movement across different surfaces. Designed to enhance maneuverability, fixed or swivel options optimize operation and extend equipment lifespan in industrial environments. With durable construction, these casters effectively reduce wear and tear, protecting sensitive systems without compromising performance, ensuring efficient workflow in any setting.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Fixed Plate, Economy
MISUMI
MISUMI Industry Standard Casters - Fixed Plate, Economy, features a robust design and high load capacity, providing reliable mobility by offering smooth movement across varied surfaces. Designed to facilitate equipment relocation, these fixed plate casters optimize operation and extend equipment lifespan in industrial environments. With durable construction, these casters effectively absorb shocks and vibrations, protecting sensitive systems without compromising performance, ensuring consistent reliability for demanding applications.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Low Profile, Optional Stopper
MISUMI
MISUMI Casters and Stoppers are standard products that improve mobility and stability across various applications. Their low-profile design enables smooth movement in tight spaces, making them suitable for diverse equipment and furniture. Optional stoppers enhance safety, keeping items securely in place when necessary.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Cast Iron, Fixed or Swivel, Heavy Duty
MISUMI
• Metal Piece(Fittings etc.,) Material: Steel
• Wheel Bearing: Provided- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Casters - Cast Iron, Fixed or Swivel
MISUMI
Cast Frame Casters which can withstand load applied during outdoors conveyance.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Casters - Miniature, Fixed or Swivel, Optional Stopper
MISUMI
Lightest Load Casters. Dedicated for small carriages.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Medium-Load, Plate or Swivel, Optional Stopper
MISUMI
MISUMI Casters - Plate Type Fixed and Plate Type Swivel, featuring wheel materials such as MC Nylon, Synthetic Rubber, and Urethane, provide reliable mobility and stability by ensuring smooth movement across various surfaces. Designed to support medium loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively reduce wear and tear on equipment, protecting sensitive systems without compromising performance, making them ideal for demanding applications.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Threaded, Low Profile Swivel, Optional Brake
MISUMI
MISUMI Industry Standard Casters - Threaded, Low Profile Swivel, Optional Brake, features a robust swivel mechanism that ensures smooth maneuverability. Designed to enhance mobility, these casters optimize operation and extend equipment lifespan in various industrial settings. With durable construction, casters effectively support heavy loads while protecting sensitive systems from damage. Optional brake functionality offers added safety, preventing unwanted movement. Ideal for use in warehouses, workshops, or any environment requiring reliable transport solutions, these casters provide stability and efficiency.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Heavy-Duty, Fixed or Swivel, Optional Brake
MISUMI
Heavy Load Type Casters useable in combination with machines or equipment.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Light Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI Medium Load Screw-in Caster Casters - Light Load, Swivel, Optional Brake provides reliable mobility by enabling smooth movement across various surfaces. Designed to facilitate easy maneuverability, these screw-in casters optimize operation and extend equipment lifespan in industrial and warehouse environments. With durable construction, these casters effectively support medium loads, protecting sensitive systems without compromising performance. Optional brake feature adds stability when needed, ensuring safety and control during operation. Ideal for a variety of applications, including workstations and storage units.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Extra Heavy-Duty, Fixed or Swivel
MISUMI
Super Heavy Load Casters which can be towed by powered tractor devices.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Swivel, Angle Mount, Optional Brake
MISUMI
Angle Mount Casters which can be directly mounted on frames.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

MISUMI
MISUMI Caster Series, Plate Type Fixed and Plate Type Swivel options, features a variety of wheel materials including Nylon (General), Synthetic Rubber (Standard), and Urethane (General). Offering configurations with or without a rotation stopper, these casters provide reliable mobility by ensuring stability and ease of movement. Designed for versatility, this caster type optimizes operation and extends equipment lifespan in industrial or commercial environments. With durable construction, these casters effectively support heavy loads while protecting sensitive systems without compromising performance.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Multiple Optional Locks
MISUMI
Capable of stopping swiveling and the wheel just by stepping on the pedal, which prevents slipping due to vibration.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Low Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI Light Load Screw-in Caster Casters - Low Load, Swivel, Screw-in, Optional Brake provide reliable mobility by allowing smooth movement across various surfaces. Designed to facilitate easy maneuvering, these casters optimize operation and extend equipment lifespan in light-duty applications such as office furniture, display racks, and lightweight machinery. With durable construction, these casters effectively minimize wear and tear on surfaces, protecting sensitive systems without compromising performance, making them ideal for environments requiring flexibility and stability.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Electrically Conductive, Swivel, Optional Brake
MISUMI
MISUMI Industry Standard Casters provides reliable static discharge protection by facilitating safe movement across various surfaces. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in industrial and electronic environments. With durable construction, these casters effectively minimize risks associated with static electricity, protecting sensitive systems without compromising performance. Swivel functionality ensures ease of navigation, while optional brakes offer stability when needed, making them ideal for versatile applications.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, Configurable Mounting Holes
MISUMI
Mounting Holes Configurable Type usable for various frame units
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 6 Days -

MISUMI
MISUMI Caster, Fixed/Swivel, MC Nylon/Special Reinforced Plastic, offers reliable mobility solutions by facilitating smooth movement across various surfaces. Designed to support heavy loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively enhance maneuverability, protecting sensitive systems while ensuring efficient performance under demanding conditions. Ideal for carts, equipment, and other applications requiring robust support.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Interchangeable Wheels
MISUMI
Casters so designed that hetero types of wheel can be mounted on the same mount bracket for easier replacement.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Support Screw, Light-Medium Load, 1018 Carbon Steel
MISUMI
Since the caster and adjuster are integrated into one, the rigidity becomes stronger than that of the conventional CLAN types.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Swivel, Stainless Steel Optional, Medium-Heavy Load
MISUMI
Compliant with the industry standard pitch.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Medium Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI Heavy Load Screw in Caster Casters - Medium Load, Swivel, Screw-in, Optional Brake provides reliable mobility solutions by facilitating smooth movement across various surfaces. Designed to support medium loads, these swivel casters optimize operation and extend equipment lifespan in manufacturing and industrial environments. With durable construction, these casters effectively absorb shock and vibrations, protecting sensitive systems without compromising performance. Optional brake feature enhances stability during stationary use, ensuring safety and efficiency in dynamic applications.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Swivel, with Step-Lock
MISUMI
Casters enabling to toggle the wheels between the swivel state and the fixed state by switching the lever to ON or OFF.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Screw-in Swivel, Economy
MISUMI
MISUMI Screw-In Economy Casters, Synthetic Rubber Wheel, with Rotation Stopper provide reliable mobility solutions by facilitating smooth movement of light loads. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in various industrial and commercial environments. With durable construction, these casters effectively absorb shocks, protecting sensitive systems without compromising performance, ensuring seamless workflow and efficiency across multiple applications.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model
Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Caster, made from antibacterial white urethane, dienic rubber BR, high-impact rubber, monomer casting nylon, rubber SBR, and white diene rubber BR, provides reliable stability by minimizing wear and tear. Designed to facilitate smooth movement, this caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, it effectively supports heavy loads, protecting sensitive systems without compromising performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Swivel, Optional Brake
MISUMI
MISUMI Screw-In Economy Casters, Nylon 6/Synthetic Rubber/Urethane wheel, with rotation stopper provides reliable mobility solutions by enhancing maneuverability across various surfaces. Designed to facilitate smooth movement, these screw-in type casters optimize operation and extend equipment lifespan in industrial and commercial settings. With durable construction, these casters effectively reduce wear and tear, protecting sensitive systems without compromising performance, ensuring efficient workflow and operational longevity.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Heavy-Duty, Various Wheel Materials
MISUMI
Lower-floored and lighter-weighed than the conventional products.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, Large Plate
MISUMI
MISUMI provides versatile casters and stoppers, including caster types with leveling mounts for enhanced stability. They come in various wheel materials like cast, MC Nylon, synthetic rubber, and urethane to meet diverse needs. While specific wheel features and stoppers are not detailed, the products ensure dependable performance.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Ball, Flange or Screw-in
MISUMI
Casters with ball mechanism rotatable 360 degree.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, Light-Medium Load
MISUMI
• Plate Length L (mm): 90
• Plate Width W (mm): 90
• Mounting Hole Pitch, Long Length Direction Dimension L1 (mm): 71
• Mounting Hole Pitch, Short Length Direction W1 (mm): 71
• Metal Piece(Fittings etc.,) Material: Steel- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Nanshin
Nanshin Casters & Stoppers offer a versatile solution for mobility and stability with their Plate Type Swivel and Screw-In Type casters, which come equipped with leveling mounts. Constructed from durable monomer casting nylon, these wheels are designed to withstand oil exposure, ensuring longevity and reliability in various environments. While these casters do not include stoppers, they provide a smooth and efficient rolling experience.
Configure Now
Ships as soon as 5 Days -

Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Casters - Heavy-Duty, Lightweight, Low Profile
MISUMI
Lower-floored and lighter-weighed than the conventional products.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, Light Load
MISUMI
Integrated Casters enabling the adjuster to be lifted for wheeling and to be lowered for being fixed.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Double-Wheeled, Medium Load
MISUMI
Casters structured with the dual wheels and thus, excellent in swiveling property during travel.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Medium Loads, Standard Pressed, Swivel
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers offer versatility and durability. These swivel casters feature wheels made from antibacterial white urethane and strong materials like high-impact rubber and nylon. They are resistant to abrasion, chemicals, and gasoline, making them suitable for light oil and low-temperature settings. Note that these casters do not have a stopper.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, Medium Load
MISUMI
Large wheel diameter enables the caster to smoothly run even across gratings.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, Lighter Load
MISUMI
Integrated Casters enabling the adjuster to be lifted for wheeling and to be lowered for being fixed.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, Ultra Light Load
MISUMI
Most lightweight with integrated Leveling Mounts.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Flat Plate Type Caster 420SR, 420SRP, 50-75 mm Wheel Diameter
Takigen (Hammer Caster)
Takigen Hammer Caster, Plate Type Fixed, features a range of wheel materials including MC Nylon, Nylon, Phenol, Steel, Synthetic Rubber, and Urethane, ensuring exceptional durability. Wheel characteristics like abrasion resistance, chemical resistance, gasoline resistance, heat resistance, low-temperature resistance, and oil resistance enhance versatility in diverse applications. Designed for flat plate type casters with wheel diameters of 50-75 mm, this product optimizes operation and extends equipment lifespan in industrial environments. With robust construction, it effectively safeguards sensitive systems while maintaining superior performance, making it an ideal choice for demanding tasks.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Standard Press Casters - Medium Load Swivel Type with Stopper
Sisiku Addkreis
Sisiku Addkreis Caster Type Plate Type Swivel offers reliable mobility and stability by utilizing a robust design tailored for medium load applications. Designed to navigate diverse surfaces with ease, this caster ensures exceptional abrasion resistance and is gasoline resistant, including light oil, making it suitable for various environments. Providing a durable solution, Sisiku Addkreis effectively supports heavy items without compromising on performance or safety, thanks to its double stopper that enhances control during movement and positioning.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

BLICKLE
Rig:
"Made of heavy pressed steel, with heavy fork and top plate fitting, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock. Height adjustment with flat spanner. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free."
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.
Wheel center color:
silver E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Medium Load, Optional Brake Pedal
MISUMI
Safety pedals allow more secure stepping action than existing stopper pedals on casters.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Nylon, Swivel, Support Screw
MISUMI
Has the resin material employed for its main body and thus, is lightweighed as well as safety-enhanced.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Screw-in, Resin Body
MISUMI
MISUMI Screw-In Type Caster, Nylon Wheel Material offers reliable mobility by facilitating smooth movement across various surfaces. Designed to support a wide range of applications, resin casters optimize operation and extend equipment lifespan in industrial and commercial settings. With durable construction, these casters effectively minimize wear and tear on floors and equipment, protecting sensitive systems without compromising performance. Ideal for heavy-duty use, they ensure stability and durability, making them a valuable addition to any workspace.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||
| Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Sisiku Addkreis | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nanshin | Pegasus | MISUMI | MISUMI | MISUMI | Sisiku Addkreis | MISUMI | MISUMI | MISUMI | Takigen (Hammer Caster) | Sisiku Addkreis | BLICKLE | MISUMI | MISUMI | MISUMI |
| Product Series | Casters - Support Screw, Light-Medium Load, 1018 Carbon Steel | Casters - Swivel, Stainless Steel Optional, Medium-Heavy Load | Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model | Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series | Flat Plate Type Caster 420SR, 420SRP, 50-75 mm Wheel Diameter | Standard Press Casters - Medium Load Swivel Type with Stopper | |||||||||||||||||||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
| Days to Ship |
Same Day Stock Items Included |
Same Day Stock Items Included |
Same Day Stock Items Included | 8 Days | 8 Days |
Same Day Stock Items Included |
Same Day Stock Items Included | 4 Days |
Same Day Stock Items Included | 4 Days |
Same Day Stock Items Included | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 6 Days |
Same Day Stock Items Included |
Same Day Stock Items Included | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days |
Same Day Stock Items Included | 4 Days |
Same Day Stock Items Included | 5 Days | 5 Days | 4 Days |
Same Day Stock Items Included | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days |
Same Day Stock Items Included | 4 Days | 4 Days |
Same Day Stock Items Included |
| Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||
| Caster Type | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Screw-In | Plate Swivel / Plate Fixed | Screw-In | Plate Swivel / Plate Fixed | - | Plate Swivel / Plate Fixed | Plate Swivel / Screw-In | Screw-In | Screw-In | Leveling Mounts | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Leveling Mounts | Plate Swivel | Screw-In | Plate Swivel | Screw-In | Plate Fixed | Screw-In | Plate Swivel | Leveling Mounts | Plate Swivel | Leveling Mounts | Plate Swivel / Screw-In / Leveling Mounts | Plate Swivel / Plate Fixed | Plate Swivel | Leveling Mounts | Plate Swivel | Plate Swivel | Leveling Mounts | Leveling Mounts | Leveling Mounts | Plate Fixed | Plate Swivel | Leveling Mounts / Plate Swivel with Stopper | Plate Swivel | Leveling Mounts | Screw-In |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Swivel Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided / Double Rotation & Swivel Stopper | Not Provided | Not Provided |
| Load Range(daN) | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | Up to 35.00 / 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 140.01 to 220.00 / 220.01 to 320.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 / 750.01 or More | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 / 750.01 or More | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 80.01 to 140.00 / 140.01 to 220.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 | 320.01 to 485.00 / 485.01 to 750.00 / 750.01 or More | Up to 35.00 / 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 220.01 to 320.00 / 320.01 to 485.00 | 220.01 to 320.00 | 80.01 to 140.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 80.01 to 140.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 80.01 to 140.00 | 220.01 to 320.00 / 320.01 to 485.00 | Up to 35.00 / 80.01 to 140.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 | 220.01 to 320.00 | 80.01 to 140.00 / 140.01 to 220.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 | 140.01 to 220.00 | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | - | 140.01 to 220.00 | 35.01 to 80.00 | Up to 35.00 |
| Mounting Height H(mm) | 100 ~ 250 | 35 ~ 190 | 68 ~ 106 | 145 ~ 365 | 112.5 ~ 350 | 35 ~ 90 | 101 ~ 178 | 74 ~ 107 | 68 ~ 106 | 74 ~ 97 | 79 ~ 140 | 65 ~ 92 | 65 ~ 122 | 103 ~ 138 | 59 ~ 95 | 68 ~ 126 | 66 ~ 128 | 68 ~ 106 | 93 ~ 190 | 92 ~ 106 | 79 ~ 100 | 134 ~ 166 | 144 ~ 198 | 59 ~ 96 | 103 ~ 374 | 97 ~ 134 | 74 ~ 99 | 124.5 | - | 92 ~ 106 | 71 ~ 120 | 142.88 ~ 241.3 | 88 ~ 98 | 74 ~ 95 | 64 ~ 77 | 103 ~ 374 | 120 ~ 145 | 68 ~ 106 | 60 ~ 65 | 70 ~ 93 | 103 ~ 305 | 120 ~ 140 | 177 ~ 198 | 75 ~ 98 | 34 ~ 46 |
| Wheel Material | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Nylon / Urethane | Nylon / Phenol / Engineering Plastics | Synthetic Rubber / Urethane | Synthetic Rubber / Urethane | Synthetic Rubber / Nylon / Urethane / Steel / Elastomer | Synthetic Rubber / Nylon / Urethane | Nylon / Engineering Plastics | Nylon / Phenol / Rubber | Nylon / Urethane / Other / Elastomer | Nylon / Phenol / Engineering Plastics | Synthetic Rubber / Nylon | Synthetic Rubber / Nylon / Urethane / Elastomer | Synthetic Rubber / Urethane / Other | Nylon / Urethane / Other / Elastomer | Synthetic Rubber | Nylon | Nylon / Engineering Plastics | Other | Nylon / Urethane / Phenol / Engineering Plastics | Nylon / Phenol / Engineering Plastics | Urethane / Other | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Nylon / Urethane | Nylon / Phenol | Synthetic Rubber / Nylon / Urethane / Steel | Steel | Nylon / Engineering Plastics | Nylon | Nylon / Polyurethane / Phenol / Engineering Plastics / Steel / Rubber / Elastomer | Nylon / Phenol / Engineering Plastics | Nylon | Nylon | Synthetic Rubber / Nylon / Urethane | Nylon | Phenol | Nylon | Synthetic Rubber / Nylon / Urethane / Phenol / Steel | Synthetic Rubber / Urethane | Polyurethane | Synthetic Rubber | Nylon | Nylon |
| Wheel Characteristic | Antistatic / Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Antistatic / Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | Not Provided | Heat Resistance / Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance / Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Not Provided | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance / Not Provided | Not Provided | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Low Temperature Resistance / Not Provided | Abrasion Resistance / Oil Resistance / Chemical Resistance | Not Provided | Not Provided | Not Provided |
| Metallic Portion Material | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel |
| Mounting Hole Type | Round Holes (4) / Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | - | - | - | Round Holes (4) / Round Holes (2) | - | - | Round Holes (4) / Slotted Hole (1) | - | - | - | Round Holes (4) | Round Holes (4) | - | - | - | - | - | Round Holes (4) | - | - | - | - | Round Holes (4) | - | - | - | Round Holes (4) | - | Round Holes (4) | Slotted Hole (1) | - | - | - | Round Holes (4) | - | - | - | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | - | - | - |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 63 ~ 115 | 28 ~ 100(112) | 50 ~ 103 | 104 ~ 194 | 65 ~ 175 | 28 ~ 55 | 63 ~ 100 | - | 54 ~ 103 | - | 64 ~ 121 | 19 | 56 ~ 82 | 55 | - | - | - | 54 ~ 103 | 73.5 | 71 | 63 | - | 73 ~ 93 | - | 63 ~ 160 | - | 64 ~ 78 | 70 | 32 ~ 49 | 71 | 58 ~ 70 | 20.57 | 71 | 80 | 52 | 63 ~ 140 | 105 | 90 ~ 125 | 64 | 55 | 63 ~ 125 | 76-80 | - | 64 ~ 75 | - |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 40 ~ 105 | 15 ~ 75(80) | 36 ~ 71 | 64 ~ 170 | 45 ~ 160 | 15 ~ 42 | 40 ~ 80 | - | 36 ~ 78(80) | - | 59 ~ 78 | - | 28 ~ 40 | 42 | - | - | - | 36 ~ 71 | 45 | 71 | 63 | - | 70 ~ 87 | - | 40 ~ 90 | - | 64 ~ 78 | - | 32 ~ 49 | 71 | 58 ~ 70 | 9.53 | 71 | 75 | 52 | 63 ~ 140 | 115 | 90 ~ 125 | 64 | 28 ~ 42 | 63 ~ 125 | 55-60 | - | 64 ~ 75 | - |
| Thread Diameter | - | - | - | - | - | - | - | M16 ~ M20 | - | M12 ~ M16 | - | - | - | M12 ~ M16 | M12 | M12 ~ M16 | - | - | - | - | - | M16 ~ M20 | - | M12 | - | M16 ~ M20 | - | - | M12 ~ M20 | - | M8 ~ M16 | - | - | - | - | - | - | - | - | - | - | - | - | - | M8 |
| Wheel Diameter D(φ) | 75 ~ 200 | 25 ~ 150 | 50 ~ 75 | 100 ~ 300 | 75 ~ 300 | 25 ~ 75 | 75 ~ 130 | 50 ~ 75 | 50 ~ 75 | 50 ~ 75 | 50 ~ 100 | 50 ~ 75 | 50 ~ 100 | 75 ~ 100 | 40 ~ 75 | 50 ~ 100 | 40 ~ 75 | 50 ~ 75 | 75 ~ 150 | 65 ~ 75 | 50 ~ 75 | 100 ~ 125 | 100 ~ 150 | 40 ~ 75 | 75 ~ 300 | 75 ~ 100 | 50 ~ 75 | 75 | 15.875 ~ 25.4 | 65 ~ 75 | 42 ~ 75 | 101.6 ~ 203.2 | 65 ~ 75 | 50 ~ 65 | 38 ~ 50 | 75 ~ 300 | 75 ~ 100 | 50 ~ 75 | 40 ~ 50 | 50 ~ 75 | 75 ~ 250 | 80 ~ 100 | 130 ~ 150 | 50 ~ 75 | 18 ~ 30 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 9 | - | - | - |
Loading...
Configure
Brand
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
- inch
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D