Casters(Metallic Portion Material:Stainless Steel)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - Fixed Plate, Economy
MISUMI
MISUMI Industry Standard Casters - Fixed Plate, Economy, features a robust design and high load capacity, providing reliable mobility by offering smooth movement across varied surfaces. Designed to facilitate equipment relocation, these fixed plate casters optimize operation and extend equipment lifespan in industrial environments. With durable construction, these casters effectively absorb shocks and vibrations, protecting sensitive systems without compromising performance, ensuring consistent reliability for demanding applications.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Low Profile, Optional Stopper
MISUMI
MISUMI Casters and Stoppers are standard products that improve mobility and stability across various applications. Their low-profile design enables smooth movement in tight spaces, making them suitable for diverse equipment and furniture. Optional stoppers enhance safety, keeping items securely in place when necessary.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Electrically Conductive, Screw-in, Optional Brake
MISUMI
MISUMI Industry Standard Casters provides reliable stability and mobility by featuring a screw-in design with optional braking capabilities. Designed to enhance maneuverability, these electrically conductive casters optimize operation and extend equipment lifespan in industrial environments where static electricity control is critical. With durable construction, these casters effectively prevent electrical discharges, protecting sensitive systems without compromising performance during transportation and handling of equipment.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Medium-Load, Plate or Swivel, Optional Stopper
MISUMI
MISUMI Casters - Plate Type Fixed and Plate Type Swivel, featuring wheel materials such as MC Nylon, Synthetic Rubber, and Urethane, provide reliable mobility and stability by ensuring smooth movement across various surfaces. Designed to support medium loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively reduce wear and tear on equipment, protecting sensitive systems without compromising performance, making them ideal for demanding applications.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Stainless Steel, Swivel, Optional Brake, Economy
MISUMI
MISUMI Industry Standard Casters - Stainless Steel, Swivel, Optional Brake, Economy provide reliable mobility by facilitating smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these stainless steel casters effectively resist corrosion and wear, protecting sensitive systems without compromising performance. Optional brake feature offers added stability when needed, ensuring safety and efficiency in transport and handling tasks.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Electrically Conductive, Swivel, Optional Brake
MISUMI
MISUMI Industry Standard Casters provides reliable static discharge protection by facilitating safe movement across various surfaces. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in industrial and electronic environments. With durable construction, these casters effectively minimize risks associated with static electricity, protecting sensitive systems without compromising performance. Swivel functionality ensures ease of navigation, while optional brakes offer stability when needed, making them ideal for versatile applications.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Cleanrooms, Swivel Plate or Threaded
MISUMI
Casters for Clean Room to which low particle generation grease is applied
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 11 Days -

Casters - Swivel, Stainless Steel Optional, Medium-Heavy Load
MISUMI
Compliant with the industry standard pitch.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

MISUMI
Casters for Clean Room which can absorb vibration even on stepped road surface
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Heavy-Duty, Dual Wheel, Swivel, Dustproof
MISUMI
Casters structured with the dual wheels and thus, excellent in swiveling property during travel.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, Light Load
MISUMI
Integrated Casters enabling the adjuster to be lifted for wheeling and to be lowered for being fixed.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - for Heavy Loads, Low Platform, Compact, Stainless Steel, SUHJ
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are heavy-duty plate-type swivel casters made from durable monomer casting nylon and Nylon 6, designed to endure harsh conditions with excellent abrasion, chemical, gasoline, and oil resistance. While lacking a stopper, their sturdy design guarantees reliable performance in diverse environments.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Kurashiki Kako
Kurashiki Kako Plate Type Swivel Caster, Two Wheels, with Leveling Mounts offers reliable mobility and stability by featuring a robust design that accommodates various applications. Designed to enhance maneuverability, this caster type optimizes operation and extends equipment lifespan in industrial settings. With durable nylon and steel materials, it effectively supports heavy loads while protecting sensitive systems from wear and tear. Ideal for environments requiring frequent relocation, this caster ensures seamless performance without compromising on reliability or efficiency.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - Holder, Stainless Steel, 75 mm Size, KA Model
Gifu Sanken Kogyo
Gifu Sanken Casters & Stoppers include plate-type fixed casters suitable for diverse applications, made from high-performance materials like conductive urethane, heat-resistant rubber, and nylon. These wheels offer excellent durability, featuring abrasion and chemical resistance, plus resilience against gasoline, oil, and extreme temperatures. Note that a stopper is not included.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, SUS-HG Series
Yuei Caster
Yuei Caster, SUS-HG Swivel Caster, Plate Type, features wheel material crafted from phenol and reinforced nylon. Wheel characteristics include abrasion resistance, chemical resistance, gasoline resistance (including light oil), and oil resistance. Designed to provide optimal mobility and support, this swivel caster enhances maneuverability in various environments. With durable construction, it effectively minimizes wear and tear, protecting sensitive systems while maintaining high performance. Ideal for industrial applications, this caster ensures seamless operation and extended equipment lifespan.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Stainless Steel Fixed Caster without Stopper, K-1320SR
Takigen
• Metal Piece(Fittings etc.,) Material: Stainless Steel
• Mounting Hole Type: Slotted Hole
• Caster Type: Plate Type Fixed- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Stainless Steel Casters - for Medium Loads SUNK Bracket Set without Wheels
Sisiku Addkreis
Sisiku Addkreis Stainless Steel Casters for Medium Loads (SUNK Bracket Set without Wheels) provide reliable support and smooth mobility across various surfaces. Designed for medium load applications, these casters optimize performance and extend equipment lifespan in industrial and commercial environments. Their durable construction reduces wear and tear, protects sensitive systems, and ensures consistent performance and ease of use in daily operations.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Swivel Casters - Plate, with Stopper, SUS-SJ-S Series
Yuei Caster
Yuei SUS-SJ-S Swivel Caster, Plate Type with a rotation stopper, features nylon, nylon foil rubber, or nylon foil urethane foam wheels, providing reliable mobility and stability through a robust swivel design. Designed to enhance maneuverability, it optimizes operation and extends equipment lifespan in industrial and commercial environments. Its durable construction minimizes wear and tear, protecting sensitive systems while maintaining high performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Stainless Steel Low-to-Floor, Heavy Weight Caster, SUHK
Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Casters, Monomer Casting Nylon Wheel, Nylon 6, offers reliable mobility solutions by combining durability and performance. Designed to withstand various conditions, this heavy-weight caster optimizes operation and extends equipment lifespan in industrial environments. With features such as abrasion resistance, chemical resistance, and gasoline resistance, this stainless steel low-to-floor caster effectively minimizes wear and tear, safeguarding sensitive systems while maintaining high operational efficiency.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Stainless Steel Press Rigid Caster without Stopper K-1304R
Takigen
Takigen K-1304R Caster, Plate Type Fixed, Nylon, Stainless Steel, Urethane Rubber offers exceptional durability by combining high-quality materials. Designed to withstand various environmental conditions, this rigid caster provides reliable support and mobility for equipment in industrial settings. Its wheel characteristics include abrasion resistance, chemical resistance, and heat resistance, ensuring optimal performance in demanding applications. With a focus on protecting sensitive systems, this caster enhances operational efficiency while extending equipment lifespan. Versatile and robust, K-1304R Caster meets diverse mobility needs without compromising quality.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Stainless Steel Casters - for Medium Loads SUNJ SUNJB SUNJWB Bracket Set without Wheels
Sisiku Addkreis
Sisiku Addkreis Stainless Steel Casters for Medium Loads (SUNJ, SUNJB, SUNJWB Bracket Set without Wheels) offer reliable mobility and stability with antistatic properties to minimize static build-up. Designed for enhanced maneuverability, these plate-type swivel casters optimize performance and extend equipment lifespan in industrial and commercial settings. With durable construction, they effectively support medium loads while protecting sensitive systems and ensuring consistent performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Fixed Casters - Plate, SUS-SK Series
Yuei Caster
Yuei SUS-SK Type Plate Type Fixed Caster, featuring nylon, nylon foil rubber, or nylon foil urethane foam wheels, provides reliable stability and robust support for various applications. Designed to enhance maneuverability, it optimizes operation and extends equipment lifespan in industrial and commercial environments. Its durable construction safeguards sensitive systems while maintaining high performance, ensuring seamless operation in demanding settings.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, with Stopper, SUS-SG-S Series
Yuei Caster
Yuei SUS-SG-S Swivel Caster, Plate Type with a rotation stopper, features elastomer, nylon, nylon foil rubber, synthetic rubber, or urethane wheels, ensuring reliable maneuverability and smooth movement across various surfaces. Designed to enhance operational efficiency, it optimizes performance and extends equipment lifespan in industrial and commercial environments. Its durable construction minimizes wear and tear, protecting sensitive systems while maintaining reliability.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Anti-Static Casters II for Medium Loads, SUNJB
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers provide excellent mobility and stability, featuring plate-type swivel casters for smooth movement. Made from antistatic urethane, these durable wheels resist abrasion and withstand gasoline and light oil, making them versatile for different settings. Each caster includes an adjustable stopper for better control.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHJT
Sisiku Addkreis
Sisiku Addkreis Caster Type offers reliable mobility and stability by featuring a plate type swivel design with two durable wheels. Designed to navigate various surfaces, the caster ensures smooth movement across industrial and commercial environments. Providing a robust solution, the caster effectively withstands abrasive materials, chemicals, and oils without compromising performance. Crafted from conductive MC nylon and monomer casting nylon, SISIKU Addkreis delivers exceptional durability and reliability, making it an ideal choice for heavy-duty applications requiring consistent and safe operation.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHKT
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers feature a unique design with plate-type fixed casters equipped with two wheels made from conductive MC nylon and monomer casting nylon. These wheels are highly resistant to abrasion, chemicals, gasoline, and oil, making them ideal for tough environments. Note that this product does not include a stopper.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Yuei Caster
Yuei Plate Type Fixed and Plate Type Swivel Caster with shock absorbers offers exceptional mobility solutions by combining advanced materials and engineering. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in industrial and commercial settings. With durable construction, they effectively absorb shock, protecting sensitive systems while ensuring smooth performance across various surfaces.
- Volume Discount Available
Configure Now
Ships as soon as 15 Days -

Stainless Steel Caster SU-SR Series Freely Swiveling Type
Nanshin
Nanshin screw-in type casters in the SU-SR Series feature elastomer, nylon, and rubber wheels, offering reliable mobility and smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operations and extend equipment lifespan in industrial and commercial settings. With durable construction, they effectively reduce wear and tear, protecting sensitive systems while maintaining performance and efficiency. Ideal for heavy-duty applications, they facilitate seamless transport and positioning of equipment.
- Volume Discount Available
Configure Now
Ships as soon as 10 Days -

Casters - Buffer Spring, Shock Absorbing, V TS6 Series
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers offer versatile, durable mobility solutions with various caster types like plate swivel, plug-in, and screw-in, all featuring built-in shock absorbers for stability. Made from high-quality rubber SBR and urethane, they resist abrasion, gasoline, and light oils. A stopper is not included.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Stainless Steel Pressed Swivel Casters with Stopper K-1304GS
Takigen
Takigen K-1304GS, Stainless Steel Pressed Swivel Caster with Stopper, features a plate type swivel design and incorporates wheel materials such as nylon, stainless steel, and urethane rubber. Offering abrasion resistance, chemical resistance, gasoline resistance (including light oil), low temperature resistance, and oil resistance, this caster enhances mobility across various surfaces. Designed for heavy-duty applications, K-1304GS optimizes operation and extends equipment lifespan in industrial environments. With its robust construction, this caster effectively supports stability and maneuverability, protecting sensitive systems without compromising performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Stainless Steel Low Profile Heavy Load Casters - SUHJ Bracket Set without Wheels
Sisiku Addkreis
Sisiku Addkreis Stainless Steel Low Profile Heavy Load Casters (SUHJ Bracket Set without Wheels) deliver robust stability and reliable support for heavy loads. Designed to enable smooth movement, these plate-type swivel casters optimize performance and extend equipment lifespan in industrial settings. With durable construction, they effectively handle substantial weight, safeguard sensitive systems, and ensure operational efficiency and safety in demanding environments.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
|
|
|
|
|
|
|
| ||||||||||||||||||||||||
| Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Sisiku Addkreis | Kurashiki Kako | Gifu Sanken Kogyo | Yuei Caster | Takigen | Sisiku Addkreis | Yuei Caster | Sisiku Addkreis | Takigen | Sisiku Addkreis | Yuei Caster | Yuei Caster | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Yuei Caster | Nanshin | Sisiku Addkreis | Takigen | Sisiku Addkreis |
| Product Series | Casters - Swivel, Stainless Steel Optional, Medium-Heavy Load | Casters - for Heavy Loads, Low Platform, Compact, Stainless Steel, SUHJ | Stainless Steel Casters - for Medium Loads SUNK Bracket Set without Wheels | Stainless Steel Casters - for Medium Loads SUNJ SUNJB SUNJWB Bracket Set without Wheels | Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHJT | Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHKT | Stainless Steel Pressed Swivel Casters with Stopper K-1304GS | Stainless Steel Low Profile Heavy Load Casters - SUHJ Bracket Set without Wheels | |||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
| Days to Ship |
4 Days Stock Items Included |
Same Day Stock Items Included |
Same Day Stock Items Included |
4 Days Stock Items Included |
Same Day Stock Items Included | 4 Days | 11 Days | 4 Days | 4 Days | 4 Days |
4 Days Stock Items Included | 7 Days | 5 Days | 4 Days | 4 Days | 5 Days | 7 Days | 4 Days | 7 Days | 5 Days | 7 Days | 4 Days | 4 Days | 4 Days | 7 Days | 8 Days | 15 Days | 10 Days | 4 Days | 5 Days | 7 Days |
| Specifications |
|
|
|
|
|
|
|
| |||||||||||||||||||||||
| Caster Type | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Screw-In | Screw-In | Plate Swivel / Screw-In | Plate Swivel | Plate Swivel / Screw-In | Plate Swivel | Leveling Mounts | Plate Swivel / Other | Plate Swivel / Leveling Mounts | Plate Fixed / Related Components | Plate Swivel | Plate Fixed | Plate Fixed | Plate Swivel | Plate Fixed / Other | Plate Fixed | Plate Swivel | Plate Fixed | Plate Swivel | Plate Swivel | Plate Swivel / Other / Two Wheels | Plate Fixed / Other / Two Wheels | Plate Swivel / Plate Fixed / Shock Absorber | Screw-In | Plate Swivel / Screw-In / Shock Absorber | Plate Swivel | Plate Swivel / Other |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided | Rotation Stopper | Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided |
| Load Range(daN) | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 80.01 to 140.00 / 220.01 to 320.00 | Up to 35.00 / 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 | 220.01 to 320.00 | Up to 35.00 | 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | - | 80.01 to 140.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | - | 80.01 to 140.00 | 35.01 to 80.00 | 140.01 to 220.00 / 220.01 to 320.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | Up to 35.00 | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | - |
| Mounting Height H(mm) | 85 ~ 190 | 68 ~ 106 | 65 ~ 190 | 101 ~ 178 | 74 ~ 126 | 68 ~ 126 | 118 ~ 134 | 79 ~ 100 | 160 ~ 180 | 75 ~ 102 | 74 ~ 95 | 78 ~ 108 | 79 ~ 120 | 101 | 68 ~ 106 | 85 ~ 190 | - | 132 ~ 168 | 78 ~ 108 | 80 ~ 250 | - | 132 ~ 168 | 70 ~ 93 | 130 ~ 190 | 78 ~ 108 | 78 ~ 108 | 171 to 148 ~ 193 to 177 | 67 | 87 to 75 ~ 137 to 125 | 80 ~ 250 | - |
| Wheel Material | Synthetic Rubber / Nylon / Urethane | Nylon / Engineering Plastics | Synthetic Rubber / Nylon / Urethane / Other | Synthetic Rubber / Nylon / Urethane | Nylon / Urethane / Other | Synthetic Rubber | Nylon / Urethane | Nylon / Phenol / Engineering Plastics | Urethane | Nylon | Nylon | Nylon | Nylon | Synthetic Rubber / Nylon / Urethane | Nylon / Phenol | Nylon / Urethane / Phenol / Rubber | - | Nylon / Other | Nylon | Nylon / Urethane / Stainless Steel | - | Nylon / Other | Synthetic Rubber / Nylon / Urethane / Other / Elastomer | Urethane | Nylon | Nylon | Urethane | Synthetic Rubber / Nylon / Elastomer | Synthetic Rubber / Urethane | Nylon / Urethane / Stainless Steel | - |
| Wheel Characteristic | Not Provided | Not Provided / Electrical Conductivity | Antistatic / Not Provided | Not Provided | Not Provided | - | Antistatic / Not Provided | Not Provided | - | Antistatic / Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | - | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | - | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Antistatic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance | - |
| Metallic Portion Material | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel |
| Mounting Hole Type | Round Holes (4) / Slotted Hole (1) | Round Holes (4) | Round Holes (4) / Slotted Hole (1) | - | - | - | Slotted Hole (1) | - | Round Holes (4) | - | - | Slotted Hole (1) | Round Holes (4) / Round Holes (2) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | - | Round Holes (4) | Round Holes (4) | Slotted Hole (1) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 55 ~ 100(112) | 50 ~ 103 | 55 ~ 112 | 63 ~ 100 | - | - | 68 | 63 | 82 | 64 ~ 78 | 80 | 55(65) ~ 63(78) | 72 ~ 80 | 63 | 50 ~ 71 | 55 ~ 112(100) | 80(90) ~ 112(119) | 68(71) ~ 75(80) | 55 ~ 63 | 45 ~ 112 | 68(71) ~ 100(115) | 80(90) ~ 100(112) | 55 | 68(71) ~ 75(90) | 55(65) ~ 63(78) | 55 ~ 63 | 82 | - | 55 | 46 ~ 112 | 55(65) ~ 63(78) |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 28 ~ 75(80) | 36 ~ 71 | 28 ~ 100 | 40 ~ 80 | - | - | 71 | 63 | 40 | 64 ~ 78 | 75 | 55(65) ~ 63(78) | 72 | 40 | 50 ~ 71 | 28 ~ 53(56) | 45(50) ~ 63(56) | 68(71) ~ 75(80) | 28 ~ 40 | 25 ~ 63 | 68(71) ~ 100(115) | 45(50) ~ 53(56) | 42 | 68(71) ~ 75(90) | 55(65) ~ 63(78) | 28 ~ 40 | 40 | - | 42 | 35 ~ 112 | 55(65) ~ 63(78) |
| Thread Diameter | - | - | - | - | M12 ~ M16 | M12 ~ M16 | M12 | - | M16 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | M12 (P1.75) | M12 | - | - |
| Wheel Diameter D(φ) | 65 ~ 150 | 50 ~ 75 | 50 ~ 150 | 75 ~ 130 | 50 ~ 100 | 50 ~ 100 | 75 ~ 130 | 50 ~ 75 | 100 ~ 125 | 50 ~ 75 | 50 ~ 65 | 50 ~ 75 | 50 ~ 75 | 75 | 50 ~ 75 | 65 ~ 150 | - | 100 ~ 125 | 50 ~ 75 | 50 ~ 200 | - | 100 ~ 125 | 50 ~ 75 | 100 ~ 150 | 50 ~ 75 | 50 ~ 75 | 100 ~ 125 | 50 | 50 ~ 100 | 50 ~ 200 | - |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Brand
-
- Sisiku Addkreis (9)
- Yuei Caster (5)
- Takigen (3)
- Gifu Sanken Kogyo (1)
- Kurashiki Kako (1)
- Nanshin (1)
- ESCO (0)
- ELESA (0)
- Pegasus (0)
- Yodono (0)
- Tosei Sharyo (0)
- Inoac (0)
- Spacio (0)
- Takigen (Hammer Caster) (0)
- Uchimura-Caster (0)
- BLICKLE (0)
- Tokai Caster (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D