Casters(Metallic Portion Material:Other)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - Ultra-Low Load, Dual Wheel, Plate or Screw-in
MISUMI
MISUMI Design Casters feature resin construction with elastomer wheels, providing reliable mobility and smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operations and extend equipment lifespan in industrial and commercial environments. Their durable construction minimizes wear and tear, protecting sensitive systems while maintaining strong performance. The combination of elastomer wheels and rotation stoppers ensures stability, making them ideal for dynamic settings.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Resin, Screw-in or Plate, Optional Stopper【4 Pieces Per Package】
MISUMI
Design Casters for simplified carriages
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Dual Wheel, Cover, Threaded Insert
MISUMI
MISUMI Dual Wheel Casters, featuring a caster type of resin and constructed from nylon material, provide reliable mobility by facilitating smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, dual wheel casters effectively support heavy loads while protecting sensitive systems without compromising performance. The inclusion of a rotation stopper ensures stability during use, making these casters ideal for applications requiring precision and safety.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Ultra-Low Load, Optional Brake
MISUMI
MISUMI Design Casters are equipped with a rotation stopper that prevents unwanted wheel movement, offering reliable stability. These casters are designed to enhance maneuverability, optimize operations, and extend equipment lifespan in both industrial and commercial environments. With durable construction, they effectively support heavy loads, protect sensitive systems, and ensure smooth performance across a wide range of applications.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Ultra-Low Load, Push-Fit, Optional Brake
MISUMI
MISUMI design casters feature resin construction and nylon wheels, providing reliable mobility and stability for smooth movement across various surfaces. Designed to facilitate effortless maneuvering, these insert-type casters optimize operations and extend equipment lifespan in industrial environments. Their durable construction effectively absorbs shock and reduces vibration, protecting sensitive systems while maintaining strong performance, making them an essential choice for efficient transportation and handling tasks.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Light/Medium Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI design casters feature resin construction and nylon wheels, offering reliable mobility and stability for smooth movement across various surfaces. Designed for heavy-duty applications, these casters optimize operations and extend equipment lifespan in industrial environments. Their durable construction reduces wear and tear, protecting sensitive systems without compromising performance, making them an ideal choice for demanding tasks in warehouses or manufacturing settings.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Tow Cart Caster, TR-AWJ, Aluminum Cored Bar Type, with Swiveling Fittings
Inoac
Inoac Caster, TR-AWJ, features a plate type swivel design and is constructed with rubber wheels, ensuring smooth maneuverability in various applications. Without a stopper, this caster allows for free movement, enhancing flexibility during transport. Designed for tow carts, aluminum cored bar type promotes durability and strength, optimizing operation in demanding environments. With robust construction, Inoac caster effectively minimizes wear and tear, safeguarding sensitive equipment while maintaining high performance throughout its use.
Configure Now
Ships as soon as 4 Days -

Medium Loading Caster, G-WK Type with Rubber Wheel and Mounting Fittings
Inoac
•Caster Type : Plate Type Fixed
•Wheel Material : Rubber
•Stopper : Not Provided
For complete product overview and details on Medium Loading Caster, G-WK Type with Rubber Wheel and Mounting Fittings see the sections below:Configure Now
Ships as soon as 17 Days -

BLICKLE
Rig:
Made of high-quality, impact-resistant and reinforced nylon, with encapsulated, double-sealed, corrosion-resistant grooved ball bearing in the swivel head, with bolt hole fitting. All parts incl. axle material are corrosion-resistant. Modern, shapely design.
Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of high-quality, impact-resistant and reinforced nylon, with encapsulated, double-sealed grooved ball bearing in the swivel head, with bolt hole fitting. Modern, shapely design.
Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 42 Days -

Swivel Casters - Plate, with Stopper, P-S Series
Yuei Caster
Yuei P-S Swivel Caster with Wheel Plate System (with Stopper) provides reliable mobility support by ensuring smooth movement across various surfaces. Designed to enhance maneuverability, this caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, P-S Swivel Caster effectively safeguards sensitive systems while maintaining high performance levels, making it an essential component for efficient workflows.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Medium-Load Caster, P-WK Type, Logllan Urethane, Type with Wheels, Includes Fixture
Inoac
Inoac Caster, Plate Type Fixed, features a durable urethane wheel designed for medium-load applications. The wheel exhibits exceptional abrasion and oil resistance, ensuring longevity in demanding environments. Without a stopper, versatility is enhanced, allowing for seamless movement across surfaces. Designed to optimize operation, this P-WK type caster effectively extends equipment lifespan in various industrial settings. With its robust construction, it protects sensitive systems while maintaining performance, making it an essential component for efficient mobility and stability in any operation.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

BLICKLE
Rig:
Made of high-quality, impact-resistant and reinforced nylon, with encapsulated, double-sealed grooved ball bearing in the swivel head, with bolt hole fitting. Modern, shapely design.
Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of high-quality, impact-resistant and reinforced nylon, with encapsulated, double-sealed grooved ball bearing in the swivel head, with bolt hole fitting. Modern, shapely design.
Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene.Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Swivel Casters with Rubber Wheel for Heavy Loads HB-G FCD Ductile Fitting
Yodono
An item with general-purpose rubber wheel and ductile hardware generally used for heavy loads.
Configure Now
Ships as soon as 8 Days -

Low Starting Resistance Caster, LR-WK, with Rubber Wheel, with Fixed Hardware
Inoac
Inoac Caster, Plate Type Fixed, features a rubber wheel that ensures quiet and smooth movement across various surfaces. Equipped with low starting resistance, this caster enhances maneuverability while minimizing effort during initial movement. Designed for heavy-duty applications, this fixed caster optimizes operation and extends equipment lifespan in industrial environments. With durable construction, it effectively supports loads while protecting sensitive systems from damage, ensuring consistent performance without compromising reliability.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

BLICKLE
Rig:
Made of high-quality, impact resistant and reinforced nylon, with two double sealed corrosion-resistant precision ball bearings in the swivel head, with bolt hole fitting. All parts incl. axle material are corrosion-resistant.
Wheels:
Made of high-quality thermoplastic polyurethane, low-noise operation, low rolling and swivelling resistance, good floor preservation, very high abrasion resistance, chemically bonded for an inseparable connection to the wheel center.
Tread/tire:
Made of high-quality thermoplastic polyurethane.
Wheel center/rim:
Made of high-quality, impact-resistant nylon. Chemically bonded.E-mail us for Blickle discounts or custom configurations ✉Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of high-quality, impact resistant and reinforced nylon, with two double sealed corrosion-resistant precision ball bearings in the swivel head, with bolt hole fitting. All parts incl. axle material are corrosion-resistant.
Wheels:
Made of high-quality thermoplastic polyurethane, low-noise operation, low rolling and swivelling resistance, good floor preservation, very high abrasion resistance, chemically bonded for an inseparable connection to the wheel center.
Tread/tire:
Made of high-quality thermoplastic polyurethane.
Wheel center/rim:
Made of high-quality, impact-resistant nylon. Chemically bonded. E-mail us for Blickle discounts or custom configurations ✉Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of high-quality, impact resistant and reinforced nylon, with two double sealed precision ball bearings in the swivel head, with bolt hole fitting.
Wheels:
Made of high-quality thermoplastic polyurethane, low-noise operation, low rolling and swivelling resistance, good floor preservation, very high abrasion resistance, chemically bonded for an inseparable connection to the wheel center.
Tread/tire:
Made of high-quality thermoplastic polyurethane.
Wheel center/rim:
Made of high-quality, impact-resistant nylon. Chemically bonded. E-mail us for Blickle discounts or custom configurations ✉Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of high-quality, impact resistant and reinforced nylon, with two double sealed precision ball bearings in the swivel head, with bolt hole fitting.
Wheels:
Made of high-quality thermoplastic polyurethane, low-noise operation, low rolling and swivelling resistance, good floor preservation, very high abrasion resistance, chemically bonded for an inseparable connection to the wheel center.
Tread/tire:
Made of high-quality thermoplastic polyurethane.
Wheel center/rim:
Made of high-quality, impact-resistant nylon. Chemically bonded. E-mail us for Blickle discounts or custom configurations ✉Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of high-quality, impact-resistant and reinforced nylon, with encapsulated, double-sealed, corrosion-resistant grooved ball bearing in the swivel head, with bolt hole fitting. All parts incl. axle material are corrosion-resistant. Modern, shapely design.
Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of high-quality, impact-resistant and reinforced nylon, with encapsulated, double-sealed grooved ball bearing in the swivel head, with bolt hole fitting. Modern, shapely design."
Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| ||||||||||||||||||||||
| Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Inoac | Inoac | BLICKLE | BLICKLE | Yuei Caster | Inoac | BLICKLE | BLICKLE | Yodono | Inoac | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE |
| Product Series | Casters - Resin, Screw-in or Plate, Optional Stopper【4 Pieces Per Package】 | Casters - Light/Medium Load, Swivel, Screw-in, Optional Brake | Tow Cart Caster, TR-AWJ, Aluminum Cored Bar Type, with Swiveling Fittings | Medium Loading Caster, G-WK Type with Rubber Wheel and Mounting Fittings | Medium-Load Caster, P-WK Type, Logllan Urethane, Type with Wheels, Includes Fixture | Swivel Casters with Rubber Wheel for Heavy Loads HB-G FCD Ductile Fitting | Low Starting Resistance Caster, LR-WK, with Rubber Wheel, with Fixed Hardware | |||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||
| Days to Ship | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 17 Days | 5 Days | 42 Days | 4 Days | 4 Days | 5 Days | 5 Days | 8 Days | 4 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days |
| Specifications |
|
|
|
|
| |||||||||||||||||
| Caster Type | Resin | Plate Swivel / Screw-In | Resin | Resin | Resin | Resin | Plate Swivel | Plate Fixed | - | - | Resin / Two Wheels | Plate Fixed | - | - | Plate Swivel | Plate Fixed | - | - | - | - | - | - |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper |
| Load Range(daN) | 35.01 to 80.00 / 80.01 to 140.00 | 80.01 to 140.00 | Up to 35.00 | 35.01 to 80.00 | Up to 35.00 | 35.01 to 80.00 | 140.01 to 220.00 / 220.01 to 320.00 | 80.01 to 140.00 | - | - | 35.01 to 80.00 / 80.01 to 140.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | - | - | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 / 750.01 or More | 140.01 to 220.00 | - | - | - | - | - | - |
| Mounting Height H(mm) | 43 ~ 85 | 58 ~ 74 | 50 ~ 65 | 46 ~ 69 | 49 | 44 ~ 57.5 | 144 ~ 250 | 144 | 135 ~ 160 | 135 ~ 160 | 65 ~ 79 | 100 ~ 305 | 135 ~ 160 | 135 ~ 160 | 140 ~ 375 | 191 | 130 ~ 155 | 130 ~ 155 | 130 ~ 155 | 130 ~ 155 | 135 ~ 160 | 135 ~ 160 |
| Wheel Material | Other | Nylon | Nylon | Nylon | Nylon | Nylon | Rubber | Rubber | - | Synthetic Rubber | Nylon | Urethane | - | Synthetic Rubber | Rubber | Rubber | - | - | - | - | - | - |
| Wheel Characteristic | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | - | Oil Resistance / Chemical Resistance | Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Oil Resistance | Oil Resistance / Chemical Resistance | Oil Resistance / Chemical Resistance | Abrasion Resistance | - | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Oil Resistance / Chemical Resistance | Oil Resistance / Chemical Resistance |
| Metallic Portion Material | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other |
| Mounting Hole Type | - | Round Holes (3) | - | - | - | - | Slotted Hole (1) | Slotted Hole (1) | Round Hole (1) | Round Hole (1) | Round Holes (3) | Round Holes (4) / Slotted Hole (1) | Round Hole (1) | Round Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Hole (1) | Round Hole (1) | Round Hole (1) | Round Hole (1) | Round Hole (1) | Round Hole (1) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | - | - | - | - | - | - | 70(73) ~ 105(112) | 70(73) | - | - | - | 63 ~ 140 | - | - | 85 ~ 167 | 75(80) | - | - | - | - | - | - |
| Mounting Hole Pitch, Short Length Direction W1(mm) | - | - | - | - | - | - | 70(73) ~ 105(112) | 70(73) | - | - | - | 40 ~ 80 | - | - | 85 ~ 167 | 75(80) | - | - | - | - | - | - |
| Thread Diameter | M8 ~ M12 | M8 ~ M10 | M8 ~ M12 | M8 ~ M12 | - | M10 ~ M12 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Wheel Diameter D(φ) | 40 ~ 75 | 50 ~ 60 | 40 ~ 50 | 40 ~ 60 | 40 | 40 ~ 50 | 100 ~ 200 | 100 | 100 ~ 125 | 100 ~ 125 | 50 ~ 60 | 75 ~ 250 | 100 ~ 125 | 100 ~ 125 | 100 ~ 300 | 150 | 125 ~ 150 | 125 ~ 150 | 125 ~ 150 | 125 ~ 150 | 100 ~ 125 | 100 ~ 125 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | 13 | 13 | 40 | - | 13 | 13 | - | - | 13 | 13 | 13 | 13 | 13 | 13 |
Loading...
Configure
Brand
-
- BLICKLE (10)
- Inoac (4)
- Yodono (1)
- Yuei Caster (1)
- Sisiku Addkreis (0)
- ESCO (0)
- Takigen (0)
- ELESA (0)
- Gifu Sanken Kogyo (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Tosei Sharyo (0)
- Spacio (0)
- Takigen (Hammer Caster) (0)
- Nanshin (0)
- Uchimura-Caster (0)
- Tokai Caster (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D