Casters(Metallic Portion Material:Aluminum)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Carry Master Caster - K-92 Series
Takigen
Takigen Casters & Stoppers have a plate-type swivel design with leveling mounts for stability and easy movement. Made from durable MC Nylon and Polyamide, they perform reliably across various applications. While specific wheel features and stoppers are not detailed, the design ensures smooth maneuverability in diverse environments.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Medium Load, Anti-Vibrational
MISUMI
(1) Integrated plastic handle improves operability (2) Applies antivibration rubber with high vibration absorption (3) With Lock Nuts with loosening prevention effect
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

BLICKLE
Rig:
Made of die-cast aluminum, with sealed ball bearing in the swivel head, hexagon steel plate, female thread in the bolt hole. Powder-coated, ivory color. Truck lock made of hard rubber, black. Height adjustment with flat spanner or integrated adjustment wheel. Bolted wheel axle. Steel parts are zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, impact-resistant nylon, very low rolling and swivelling resistance, smooth running performance on even floors, very high abrasion resistance.E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Screw Double Wheel Swivel Casters without Stopper K-200GN
Takigen
Takigen Caster K-200GN offers reliable mobility by featuring a screw-in type design with two durable nylon wheels. Designed to withstand harsh conditions, this caster ensures exceptional chemical and oil resistance, making it ideal for environments where exposure to gasoline and light oils is common. Providing a cost-effective solution, K-200GN effectively enhances maneuverability without compromising stability. Its lack of a stopper allows for smooth, unrestricted movement, making it suitable for various applications where flexibility and durability are paramount.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Screw Double Wheel Swivel Casters with Stopper K-200GNS
Takigen
Takigen Casters & Stoppers feature a screw-in design with two durable nylon wheels, ensuring excellent performance in diverse environments. These wheels resist chemicals, gasoline, and light oils, making them suitable for industrial applications. They also include a rotation stopper for added stability and safety.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | Takigen | MISUMI | BLICKLE | Takigen | Takigen |
|---|---|---|---|---|---|
| Product Series | |||||
| CAD |
|
|
|
|
|
| Days to Ship |
Same Day Stock Items Included | 4 Days | 5 Days | 5 Days | 5 Days |
| Specifications |
| ||||
| Caster Type | Plate Swivel / Leveling Mounts | Leveling Mounts | Leveling Mounts / Plate Swivel with Stopper | Screw-In / Two Wheels | Screw-In / Two Wheels |
| Type | - | - | - | - | - |
| Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper |
| Load Range(daN) | 35.01 to 80.00 / 220.01 to 320.00 / 485.01 to 750.00 / 750.01 or More | 220.01 to 320.00 / 320.01 to 485.00 | - | 140.01 to 220.00 | 140.01 to 220.00 |
| Mounting Height H(mm) | 71 ~ 130.5 | 102 ~ 120 | 72 ~ 120 | 70 | 70 |
| Wheel Material | Nylon | Nylon | Nylon | Nylon | Nylon |
| Wheel Characteristic | Not Provided | Not Provided | Abrasion Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance |
| Metallic Portion Material | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum |
| Mounting Hole Type | Round Holes (4) | - | - | - | - |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 42 ~ 70 | 70 | - | - | - |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 42 ~ 70 | 70 | - | - | - |
| Thread Diameter | - | - | M8 ~ M16 | M12 | M12 |
| Wheel Diameter D(φ) | 42 ~ 92 | 65 ~ 75 | 45 ~ 72 | 60 | 60 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | 8 ~ 16 | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- Takigen (3)
- BLICKLE (1)
- Takigen (Hammer Caster) (0)
- ESCO (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- ELESA (0)
- Yuei Caster (0)
- Spacio (0)
- Trusco Nakayama (0)
- Inoac (0)
- Gifu Sanken Kogyo (0)
- Nanshin (0)
- Sisiku Addkreis (0)
- Tokai Caster (0)
- Uchimura-Caster (0)
- Tosei Sharyo (0)
CAD
-
- 2D
- 3D