Casters(Metallic Portion Material:iron)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - Electrically Conductive, Screw-in, Optional Brake
MISUMI
MISUMI Industry Standard Casters provides reliable stability and mobility by featuring a screw-in design with optional braking capabilities. Designed to enhance maneuverability, these electrically conductive casters optimize operation and extend equipment lifespan in industrial environments where static electricity control is critical. With durable construction, these casters effectively prevent electrical discharges, protecting sensitive systems without compromising performance during transportation and handling of equipment.
- Volume Discount is available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| |
| Brand | MISUMI |
| Product Series | |
| CAD |
|
| Days to Ship |
Same Day Stock Items Included |
| Specifications |
|
| Caster Type | Plate Swivel / Plate Fixed |
| Type | - |
| Stopper | Not Provided / Rotation Stopper |
| Load Range(daN) | Up to 35.00 / 35.01 to 80.00 |
| Mounting Height H(mm) | 65 ~ 122 |
| Wheel Material | Synthetic Rubber |
| Wheel Characteristic | Antistatic |
| Metallic Portion Material | iron |
| Mounting Hole Type | Round Holes (4) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 55 ~ 82 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 28 ~ 42 |
| Thread Diameter | - |
| Wheel Diameter D(φ) | 50 ~ 100 |
| Mounting Hole Pitch Circular Diameter(mm) | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- Takigen (Hammer Caster) (0)
- ESCO (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- ELESA (0)
- Yuei Caster (0)
- Spacio (0)
- Trusco Nakayama (0)
- Inoac (0)
- Gifu Sanken Kogyo (0)
- Takigen (0)
- Nanshin (0)
- Sisiku Addkreis (0)
- Tokai Caster (0)
- Uchimura-Caster (0)
- BLICKLE (0)
- Tosei Sharyo (0)
CAD
-
- 2D
- 3D