Casters(Metallic Portion Material:iron)

1 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Brand
Product Series
CAD
Days to Ship
Specifications
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)
  • Lead Time Reduction

Casters - Electrically Conductive, Screw-in, Optional Brake

Brand

MISUMI

Product Series

Casters - Electrically Conductive, Screw-in, Optional Brake

CAD
  • 2D / 3D
Days to Ship 4 Days

Stock Items Included

Specifications
  • Rapid Design
Caster TypePlate Swivel / Plate Fixed
Type-
StopperNot Provided / Rotation Stopper
Load Range(daN)Up to 35.00 / 35.01 to 80.00
Mounting Height H(mm)65 ~ 122
Wheel MaterialSynthetic Rubber
Wheel CharacteristicAntistatic
Metallic Portion Materialiron
Mounting Hole TypeRound Holes (4)
Mounting Hole Pitch, Long Length Direction L1(mm)55 ~ 82
Mounting Hole Pitch, Short Length Direction W1(mm)28 ~ 42
Thread Diameter-
Wheel Diameter D(φ)50 ~ 100
Mounting Hole Pitch Circular Diameter(mm)-

Loading...

  1. 1

Related Categories to Casters