Casters(Wheel Material:Synthetic Rubber Page2)
| Days to Ship |
|
|---|
-

Medium Duty Design - Pressed Steel Fixed Caster, with Top Plate Fitting
BLICKLE
Rig:
pressed steel, zinc-plated, blue-passivated, Cr6-free.
Wheel:
VE series
• tyre: standard solid rubber, hardness 80 Shore A, colour black
• rim: pressed steel, zinc-plated, blue-passivated, Cr6-freeConfigure Now
Ships as soon as 42 Days -

Swivel Casters - Screw-in, with Stopper, SJT-S Series
Yuei Caster
Yuei Caster Screw-In Type delivers reliable maneuverability by featuring a robust design suited for various applications. Designed to enhance mobility in environments where durability is essential, this caster ensures smooth movement and stability across surfaces. Providing a high-quality solution, Yuei Caster effectively withstands abrasion and oil exposure while remaining gasoline-resistant, making it ideal for industrial and commercial settings. With an integrated rotation stopper, it enhances safety and control, ensuring optimal performance without compromising reliability.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - with Double Stopper, Swivel, Plate, JB Model
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - with Stopper, Rigid, Plate, KB Model
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, with Stopper, SUS-SG-S Series
Yuei Caster
Yuei SUS-SG-S Swivel Caster, Plate Type with a rotation stopper, features elastomer, nylon, nylon foil rubber, synthetic rubber, or urethane wheels, ensuring reliable maneuverability and smooth movement across various surfaces. Designed to enhance operational efficiency, it optimizes performance and extends equipment lifespan in industrial and commercial environments. Its durable construction minimizes wear and tear, protecting sensitive systems while maintaining reliability.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - with Pivotal Stopper, Swivel to Fixed Replacement, Plate, Directional, NJKB
Sisiku Addkreis
•Caster Type : Plate Type Swivel
•Wheel Material : Antibacterial White Urethane, Antistatic Urethane, Dienic Rubber BR, High impact rubber, Rubber, Rubber SBR, Urethane, White Diene Rubber BR
•Wheel Characteristics : Abrasion Resistance, Antistatic, Gasoline Resistant(including Light Oil), Low Temp. Resistance, Not Provided, Oil Resistance
•Stopper : With Double Stopper (Rotation + Swivel)
For complete product overview see the sections below:- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Fixed Wheels with Urethane Wheels USB-K
Yodono
A urethane wheel and ductile hardware that features excellent lightness, oil resistance and durability.
Configure Now
Ships as soon as 8 Days -

Heavy-Load Caster, Swivel, JH Type, Size: 130 mm to 150 mm
Gifu Sanken Kogyo
• Shaft Dia. Dimension T (f): 20
• Metal Piece(Fittings etc.,) Material: Steel
• Mounting Hole Type: Round hole (four holes)
• Shaft Bearing: Steel Plate with BearingConfigure Now
Ships as soon as 7 Days -

Adjuster Foot - without Caster Stopper, K-600AF
Takigen
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Mounting Hole Type: Round hole (four holes)
• Load Category: Light Load- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Anti-Static Freely Swiveling Caster with Stopper, K-630JS
Takigen
• Stopper: With Rotation Stopper
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Load Category: Medium Load
• Caster Type: Plate Type Swivel
• Property: Antistatic- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - for Heavy Loads, Fixed, High Hardness Urethane Wheel, SDUK
Yodono
An affordable and high load caster. Optional installation of swivel lock and stopper is possible.
[Features]
· Affordably priced and with a high load capacity.
· Wheel outer diameter ø200: 1,000 kg.
· Wheel outer diameter ø250 1,500 kg.
· The base plate is forged to provide sturdiness.
· Deflection is resolved by use of a high hardness urethane wheel (hardness 95°). Starting resistance is also reduced and turning is smooth.
· Both an optional 90° swivel lock and wheel stopper are available to achieve the perfect caster.
· A product that can withstand a long-term use, that also features a beautiful design and solid welded construction.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - Flat, Plate, 180 to 200 mm Size, 400S/419S Model
Takigen (Hammer Caster)
Takigen Hammer Caster, Model 400S/419S, features a plate type swivel design with wheel diameters ranging from 180 to 200 mm. Constructed from nylon, synthetic rubber, and urethane, this caster exhibits superior abrasion resistance, chemical resistance, and gasoline resistance, including light oil and oil. Designed for flat plate applications, this caster optimizes operation and extends equipment lifespan in industrial environments. With durable construction, the caster effectively absorbs impacts, protecting sensitive systems while maintaining performance integrity.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - with Stopper, Standard, Bolt, Synthetic Rubber Wheel, Class 300s, Packing Caster
Uchimura-Caster
[Features]
· Can be mounted by turning and tightening a hex washer with a dedicated wrench.
· Ideal for equipment, etc., that has a small mounting area.
· No. 309 to 311, 309s to 311s can be mounted by being inserted into a pipe-shaped leg part and tightened.- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

BLICKLE
Rig:
Made of high-quality, impact-resistant and reinforced nylon, with encapsulated, double-sealed grooved ball bearing in the swivel head, with bolt hole fitting. Modern, shapely design.
Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene.Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Stainless Steel Caster SU-SR Series Freely Swiveling Type
Nanshin
Nanshin screw-in type casters in the SU-SR Series feature elastomer, nylon, and rubber wheels, offering reliable mobility and smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operations and extend equipment lifespan in industrial and commercial settings. With durable construction, they effectively reduce wear and tear, protecting sensitive systems while maintaining performance and efficiency. Ideal for heavy-duty applications, they facilitate seamless transport and positioning of equipment.
- Volume Discount Available
Configure Now
Ships as soon as 10 Days -

Casters - with Swivel Stopper, General, Screw-in, SH Series
Nanshin
Nanshin Casters & Stoppers are designed to enhance mobility and stability in various applications. These screw-in type casters feature wheels made from durable materials such as black nylon, white nylon, and rubber, offering excellent oil resistance for longevity. Additionally, they come equipped with a rotation stopper, ensuring safety and control in movement.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -

Casters - Swivel, Angled, SA Model
Yuei Caster
An angled type caster where installation is possible right on the angle
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters with Air-Filled Wheels / Air-Less Wheels, AIJ/AILJ
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are designed as plate-type swivel casters equipped with shock absorbers for enhanced stability and comfort. Made from durable rubber SBR, these wheels exhibit excellent abrasion resistance, ensuring long-lasting performance even under heavy use. However, it's important to note that these casters do not come with a stopper.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Shock Absorbing Spring Caster I-A - Center Coil Type, SAJ, SAJB
Sisiku Addkreis
Sisiku Addkreis Caster, Plate Type Swivel with Shock Absorber, features a variety of wheel materials including Antibacterial White Urethane, Antistatic Urethane, and High Impact Rubber. Wheel characteristics such as abrasion resistance and low-temperature resistance ensure durability and reliability in diverse environments. Equipped with a center coil type shock-absorbing spring, this caster effectively minimizes vibrations, enhancing stability during operation. Designed for optimal performance, it protects sensitive systems while ensuring seamless mobility, making it ideal for industrial and commercial applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Shock Absorbing Spring Caster I-B - High Speed Coil Type, SAK-TO SAKB-TO
Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Caster with Shock Absorber, made from high-impact rubber and highly durable rubber, provides reliable stability and support by utilizing advanced shock absorption technology. Designed to enhance mobility on various surfaces, this caster optimizes operation and extends equipment lifespan in industrial and commercial settings. With durable construction, it effectively minimizes vibrations, protecting sensitive systems without compromising performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Shock Absorbing Spring Caster I-B, Coil Type for High Speed SAJB-TO
Sisiku Addkreis
Sisiku Addkreis Caster, Plate Type Swivel with Shock Absorber provides reliable mobility and stability by incorporating high impact rubber wheels that withstand heavy loads. Designed to enhance maneuverability, this caster optimizes operation and extends equipment lifespan in industrial and commercial settings. With durable construction, the shock absorbing spring mechanism effectively minimizes vibrations, protecting sensitive systems without compromising performance. Equipped with a freely adjustable stopper, it ensures safety and control during movement, making it ideal for high-speed applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - Buffer Spring, Shock Absorbing, V TS6 Series
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers offer versatile, durable mobility solutions with various caster types like plate swivel, plug-in, and screw-in, all featuring built-in shock absorbers for stability. Made from high-quality rubber SBR and urethane, they resist abrasion, gasoline, and light oils. A stopper is not included.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - with Screwjack and Stopper, for Scaffolding, Freely Swiveling, Plug-in, SJ
Sisiku Addkreis
Sisiku Addkreis Caster, Plug-In Type, features antibacterial white urethane, rubber SBR, and white diene rubber BR in its wheel material. Offering exceptional abrasion resistance, gasoline resistance (including light oil), low-temperature resistance, and oil resistance, this freely swiveling caster is ideal for scaffolding applications. Designed for enhanced mobility, this caster optimizes operation and extends equipment lifespan in demanding environments. With its robust construction, it effectively supports intricate systems, ensuring seamless performance while safeguarding sensitive components.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Caster with Rubber SBR wheels offers dependable mobility, utilizing robust wheels that resist wear and tear. Designed to enhance maneuverability, this caster optimizes operations and extends equipment lifespan in industrial environments. With durable construction, it effectively supports heavy loads, protecting sensitive systems without compromising performance, ensuring smooth transportation and stability during use.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - with Stopper, for Heavy Loads, Swivel, Polyurethane Rubber Wheel, RJMB
Yodono
A press-made caster with heavy weight specifications. A low cost economical choice for various applications.
Configure Now
Ships as soon as 5 Days -

Swivel Casters and Adjuster Foot without Stopper, K-100AF
Takigen
Takigen Casters & Stoppers presents a Plate Type Swivel Caster for improved mobility and stability. Made from durable nylon and synthetic rubber, these casters ensure smooth rolling, though specific wheel details are not provided. They include leveling mounts for height adjustment, enhancing stability during use.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - Middle, Bolt, Heavy Duty, Synthetic Rubber Wheel, Class 300H, Packing Caster
Uchimura-Caster
A compact screw-in type caster for heavy weights that is ideal for heavy equipment with a minimal mounting surface area.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | BLICKLE | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Sisiku Addkreis | Yodono | Gifu Sanken Kogyo | Takigen | Takigen | Yodono | Takigen (Hammer Caster) | Uchimura-Caster | BLICKLE | Nanshin | Nanshin | Yuei Caster | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Yodono | Takigen | Uchimura-Caster |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Medium Duty Design - Pressed Steel Fixed Caster, with Top Plate Fitting | Casters - with Pivotal Stopper, Swivel to Fixed Replacement, Plate, Directional, NJKB | Casters - for Heavy Loads, Fixed, High Hardness Urethane Wheel, SDUK | Casters - with Stopper, Standard, Bolt, Synthetic Rubber Wheel, Class 300s, Packing Caster | Shock Absorbing Spring Caster I-A - Center Coil Type, SAJ, SAJB | Shock Absorbing Spring Caster I-B - High Speed Coil Type, SAK-TO SAKB-TO | Shock Absorbing Spring Caster I-B, Coil Type for High Speed SAJB-TO | Casters - with Screwjack and Stopper, for Scaffolding, Freely Swiveling, Plug-in, SJ | Casters - with Stopper, for Heavy Loads, Swivel, Polyurethane Rubber Wheel, RJMB | Casters - Middle, Bolt, Heavy Duty, Synthetic Rubber Wheel, Class 300H, Packing Caster | |||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||
| Days to Ship | 42 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 8 Days | 7 Days | 5 Days | 5 Days | 5 Days | 5 Days | 4 Days | 5 Days | 10 Days | 7 Days | 4 Days | 4 Days | 4 Days | 4 Days | 7 Days | 4 Days | 7 Days | 7 Days | 5 Days | 5 Days | 10 Days |
| Caster Type | Plate Fixed | Screw-In | Plate Swivel | Plate Fixed | Plate Swivel | Plate Swivel | Plate Fixed | Plate Swivel | Plate Fixed / Leveling Mounts | Plate Swivel | Plate Fixed | Plate Swivel | Screw-In | - | Screw-In | Screw-In | Angled | Plate Swivel / Shock Absorber | Plate Swivel / Shock Absorber | Plate Fixed / Shock Absorber | Plate Swivel / Shock Absorber | Plate Swivel / Screw-In / Shock Absorber | Plug-In | Plate Fixed / Resin | Plate Swivel | Plate Swivel / Leveling Mounts | Screw-In |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | - | Rotation Stopper | Double Rotation & Swivel Stopper | Rotation Stopper | Rotation Stopper | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided | Not Provided / Rotation Stopper | Rotation Stopper | Not Provided | Not Provided | Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Rotation Stopper | Not Provided | Rotation Stopper | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided |
| Load Range(daN) | - | 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 35.01 to 80.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 | 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 | 750.01 or More | 140.01 to 220.00 | 35.01 to 80.00 / 80.01 to 140.00 | - | Up to 35.00 | 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 / 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 320.01 to 485.00 | Up to 35.00 | 485.01 to 750.00 | 35.01 to 80.00 | 140.01 to 220.00 |
| Mounting Height H(mm) | - | 134 ~ 166 | 103 ~ 250 | 144 ~ 250 | 70 ~ 93 | 188 ~ 250 | 122 ~ 360 | 177 ~ 198 | 65 | 100 ~ 144 | 251 ~ 302 | 230 ~ 240 | 66 ~ 151 | 135 ~ 160 | 67 | 74 | 65 ~ 132 | 199.5 ~ 374 | 153 to 145 ~ 260 to 250 | 275 to 255 | 275 to 255 | 87 to 75 ~ 137 to 125 | 139 ~ 300 | 144 ~ 177 | 198 | 65 ~ 81 | 128 |
| Wheel Material | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber | Synthetic Rubber |
| Wheel Characteristic | - | Not Provided | Not Provided | Not Provided | Not Provided | Abrasion Resistance / Low Temperature Resistance / Not Provided | Abrasion Resistance / Oil Resistance | Abrasion Resistance | Not Provided | Antistatic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | - | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Oil Resistance / Chemical Resistance | Not Provided | Not Provided | Not Provided | Abrasion Resistance | Abrasion Resistance / Low Temperature Resistance / Not Provided | Not Provided | Not Provided | Abrasion Resistance | Abrasion Resistance / Low Temperature Resistance | Abrasion Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance |
| Metallic Portion Material | - | Steel | Steel | Steel | Stainless Steel | Steel | - | Steel | Steel | Steel | - | Steel | Steel | Other | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel | - | Steel | Steel |
| Mounting Hole Type | - | - | Round Holes (4) / Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Round Holes (2) | Round Holes (4) | Round Holes (4) | Round Holes (4) / Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | - | Round Hole (1) | - | - | - | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | - | Round Holes (4) / Slotted Hole (1) | Round Holes (4) | Round Holes (4) | - |
| Mounting Hole Pitch, Long Length Direction L1(mm) | - | - | 63 ~ 105(110) | 80 ~ 112 | 55 | 75(90) ~ 100(115) | 102 ~ 175 | 80 ~ 90 | 85 | 63 ~ 70(73) | 133(155) | 100(112) | - | - | - | - | - | 90 ~ 140 | 71 ~ 112 | 112 | 115(105) | 55 | - | 85 ~ 100 | 90 | 64 ~ 75 | - |
| Mounting Hole Pitch, Short Length Direction W1(mm) | - | - | 63 ~ 105(110) | 45 ~ 63 | 42 | 75(90) ~ 100(115) | - | 80 ~ 90 | 40 | 63 ~ 70(73) | 85(104) | 100(112) | - | - | - | - | - | 90 ~ 140 | 71 ~ 112 | 112(63) | 115(105) | 42 | - | 45 ~ 50(58) | 90 | 64 ~ 75 | - |
| Thread Diameter | - | M16 ~ M20 | - | - | - | - | - | - | - | - | - | - | M8 ~ M12 | - | M12 (P1.75) | UNF 1/2 | - | - | - | - | - | M12 | - | - | - | - | M20 |
| Wheel Diameter D(φ) | 100 | 100 ~ 125 | 75 ~ 200 | 100 ~ 200 | 50 ~ 75 | 130 ~ 200 | 75 ~ 300 | 130 ~ 150 | 50 | 75 ~ 100 | 200 ~ 250 | 180 ~ 200 | 50 ~ 130 | 100 ~ 125 | 50 | 50 | 50 ~ 100 | 153 ~ 290 | 100 ~ 200 | 200 | 200 | 50 ~ 100 | 100 ~ 250 | 100 ~ 130 | 150 | 50 ~ 63 | 100 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | 100 ~ 144 | - | - | - | 13 | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Brand
-
- Sisiku Addkreis (15)
- Yuei Caster (11)
- Gifu Sanken Kogyo (8)
- Nanshin (5)
- Uchimura-Caster (5)
- BLICKLE (3)
- Takigen (3)
- Yodono (3)
- Takigen (Hammer Caster) (2)
- Spacio (1)
- ESCO (0)
- ELESA (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Tosei Sharyo (0)
- Inoac (0)
- Tokai Caster (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D