Casters(Wheel Material:Urethane)
| Days to Ship |
|
|---|
-

Casters - Fixed or Swivel, Optional Brake, Economy
MISUMI
MISUMI Industry Standard Casters - Fixed or Swivel, Optional Brake, Economy serve as essential components for various applications in material handling and equipment mobility. Featuring a robust design, these casters provide reliable support by enabling smooth movement across different surfaces. Designed to enhance maneuverability, fixed or swivel options optimize operation and extend equipment lifespan in industrial environments. With durable construction, these casters effectively reduce wear and tear, protecting sensitive systems without compromising performance, ensuring efficient workflow in any setting.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Fixed Plate, Economy
MISUMI
MISUMI Industry Standard Casters - Fixed Plate, Economy, features a robust design and high load capacity, providing reliable mobility by offering smooth movement across varied surfaces. Designed to facilitate equipment relocation, these fixed plate casters optimize operation and extend equipment lifespan in industrial environments. With durable construction, these casters effectively absorb shocks and vibrations, protecting sensitive systems without compromising performance, ensuring consistent reliability for demanding applications.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Cast Iron, Fixed or Swivel, Heavy Duty
MISUMI
• Metal Piece(Fittings etc.,) Material: Steel
• Wheel Bearing: Provided- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Casters - Cast Iron, Fixed or Swivel
MISUMI
Cast Frame Casters which can withstand load applied during outdoors conveyance.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Casters - Miniature, Fixed or Swivel, Optional Stopper
MISUMI
Lightest Load Casters. Dedicated for small carriages.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Electrically Conductive, Screw-in, Optional Brake
MISUMI
MISUMI Industry Standard Casters provides reliable stability and mobility by featuring a screw-in design with optional braking capabilities. Designed to enhance maneuverability, these electrically conductive casters optimize operation and extend equipment lifespan in industrial environments where static electricity control is critical. With durable construction, these casters effectively prevent electrical discharges, protecting sensitive systems without compromising performance during transportation and handling of equipment.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Medium-Load, Plate or Swivel, Optional Stopper
MISUMI
MISUMI Casters - Plate Type Fixed and Plate Type Swivel, featuring wheel materials such as MC Nylon, Synthetic Rubber, and Urethane, provide reliable mobility and stability by ensuring smooth movement across various surfaces. Designed to support medium loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively reduce wear and tear on equipment, protecting sensitive systems without compromising performance, making them ideal for demanding applications.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Stainless Steel, Swivel, Optional Brake, Economy
MISUMI
MISUMI Industry Standard Casters - Stainless Steel, Swivel, Optional Brake, Economy provide reliable mobility by facilitating smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these stainless steel casters effectively resist corrosion and wear, protecting sensitive systems without compromising performance. Optional brake feature offers added stability when needed, ensuring safety and efficiency in transport and handling tasks.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Light Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI Medium Load Screw-in Caster Casters - Light Load, Swivel, Optional Brake provides reliable mobility by enabling smooth movement across various surfaces. Designed to facilitate easy maneuverability, these screw-in casters optimize operation and extend equipment lifespan in industrial and warehouse environments. With durable construction, these casters effectively support medium loads, protecting sensitive systems without compromising performance. Optional brake feature adds stability when needed, ensuring safety and control during operation. Ideal for a variety of applications, including workstations and storage units.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

MISUMI
MISUMI Caster Series, Plate Type Fixed and Plate Type Swivel options, features a variety of wheel materials including Nylon (General), Synthetic Rubber (Standard), and Urethane (General). Offering configurations with or without a rotation stopper, these casters provide reliable mobility by ensuring stability and ease of movement. Designed for versatility, this caster type optimizes operation and extends equipment lifespan in industrial or commercial environments. With durable construction, these casters effectively support heavy loads while protecting sensitive systems without compromising performance.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Multiple Optional Locks
MISUMI
Capable of stopping swiveling and the wheel just by stepping on the pedal, which prevents slipping due to vibration.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Low Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI Light Load Screw-in Caster Casters - Low Load, Swivel, Screw-in, Optional Brake provide reliable mobility by allowing smooth movement across various surfaces. Designed to facilitate easy maneuvering, these casters optimize operation and extend equipment lifespan in light-duty applications such as office furniture, display racks, and lightweight machinery. With durable construction, these casters effectively minimize wear and tear on surfaces, protecting sensitive systems without compromising performance, making them ideal for environments requiring flexibility and stability.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Cleanrooms, Swivel Plate or Threaded
MISUMI
Casters for Clean Room to which low particle generation grease is applied
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 11 Days -

Casters - Support Screw, Light-Medium Load, 1018 Carbon Steel
MISUMI
Since the caster and adjuster are integrated into one, the rigidity becomes stronger than that of the conventional CLAN types.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

MISUMI
Casters for Clean Room which can absorb vibration even on stepped road surface
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Medium Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI Heavy Load Screw in Caster Casters - Medium Load, Swivel, Screw-in, Optional Brake provides reliable mobility solutions by facilitating smooth movement across various surfaces. Designed to support medium loads, these swivel casters optimize operation and extend equipment lifespan in manufacturing and industrial environments. With durable construction, these casters effectively absorb shock and vibrations, protecting sensitive systems without compromising performance. Optional brake feature enhances stability during stationary use, ensuring safety and efficiency in dynamic applications.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Swivel, with Step-Lock
MISUMI
Casters enabling to toggle the wheels between the swivel state and the fixed state by switching the lever to ON or OFF.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model
Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Caster, made from antibacterial white urethane, dienic rubber BR, high-impact rubber, monomer casting nylon, rubber SBR, and white diene rubber BR, provides reliable stability by minimizing wear and tear. Designed to facilitate smooth movement, this caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, it effectively supports heavy loads, protecting sensitive systems without compromising performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Swivel, Optional Brake
MISUMI
MISUMI Screw-In Economy Casters, Nylon 6/Synthetic Rubber/Urethane wheel, with rotation stopper provides reliable mobility solutions by enhancing maneuverability across various surfaces. Designed to facilitate smooth movement, these screw-in type casters optimize operation and extend equipment lifespan in industrial and commercial settings. With durable construction, these casters effectively reduce wear and tear, protecting sensitive systems without compromising performance, ensuring efficient workflow and operational longevity.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, Large Plate
MISUMI
MISUMI provides versatile casters and stoppers, including caster types with leveling mounts for enhanced stability. They come in various wheel materials like cast, MC Nylon, synthetic rubber, and urethane to meet diverse needs. While specific wheel features and stoppers are not detailed, the products ensure dependable performance.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - for Medium Loads, Standard Pressed, Swivel
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers offer versatility and durability. These swivel casters feature wheels made from antibacterial white urethane and strong materials like high-impact rubber and nylon. They are resistant to abrasion, chemicals, and gasoline, making them suitable for light oil and low-temperature settings. Note that these casters do not have a stopper.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Flat Plate Type Caster 420SR, 420SRP, 50-75 mm Wheel Diameter
Takigen (Hammer Caster)
Takigen Hammer Caster, Plate Type Fixed, features a range of wheel materials including MC Nylon, Nylon, Phenol, Steel, Synthetic Rubber, and Urethane, ensuring exceptional durability. Wheel characteristics like abrasion resistance, chemical resistance, gasoline resistance, heat resistance, low-temperature resistance, and oil resistance enhance versatility in diverse applications. Designed for flat plate type casters with wheel diameters of 50-75 mm, this product optimizes operation and extends equipment lifespan in industrial environments. With robust construction, it effectively safeguards sensitive systems while maintaining superior performance, making it an ideal choice for demanding tasks.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Standard Press Casters - Medium Load Swivel Type with Stopper
Sisiku Addkreis
Sisiku Addkreis Caster Type Plate Type Swivel offers reliable mobility and stability by utilizing a robust design tailored for medium load applications. Designed to navigate diverse surfaces with ease, this caster ensures exceptional abrasion resistance and is gasoline resistant, including light oil, making it suitable for various environments. Providing a durable solution, Sisiku Addkreis effectively supports heavy items without compromising on performance or safety, thanks to its double stopper that enhances control during movement and positioning.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Long Screw Type Independent Casters with Stopper, K-415EA
Takigen
Takigen K-415EA Long Screw Type Independent Casters with Stopper, Screw-In Type, Nylon, Rubber, Urethane Rubber Wheel Material provides reliable mobility support by combining durability and resistance to various elements. Designed to navigate diverse environments, these casters optimize operation and extend equipment lifespan in industrial and commercial applications. With durable construction, these casters effectively minimize wear and tear, protecting sensitive systems without compromising performance. Features include abrasion resistance, chemical resistance, and a rotation stopper for enhanced stability and control.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Low-Platform Dust-Proof Caster, Swivel, TN Type, Size: 50 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster delivers exceptional mobility and stability by incorporating high-quality MC Nylon, steel, and urethane materials. Designed to excel in various environments, the caster ensures robust performance with features like abrasion resistance, chemical resistance, and heat resistance. Providing a low-platform dust-proof solution, this swivel caster effectively supports heavy loads while maintaining smooth operation. Gifu Sanken Plate Type Swivel Caster achieves reliable functionality without compromising durability, making it ideal for demanding applications.
Configure Now
Ships as soon as 7 Days -

Pressed Free Swivel Casters without Stopper K-420G
Takigen
Takigen Pressed Free Swivel Caster K-420G, featuring a combination of nylon, rubber, and urethane rubber wheels, offers exceptional mobility and flexibility by ensuring smooth maneuverability in various applications. Designed to enhance transport efficiency, this caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, it effectively supports heavy loads while protecting sensitive systems without compromising overall performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - Freely Swiveling, Industrial, Plate, Heavy Duty, STM Series
Nanshin
Nanshin STM Series Freely Swiveling Caster, Plate Type Swivel, Heat Resistance Reinforced Plastic, Monomer Casting Nylon, Nylon, White, Phenol, Polyphenylene Sulfide, Rubber, Urethane provides reliable support by enhancing maneuverability and stability in various applications. Designed to facilitate smooth movement, this industrial caster optimizes operation and extends equipment lifespan in demanding environments. With durable construction, this caster effectively absorbs shocks and vibrations, protecting sensitive systems without compromising performance, ensuring efficiency and reliability in industrial settings.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series
Tosei Sharyo
Tosei Sharyo Plate Type Swivel Caster, featuring MC nylon, nylon, phenol, rubber, or urethane wheels with a rotation stopper, provides reliable stability and smooth maneuverability in various industrial settings. Designed for heavy-load applications, it optimizes operation and extends equipment lifespan in demanding environments. Its durable construction effectively supports substantial weights, protecting sensitive systems while maintaining high performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Medium-Load Caster, Swivel, J Type, Size: 130 mm
Gifu Sanken Kogyo
Gifu Sanken Caster, Plate Type Swivel, 130 mm Size provides reliable mobility solutions by incorporating medium-load capacity and swivel functionality. Designed to enhance maneuverability, plate type casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction using conductive urethane, heat-resistant rubber, and MC nylon, these casters effectively resist abrasion, chemicals, and various oils, protecting sensitive systems without compromising performance. Ideal for diverse applications requiring robust support, ensuring seamless transportation and stability.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Casters - with Single Bearings, Swivel, Plate, G Model
Yuei Caster
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Fixing, Plate, HR Model
Yuei Caster
A caster used for heavy items such as machine, equipment, etc.
[Features]
・ Superior load capacity compared to conventional casters. (Maximum Allowable Load: 250 daN)
・ It can mount onto machine devices in small spaces.
・ It prevents wheel deformation due to long-term heavy load.
[Applications]
・ Suitable for use of oil-intensive machine device and large machine.
・ Superior load capacity compared to conventional casters.- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, with Stopper, J-S Series
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Swivel, Plate, PMS Model
Yuei Caster
A caster recommended for towing with excellent life span, traveling performance and operability
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Fixed, Industrial, Plate, SKM Series
Nanshin
Nanshin Casters & Stoppers offer a Plate Type Fixed caster designed for industrial applications. These are made from a variety of durable materials, including heat-resistant reinforced plastic, monomer casting nylon, phenol, polyphenylene sulfide, rubber, and urethane, ensuring high performance and longevity. While specific wheel characteristics such as oil resistance are highlighted, it's important to note that no stoppers are included with this product.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Industrial Caster, SMT Series, Independent Stopper W-3 Included
Nanshin
Nanshin Caster, Plate Type Swivel provides reliable mobility and stability by utilizing a combination of heat-resistant reinforced plastic, monomer casting nylon, phenol, polyphenylene sulfide, rubber, and urethane in wheel construction. Designed for industrial applications, this caster optimizes operation and extends equipment lifespan in demanding environments. With durable construction and an independent double stopper feature, this caster effectively enhances maneuverability and control, protecting sensitive systems while ensuring peak performance under various conditions.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - Rigid, Plate, PMR Model
Yuei Caster
A caster recommended for towing with excellent life span, traveling performance and operability
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Dual Wheel, Silent Smooth, II, HJTS and HJTSB Model
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a durable plate-type swivel design with two wheels made from conductive MC nylon and monomer casting nylon. They are resistant to abrasion and chemicals, ideal for environments with gasoline and light oil. Although a stopper isn't included, there's a freely adjustable stopper option for added flexibility.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads
Sisiku Addkreis
Sisiku Addkreis Caster Type features a versatile design with plate type swivel and screw-in type configurations, equipped with leveling mounts for optimal stability. Crafted from monomer casting nylon, nylon 6, and special regenerated nylon, this caster delivers exceptional abrasion and chemical resistance, making it suitable for demanding environments. Engineered for heavy loads, the caster ensures reliable mobility and support, effectively enhancing operational efficiency without compromising durability or performance. Ideal for low platform applications, Sisiku Addkreis Caster Type stands out in versatility and reliability.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Fixed, Medium Load, 130 mm Size, K-Model
Gifu Sanken Kogyo
Gifu Sanken Medium Load Caster Fixed K Type, Size 130 mm provides reliable stability and mobility by utilizing a plate type fixed caster design. Designed to support medium loads in various environments, this caster type optimizes operation and extends equipment lifespan in industrial settings. With multiple wheel material options such as conductive urethane, heat resistant rubber, and MC nylon, this caster effectively resists abrasion, chemicals, and temperatures, protecting sensitive systems while ensuring smooth performance. Ideal for demanding applications, it promotes efficiency and durability without compromising functionality.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -

Casters - Holder, Stainless Steel, 75 mm Size, KA Model
Gifu Sanken Kogyo
Gifu Sanken Casters & Stoppers include plate-type fixed casters suitable for diverse applications, made from high-performance materials like conductive urethane, heat-resistant rubber, and nylon. These wheels offer excellent durability, featuring abrasion and chemical resistance, plus resilience against gasoline, oil, and extreme temperatures. Note that a stopper is not included.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Casters - Plug-in, Steel Insertable Frame
Spacio
Spacio Caster, Plug-In Type offers reliable mobility by facilitating smooth movement across various surfaces. Designed to enhance operational efficiency, this insertable steel frame caster optimizes maneuverability and extends equipment lifespan in industrial and commercial environments. With a selection of wheel materials including elastomer, nylon, and rubber, this caster effectively absorbs shock and vibrations, protecting sensitive systems while maintaining performance. Its optional rotation stopper enhances stability, ensuring secure positioning during use, making it a versatile choice for diverse applications.
- Volume Discount Available
Configure Now
Ships as soon as 6 Days -

Casters - Fixed, Plate, GR Model
Yuei Caster
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Yuei Caster
A caster used for heavy items such as machine, equipment, etc.
[Features]
・ Superior load capacity compared to conventional casters. (Maximum Allowable Load: 320 daN)
・ It can mount onto machine devices in small spaces.
・ It can prevent wheel deformation caused by long-term heavy load.
[Applications]
・ Suitable for use of oil-intensive machine device and large machine.
・ It has excellent load capacity compared to conventional casters.- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, Angled, with Stopper, SA-S Series
Yuei Caster
An angled type caster where installation is possible right on the angle
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Light Loads, Plate, Fixed, General Purpose, Steel, E Series EK, Gold Caster
Tosei Sharyo
• Application: Logistics, Carriage
• Metal Piece(Fittings etc.,) Material: Steel
• Mounting Hole Type: Round hole (four holes)
• Load Category: Light Load
• Caster Type: Plate Type Fixed- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 6 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||||
| Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Sisiku Addkreis | MISUMI | MISUMI | Sisiku Addkreis | Takigen (Hammer Caster) | Sisiku Addkreis | Takigen | Gifu Sanken Kogyo | Takigen | Nanshin | Tosei Sharyo | Gifu Sanken Kogyo | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Nanshin | Nanshin | Yuei Caster | Sisiku Addkreis | Sisiku Addkreis | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Spacio | Yuei Caster | Yuei Caster | Yuei Caster | Tosei Sharyo |
| Product Series | Casters - Support Screw, Light-Medium Load, 1018 Carbon Steel | Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model | Flat Plate Type Caster 420SR, 420SRP, 50-75 mm Wheel Diameter | Standard Press Casters - Medium Load Swivel Type with Stopper | Low-Platform Dust-Proof Caster, Swivel, TN Type, Size: 50 mm | Casters - Freely Swiveling, Industrial, Plate, Heavy Duty, STM Series | General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series | Industrial Caster, SMT Series, Independent Stopper W-3 Included | Casters - Dual Wheel, Silent Smooth, II, HJTS and HJTSB Model | Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads | Casters - for Light Loads, Plate, Fixed, General Purpose, Steel, E Series EK, Gold Caster | ||||||||||||||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||
| Days to Ship |
Same Day Stock Items Included |
4 Days Stock Items Included | 8 Days | 8 Days |
4 Days Stock Items Included |
Same Day Stock Items Included |
Same Day Stock Items Included |
Same Day Stock Items Included | 4 Days | 4 Days | 4 Days | 4 Days | 11 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days |
4 Days Stock Items Included | 4 Days | 4 Days | 4 Days | 5 Days | 7 Days | 5 Days |
Same Day Stock Items Included | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 5 Days | 5 Days | 4 Days | 7 Days | 4 Days | 7 Days | 4 Days | 6 Days | 4 Days | 4 Days | 4 Days | 6 Days |
| Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||
| Caster Type | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Screw-In | Screw-In | Plate Swivel / Plate Fixed | Plate Swivel / Screw-In | Screw-In | Plate Swivel / Screw-In | Leveling Mounts | Plate Swivel / Screw-In | Screw-In | Plate Swivel | Plate Fixed | Screw-In | Leveling Mounts | Plate Swivel | Plate Fixed | Plate Swivel | Screw-In | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Fixed | Plate Swivel | Plate Swivel | Plate Fixed | Plate Swivel | Plate Fixed | Plate Swivel / Other | Plate Swivel / Screw-In / Leveling Mounts / Other | Plate Fixed | Plate Fixed | Plug-In | Plate Fixed | Plate Swivel | Angled | Plate Fixed |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Caster | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Swivel Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided |
| Load Range(daN) | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 320.01 to 485.00 / 485.01 to 750.00 / 750.01 or More | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 / 750.01 or More | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 | 220.01 to 320.00 / 320.01 to 485.00 | Up to 35.00 | 80.01 to 140.00 | 140.01 to 220.00 / 220.01 to 320.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 | 220.01 to 320.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 | 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 485.01 to 750.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | Up to 35.00 / 35.01 to 80.00 | 220.01 to 320.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | - | 80.01 to 140.00 / 220.01 to 320.00 / 320.01 to 485.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 35.01 to 80.00 / 80.01 to 140.00 | 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | 220.01 to 320.00 | 35.01 to 80.00 / 80.01 to 140.00 | 35.01 to 80.00 |
| Mounting Height H(mm) | 100 ~ 250 | 85 ~ 190 | 145 ~ 365 | 112.5 ~ 350 | 35 ~ 90 | 93 ~ 190 | 101 ~ 178 | 74 ~ 126 | 74 ~ 97 | 65 ~ 122 | 103 ~ 138 | 85 ~ 95 | 118 ~ 134 | 92 ~ 106 | 160 ~ 180 | 134 ~ 166 | 144 ~ 198 | 103 ~ 374 | 134 | 124.5 | 103 ~ 374 | 70 ~ 93 | 103 ~ 305 | 68 ~ 152 | 63 | 35 ~ 90 | 100 ~ 305 | 72 ~ 250 | 177 | 35 ~ 90 | 92 ~ 106 | 144 ~ 250 | 177 ~ 250 | 100 ~ 305 | 100 ~ 250 | 177 ~ 250 | - | 52 ~ 115 | 177 | 101 | 101 | 35 ~ 90 | 92 ~ 106 | 88 ~ 132 | 65 ~ 122 |
| Wheel Material | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane |
| Wheel Characteristic | Antistatic / Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Antistatic / Not Provided | Not Provided | - | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Oil Resistance / Heat Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Oil Resistance | Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | - | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Oil Resistance / Heat Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance |
| Metallic Portion Material | Steel | Steel / Stainless Steel | Steel | Steel | Steel | Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel |
| Mounting Hole Type | Round Holes (4) / Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | - | - | - | Round Holes (4) / Slotted Hole (1) | - | - | - | - | Round Holes (4) | - | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | - | - | Round Holes (4) | - | - | Round Holes (4) | Round Holes (4) | Round Holes (4) | - | Round Holes (4) | Round Holes (4) | Round Holes (4) / Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | - | Round Holes (4) / Round Holes (2) | Round Holes (4) | - | Round Holes (4) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 63 ~ 115 | 54(55) ~ 100(112) | 104 ~ 194 | 65 ~ 175 | 28 ~ 55 | 55 ~ 112 | 63 ~ 100 | - | - | 56 ~ 82 | 55 | - | 68 | 71 | 82 | - | 73 ~ 93 | 63 ~ 160 | - | 70 | 63 ~ 140 | 55 | 63 ~ 125 | - | 94 | 28 ~ 55 | 63 ~ 125 | 50 ~ 112 | 80 | 28 ~ 55 | 91 ~ 103 | 67(74) ~ 105(115) | 67 (74) ~ 105(120) | 63 ~ 140 | 63 ~ 105(115) | 100 ~ 112 | 55(65) ~ 63(78) | 38(48) ~ 63(78) | 100 | 63 | - | 29 ~ 55 | 71 | - | 56 ~ 82 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 40 ~ 105 | 28 ~ 75(80) | 64 ~ 170 | 45 ~ 160 | 15 ~ 42 | 55 ~ 100 | 40 ~ 80 | - | - | 28 ~ 40 | 42 | - | 71 | 71 | 40 | - | 70 ~ 87 | 40 ~ 90 | - | - | 63 ~ 140 | 28 ~ 42 | 63 ~ 125 | - | 94 | 23 ~ 42 | 63 ~ 125 | 50 ~ 112 | 80 | 23 ~ 42 | 47 ~ 52 | 67(74) ~ 105(115) | 67 (74) ~ 105(120) | 40 ~ 87(93) | 63 ~ 105(115) | 56 ~ 63 | 55(65) ~ 63(78) | 38(48) ~ 63(78) | 50(56) | 40 | - | 15 ~ 28 | 71 | - | 28 ~ 40 |
| Thread Diameter | - | - | - | - | - | - | - | M12 ~ M16 | M12 ~ M16 | - | M12 ~ M16 | M12 | M12 | - | M16 | M16 ~ M20 | - | - | M20 | - | - | - | - | M12 ~ M16 | - | - | - | - | - | - | - | - | - | - | - | - | - | M20 ~ M24 | - | - | - | - | - | - | - |
| Wheel Diameter D(φ) | 75 ~ 200 | 65 ~ 150 | 100 ~ 300 | 75 ~ 300 | 25 ~ 75 | 75 ~ 150 | 75 ~ 130 | 50 ~ 100 | 50 ~ 75 | 50 ~ 100 | 75 ~ 100 | 65 ~ 75 | 75 ~ 130 | 65 ~ 75 | 100 ~ 125 | 100 ~ 125 | 100 ~ 150 | 75 ~ 300 | 100 | 75 | 75 ~ 300 | 50 ~ 75 | 75 ~ 250 | 50 ~ 125 | 50 | 25 ~ 75 | 75 ~ 250 | 50 ~ 200 | 130 | 25 ~ 75 | 65 ~ 75 | 100 ~ 200 | 130 ~ 200 | 75 ~ 250 | 75 ~ 200 | 130 ~ 200 | - | 35 ~ 75 | 130 | 75 | 75 | 25 ~ 75 | 65 ~ 75 | 65 ~ 100 | 50 ~ 100 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Brand
-
- Yuei Caster (15)
- Sisiku Addkreis (12)
- Gifu Sanken Kogyo (9)
- Takigen (8)
- Nanshin (4)
- Takigen (Hammer Caster) (2)
- Tosei Sharyo (2)
- Inoac (1)
- Spacio (1)
- ESCO (0)
- ELESA (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- Uchimura-Caster (0)
- BLICKLE (0)
- Tokai Caster (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D