Casters(Wheel Material:Urethane Page3)
| Days to Ship |
|
|---|
-

Swivel Casters - Screw-in, SUS-ET Series
Yuei Caster
A caster excellent for use around water, boasting superior water resistance
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Screw-in, SUS-ST Series
Yuei Caster
Yuei Screw-In Type Caster, made with elastomer, nylon, nylon foil rubber, synthetic rubber, or urethane wheels, provides dependable mobility and seamless movement across various surfaces. Designed to enhance maneuverability, it optimizes operation and extends equipment lifespan in industrial and commercial settings. Its durable construction safeguards sensitive systems while maintaining high performance standards.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Swivel Casters - Plate, with Stopper, SG-S Series
Yuei Caster
Used for light loads, this is a caster used for transport dollies
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Screw-in, with Stopper, SJT-S Series
Yuei Caster
Yuei Caster Screw-In Type delivers reliable maneuverability by featuring a robust design suited for various applications. Designed to enhance mobility in environments where durability is essential, this caster ensures smooth movement and stability across surfaces. Providing a high-quality solution, Yuei Caster effectively withstands abrasion and oil exposure while remaining gasoline-resistant, making it ideal for industrial and commercial settings. With an integrated rotation stopper, it enhances safety and control, ensuring optimal performance without compromising reliability.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - with Double Stopper, Swivel, Plate, JB Model
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - with Stopper, Rigid, Plate, KB Model
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, with Stopper, SUS-SG-S Series
Yuei Caster
Yuei SUS-SG-S Swivel Caster, Plate Type with a rotation stopper, features elastomer, nylon, nylon foil rubber, synthetic rubber, or urethane wheels, ensuring reliable maneuverability and smooth movement across various surfaces. Designed to enhance operational efficiency, it optimizes performance and extends equipment lifespan in industrial and commercial environments. Its durable construction minimizes wear and tear, protecting sensitive systems while maintaining reliability.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Heavy Loads, Low Platform, Plate, Fixed, Compact, HK Model
Sisiku Addkreis
Sisiku Addkreis Caster, Fixed Plate Type, features robust wheel materials such as Monomer Casting Nylon, Nylon 6, and special regenerated Nylon alongside Urethane for enhanced durability. Offering excellent abrasion resistance, chemical resistance, and resistance to gasoline and light oils, this caster is ideal for heavy loads on low platforms. Designed to withstand demanding conditions, it optimizes operation and extends equipment lifespan in industrial settings. With reliable construction, it effectively safeguards sensitive systems while maintaining high performance standards.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Anti-Static Casters II, Medium Load, SUNJB
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers feature plate-type swivel casters designed for versatile mobility in various applications. Constructed from a combination of antistatic urethane and conductive MC nylon, these casters ensure excellent performance with properties such as abrasion resistance, chemical resistance, and resistance to gasoline and light oils. However, please note that stoppers are not included.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Anti-Static Casters II, Medium Load, SUNK
Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Caster, made from antistatic urethane and conductive MC nylon, provides reliable stability and safety. Designed for medium loads, these casters optimize operation and extend equipment lifespan in industrial settings. With durable construction, they effectively prevent damage to sensitive systems while maintaining high performance, ensuring efficient mobility across various applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Anti-Static Casters II for Medium Loads, SUNJB
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers provide excellent mobility and stability, featuring plate-type swivel casters for smooth movement. Made from antistatic urethane, these durable wheels resist abrasion and withstand gasoline and light oil, making them versatile for different settings. Each caster includes an adjustable stopper for better control.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - with Pivotal Stopper, Swivel to Fixed Replacement, Plate, Directional, NJKB
Sisiku Addkreis
•Caster Type : Plate Type Swivel
•Wheel Material : Antibacterial White Urethane, Antistatic Urethane, Dienic Rubber BR, High impact rubber, Rubber, Rubber SBR, Urethane, White Diene Rubber BR
•Wheel Characteristics : Abrasion Resistance, Antistatic, Gasoline Resistant(including Light Oil), Low Temp. Resistance, Not Provided, Oil Resistance
•Stopper : With Double Stopper (Rotation + Swivel)
For complete product overview see the sections below:- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Medium-Load Caster, P-WK Type, Logllan Urethane, Type with Wheels, Includes Fixture
Inoac
Inoac Caster, Plate Type Fixed, features a durable urethane wheel designed for medium-load applications. The wheel exhibits exceptional abrasion and oil resistance, ensuring longevity in demanding environments. Without a stopper, versatility is enhanced, allowing for seamless movement across surfaces. Designed to optimize operation, this P-WK type caster effectively extends equipment lifespan in various industrial settings. With its robust construction, it protects sensitive systems while maintaining performance, making it an essential component for efficient mobility and stability in any operation.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Medium-Load Caster, P-WJ, Logllan Urethane Wheel, with Swivel Bracket
Inoac
Inoac P-WJ Caster, Plate Type Swivel, Urethane Wheel, Medium-Load Caster, Logllan Wheel offers reliable maneuverability by featuring a robust swivel design that allows for smooth directional changes. Designed to handle medium loads, this caster optimizes operation and extends equipment lifespan in various industrial environments. With durable urethane construction, it effectively resists abrasion and oil, protecting sensitive systems while ensuring consistent performance, making it an ideal choice for demanding applications where reliability is paramount.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Medium-Load Caster, Swivel, J Type, Size: 200 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster offers reliable mobility and stability by utilizing a robust design and high-quality materials. Designed to withstand medium-load applications, this caster ensures smooth maneuverability across various surfaces, making it ideal for industrial and commercial environments. Providing a durable solution, Gifu Sanken effectively combines abrasion resistance, chemical resistance, and heat resistance, allowing for consistent performance without compromising safety or efficiency, even in demanding conditions.
Configure Now
Ships as soon as 7 Days -

Casters - Fixed, Medium Load, 75 mm Size, K-Model
Gifu Sanken Kogyo
Gifu Sanken Plate Type Fixed Caster delivers exceptional mobility and stability for medium load applications by utilizing high-quality materials. Designed to withstand various environmental conditions, this caster ensures outstanding performance in industries requiring abrasion resistance, chemical resistance, and heat resistance. Providing a reliable solution, this caster effectively supports safe and efficient movement across diverse surfaces. With its conductive urethane and heat-resistant rubber components, Gifu Sanken caster guarantees long-lasting durability without compromising functionality or reliability.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Heavy-Load Caster, Swivel, JH Type, Size: 130 mm to 150 mm
Gifu Sanken Kogyo
• Shaft Dia. Dimension T (f): 20
• Metal Piece(Fittings etc.,) Material: Steel
• Mounting Hole Type: Round hole (four holes)
• Shaft Bearing: Steel Plate with BearingConfigure Now
Ships as soon as 7 Days -

Anti-Static Freely Swiveling Caster with Stopper, K-630JS
Takigen
• Stopper: With Rotation Stopper
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Load Category: Medium Load
• Caster Type: Plate Type Swivel
• Property: Antistatic- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - Flat, Plate, 180 to 200 mm Size, 400S/419S Model
Takigen (Hammer Caster)
Takigen Hammer Caster, Model 400S/419S, features a plate type swivel design with wheel diameters ranging from 180 to 200 mm. Constructed from nylon, synthetic rubber, and urethane, this caster exhibits superior abrasion resistance, chemical resistance, and gasoline resistance, including light oil and oil. Designed for flat plate applications, this caster optimizes operation and extends equipment lifespan in industrial environments. With durable construction, the caster effectively absorbs impacts, protecting sensitive systems while maintaining performance integrity.
Configure Now
Ships as soon as 7 Days -

Yuei Caster
Yuei Plate Type Fixed and Plate Type Swivel Caster with shock absorbers offers exceptional mobility solutions by combining advanced materials and engineering. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in industrial and commercial settings. With durable construction, they effectively absorb shock, protecting sensitive systems while ensuring smooth performance across various surfaces.
- Volume Discount Available
Configure Now
Ships as soon as 15 Days -

Swivel Casters - Plate, Specialty, with Double Stopper, ST-SW Series
Yuei Caster
Yuei Caster ST-SW Special Swivel Caster Screw-in Type (with Double Stopper), featuring screw-in design, nylon foil rubber and urethane materials, offers exceptional durability and resilience. Engineered for abrasion resistance and gasoline resistance, this caster withstands harsh environments while ensuring smooth mobility. Designed to enhance maneuverability, its double stopper functionality prevents unintended movement, optimizing operation in industrial settings. With reliable performance, this caster protects sensitive systems, ensuring longevity and efficiency in various applications.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Shock Absorbing Spring Caster I-A - Center Coil Type, SAJ, SAJB
Sisiku Addkreis
Sisiku Addkreis Caster, Plate Type Swivel with Shock Absorber, features a variety of wheel materials including Antibacterial White Urethane, Antistatic Urethane, and High Impact Rubber. Wheel characteristics such as abrasion resistance and low-temperature resistance ensure durability and reliability in diverse environments. Equipped with a center coil type shock-absorbing spring, this caster effectively minimizes vibrations, enhancing stability during operation. Designed for optimal performance, it protects sensitive systems while ensuring seamless mobility, making it ideal for industrial and commercial applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Buffer Spring Caster I-A, Center Coil Type SAJ-HO, SAJB-HO
Sisiku Addkreis
Sisiku Addkreis Caster, Plate Type Swivel with Shock Absorber, features high impact rubber, Rubber SBR, and Urethane materials. Equipped with abrasion resistance and gasoline resistance, including light oil, this caster ensures durability in demanding conditions. Designed for mobility and stability, its center coil type provides enhanced shock absorption, optimizing operation and extending equipment lifespan in industrial environments. With robust construction, this caster effectively minimizes vibrations, protecting sensitive systems while maintaining peak performance throughout its use.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - Buffer Spring, Shock Absorbing, V TS6 Series
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers offer versatile, durable mobility solutions with various caster types like plate swivel, plug-in, and screw-in, all featuring built-in shock absorbers for stability. Made from high-quality rubber SBR and urethane, they resist abrasion, gasoline, and light oils. A stopper is not included.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - for Medium Loads, Antistatic, Plate, Swivel, I, JB and JBL Model
Sisiku Addkreis
Sisiku Addkreis Caster Type delivers exceptional maneuverability and stability by featuring a plate type swivel design. Designed to handle medium loads, this caster ensures smooth mobility across various surfaces, providing enhanced efficiency in industrial and commercial settings. Constructed with antistatic urethane, it offers superior abrasion resistance and is resistant to gasoline and light oils, making it ideal for demanding environments. Providing a reliable solution, Sisiku Addkreis Caster effectively balances performance with durability, ensuring long-lasting functionality without compromising safety or ease of use.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Anti-Static Caster II, Medium Load, SUNJ
Sisiku Addkreis
Sisiku Addkreis Plate Type Swivel Caster, made from antistatic urethane and conductive MC nylon, provides reliable support and mobility with advanced materials for optimal performance. Designed for industrial and commercial applications, these casters optimize operation and extend equipment lifespan in environments sensitive to static electricity. With durable construction, they effectively reduce wear and tear, protecting sensitive systems without compromising performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - with Swivel Stopper, Swivel to Fixed Replacement, Plate, Directional, NJK
Sisiku Addkreis
•Caster Type : Plate Type Swivel
•Wheel Material : Antibacterial White Urethane, Antistatic Urethane, Dienic Rubber BR, High impact rubber, Rubber, Rubber SBR, Urethane, White Diene Rubber BR
•Wheel Characteristics : Abrasion Resistance, Antistatic, Gasoline Resistant(including Light Oil), Low Temp. Resistance, Not Provided, Oil Resistance
•Stopper : With Swivel Stopper
For complete product overview see the sections below:- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - with Screwjack and Stopper, for Scaffolding, Freely Swiveling, Plug-in, SJ
Sisiku Addkreis
Sisiku Addkreis Caster, Plug-In Type, features antibacterial white urethane, rubber SBR, and white diene rubber BR in its wheel material. Offering exceptional abrasion resistance, gasoline resistance (including light oil), low-temperature resistance, and oil resistance, this freely swiveling caster is ideal for scaffolding applications. Designed for enhanced mobility, this caster optimizes operation and extends equipment lifespan in demanding environments. With its robust construction, it effectively supports intricate systems, ensuring seamless performance while safeguarding sensitive components.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Stainless Steel Pressed Swivel Casters with Stopper K-1304GS
Takigen
Takigen K-1304GS, Stainless Steel Pressed Swivel Caster with Stopper, features a plate type swivel design and incorporates wheel materials such as nylon, stainless steel, and urethane rubber. Offering abrasion resistance, chemical resistance, gasoline resistance (including light oil), low temperature resistance, and oil resistance, this caster enhances mobility across various surfaces. Designed for heavy-duty applications, K-1304GS optimizes operation and extends equipment lifespan in industrial environments. With its robust construction, this caster effectively supports stability and maneuverability, protecting sensitive systems without compromising performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Swivel Casters with Stopper, K-413S
Takigen
• Stopper: With Rotation Stopper
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Load Category: Light Load
• Caster Type: Plate Type Swivel- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - for Light/Medium Loads, Plate, Swivel, Steel, Urethane Wheel, TYS Series
Trusco Nakayama
• Metal Piece(Fittings etc.,) Material: Steel
• Maximum Load (dan): 100
• Load Category: Light/Medium Load
• Caster Type: Plate Type Swivel
• Wheel Material: Urethane- Volume Discount Available
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Inoac | Inoac | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Takigen | Takigen (Hammer Caster) | Yuei Caster | Yuei Caster | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Takigen | Takigen | Trusco Nakayama |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Casters - for Heavy Loads, Low Platform, Plate, Fixed, Compact, HK Model | Casters - with Pivotal Stopper, Swivel to Fixed Replacement, Plate, Directional, NJKB | Medium-Load Caster, P-WK Type, Logllan Urethane, Type with Wheels, Includes Fixture | Medium-Load Caster, P-WJ, Logllan Urethane Wheel, with Swivel Bracket | Swivel Casters - Plate, Specialty, with Double Stopper, ST-SW Series | Shock Absorbing Spring Caster I-A - Center Coil Type, SAJ, SAJB | Casters - for Medium Loads, Antistatic, Plate, Swivel, I, JB and JBL Model | Casters - with Swivel Stopper, Swivel to Fixed Replacement, Plate, Directional, NJK | Casters - with Screwjack and Stopper, for Scaffolding, Freely Swiveling, Plug-in, SJ | Stainless Steel Pressed Swivel Casters with Stopper K-1304GS | Casters - for Light/Medium Loads, Plate, Swivel, Steel, Urethane Wheel, TYS Series | ||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||
| Days to Ship | 4 Days | 5 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 7 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 7 Days | 4 Days | 7 Days | 5 Days | 7 Days | 15 Days | 4 Days | 4 Days | 7 Days | 7 Days | 4 Days | 4 Days | 4 Days | 7 Days | 5 Days | 5 Days | 5 Days |
| Caster Type | Screw-In | Screw-In | Plate Swivel | Screw-In | Plate Swivel | Plate Fixed | Plate Swivel | Plate Fixed / Other | Plate Swivel | Plate Fixed | Plate Swivel | Plate Swivel | Plate Fixed | Plate Swivel | Plate Swivel | Plate Fixed | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel / Plate Fixed / Shock Absorber | Screw-In | Plate Swivel / Shock Absorber | Plate Swivel / Shock Absorber | Plate Swivel / Screw-In / Shock Absorber | Plate Swivel | Plate Swivel | Plate Swivel | Plug-In | Plate Swivel | Plate Swivel | Plate Swivel |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided | Not Provided | Rotation Stopper | Rotation Stopper | Double Rotation & Swivel Stopper | Rotation Stopper | Rotation Stopper | Not Provided | Not Provided | Not Provided | Rotation Stopper | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Rotation Stopper | Not Provided | Swivel Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Not Provided / Rotation Stopper |
| Load Range(daN) | 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 | 80.01 to 140.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 35.01 to 80.00 | 220.01 to 320.00 / 320.01 to 485.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 140.01 to 220.00 / 220.01 to 320.00 | 140.01 to 220.00 / 220.01 to 320.00 | 140.01 to 220.00 / 220.01 to 320.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 / 220.01 to 320.00 | 220.01 to 320.00 / 320.01 to 485.00 | 35.01 to 80.00 / 80.01 to 140.00 | 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 140.01 to 220.00 | Up to 35.00 | 35.01 to 80.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 140.01 to 220.00 / 220.01 to 320.00 | 35.01 to 80.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 140.01 to 220.00 / 220.01 to 320.00 | 140.01 to 220.00 / 220.01 to 320.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 |
| Mounting Height H(mm) | 68 ~ 126 | 74 ~ 97 | 70 ~ 122 | 134 | 103 ~ 250 | 144 ~ 250 | 70 ~ 93 | 78 ~ 108 | 103 ~ 250 | 130 ~ 190 | 130 ~ 190 | 188 ~ 250 | 100 ~ 305 | 100 ~ 198 | 250 | 101 | 177 ~ 198 | 100 ~ 198 | 230 ~ 240 | 171 to 148 ~ 193 to 177 | 104 ~ 132 | 153 to 145 ~ 260 to 250 | 250 to 235 ~ 275 to 260 | 112 to 100 ~ 137 to 125 | 103 ~ 250 | 130 ~ 190 | 188 ~ 250 | 139 ~ 300 | 80 ~ 92.5 | 85 ~ 190 | 70 ~ 190 |
| Wheel Material | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane | Urethane |
| Wheel Characteristic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Antistatic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Antistatic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Antistatic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Oil Resistance | Abrasion Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Antistatic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Antistatic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Antistatic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Antistatic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Not Provided |
| Metallic Portion Material | Stainless Steel | Stainless Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Stainless Steel | Stainless Steel | Steel | Other | Other | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel | Stainless Steel | Steel | Steel | Stainless Steel | Steel | Steel |
| Mounting Hole Type | - | - | Round Holes (4) | - | Round Holes (4) / Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) / Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | - | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | - | Round Holes (4) | Round Holes (4) / Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | - | - | 55 ~ 82 | - | 63 ~ 105(110) | 80 ~ 112 | 55 | 55 ~ 63 | 63 ~ 112 | 80(90) ~ 100(112) | 68(71) ~ 75(90) | 75(90) ~ 100(115) | 63 ~ 140 | 63 ~ 87(93) | 112 | 63 | 80 ~ 90 | 63 ~ 87(93) | 100(112) | 82 | - | 71 ~ 112 | 112 | 55 | 63 ~ 112 | 68(71) ~ 75(90) | 75(90) ~ 100(115) | - | 46 ~ 53 | 42 ~ 75(80) | 55 ~ 75(80) |
| Mounting Hole Pitch, Short Length Direction W1(mm) | - | - | 40 ~ 42 | - | 63 ~ 105(110) | 45 ~ 63 | 42 | 28 ~ 40 | 63 ~ 112 | 45(50) ~ 56(53) | 68(71) ~ 75(90) | 75(90) ~ 100(115) | 40 ~ 80 | 63 ~ 87(93) | 112 | 40 | 80 ~ 90 | 63 ~ 87(93) | 100(112) | 40 | - | 71 ~ 112 | 112 | 42 | 63 ~ 112 | 68(71) ~ 75(90) | 75(90) ~ 100(115) | - | 35 ~ 41 | 55 ~ 75(80) | 42 ~ 75(80) |
| Thread Diameter | M12 ~ M16 | M12 ~ M16 | - | M16 ~ M20 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | M12 ~ M16 | - | - | M12 | - | - | - | - | - | - | - |
| Wheel Diameter D(φ) | 50 ~ 100 | 50 ~ 75 | 50 ~ 100 | 100 | 75 ~ 200 | 100 ~ 200 | 50 ~ 75 | 50 ~ 75 | 75 ~ 200 | 100 ~ 150 | 100 ~ 150 | 130 ~ 200 | 75 ~ 250 | 75 ~ 150 | 200 | 75 | 130 ~ 150 | 75 ~ 150 | 180 ~ 200 | 100 ~ 125 | 75 ~ 100 | 100 ~ 200 | 150 ~ 200 | 75 ~ 100 | 75 ~ 200 | 100 ~ 150 | 130 ~ 200 | 100 ~ 250 | 50 ~ 75 | 65 ~ 150 | 50 ~ 150 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 100 ~ 198 | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- Yuei Caster (31)
- Sisiku Addkreis (28)
- Gifu Sanken Kogyo (14)
- Takigen (9)
- Tosei Sharyo (6)
- Nanshin (4)
- Takigen (Hammer Caster) (3)
- Inoac (3)
- Spacio (1)
- Trusco Nakayama (1)
- ESCO (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- ELESA (0)
- Tokai Caster (0)
- Uchimura-Caster (0)
- BLICKLE (0)
CAD
-
- 2D
- 3D