Casters(Wheel Material:Engineering Plastics)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - Low Profile, Optional Stopper
MISUMI
MISUMI Casters and Stoppers are standard products that improve mobility and stability across various applications. Their low-profile design enables smooth movement in tight spaces, making them suitable for diverse equipment and furniture. Optional stoppers enhance safety, keeping items securely in place when necessary.
- Volume Discount is available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Threaded, Low Profile Swivel, Optional Brake
MISUMI
MISUMI Industry Standard Casters - Threaded, Low Profile Swivel, Optional Brake, features a robust swivel mechanism that ensures smooth maneuverability. Designed to enhance mobility, these casters optimize operation and extend equipment lifespan in various industrial settings. With durable construction, casters effectively support heavy loads while protecting sensitive systems from damage. Optional brake functionality offers added safety, preventing unwanted movement. Ideal for use in warehouses, workshops, or any environment requiring reliable transport solutions, these casters provide stability and efficiency.
- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Extra Heavy-Duty, Fixed or Swivel
MISUMI
Super Heavy Load Casters which can be towed by powered tractor devices.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

MISUMI
MISUMI Caster, Fixed/Swivel, MC Nylon/Special Reinforced Plastic, offers reliable mobility solutions by facilitating smooth movement across various surfaces. Designed to support heavy loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively enhance maneuverability, protecting sensitive systems while ensuring efficient performance under demanding conditions. Ideal for carts, equipment, and other applications requiring robust support.
- Volume Discount is available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Support Screw, Light-Medium Load, 1018 Carbon Steel
MISUMI
Since the caster and adjuster are integrated into one, the rigidity becomes stronger than that of the conventional CLAN types.
- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Swivel, Stainless Steel Optional, Medium-Heavy Load
MISUMI
Compliant with the industry standard pitch.
- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -
![[Economy Series] Casters - Fixed or Swivel, Heavy Load](//content.misumi-ec.com/image/upload/t_product_view_b/v1/p/jp/product/series/110311107449/110311107449_001_20240826180742.jpg?$product_view_b$)
[Economy Series] Casters - Fixed or Swivel, Heavy Load
MISUMI
Economy series Heavy Load MISUMI Caster, Fixed/Swivel, MC Nylon/Special Reinforced Plastic, offers reliable mobility solutions by facilitating smooth movement across various surfaces. Designed to support heavy loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively enhance maneuverability, protecting sensitive systems while ensuring efficient performance under demanding conditions. Ideal for carts, equipment, and other applications requiring robust support.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -
![[Economy Series] Casters - Swivel, Extra Heavy Load](//content.misumi-ec.com/image/upload/t_product_view_b/v1/p/jp/product/series/110311107539/110311107539_001_20240826180742.jpg?$product_view_b$)
[Economy Series] Casters - Swivel, Extra Heavy Load
MISUMI
Economy series Extra Heavy Load MISUMI Caster, Swivel, MC Nylon/Special Reinforced Plastic, offers reliable mobility solutions by facilitating smooth movement across various surfaces. Designed to support Super heavy loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively enhance maneuverability, protecting sensitive systems while ensuring efficient performance under demanding conditions. Super Heavy Load Casters which can be towed by powered tractor devices.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, Light-Medium Load
MISUMI
• Plate Length L (mm): 90
• Plate Width W (mm): 90
• Mounting Hole Pitch, Long Length Direction Dimension L1 (mm): 71
• Mounting Hole Pitch, Short Length Direction W1 (mm): 71
• Metal Piece(Fittings etc.,) Material: Steel- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Casters - Heavy-Duty, Lightweight, Low Profile
MISUMI
Lower-floored and lighter-weighed than the conventional products.
- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Light to Medium Load, P12 Series
Pegasus
Features:
•Hardened double ball raceways with 1/2" kingpin
•Zinc plated finish resists rust and corrosion
•3/8" axle and locknut
•Multiple wheel bearing options available
•Rig leg spacing: 1-9/16"
•Rig and leg assembly designed for maximum durability
Ideal Uses:
Store Fixtures, Utility Carts, Institutional Equipment, Hospitality CartsConfigure Now
Ships as soon as 5 Days -

Casters - Freely Swiveling, Industrial, Plate, Heavy Duty, STM Series
Nanshin
Nanshin STM Series Freely Swiveling Caster, Plate Type Swivel, Heat Resistance Reinforced Plastic, Monomer Casting Nylon, Nylon, White, Phenol, Polyphenylene Sulfide, Rubber, Urethane provides reliable support by enhancing maneuverability and stability in various applications. Designed to facilitate smooth movement, this industrial caster optimizes operation and extends equipment lifespan in demanding environments. With durable construction, this caster effectively absorbs shocks and vibrations, protecting sensitive systems without compromising performance, ensuring efficiency and reliability in industrial settings.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 9 Days Stock Items Included
-

Yuei Caster
Yuei Caster Casters & Stoppers feature a plate-type swivel design, making them versatile for various applications. Crafted from durable materials like MC Nylon, reinforced nylon, and phenol, these casters exhibit exceptional abrasion, chemical, and oil resistance, including resistance to gasoline and light oils. While the product does not include a stopper, it is suitable for a range of industrial uses where mobility and reliability are essential.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Yuei Caster
A caster for heavy items such as large machinery and equipment.
Features
· Can be mounted onto machinery and devices without taking up much space.
· Helps prevent wheel deformation caused by long-term exposure to heavy loads.- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing and braking options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Casters - Fixed, Industrial, Plate, SKM Series
Nanshin
Nanshin Casters & Stoppers offer a Plate Type Fixed caster designed for industrial applications. These are made from a variety of durable materials, including heat-resistant reinforced plastic, monomer casting nylon, phenol, polyphenylene sulfide, rubber, and urethane, ensuring high performance and longevity. While specific wheel characteristics such as oil resistance are highlighted, it's important to note that no stoppers are included with this product.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Industrial Caster, SMT Series, Independent Stopper W-3 Included
Nanshin
Nanshin Caster, Plate Type Swivel provides reliable mobility and stability by utilizing a combination of heat-resistant reinforced plastic, monomer casting nylon, phenol, polyphenylene sulfide, rubber, and urethane in wheel construction. Designed for industrial applications, this caster optimizes operation and extends equipment lifespan in demanding environments. With durable construction and an independent double stopper feature, this caster effectively enhances maneuverability and control, protecting sensitive systems while ensuring peak performance under various conditions.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - Swivel, Plate, J Model
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -

Uchimura-Caster
Uchimura-Caster, Plate Type Swivel Caster, features a robust engineering plastic wheel designed for heavy-duty applications. Wheel characteristics include abrasion resistance, chemical resistance, gasoline resistance (including light oil), heat resistance, low-temperature resistance, and oil resistance. Equipped with heavy-class 100HB2-EP track type small heavy-duty radial bearings, this caster optimizes operation and extends equipment lifespan in industrial environments. With durable construction, it effectively absorbs shock and vibration, protecting sensitive systems without compromising performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Light to Medium Load, P12 Series
Pegasus
Features:
•Hardened double ball raceways with 1/2" kingpin
•Zinc plated finish resists rust and corrosion
•3/8" axle and locknut
•Multiple wheel bearing and braking options available
•Rig leg spacing: 1-9/16"
•Rig and leg assembly designed for maximum durability
Ideal Uses:
Store Fixtures, Utility Carts, Institutional Equipment, Hospitality CartsConfigure Now
Ships as soon as 5 Days -

Casters - with Adjuster Foot, Swivel, Plate
Yuei Caster
Yuei Plate Type Swivel Caster with leveling mounts, made from MC nylon or reinforced nylon wheels, ensures reliable maneuverability with smooth rotation and stability on various surfaces. Designed to accommodate uneven flooring, it optimizes operation and extends equipment lifespan in industrial and commercial environments. Its durable construction minimizes wear and tear, protecting sensitive systems while maintaining high performance.
- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

Yuei Caster
Yuei Caster, Plate Type Swivel, offers exceptional mobility and stability through high-quality materials. Crafted from Aluminum Foil Thermosetting Urethane Foam, MC Nylon, Phenol, and Reinforced Nylon, this caster ensures durability and resilience. Designed for versatile applications, Plate Type Swivel optimizes operation and extends equipment lifespan in various environments. With robust construction, this caster effectively supports heavy loads, protecting sensitive systems while maintaining superior performance. Ideal for industrial settings, it enhances maneuverability and reliability, making it an essential component in any setup.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Swivel Type for Use with Type Caster without Stopper K-100HB2
Takigen
Takigen Plate Type Caster Swivel offers reliable mobility and stability by utilizing high-quality engineering plastics and polyurethane materials. Designed to withstand challenging conditions, the caster ensures exceptional abrasion resistance, chemical resistance, heat resistance, and low-temperature resistance across various industrial applications. Providing a durable solution, K-100HB2 effectively enhances maneuverability without compromising performance or reliability, making it an ideal choice for environments requiring robust and dependable caster solutions.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Yuei Caster
Caster that is often used for heavy objects such as large machines and equipment.
[Features]
・ Approximately 10% lower than traditional products (UHG).
・ Due to its large allowable load, it is used in large machines. (Maximum Allowable Load: 700 daN)
・ Since it uses a special steel plate, it can be moved lightly, leading to operability and reduction of fatigue.
[Applications]
・ Suitable for use in server racks.
・ Since the allowable load is high, it is also suitable for large machines.- Volume Discount is available
Configure Now
Ships as soon as 4 Days -

Low-Floor Type Fixed Casters for Heavy Loads without Stopper K-600HB2
Takigen
Takigen K-600HB2 Caster Type offers reliable support for heavy loads by utilizing a low-floor design that enhances stability and ease of movement. Designed to accommodate demanding environments, the caster ensures exceptional performance through its engineering plastics and polyurethane construction, providing abrasion, chemical, heat, and low-temperature resistance. Providing a durable solution, K-600HB2 effectively navigates various surfaces and conditions, delivering smooth operation without compromising efficiency or reliability in heavy-duty applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Dual-Wheel Caster, TX40N/TX50N
Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
|
|
|
|
|
|
| |||||||||||||||||||||
| Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Pegasus | MISUMI | Pegasus | Nanshin | Yuei Caster | Yuei Caster | Pegasus | Nanshin | Nanshin | Yuei Caster | Uchimura-Caster | Pegasus | Yuei Caster | Yuei Caster | Takigen | Yuei Caster | Takigen | Tokai Caster |
| Product Series | Casters - Support Screw, Light-Medium Load, 1018 Carbon Steel | Casters - Swivel, Stainless Steel Optional, Medium-Heavy Load | Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series | Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Light to Medium Load, P12 Series | Casters - Freely Swiveling, Industrial, Plate, Heavy Duty, STM Series | Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series | Industrial Caster, SMT Series, Independent Stopper W-3 Included | Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Light to Medium Load, P12 Series | Swivel Type for Use with Type Caster without Stopper K-100HB2 | Low-Floor Type Fixed Casters for Heavy Loads without Stopper K-600HB2 | |||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||
| Days to Ship |
Same Day Stock Items Included | 4 Days |
Same Day Stock Items Included |
Same Day Stock Items Included |
4 Days Stock Items Included | 4 Days | 4 Days | 4 Days |
Same Day Stock Items Included | 5 Days | 4 Days | 5 Days |
9 Days Stock Items Included |
Same Day Stock Items Included | 5 Days | 5 Days | 5 Days | 5 Days | 4 Days |
Same Day Stock Items Included | 5 Days | 5 Days | 5 Days | 5 Days | 4 Days | 5 Days | 4 Days |
| Specifications |
|
| |||||||||||||||||||||||||
| Caster Type | Plate Swivel / Plate Fixed | Screw-In | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Leveling Mounts | Plate Swivel | Plate Swivel / Plate Fixed | Plate Swivel | Leveling Mounts | Plate Swivel / Plate Fixed | Plate Swivel | Plate Swivel / Plate Fixed | Plate Swivel | Plate Swivel / Other | Screw-In / Other | Plate Swivel | Plate Fixed | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel / Leveling Mounts | Plate Swivel | Plate Swivel / Other | Plate Swivel / Other | Plate Fixed / Other | Screw-In / Two Wheels |
| Type | - | - | - | - | - | - | Caster | Caster | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided |
| Load Range(daN) | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 80.01 to 140.00 / 140.01 to 220.00 | 320.01 to 485.00 / 485.01 to 750.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 220.01 to 320.00 / 320.01 to 485.00 | 220.01 to 320.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 | 220.01 to 320.00 / 320.01 to 485.00 | 220.01 to 320.00 | 80.01 to 140.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 320.01 to 485.00 / 485.01 to 750.00 / 750.01 or More | 80.01 to 140.00 / 140.01 to 220.00 | 220.01 to 320.00 / 320.01 to 485.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 140.01 to 220.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 80.01 to 140.00 | 220.01 to 320.00 | 220.01 to 320.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 320.01 to 485.00 / 485.01 to 750.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 35.01 to 80.00 |
| Mounting Height H(mm) | 68 ~ 106 | 74 ~ 107 | 79 ~ 107 | 68 ~ 106 | 92 ~ 106 | 79 ~ 100 | 68 ~ 106 | 79 ~ 107 | 92 ~ 106 | 142.88 ~ 241.3 | 88 ~ 98 | 106.36 ~ 157.16 | 144 ~ 250 | 79 ~ 140 | 74 ~ 107 | 142.88 ~ 241.3 | 100 ~ 250 | 100 ~ 250 | - | 60 ~ 106 | 106.36 ~ 157.16 | 120 | 79 ~ 100 | 60 ~ 106 | 74 ~ 99 | 60 ~ 106 | 43 ~ 56 |
| Wheel Material | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics | Engineering Plastics |
| Wheel Characteristic | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | - | Not Provided | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Not Provided | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Oil Resistance | Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Not Provided | Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Chemical Resistance / Antistatic | Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance |
| Metallic Portion Material | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | - | - | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel |
| Mounting Hole Type | Round Holes (4) | - | - | - | - | - | Round Holes (4) | Round Holes (4) | - | Slotted Hole (1) | - | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | - | Slotted Hole (1) | Round Holes (4) | Round Holes (4) / Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | - |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 50 ~ 103 | - | 64 ~ 78 | 54 ~ 103 | 71 | 63 | 54 ~ 103 | 64 ~ 78 | 71 | 20.57 | 71 | 8.33 | 70(73) ~ 105(115) | 64 ~ 121 | - | 20.57 | 63 ~ 112 | 63 ~ 105(115) | 87 (94) | 44 ~ 71 | 8.33 | 115(105) | 63 | 44 ~ 71 | 64 ~ 78 | 60 ~ 103 | - |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 36 ~ 71 | - | 64 ~ 78 | 36 ~ 71 | 71 | 63 | 36 ~ 71 | 64 ~ 78 | 71 | 9.53 | 71 | 7.94 | 70(73) ~ 105(115) | 59 ~ 78 | - | 9.53 | 40 ~ 63 | 63 ~ 105(115) | 87 (94) | 44 ~ 71 | 7.94 | 115(105) | 63 | 44 ~ 71 | 64 ~ 78 | 30 ~ 52 | - |
| Thread Diameter | - | M16 ~ M20 | - | - | - | - | - | - | - | - | - | - | - | - | M16 ~ M20 | - | - | - | - | - | - | - | - | - | - | - | UNF 1/2 ~ M12 (P1.75) |
| Wheel Diameter D(φ) | 50 ~ 75 | 50 ~ 75 | 50 ~ 75 | 50 ~ 75 | 65 ~ 75 | 50 ~ 75 | 50 ~ 75 | 50 ~ 75 | 65 ~ 75 | 101.6 ~ 203.2 | 65 ~ 75 | 76.2 ~ 127 | 100 ~ 200 | 50 ~ 100 | 50 ~ 75 | 101.6 ~ 203.2 | 75 ~ 200 | 75 ~ 200 | - | 40 ~ 75 | 76.2 ~ 127 | 75 | 50 ~ 75 | 40 ~ 75 | 50 ~ 75 | 40 ~ 75 | 38 ~ 47 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
- inch
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- Yuei Caster (6)
- Pegasus (4)
- Nanshin (3)
- Takigen (2)
- Tokai Caster (1)
- Uchimura-Caster (1)
- Tosei Sharyo (0)
- Takigen (Hammer Caster) (0)
- ESCO (0)
- Kurashiki Kako (0)
- Yodono (0)
- ELESA (0)
- Spacio (0)
- Trusco Nakayama (0)
- Inoac (0)
- Gifu Sanken Kogyo (0)
- Sisiku Addkreis (0)
- BLICKLE (0)
CAD
-
- 2D
- 3D






![[Economy Series] Casters - Fixed or Swivel, Heavy Load](http://content.misumi-ec.com/image/upload/t_product_view_b/v1/p/jp/product/series/110311107449/110311107449_001_20240826180742.jpg?$product_view_b$)
![[Economy Series] Casters - Swivel, Extra Heavy Load](http://content.misumi-ec.com/image/upload/t_product_view_b/v1/p/jp/product/series/110311107539/110311107539_001_20240826180742.jpg?$product_view_b$)

























![[Economy Series] Casters - Fixed or Swivel, Heavy Load](http://content.misumi-ec.com/image/upload/t_product_view_c/v1/p/jp/product/series/110311107449/110311107449_001_20240826180742.jpg?$product_view_c$)
![[Economy Series] Casters - Swivel, Extra Heavy Load](http://content.misumi-ec.com/image/upload/t_product_view_c/v1/p/jp/product/series/110311107539/110311107539_001_20240826180742.jpg?$product_view_c$)