Casters(Wheel Material:Steel)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - Miniature, Fixed or Swivel, Optional Stopper
MISUMI
Lightest Load Casters. Dedicated for small carriages.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Support Screw, Large Plate
MISUMI
MISUMI provides versatile casters and stoppers, including caster types with leveling mounts for enhanced stability. They come in various wheel materials like cast, MC Nylon, synthetic rubber, and urethane to meet diverse needs. While specific wheel features and stoppers are not detailed, the products ensure dependable performance.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Ball, Flange or Screw-in
MISUMI
Casters with ball mechanism rotatable 360 degree.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Flat Plate Type Caster 420SR, 420SRP, 50-75 mm Wheel Diameter
Takigen (Hammer Caster)
Takigen Hammer Caster, Plate Type Fixed, features a range of wheel materials including MC Nylon, Nylon, Phenol, Steel, Synthetic Rubber, and Urethane, ensuring exceptional durability. Wheel characteristics like abrasion resistance, chemical resistance, gasoline resistance, heat resistance, low-temperature resistance, and oil resistance enhance versatility in diverse applications. Designed for flat plate type casters with wheel diameters of 50-75 mm, this product optimizes operation and extends equipment lifespan in industrial environments. With robust construction, it effectively safeguards sensitive systems while maintaining superior performance, making it an ideal choice for demanding tasks.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Low-Platform Dust-Proof Caster, Swivel, TN Type, Size: 50 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster delivers exceptional mobility and stability by incorporating high-quality MC Nylon, steel, and urethane materials. Designed to excel in various environments, the caster ensures robust performance with features like abrasion resistance, chemical resistance, and heat resistance. Providing a low-platform dust-proof solution, this swivel caster effectively supports heavy loads while maintaining smooth operation. Gifu Sanken Plate Type Swivel Caster achieves reliable functionality without compromising durability, making it ideal for demanding applications.
Configure Now
Ships as soon as 7 Days -

Kurashiki Kako
Kurashiki Kako Plate Type Swivel Caster, Two Wheels, with Leveling Mounts offers reliable mobility and stability by featuring a robust design that accommodates various applications. Designed to enhance maneuverability, this caster type optimizes operation and extends equipment lifespan in industrial settings. With durable nylon and steel materials, it effectively supports heavy loads while protecting sensitive systems from wear and tear. Ideal for environments requiring frequent relocation, this caster ensures seamless performance without compromising on reliability or efficiency.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Medium Duty Top Plate Casters - Swivel, with Locking Wheel, Pressed Steel Rim
BLICKLE
Rig:
pressed steel, zinc-plated, blue-passivated, Cr6-free
double ball bearing in the swivel head
swivel head seal
minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process.Configure Now
Ships as soon as 42 Days -

Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing and braking options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
|
| ||||||||
| Brand | MISUMI | MISUMI | MISUMI | Pegasus | Takigen (Hammer Caster) | Gifu Sanken Kogyo | Kurashiki Kako | BLICKLE | Pegasus |
| Product Series | Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series | Flat Plate Type Caster 420SR, 420SRP, 50-75 mm Wheel Diameter | Low-Platform Dust-Proof Caster, Swivel, TN Type, Size: 50 mm | Medium Duty Top Plate Casters - Swivel, with Locking Wheel, Pressed Steel Rim | Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series | ||||
| CAD |
|
|
|
| |||||
| Days to Ship |
4 Days Stock Items Included |
4 Days Stock Items Included | 4 Days | 5 Days | 5 Days | 7 Days | 5 Days | 42 Days | 5 Days |
| Specifications |
| ||||||||
| Caster Type | Plate Swivel | Leveling Mounts | Plate Swivel | Plate Swivel / Plate Fixed | Plate Fixed | Plate Swivel | Leveling Mounts / Two Wheels | Plate Swivel | Plate Swivel |
| Type | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Rotation Stopper |
| Load Range(daN) | Up to 35.00 | 320.01 to 485.00 | 80.01 to 140.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 | 140.01 to 220.00 / 485.01 to 750.00 | - | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 |
| Mounting Height H(mm) | 42 | 124.5 | - | 142.88 ~ 241.3 | 85 ~ 93 | 63 | 70 ~ 79 | - | 142.88 ~ 241.3 |
| Wheel Material | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel |
| Wheel Characteristic | Not Provided | Not Provided | Not Provided | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Heat Resistance / Low Temperature Resistance | - | Not Provided | - | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance |
| Metallic Portion Material | Steel | Steel | Steel | Steel | Steel | Steel | Steel | - | Steel |
| Mounting Hole Type | - | - | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | - | - | Slotted Hole (1) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 30 | 70 | 32 ~ 49 | 20.57 | 55 | 94 | - | - | 20.57 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 24 | - | 32 ~ 49 | 9.53 | 28 ~ 42 | 94 | - | - | 9.53 |
| Thread Diameter | - | - | M12 ~ M20 | - | - | - | M12 ~ M16 | - | - |
| Wheel Diameter D(φ) | 32 | 75 | 15.875 ~ 25.4 | 101.6 ~ 203.2 | 65 ~ 75 | 50 | - | 100 | 101.6 ~ 203.2 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Brand
-
- Pegasus (2)
- BLICKLE (1)
- Gifu Sanken Kogyo (1)
- Takigen (Hammer Caster) (1)
- Kurashiki Kako (1)
- Sisiku Addkreis (0)
- ESCO (0)
- Takigen (0)
- ELESA (0)
- Yodono (0)
- Tosei Sharyo (0)
- Inoac (0)
- Spacio (0)
- Nanshin (0)
- Uchimura-Caster (0)
- Yuei Caster (0)
- Tokai Caster (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
- inch
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D