Casters(Wheel Material:Steel)

9 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Brand
Product Series
CAD
Days to Ship
Specifications
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)

    Casters - Miniature, Fixed or Swivel, Optional Stopper

    • Lead Time Reduction

    Casters - Support Screw, Large Plate

    • Lead Time Reduction

    Casters - Ball, Flange or Screw-in

      Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series

        Flat Plate Type Caster 420SR, 420SRP, 50-75 mm Wheel Diameter

          Low-Platform Dust-Proof Caster, Swivel, TN Type, Size: 50 mm

            Casters - Carry Mount

              Medium Duty Top Plate Casters - Swivel, with Locking Wheel, Pressed Steel Rim

                Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series

                Brand

                MISUMI

                MISUMI

                MISUMI

                Pegasus

                Takigen (Hammer Caster)

                Gifu Sanken Kogyo

                Kurashiki Kako

                BLICKLE

                Pegasus

                Product Series

                Casters - Miniature, Fixed or Swivel, Optional Stopper

                Casters - Support Screw, Large Plate

                Casters - Ball, Flange or Screw-in

                Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series

                Flat Plate Type Caster 420SR, 420SRP, 50-75 mm Wheel Diameter

                Low-Platform Dust-Proof Caster, Swivel, TN Type, Size: 50 mm

                Casters - Carry Mount

                Medium Duty Top Plate Casters - Swivel, with Locking Wheel, Pressed Steel Rim

                Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series

                CAD
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D
                Days to Ship 4 Days

                Stock Items Included

                4 Days

                Stock Items Included

                4 Days 5 Days 5 Days 7 Days 5 Days 42 Days 5 Days
                Specifications
                • Rapid Design
                                Caster TypePlate SwivelLeveling MountsPlate SwivelPlate Swivel / Plate FixedPlate FixedPlate SwivelLeveling Mounts / Two WheelsPlate SwivelPlate Swivel
                                Type---------
                                StopperNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot Provided-Rotation Stopper
                                Load Range(daN)Up to 35.00320.01 to 485.0080.01 to 140.00220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.0035.01 to 80.0035.01 to 80.00 / 80.01 to 140.00140.01 to 220.00 / 485.01 to 750.00-220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00
                                Mounting Height H(mm)42124.5-142.88 ~ 241.385 ~ 936370 ~ 79-142.88 ~ 241.3
                                Wheel MaterialSteelSteelSteelSteelSteelSteelSteelSteelSteel
                                Wheel CharacteristicNot ProvidedNot ProvidedNot ProvidedGasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature ResistanceHeat Resistance / Low Temperature Resistance-Not Provided-Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance
                                Metallic Portion MaterialSteelSteelSteelSteelSteelSteelSteel-Steel
                                Mounting Hole Type--Round Holes (4)Slotted Hole (1)Round Holes (4)Round Holes (4)--Slotted Hole (1)
                                Mounting Hole Pitch, Long Length Direction L1(mm)307032 ~ 4920.575594--20.57
                                Mounting Hole Pitch, Short Length Direction W1(mm)24-32 ~ 499.5328 ~ 4294--9.53
                                Thread Diameter--M12 ~ M20---M12 ~ M16--
                                Wheel Diameter D(φ)327515.875 ~ 25.4101.6 ~ 203.265 ~ 7550-100101.6 ~ 203.2
                                Mounting Hole Pitch Circular Diameter(mm)---------

                                Loading...

                                1. 1

                                Related Categories to Casters