Casters(Wheel Material:Other)
| Days to Ship |
|
|---|
-

Casters - Electrically Conductive, Screw-in, Optional Brake
MISUMI
MISUMI Industry Standard Casters provides reliable stability and mobility by featuring a screw-in design with optional braking capabilities. Designed to enhance maneuverability, these electrically conductive casters optimize operation and extend equipment lifespan in industrial environments where static electricity control is critical. With durable construction, these casters effectively prevent electrical discharges, protecting sensitive systems without compromising performance during transportation and handling of equipment.
- Volume Discount is available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Stainless Steel, Swivel, Optional Brake, Economy
MISUMI
MISUMI Industry Standard Casters - Stainless Steel, Swivel, Optional Brake, Economy provide reliable mobility by facilitating smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these stainless steel casters effectively resist corrosion and wear, protecting sensitive systems without compromising performance. Optional brake feature offers added stability when needed, ensuring safety and efficiency in transport and handling tasks.
- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Light Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI Medium Load Screw-in Caster Casters - Light Load, Swivel, Optional Brake provides reliable mobility by enabling smooth movement across various surfaces. Designed to facilitate easy maneuverability, these screw-in casters optimize operation and extend equipment lifespan in industrial and warehouse environments. With durable construction, these casters effectively support medium loads, protecting sensitive systems without compromising performance. Optional brake feature adds stability when needed, ensuring safety and control during operation. Ideal for a variety of applications, including workstations and storage units.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Multiple Optional Locks
MISUMI
Capable of stopping swiveling and the wheel just by stepping on the pedal, which prevents slipping due to vibration.
- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Low Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI Light Load Screw-in Caster Casters - Low Load, Swivel, Screw-in, Optional Brake provide reliable mobility by allowing smooth movement across various surfaces. Designed to facilitate easy maneuvering, these casters optimize operation and extend equipment lifespan in light-duty applications such as office furniture, display racks, and lightweight machinery. With durable construction, these casters effectively minimize wear and tear on surfaces, protecting sensitive systems without compromising performance, making them ideal for environments requiring flexibility and stability.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Interchangeable Wheels
MISUMI
Casters so designed that hetero types of wheel can be mounted on the same mount bracket for easier replacement.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Medium Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI Heavy Load Screw in Caster Casters - Medium Load, Swivel, Screw-in, Optional Brake provides reliable mobility solutions by facilitating smooth movement across various surfaces. Designed to support medium loads, these swivel casters optimize operation and extend equipment lifespan in manufacturing and industrial environments. With durable construction, these casters effectively absorb shock and vibrations, protecting sensitive systems without compromising performance. Optional brake feature enhances stability during stationary use, ensuring safety and efficiency in dynamic applications.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Ultra-Low Load, Dual Wheel, Plate or Screw-in
MISUMI
MISUMI Design Casters feature resin construction with elastomer wheels, providing reliable mobility and smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operations and extend equipment lifespan in industrial and commercial environments. Their durable construction minimizes wear and tear, protecting sensitive systems while maintaining strong performance. The combination of elastomer wheels and rotation stoppers ensures stability, making them ideal for dynamic settings.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Screw-in, with Stopper, ST-S Series
Yuei Caster
A standardized caster used in great numbers for carts, kitchen devices, etc.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Casters - Plug-in, Static Electricity Type, Metal Insertable Frame
Spacio
Spacio plug-in type metal frame casters with antistatic wheels offer reliable mobility, ensuring smooth movement across various surfaces. Designed to enhance stability, these casters optimize operations and extend equipment lifespan in industrial and commercial environments. Their durable construction effectively minimizes static electricity, protecting sensitive systems without compromising performance. Ideal for environments where electronic components require careful handling, these casters ensure the safe transportation of equipment.
- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

Casters - Freely Swiveling, Industrial, Plate, Heavy Duty, STM Series
Nanshin
Nanshin STM Series Freely Swiveling Caster, Plate Type Swivel, Heat Resistance Reinforced Plastic, Monomer Casting Nylon, Nylon, White, Phenol, Polyphenylene Sulfide, Rubber, Urethane provides reliable support by enhancing maneuverability and stability in various applications. Designed to facilitate smooth movement, this industrial caster optimizes operation and extends equipment lifespan in demanding environments. With durable construction, this caster effectively absorbs shocks and vibrations, protecting sensitive systems without compromising performance, ensuring efficiency and reliability in industrial settings.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days Stock Items Included
-

Fixed Casters - Plate, SUS-SR Series
Yuei Caster
Yuei SUS-SR Type Plate Type Fixed Caster, made with elastomer, nylon, nylon foil rubber, synthetic rubber, or urethane wheels, provides reliable mobility and smooth maneuverability across various surfaces. Designed to withstand harsh conditions, it optimizes operation and extends equipment lifespan in industrial settings. Its durable construction reduces wear and tear, protecting sensitive systems while maintaining high performance.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days -

Swivel Casters - Screw-in, ET Series
Yuei Caster
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Swivel Casters - Screw-in, ST Series
Yuei Caster
A standardized caster used in great numbers for carts, kitchen devices, etc.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Swivel Casters - Plate, SUS-E Series
Yuei Caster
Yuei Caster, SUS-E Swivel Caster, Plate Type offers exceptional mobility and versatility in various applications. Crafted with a range of wheel materials including elastomer, nylon, synthetic rubber, and urethane, it provides excellent abrasion and chemical resistance. Designed for environments exposed to gasoline and light oil, this caster ensures reliable performance. Its robust construction optimizes operation, extending equipment lifespan while safeguarding sensitive systems. Ideal for industrial and commercial use, it enhances maneuverability without sacrificing performance.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days -

Swivel Casters - Screw-in, with Stopper, SUS-ET-S Series
Yuei Caster
A caster excellent for use around water, boasting superior water resistance
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days -

Swivel Casters - Plate, with Stopper, J-S Series
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days -

Casters - Swivel, Plate, PMS Model
Yuei Caster
A caster recommended for towing with excellent life span, traveling performance and operability
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -

Casters - Fixed, Industrial, Plate, SKM Series
Nanshin
Nanshin Casters & Stoppers offer a Plate Type Fixed caster designed for industrial applications. These are made from a variety of durable materials, including heat-resistant reinforced plastic, monomer casting nylon, phenol, polyphenylene sulfide, rubber, and urethane, ensuring high performance and longevity. While specific wheel characteristics such as oil resistance are highlighted, it's important to note that no stoppers are included with this product.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Industrial Caster, SMT Series, Independent Stopper W-3 Included
Nanshin
Nanshin Caster, Plate Type Swivel provides reliable mobility and stability by utilizing a combination of heat-resistant reinforced plastic, monomer casting nylon, phenol, polyphenylene sulfide, rubber, and urethane in wheel construction. Designed for industrial applications, this caster optimizes operation and extends equipment lifespan in demanding environments. With durable construction and an independent double stopper feature, this caster effectively enhances maneuverability and control, protecting sensitive systems while ensuring peak performance under various conditions.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - Swivel, Plate, J Model
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Rigid, Plate, PMR Model
Yuei Caster
A caster recommended for towing with excellent life span, traveling performance and operability
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -

Fixed Casters - Plate, SUS-ER Series
Yuei Caster
Yuei Plate Type Fixed Caster, available in elastomer, nylon, synthetic rubber, or urethane, provides enhanced mobility and stability with high-quality materials. Designed to support heavy loads, it improves operation and extends equipment lifespan in industrial and commercial settings. Its durable construction ensures excellent maneuverability while safeguarding sensitive systems and maintaining optimal performance.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days -

Casters - Rigid, Plate, K Model
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, with Stopper, J2-S Series
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Swivel Casters - Screw-in, with Stopper, SUS-ST-S Series
Yuei Caster
Yuei SUS-ST-S Swivel Caster Screw-In Type, featuring elastomer, nylon, nylon foil rubber, synthetic rubber, or urethane wheels with a rotation stopper, provides reliable stability with secure attachment to various surfaces. Designed for heavy-duty applications, it optimizes operation and extends equipment lifespan in industrial environments. Its durable construction reduces wear and tear, protecting sensitive systems while maintaining high performance.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days -

Swivel Casters - Plate, with Stopper, E-S Series
Yuei Caster
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Swivel Casters - Plate, with Stopper, SJ-S Series
Yuei Caster
A general purpose industrial caster used when transporting moderate loads
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - with JW Fitting for Heavy Loads, Free, Small, Resin Wheel, N/KW
Okamoto Koki
Movement is easy because of the resin wheel and included bearing.
[Features]
· A caster designed to endure large loads despite having a small diameter.
· Can be used together with the compact caster for heavy loads with a fixed KW hardware and the compact caster for heavy loads with a swivel adjuster L-JW hardware.- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

RJ2-S Swivel Wheel Plate Type, with Stopper
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -

Swivel Casters - with Stopper, Single-Bearing Plate, Polycarbonate Wheel, G Series
Yuei Caster
Yuei Caster Wheel Material offers reliable durability and resilience by utilizing high-quality polycarbonate. Designed to withstand harsh conditions, the caster ensures exceptional performance across industrial and commercial environments. Providing a chemical-resistant, gasoline-resistant, and oil-resistant solution, this caster effectively maintains mobility and stability without compromising safety. With an integrated rotation stopper, it enhances control and prevents unwanted movement. This versatile caster is ideal for various applications, ensuring efficient operation in demanding settings.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Fixed, Plate, Polycarbonate Wheel, GR Model
Yuei Caster
Yuei Caster, Plate Type Fixed, features a Polycarbonate Wheel designed for maximum durability and resilience. Wheel characteristics include chemical resistance, gasoline resistance (including light oil), and oil resistance, making it suitable for various demanding environments. Designed to enhance mobility and stability, this fixed wheel plate optimizes operation in industrial settings. With robust construction, it effectively safeguards sensitive systems while ensuring optimal performance, contributing to prolonged lifespan and reliability in heavy-duty applications.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Single-Bearing Plate, Polycarbonate Wheel, G Series
Yuei Caster
Yuei Plate Type Swivel Caster with a polycarbonate wheel provides reliable mobility and smooth movement across various surfaces. Designed for harsh conditions, it offers chemical, gasoline, and oil resistance, making it ideal for industrial environments. Its durable construction minimizes wear and tear, protects sensitive systems, and ensures high-performance standards while extending equipment lifespan.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Fixed, Plate, ER-Model
Yuei Caster
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Swivel Casters - Plate, Rigid, J2K-S Series
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Rigid, Plate, SGR Model
Yuei Caster
A caster where the angle of the top plate can be freely selected in 45°C increments
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 9 Days -

Casters - Swivel, Plate, SG Model
Yuei Caster
Used for light loads, this is a caster used for transport dollies
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Swivel Casters - Screw-in, SJT Series
Yuei Caster
Yuei Screw-In Type Caster, available with nylon, synthetic rubber, or urethane wheels, ensures reliable support and mobility with its robust design. Engineered for enhanced maneuverability, it optimizes operation and extends equipment lifespan across diverse industrial environments. Its durable construction absorbs impacts and minimizes wear, safeguarding sensitive systems while maintaining high performance.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - Swivel, Plate, SJ Model
Yuei Caster
A general purpose industrial caster used when transporting moderate loads
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Screw-in, with Stopper, ET-S Series
Yuei Caster
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Swivel Casters - Plate, with Stopper, SUS-E-S Series
Yuei Caster
Yuei SUS-E-S Swivel Caster, Plate Type (with Stopper) provides reliable stability and maneuverability by utilizing high-quality materials and advanced engineering. Designed to enhance mobility in various applications, this caster optimizes operation and extends equipment lifespan in industrial and commercial settings. With durable construction, this caster effectively reduces wear and tear on surfaces, protecting sensitive systems without compromising performance or safety.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, with Stopper, SUS-SJ-S Series
Yuei Caster
Yuei SUS-SJ-S Swivel Caster, Plate Type with a rotation stopper, features nylon, nylon foil rubber, or nylon foil urethane foam wheels, providing reliable mobility and stability through a robust swivel design. Designed to enhance maneuverability, it optimizes operation and extends equipment lifespan in industrial and commercial environments. Its durable construction minimizes wear and tear, protecting sensitive systems while maintaining high performance.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Swivel, Plate, E Model
Yuei Caster
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Casters - Fixed, Plate, K2 Model
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Rigid, Plate, SR Model
Yuei Caster
A standardized caster used in great numbers for carts, kitchen devices, etc.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
|
|
| |||||||||||||||||||||||||||||||||||||||||||
| Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Yuei Caster | Spacio | Nanshin | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Nanshin | Nanshin | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Okamoto Koki | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster |
| Product Series | Casters - Plug-in, Static Electricity Type, Metal Insertable Frame | Casters - Freely Swiveling, Industrial, Plate, Heavy Duty, STM Series | Industrial Caster, SMT Series, Independent Stopper W-3 Included | Casters - with JW Fitting for Heavy Loads, Free, Small, Resin Wheel, N/KW | Swivel Casters - with Stopper, Single-Bearing Plate, Polycarbonate Wheel, G Series | Swivel Casters - Single-Bearing Plate, Polycarbonate Wheel, G Series | |||||||||||||||||||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||
| Days to Ship |
4 Days Stock Items Included |
Same Day Stock Items Included | 4 Days |
4 Days Stock Items Included | 4 Days |
Same Day Stock Items Included |
Same Day Stock Items Included | 4 Days | 8 Days | 5 Days |
10 Days Stock Items Included | 10 Days | 8 Days | 8 Days | 10 Days | 10 Days | 10 Days | 4 Days | 5 Days | 7 Days | 4 Days | 4 Days | 10 Days | 4 Days | 5 Days | 10 Days | 8 Days | 5 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 8 Days | 4 Days | 9 Days | 8 Days | 5 Days | 4 Days | 8 Days | 4 Days | 4 Days | 8 Days | 4 Days | 8 Days |
| Specifications |
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||||||
| Caster Type | Plate Swivel / Plate Fixed | Screw-In | Screw-In | Plate Swivel / Screw-In | Screw-In | Plate Swivel / Plate Fixed | Screw-In | Resin | Screw-In | Plug-In | Plate Swivel | Plate Fixed | Screw-In | Screw-In | Plate Swivel | Screw-In | Plate Swivel | Plate Swivel | Plate Fixed | Plate Swivel | Plate Swivel | Plate Fixed | Plate Fixed | Plate Fixed | Plate Swivel | Screw-In | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Fixed | Plate Swivel | Plate Fixed | Plate Swivel | Plate Fixed | Plate Swivel | Screw-In | Plate Swivel | Screw-In | Plate Swivel | Plate Swivel | Plate Swivel | Plate Fixed | Plate Fixed |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Rotation Stopper | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Not Provided | Rotation Stopper | Rotation Stopper | Not Provided | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Rotation Stopper | Rotation Stopper | Not Provided | Not Provided | Not Provided |
| Load Range(daN) | 35.01 to 80.00 / 80.01 to 140.00 | 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 | 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | 220.01 to 320.00 | 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 | 80.01 to 140.00 / 140.01 to 220.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 35.01 to 80.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 140.01 to 220.00 | 35.01 to 80.00 | 35.01 to 80.00 | 80.01 to 140.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 80.01 to 140.00 / 140.01 to 220.00 | Up to 35.00 / 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 | 140.01 to 220.00 | 35.01 to 80.00 | 35.01 to 80.00 | 80.01 to 140.00 | 80.01 to 140.00 | 35.01 to 80.00 | 35.01 to 80.00 | 80.01 to 140.00 | 35.01 to 80.00 | 140.01 to 220.00 | 35.01 to 80.00 |
| Mounting Height H(mm) | 93 ~ 168 | 74 ~ 126 | 74 ~ 97 | 103 ~ 138 | 59 ~ 95 | 93 ~ 190 | 134 ~ 166 | 43 ~ 85 | 97 ~ 126 | 67 ~ 101 | 177 | 93 | 126 | 97 ~ 126 | 122 | 126 | 103 ~ 198 | 177 ~ 250 | 177 ~ 198 | 177 ~ 198 | 103 ~ 250 | 177 ~ 250 | 122 | 103 ~ 250 | 170 ~ 190 | 97 | 122 | 132 ~ 168 | 68 ~ 106 | 132 ~ 168 | 50 ~ 65 | 35 ~ 65 | 35 ~ 65 | 122 | 170 | 93 ~ 122 | 93 ~ 122 | 134 ~ 166 | 132 ~ 168 | 126 | 122 | 132 ~ 168 | 122 | 190 | 93 ~ 122 |
| Wheel Material | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other | Other |
| Wheel Characteristic | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Antistatic | Oil Resistance | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Oil Resistance | Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | - | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Not Provided |
| Metallic Portion Material | Stainless Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Other | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Stainless Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Stainless Steel | Steel | Steel | Steel |
| Mounting Hole Type | Round Holes (4) / Slotted Hole (1) | - | - | Round Holes (4) | - | - | - | - | - | - | Slotted Hole (1) | Round Holes (4) | - | - | Round Holes (4) | - | Round Holes (4) / Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | - | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) / Round Holes (2) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | - | Slotted Hole (1) | - | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 55 ~ 112 | - | - | 55 | - | 73.5 | - | - | - | - | 70(73) | 55 | - | - | 82 | - | 67(74) ~ 87(94) | 67 (74) ~ 105(120) | 100 | 79(82) ~ 87(93) | 63 ~ 105(115) | 100 ~ 112 | 82 | 63 ~ 112 | 75(80) | - | 82 | 68(71) ~ 75(80) | 54 ~ 71 | 68 (71) ~ 75 (80) | 36 ~ 46 | 29 ~ 45 | 28 ~ 46 | 82 | 75(80) | 55 | 55 ~ 82 | - | 68(71) ~ 75(80) | - | 82 | 68(71) ~ 75(80) | 82 | 75(80) | 55 ~ 82 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 55 ~ 100 | - | - | 42 | - | 45 | - | - | - | - | 70(73) | 28 | - | - | 40 | - | 67(74) ~ 87(94) | 67 (74) ~ 105(120) | 56 | 79(82) ~ 87(93) | 63 ~ 105(115) | 56 ~ 63 | 40 | 40 ~ 63 | 75(80) | - | 40 | 68(71) ~ 75(80) | 36 ~ 71 | 68 (71) ~ 75 (80) | 28 ~ 35 | 15 ~ 25 | 23 ~ 35 | 40 | 75(80) | 42 | 40 ~ 42 | - | 68(71) ~ 75(80) | - | 40 | 68(71) ~ 75(80) | 40 | 75(80) | 28 ~ 40 |
| Thread Diameter | - | M12 ~ M16 | M12 ~ M16 | M12 ~ M16 | M12 | - | M16 ~ M20 | M8 ~ M12 | UNF 1/2 ~ M16 | - | - | - | UNF 1/2 ~ M16 | UNF 1/2 ~ M16 | - | W 3/4 ~ M16 | - | - | - | - | - | - | - | - | - | M12 ~ M16 | - | - | - | - | - | - | - | - | - | - | - | M16 ~ M20 | - | UNF 1/2 ~ M16 | - | - | - | - | - |
| Wheel Diameter D(φ) | 75 ~ 125 | 50 ~ 100 | 50 ~ 75 | 75 ~ 100 | 40 ~ 75 | 75 ~ 150 | 100 ~ 125 | 40 ~ 75 | 75 ~ 100 | 50 ~ 75 | 130 | 75 | 100 | 75 ~ 100 | 100 | 100 | 100 ~ 150 | 130 ~ 200 | 130 ~ 150 | 130 ~ 150 | 75 ~ 200 | 130 ~ 200 | 100 | 75 ~ 200 | 130 ~ 150 | 75 | 100 | 100 ~ 125 | 50 ~ 75 | 125 | 38 ~ 50 | 25 ~ 50 | 25 ~ 50 | 100 | 130 | 75 ~ 100 | 75 ~ 100 | 100 ~ 125 | 100 ~ 125 | 100 | 100 | 100 ~ 125 | 100 | 150 | 75 ~ 100 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Plate Ball -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 12.5
- 21
- 23.5
- 30
- 32
- 34
- 35
- 39
- 42
- 42.5
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 46.5
- 47
- 48
- 49
- 50
- 50.5
- 51
- 51.5
- 52
- 53
- 54
- 54.5
- 55
- 56
- 57
- 57.5
- 58
- 58.5
- 59
- 59.5
- 60
- 61
- 62
- 63
- 63.5
- 64
- 65
- 65.5
- 66
- 66.68
- 67
- 68
- 68.5
- 69
- 69.85
- 70
- 70.5
- 71
- 72
- 73
- 74
- 74.5
- 75
- 76
- 77
- 77.5
- 78
- 79
- 79.5
- 80
- 81
- 82
- 83
- 84
- 84.14
- 84.5
- 85
- 86
- 87
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 91
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 96.84
- 97
- 98
- 99
- 100
- 101
- 101.6
- 102
- 102.5
- 103
- 103.19
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 113
- 114 to 102
- 115
- 117
- 117.5
- 118
- 119
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 126.5
- 127
- 128
- 129
- 130
- 130.18
- 130.5
- 132
- 133
- 133.5
- 134
- 135
- 136
- 137
- 137 to 125
- 138
- 139
- 140
- 142
- 142.88
- 143
- 144
- 145
- 148
- 150
- 151
- 152
- 152.5
- 153
- 153 to 145
- 153.5
- 154
- 155
- 155.58
- 156
- 157
- 157.16
- 158
- 159
- 160
- 161
- 162
- 163
- 165
- 165(142)
- 165.1
- 166
- 168
- 168.5
- 170
- 171
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 176
- 177
- 178
- 178.5
- 179
- 180
- 182
- 184
- 184.5
- 185 to 205
- 186(161)
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193
- 193 to 167
- 193 to 173
- 193 to 177
- 193 to 183
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 203
- 205
- 210
- 210 to 198
- 213
- 218
- 219
- 220
- 225
- 230
- 230 to 250
- 235
- 236
- 237
- 240
- 241
- 241.3
- 245
- 246
- 246 to 236
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 256
- 257
- 260
- 260 to 250
- 267
- 270
- 275
- 275 to 255
- 275 to 260
- 285
- 287
- 289
- 290
- 292
- 293
- 300
- 302
- 304
- 305
- 312
- 315
- 317
- 320
- 325
- 330
- 350
- 355
- 360
- 365
- 367
- 374
- 375
- 378.5
- 394
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Zinc
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- Yuei Caster (51)
- Nanshin (3)
- Okamoto Koki (3)
- Tokai Caster (3)
- Inoac (2)
- Spacio (1)
- Sunco (0)
- Hikari (0)
- Eastern Seiko (0)
- Hilogik (0)
- Katsuyama Kikai (0)
- Nabeya (0)
- Kurashiki Kako (0)
- Pegasus (0)
- O.H. Industrial (0)
- Kyomachi (0)
- ELESA (0)
- Takigen (0)
- Takigen (Hammer Caster) (0)
- Yodono (0)
- Gifu Sanken Kogyo (0)
- SAMSONG (0)
- BLICKLE (0)
- Parts Seiko (0)
- Tosei Sharyo (0)
- Uchimura-Caster (0)
- Trusco Nakayama (0)
- Payson Casters (0)
- ESCO (0)
- Tohoku Caster and Casting (0)
- TOSHIN CASTER (0)
- Sisiku Addkreis (0)
CAD
-
- 2D
- 3D