Casters(Wheel Material:Stainless Steel)

2 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Brand
Product Series
CAD
Days to Ship
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)

    Stainless Steel Press Rigid Caster without Stopper K-1304R

      Stainless Steel Pressed Swivel Casters with Stopper K-1304GS

      Brand

      Takigen

      Takigen

      Product Series

      Stainless Steel Press Rigid Caster without Stopper K-1304R

      Stainless Steel Pressed Swivel Casters with Stopper K-1304GS

      CAD
      • 2D / 3D
      • 2D / 3D
      Days to Ship 5 Days 5 Days
      Caster TypePlate FixedPlate Swivel
      Type--
      StopperNot ProvidedRotation Stopper
      Load Range(daN)35.01 to 80.0035.01 to 80.00
      Mounting Height H(mm)80 ~ 92.580 ~ 92.5
      Wheel MaterialStainless SteelStainless Steel
      Wheel CharacteristicAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance
      Metallic Portion MaterialStainless SteelStainless Steel
      Mounting Hole TypeRound Holes (4)Round Holes (4)
      Mounting Hole Pitch, Long Length Direction L1(mm)4546 ~ 53
      Mounting Hole Pitch, Short Length Direction W1(mm)2535 ~ 41
      Thread Diameter--
      Wheel Diameter D(φ)50 ~ 7550 ~ 75
      Mounting Hole Pitch Circular Diameter(mm)--

      Loading...

      1. 1

      Related Categories to Casters