Casters(Wheel Material:Stainless Steel)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Stainless Steel Press Rigid Caster without Stopper K-1304R
Takigen
Takigen K-1304R Caster, Plate Type Fixed, Nylon, Stainless Steel, Urethane Rubber offers exceptional durability by combining high-quality materials. Designed to withstand various environmental conditions, this rigid caster provides reliable support and mobility for equipment in industrial settings. Its wheel characteristics include abrasion resistance, chemical resistance, and heat resistance, ensuring optimal performance in demanding applications. With a focus on protecting sensitive systems, this caster enhances operational efficiency while extending equipment lifespan. Versatile and robust, K-1304R Caster meets diverse mobility needs without compromising quality.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Stainless Steel Pressed Swivel Casters with Stopper K-1304GS
Takigen
Takigen K-1304GS, Stainless Steel Pressed Swivel Caster with Stopper, features a plate type swivel design and incorporates wheel materials such as nylon, stainless steel, and urethane rubber. Offering abrasion resistance, chemical resistance, gasoline resistance (including light oil), low temperature resistance, and oil resistance, this caster enhances mobility across various surfaces. Designed for heavy-duty applications, K-1304GS optimizes operation and extends equipment lifespan in industrial environments. With its robust construction, this caster effectively supports stability and maneuverability, protecting sensitive systems without compromising performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | Takigen | Takigen |
|---|---|---|
| Product Series | Stainless Steel Pressed Swivel Casters with Stopper K-1304GS | |
| CAD |
|
|
| Days to Ship | 5 Days | 5 Days |
| Caster Type | Plate Fixed | Plate Swivel |
| Type | - | - |
| Stopper | Not Provided | Rotation Stopper |
| Load Range(daN) | 35.01 to 80.00 | 35.01 to 80.00 |
| Mounting Height H(mm) | 80 ~ 92.5 | 80 ~ 92.5 |
| Wheel Material | Stainless Steel | Stainless Steel |
| Wheel Characteristic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance |
| Metallic Portion Material | Stainless Steel | Stainless Steel |
| Mounting Hole Type | Round Holes (4) | Round Holes (4) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 45 | 46 ~ 53 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 25 | 35 ~ 41 |
| Thread Diameter | - | - |
| Wheel Diameter D(φ) | 50 ~ 75 | 50 ~ 75 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - |
Loading...
Configure
Brand
-
- MISUMI (0)
- Takigen (2)
- Sisiku Addkreis (0)
- ESCO (0)
- ELESA (0)
- Gifu Sanken Kogyo (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- Tosei Sharyo (0)
- Inoac (0)
- Spacio (0)
- Takigen (Hammer Caster) (0)
- Nanshin (0)
- Uchimura-Caster (0)
- Yuei Caster (0)
- BLICKLE (0)
- Tokai Caster (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D