Casters(Wheel Material:Rubber)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - Heavy-Duty, Fixed or Swivel, Optional Brake
MISUMI
Heavy Load Type Casters useable in combination with machines or equipment.
- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Wheels - Vulcanized Rubber Coating, RE.C7
ELESA
Wheels for the general public, excellent rolling resistance and elasticity features.
Environmental conditions
Suitable for use in humid environments and in the presence of medium-aggressive chemical environments; use in environments with the presence of organic, chlorinated solvents, hydrocarbons and mineral oils is not recommended.- Volume Discount is available
Configure Now
Ships as soon as 12 Days -

Long Screw Type Independent Casters with Stopper, K-415EA
Takigen
Takigen K-415EA Long Screw Type Independent Casters with Stopper, Screw-In Type, Nylon, Rubber, Urethane Rubber Wheel Material provides reliable mobility support by combining durability and resistance to various elements. Designed to navigate diverse environments, these casters optimize operation and extend equipment lifespan in industrial and commercial applications. With durable construction, these casters effectively minimize wear and tear, protecting sensitive systems without compromising performance. Features include abrasion resistance, chemical resistance, and a rotation stopper for enhanced stability and control.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate fitting, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock. Height adjustment with flat spanner. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free."
Wheels:Made of high-quality elastic solid rubber, in smooth rolling quality "Blickle EasyRoll", very high operational comfort, low-noise operation, low rolling resistance, very good floor preservation, vulcanised on the wheel center.
Tread/tire:Made of high-quality, impact-resistant nylon.
Wheel center color:
black E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 42 Days -

Pressed Free Swivel Casters without Stopper K-420G
Takigen
Takigen Pressed Free Swivel Caster K-420G, featuring a combination of nylon, rubber, and urethane rubber wheels, offers exceptional mobility and flexibility by ensuring smooth maneuverability in various applications. Designed to enhance transport efficiency, this caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, it effectively supports heavy loads while protecting sensitive systems without compromising overall performance.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series
Tosei Sharyo
Tosei Sharyo Plate Type Swivel Caster, featuring MC nylon, nylon, phenol, rubber, or urethane wheels with a rotation stopper, provides reliable stability and smooth maneuverability in various industrial settings. Designed for heavy-load applications, it optimizes operation and extends equipment lifespan in demanding environments. Its durable construction effectively supports substantial weights, protecting sensitive systems while maintaining high performance.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Shock Absorbing Spring Caster I-A - Center Coil Type, Fixed SAK Series
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are durable plate-type fixed casters featuring a shock absorber to reduce impact. They are suitable for various applications and made from high-quality materials like antibacterial white urethane and antistatic urethane, providing abrasion resistance and protection against gasoline and light oil. These casters also offer low-temperature resistance and include a fixed stopper.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing and braking options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Casters - for Light Loads, Plate, Swivel, General Purpose, Steel, E Series EJ, Gold Caster
Tosei Sharyo
Tosei Sharyo Caster, Plate Type Swivel, offers exceptional versatility through a range of wheel materials including elastomer, nylon, rubber, and urethane. Engineered for superior abrasion and chemical resistance, it withstands exposure to gasoline and light oils while maintaining low-temperature resilience. Featuring options for rotation stop or no stopper, this general-purpose caster efficiently maneuvers light loads. Its robust design enhances operational efficiency and prolongs equipment lifespan in various environments, ensuring protection for sensitive systems without sacrificing performance.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

General-Purpose Caster Steel Medium Loads Screw-in S Series SA
Tosei Sharyo
Tosei Sharyo Screw-In Type Caster, made from nylon, rubber, or urethane wheels with a rotation stopper, provides reliable mobility and stability with smooth movement across various surfaces. Designed to accommodate medium loads, it optimizes operation and extends equipment lifespan in industrial and commercial environments. Its durable construction minimizes wear and tear, protecting sensitive systems while maintaining high performance.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 6 Days -

Press-Formed Rubber Caster, Freely Rotating
Trusco Nakayama
• Metal Piece(Fittings etc.,) Material: Steel
• Load Category: Light/Medium Load
• Caster Type: Plate Type Swivel
• Wheel Material: Rubber
• Specification: Wheel: Proprietary star pattern - Swiveling Part: Double bearing - Rotating Part: Includes commercial bearings- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

Casters - for Light Loads, Plate, Fixed, General Purpose, Steel, E Series EK, Gold Caster
Tosei Sharyo
• Application: Logistics, Carriage
• Metal Piece(Fittings etc.,) Material: Steel
• Mounting Hole Type: Round hole (four holes)
• Load Category: Light Load
• Caster Type: Plate Type Fixed- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 6 Days -

Tow Cart Caster, TR-AWJ, Aluminum Cored Bar Type, with Swiveling Fittings
Inoac
Inoac Caster, TR-AWJ, features a plate type swivel design and is constructed with rubber wheels, ensuring smooth maneuverability in various applications. Without a stopper, this caster allows for free movement, enhancing flexibility during transport. Designed for tow carts, aluminum cored bar type promotes durability and strength, optimizing operation in demanding environments. With robust construction, Inoac caster effectively minimizes wear and tear, safeguarding sensitive equipment while maintaining high performance throughout its use.
Configure Now
Ships as soon as 4 Days -

Stainless Steel Fixed Caster without Stopper, K-1320SR
Takigen
• Metal Piece(Fittings etc.,) Material: Stainless Steel
• Mounting Hole Type: Slotted Hole
• Caster Type: Plate Type Fixed- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Screw Wheel Free Swivel Casters without Stopper K-420A
Takigen
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Load Category: Light Load
• Caster Type: Screw-In Type- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Pressed Fixing Caster without Stopper K-420R
Takigen
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Load Category: Light Load
• Caster Type: Plate Type Fixed- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - for Heavy Loads, Plate, Fixed, General Purpose, Steel, H Series HK, Gold Caster
Tosei Sharyo
Tosei Sharyo Plate Type Fixed Caster, made from MC nylon, nylon, phenol, rubber, or urethane wheels, provides robust performance by ensuring stability and durability in demanding conditions. Designed to support heavy loads, it optimizes movement and enhances efficiency in industrial environments. With resilient materials, it effectively minimizes wear and extends equipment lifespan, safeguarding sensitive machinery while maintaining mobility.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Medium Loading Caster, G-WK Type with Rubber Wheel and Mounting Fittings
Inoac
•Caster Type : Plate Type Fixed
•Wheel Material : Rubber
•Stopper : Not Provided
For complete product overview and details on Medium Loading Caster, G-WK Type with Rubber Wheel and Mounting Fittings see the sections below:Configure Now
Ships as soon as 17 Days -

Stainless Steel Freely Swiveling Caster with Stopper, K-1315S
Takigen
• Stopper: With Rotation Stopper
• Metal Piece(Fittings etc.,) Material: Stainless Steel
• Mounting Hole Type: Slotted Hole
• Caster Type: Plate Type Swivel- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - with Pneumatic/Flat Free Wheel, Rubber Wheel, SPMJ, SPMK, SPMJB and SPMKB Model
Sisiku Addkreis
Sisiku Addkreis Caster Series delivers dependable mobility solutions through a diverse range of options including Plate Type Fixed, Plate Type Swivel, and models with Shock Absorbers. Designed to enhance maneuverability across various surfaces, these casters guarantee smooth movement and stability in diverse environments. Providing a robust solution, Sisiku Addkreis effectively accommodates both pneumatic and flat-free wheels, ensuring reliability and resilience. With features like fixed stoppers and various wheel materials, these casters excel in performance without sacrificing quality or functionality.
Configure Now
Ships as soon as 4 Days -

Casters - with Pivotal Stopper, Swivel to Fixed Replacement, Plate, Directional, NJKB
Sisiku Addkreis
•Caster Type : Plate Type Swivel
•Wheel Material : Antibacterial White Urethane, Antistatic Urethane, Dienic Rubber BR, High impact rubber, Rubber, Rubber SBR, Urethane, White Diene Rubber BR
•Wheel Characteristics : Abrasion Resistance, Antistatic, Gasoline Resistant(including Light Oil), Low Temp. Resistance, Not Provided, Oil Resistance
•Stopper : With Double Stopper (Rotation + Swivel)
For complete product overview see the sections below:- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Gray Wheel Swivel Casters without Stopper - K-612J
Takigen
Takigen K-612J, Plate Type Swivel Caster, features a wheel material composed of elastomer and rubber, ensuring excellent abrasion resistance. Designed for versatile applications, this gray wheel swivel caster optimizes maneuverability while extending equipment lifespan in various environments. With a robust construction, K-612J effectively supports heavy loads, protecting sensitive systems from damage without compromising performance. Ideal for industrial and commercial settings, this caster enhances operational efficiency, making it a reliable choice for demanding tasks.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Gray Wheel Swivel Casters with Stopper K-612JS
Takigen
• Stopper: With Rotation Stopper
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Load Category: Light Load
• Caster Type: Plate Type Swivel- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Corner Caster without Stopper K-220G
Takigen
• Application: Commercial FacilitiesDisplays
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Mounting Hole Type: Round hole (four holes)
• Load Category: Heavy Load
• Property: Low Floor Heavy Load- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 11 Days -

Casters - for Light/Medium Loads, Plate, Swivel, Steel, Rubber Wheel, TYS Series
Trusco Nakayama
• Metal Piece(Fittings etc.,) Material: Steel
• Load Category: Light/Medium Load
• Caster Type: Plate Type Swivel
• Wheel Material: Rubber
• Ordering Unit (piece): 1- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of pressed steel. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality elastic solid rubber, in smooth rolling quality "Blickle EasyRoll", very high operational comfort, low-noise operation, low rolling resistance, very good floor preservation, vulcanised on the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Vulcanised tire. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Particularly rugged welded steel construction. Bolted wheel axle. Zinc-plated, yellow-passivated, Cr6-free.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Shock Absorbing Spring Caster I-A - Center Coil Type, SAJ, SAJB
Sisiku Addkreis
Sisiku Addkreis Caster, Plate Type Swivel with Shock Absorber, features a variety of wheel materials including Antibacterial White Urethane, Antistatic Urethane, and High Impact Rubber. Wheel characteristics such as abrasion resistance and low-temperature resistance ensure durability and reliability in diverse environments. Equipped with a center coil type shock-absorbing spring, this caster effectively minimizes vibrations, enhancing stability during operation. Designed for optimal performance, it protects sensitive systems while ensuring seamless mobility, making it ideal for industrial and commercial applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - with Swivel Stopper, Swivel to Fixed Replacement, Plate, Directional, NJK
Sisiku Addkreis
•Caster Type : Plate Type Swivel
•Wheel Material : Antibacterial White Urethane, Antistatic Urethane, Dienic Rubber BR, High impact rubber, Rubber, Rubber SBR, Urethane, White Diene Rubber BR
•Wheel Characteristics : Abrasion Resistance, Antistatic, Gasoline Resistant(including Light Oil), Low Temp. Resistance, Not Provided, Oil Resistance
•Stopper : With Swivel Stopper
For complete product overview see the sections below:- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Swivel Casters with Rubber Wheel for Heavy Loads HB-G FCD Ductile Fitting
Yodono
An item with general-purpose rubber wheel and ductile hardware generally used for heavy loads.
Configure Now
Ships as soon as 8 Days -

Low Starting Resistance Caster, LR-WK, with Rubber Wheel, with Fixed Hardware
Inoac
Inoac Caster, Plate Type Fixed, features a rubber wheel that ensures quiet and smooth movement across various surfaces. Equipped with low starting resistance, this caster enhances maneuverability while minimizing effort during initial movement. Designed for heavy-duty applications, this fixed caster optimizes operation and extends equipment lifespan in industrial environments. With durable construction, it effectively supports loads while protecting sensitive systems from damage, ensuring consistent performance without compromising reliability.
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -

Swivel Casters with Stopper, K-413S
Takigen
• Stopper: With Rotation Stopper
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Load Category: Light Load
• Caster Type: Plate Type Swivel- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - for Light/Medium Loads, Plate, Fixed, Steel, Rubber Wheel, TYS Series
Trusco Nakayama
• Metal Piece(Fittings etc.,) Material: Steel
• Load Category: Light/Medium Load
• Caster Type: Plate Type Fixed
• Wheel Material: Rubber
• Ordering Unit (piece): 1- Volume Discount is available
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of pressed steel. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of pressed steel. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Particularly rugged welded steel construction, with axial grooved ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head, dust and splash-proof, fitted grease nipple, bolted and secured with a welded very strong central kingpin. Bolted wheel axle. Zinc-plated, yellow-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products

BLICKLE
Rig:
Particularly rugged welded steel construction, with axial grooved ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head, dust and splash-proof, fitted grease nipple, bolted and secured with a welded very strong central kingpin. Bolted wheel axle. Zinc-plated, yellow-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||
| Brand | MISUMI | Pegasus | ELESA | Takigen | BLICKLE | Takigen | Tosei Sharyo | Sisiku Addkreis | Pegasus | Tosei Sharyo | Tosei Sharyo | Trusco Nakayama | Tosei Sharyo | Inoac | Takigen | Takigen | Takigen | Tosei Sharyo | Inoac | Takigen | Sisiku Addkreis | Sisiku Addkreis | Takigen | Takigen | Takigen | Trusco Nakayama | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | Sisiku Addkreis | Sisiku Addkreis | Yodono | Inoac | Takigen | Trusco Nakayama | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE |
| Product Series | Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series | General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series | Shock Absorbing Spring Caster I-A - Center Coil Type, Fixed SAK Series | Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series | Casters - for Light Loads, Plate, Swivel, General Purpose, Steel, E Series EJ, Gold Caster | General-Purpose Caster Steel Medium Loads Screw-in S Series SA | Casters - for Light Loads, Plate, Fixed, General Purpose, Steel, E Series EK, Gold Caster | Tow Cart Caster, TR-AWJ, Aluminum Cored Bar Type, with Swiveling Fittings | Casters - for Heavy Loads, Plate, Fixed, General Purpose, Steel, H Series HK, Gold Caster | Medium Loading Caster, G-WK Type with Rubber Wheel and Mounting Fittings | Stainless Steel Freely Swiveling Caster with Stopper, K-1315S | Casters - with Pneumatic/Flat Free Wheel, Rubber Wheel, SPMJ, SPMK, SPMJB and SPMKB Model | Casters - with Pivotal Stopper, Swivel to Fixed Replacement, Plate, Directional, NJKB | Casters - for Light/Medium Loads, Plate, Swivel, Steel, Rubber Wheel, TYS Series | Shock Absorbing Spring Caster I-A - Center Coil Type, SAJ, SAJB | Casters - with Swivel Stopper, Swivel to Fixed Replacement, Plate, Directional, NJK | Swivel Casters with Rubber Wheel for Heavy Loads HB-G FCD Ductile Fitting | Low Starting Resistance Caster, LR-WK, with Rubber Wheel, with Fixed Hardware | Casters - for Light/Medium Loads, Plate, Fixed, Steel, Rubber Wheel, TYS Series | |||||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||
| Days to Ship |
4 Days Stock Items Included | 5 Days | 12 Days | 5 Days | 42 Days | 5 Days | 4 Days | 7 Days | 5 Days | 4 Days | 6 Days | 5 Days | 6 Days | 4 Days | 5 Days | 5 Days | 5 Days | 4 Days | 17 Days | 5 Days | 4 Days | 7 Days | 5 Days | 5 Days | 11 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 7 Days | 7 Days | 8 Days | 4 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days |
| Caster Type | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Screw-In | Leveling Mounts / Plate Swivel with Stopper | Plate Swivel | Plate Swivel | Plate Fixed / Shock Absorber | Plate Swivel | Plate Swivel | Screw-In | Plate Swivel | Plate Fixed | Plate Swivel | Plate Fixed | Screw-In | Plate Fixed | Plate Fixed | Plate Fixed | Plate Swivel | Plate Swivel / Plate Fixed / Shock Absorber | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel / Corner | Plate Swivel | - | - | - | - | - | Plate Swivel / Shock Absorber | Plate Swivel | Plate Swivel | Plate Fixed | Plate Swivel | Plate Fixed | - | - | - | - | - | - | - |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided / Rotation Stopper | Not Provided | - | Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided / Rotation Stopper | Double Rotation & Swivel Stopper | Not Provided | Rotation Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided / Rotation Stopper | Swivel Stopper | Not Provided | Not Provided | Rotation Stopper | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Double Rotation & Swivel Stopper |
| Load Range(daN) | 35.01 to 80.00 / 80.01 to 140.00 | 140.01 to 220.00 / 220.01 to 320.00 | - | Up to 35.00 / 35.01 to 80.00 | - | Up to 35.00 / 35.01 to 80.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 35.01 to 80.00 / 80.01 to 140.00 | 140.01 to 220.00 / 220.01 to 320.00 | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | Up to 35.00 / 35.01 to 80.00 | 140.01 to 220.00 / 220.01 to 320.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | Up to 35.00 / 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 35.01 to 80.00 / 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 | 140.01 to 220.00 | 140.01 to 220.00 | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | - | - | - | - | - | 35.01 to 80.00 / 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 / 750.01 or More | 140.01 to 220.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | - | - | - | - | - | - | - |
| Mounting Height H(mm) | 68 ~ 106 | 142.88 ~ 241.3 | 107 ~ 240 | 68 ~ 179 | 120 ~ 140 | 35 ~ 90 | 72 ~ 250 | 210 to 198 ~ 260 to 250 | 142.88 ~ 241.3 | 65 ~ 122 | 97 ~ 196 | 100 ~ 250 | 65 ~ 122 | 144 ~ 250 | 85 ~ 190 | 68 ~ 95 | 35 ~ 90 | 72 ~ 250 | 144 | 85 ~ 190 | 198 ~ 250 | 198 ~ 250 | 165 ~ 190 | 165 ~ 190 | 66 ~ 90 | 70 ~ 190 | 191 ~ 257 | 191 ~ 257 | 197 ~ 245 | 197 ~ 245 | 170 ~ 245 | 210 to 198 ~ 260 to 250 | 198 ~ 250 | 140 ~ 375 | 191 | 85 ~ 190 | 70 ~ 190 | 191 ~ 240 | 197 ~ 245 | 140 ~ 165 | 140 ~ 165 | 140 ~ 165 | 170 ~ 245 | 170 ~ 245 |
| Wheel Material | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber |
| Wheel Characteristic | Not Provided | Abrasion Resistance | Abrasion Resistance / Chemical Resistance / Low Temperature Resistance | Not Provided | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Not Provided | Abrasion Resistance / Low Temperature Resistance | Not Provided | Abrasion Resistance | Abrasion Resistance / Low Temperature Resistance | Abrasion Resistance / Low Temperature Resistance | Not Provided | Abrasion Resistance / Low Temperature Resistance | - | Not Provided | Not Provided | Not Provided | Abrasion Resistance / Low Temperature Resistance | - | Not Provided | Not Provided | Not Provided | Abrasion Resistance / Not Provided | Abrasion Resistance / Not Provided | Not Provided | Not Provided | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Not Provided | Not Provided | Abrasion Resistance | - | Not Provided | Not Provided | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance |
| Metallic Portion Material | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Other | Stainless Steel | Steel | Steel | Steel | Other | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Other | Other | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel |
| Mounting Hole Type | Round Holes (4) | Slotted Hole (1) | Slotted Holes (2) / Round Hole (1) | - | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | - | Round Holes (4) / Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | - | Round Holes (4) / Round Holes (2) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) / Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 54 ~ 103 | 20.57 | - | - | 76-80 | 28 ~ 55 | 50 ~ 112 | 100 ~ 112 | 20.57 | 56 ~ 82 | - | 63 ~ 100(115) | 56 ~ 82 | 70(73) ~ 105(112) | 55 ~ 112(100) | - | 29 ~ 55 | 66 ~ 112 | 70(73) | 55 ~ 75(80) | 90 ~ 112 | 75(90) ~ 100(115) | 75(80) | 75(80) | - | 55 ~ 75(80) | 76.2-92.1 | 76.2-92.1 | 133.4-85.7 | 133.4-85.7 | 133.4-85.7 | 90 ~ 112 | 75(90) ~ 100(115) | 85 ~ 167 | 75(80) | 42 ~ 75(80) | 55 ~ 110(112) | 76.2-92.1 | 133.4-85.7 | 76.2-92.1 | 76.2-92.1 | 76.2-92.1 | 133.4-85.7 | 133.4-85.7 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 36 ~ 71 | 9.53 | 85 ~ 114 | - | 55-60 | 23 ~ 42 | 50 ~ 112 | 56 ~ 63 | 9.53 | 28 ~ 40 | - | 63 ~ 100(115) | 28 ~ 40 | 70(73) ~ 105(112) | 28 ~ 53(56) | - | 15 ~ 28 | 36 ~ 63 | 70(73) | 42 ~ 75(80) | 56 ~ 112 | 75(90) ~ 100(115) | 75(80) | 75(80) | - | 42 ~ 75(80) | 66.7-76.2 | 66.7-76.2 | 125.4-61.9 | 125.4-61.9 | 125.4-61.9 | 90 ~ 112 | 75(90) ~ 100(115) | 85 ~ 167 | 75(80) | 55 ~ 75(80) | 28 ~ 53(56) | 66.7-76.2 | 125.4-61.9 | 66.7-76.2 | 66.7-76.2 | 66.7-76.2 | 125.4-61.9 | 125.4-61.9 |
| Thread Diameter | - | - | - | M12 ~ M16 | - | - | - | - | - | - | M16 ~ M20 | - | - | - | - | UNF 1/2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Wheel Diameter D(φ) | 50 ~ 75 | 101.6 ~ 203.2 | 80 ~ 200 | 50 ~ 150 | 80 ~ 100 | 25 ~ 75 | 50 ~ 200 | 150 ~ 200 | 101.6 ~ 203.2 | 50 ~ 100 | 75 ~ 150 | 75 ~ 200 | 50 ~ 100 | 100 ~ 200 | 65 ~ 150 | 50 ~ 75 | 25 ~ 75 | 50 ~ 200 | 100 | 65 ~ 150 | 150 ~ 200 | 150 ~ 200 | 125 ~ 150 | 125 ~ 150 | 50 ~ 75 | 50 ~ 150 | 150 ~ 200 | 150 ~ 200 | 150 ~ 200 | 150 ~ 200 | 125 ~ 200 | 150 ~ 200 | 150 ~ 200 | 100 ~ 300 | 150 | 65 ~ 150 | 50 ~ 150 | 150 ~ 200 | 150 ~ 200 | 100 ~ 125 | 100 ~ 125 | 100 ~ 125 | 125 ~ 200 | 125 ~ 200 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | 9 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 11.1 | 11.1 | 15 | 15 | 15 | - | - | - | - | - | - | 11.1 | 15 | 11.1 | 11.1 | 11.1 | 15 | 15 |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
- inch
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- BLICKLE (13)
- Takigen (10)
- Sisiku Addkreis (5)
- Tosei Sharyo (5)
- Inoac (3)
- Trusco Nakayama (3)
- Pegasus (2)
- ELESA (1)
- Yodono (1)
- Takigen (Hammer Caster) (0)
- ESCO (0)
- Kurashiki Kako (0)
- Yuei Caster (0)
- Spacio (0)
- Gifu Sanken Kogyo (0)
- Nanshin (0)
- Tokai Caster (0)
- Uchimura-Caster (0)
CAD
-
- 2D
- 3D