Casters(Wheel Material:Elastomer)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - Miniature, Fixed or Swivel, Optional Stopper
MISUMI
Lightest Load Casters. Dedicated for small carriages.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Light Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI Medium Load Screw-in Caster Casters - Light Load, Swivel, Optional Brake provides reliable mobility by enabling smooth movement across various surfaces. Designed to facilitate easy maneuverability, these screw-in casters optimize operation and extend equipment lifespan in industrial and warehouse environments. With durable construction, these casters effectively support medium loads, protecting sensitive systems without compromising performance. Optional brake feature adds stability when needed, ensuring safety and control during operation. Ideal for a variety of applications, including workstations and storage units.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

MISUMI
MISUMI Caster Series, Plate Type Fixed and Plate Type Swivel options, features a variety of wheel materials including Nylon (General), Synthetic Rubber (Standard), and Urethane (General). Offering configurations with or without a rotation stopper, these casters provide reliable mobility by ensuring stability and ease of movement. Designed for versatility, this caster type optimizes operation and extends equipment lifespan in industrial or commercial environments. With durable construction, these casters effectively support heavy loads while protecting sensitive systems without compromising performance.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Low Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI Light Load Screw-in Caster Casters - Low Load, Swivel, Screw-in, Optional Brake provide reliable mobility by allowing smooth movement across various surfaces. Designed to facilitate easy maneuvering, these casters optimize operation and extend equipment lifespan in light-duty applications such as office furniture, display racks, and lightweight machinery. With durable construction, these casters effectively minimize wear and tear on surfaces, protecting sensitive systems without compromising performance, making them ideal for environments requiring flexibility and stability.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Light to Medium Load, P12 Series
Pegasus
Features:
•Hardened double ball raceways with 1/2" kingpin
•Zinc plated finish resists rust and corrosion
•3/8" axle and locknut
•Multiple wheel bearing options available
•Rig leg spacing: 1-9/16"
•Rig and leg assembly designed for maximum durability
Ideal Uses:
Store Fixtures, Utility Carts, Institutional Equipment, Hospitality CartsConfigure Now
Ships as soon as 5 Days -

Casters - with Single Bearings, Swivel, Plate, G Model
Yuei Caster
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing and braking options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days -

Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Light to Medium Load, P12 Series
Pegasus
Features:
•Hardened double ball raceways with 1/2" kingpin
•Zinc plated finish resists rust and corrosion
•3/8" axle and locknut
•Multiple wheel bearing and braking options available
•Rig leg spacing: 1-9/16"
•Rig and leg assembly designed for maximum durability
Ideal Uses:
Store Fixtures, Utility Carts, Institutional Equipment, Hospitality CartsConfigure Now
Ships as soon as 5 Days -

Casters - Plug-in, Steel Insertable Frame
Spacio
Spacio Caster, Plug-In Type offers reliable mobility by facilitating smooth movement across various surfaces. Designed to enhance operational efficiency, this insertable steel frame caster optimizes maneuverability and extends equipment lifespan in industrial and commercial environments. With a selection of wheel materials including elastomer, nylon, and rubber, this caster effectively absorbs shock and vibrations, protecting sensitive systems while maintaining performance. Its optional rotation stopper enhances stability, ensuring secure positioning during use, making it a versatile choice for diverse applications.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Casters - Fixed, Plate, GR Model
Yuei Caster
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

BLICKLE
Rig:
Made of pressed steel, with double ball bearing in the swivel head, ball protection by the special top plate and ball disc design. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

BLICKLE
Rig:
Made of pressed steel, with double ball bearing in the swivel head, ball protection by the special top plate and ball disc design. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Swivel Casters - Plate, with Stopper, SUS-SG-S Series
Yuei Caster
Yuei SUS-SG-S Swivel Caster, Plate Type with a rotation stopper, features elastomer, nylon, nylon foil rubber, synthetic rubber, or urethane wheels, ensuring reliable maneuverability and smooth movement across various surfaces. Designed to enhance operational efficiency, it optimizes performance and extends equipment lifespan in industrial and commercial environments. Its durable construction minimizes wear and tear, protecting sensitive systems while maintaining reliability.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days -

Gray Wheel Fixed Caster without Stopper - K-612K
Takigen
Takigen K-612K Gray Wheel Fixed Caster, Plate Type, Elastomer Wheel Material, Abrasion Resistance, No Stopper offers reliable mobility by ensuring smooth movement across various surfaces. Designed to facilitate equipment relocation, this fixed caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, this caster effectively minimizes wear and tear on flooring, protecting sensitive systems while maintaining high performance levels. Ideal for heavy-duty applications, K-612K provides stability and efficiency without compromising quality.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Gray Wheel Swivel Casters without Stopper - K-612J
Takigen
Takigen K-612J, Plate Type Swivel Caster, features a wheel material composed of elastomer and rubber, ensuring excellent abrasion resistance. Designed for versatile applications, this gray wheel swivel caster optimizes maneuverability while extending equipment lifespan in various environments. With a robust construction, K-612J effectively supports heavy loads, protecting sensitive systems from damage without compromising performance. Ideal for industrial and commercial settings, this caster enhances operational efficiency, making it a reliable choice for demanding tasks.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Gray Wheel Swivel Casters with Stopper K-612JS
Takigen
• Stopper: With Rotation Stopper
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Load Category: Light Load
• Caster Type: Plate Type Swivel- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Stainless Steel Caster SU-SR Series Freely Swiveling Type
Nanshin
Nanshin screw-in type casters in the SU-SR Series feature elastomer, nylon, and rubber wheels, offering reliable mobility and smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operations and extend equipment lifespan in industrial and commercial settings. With durable construction, they effectively reduce wear and tear, protecting sensitive systems while maintaining performance and efficiency. Ideal for heavy-duty applications, they facilitate seamless transport and positioning of equipment.
- Volume Discount Available
Configure Now
Ships as soon as 10 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | MISUMI | MISUMI | MISUMI | MISUMI | Pegasus | Pegasus | Yuei Caster | Pegasus | Tokai Caster | Pegasus | Spacio | Yuei Caster | BLICKLE | Tokai Caster | BLICKLE | Yuei Caster | Takigen | Takigen | Takigen | Nanshin |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series | Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Light to Medium Load, P12 Series | Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series | Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Light to Medium Load, P12 Series | ||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||
| Days to Ship |
4 Days Stock Items Included | 4 Days | 4 Days | 4 Days | 5 Days | 5 Days | 4 Days | 5 Days | 10 Days | 5 Days | 5 Days | 4 Days | 5 Days | 4 Days | 5 Days | 10 Days | 5 Days | 5 Days | 5 Days | 10 Days |
| Specifications |
|
|
|
| ||||||||||||||||
| Caster Type | Plate Swivel / Plate Fixed | Screw-In | Plate Swivel / Plate Fixed | Screw-In | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel | Plate Swivel | Screw-In / Two Wheels | Plate Swivel | Plug-In | Plate Fixed | - | Screw-In / Two Wheels | - | Plate Swivel | Plate Fixed | Plate Swivel | Plate Swivel | Screw-In |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Rotation Stopper | Rotation Stopper | Rotation Stopper | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided | Rotation Stopper | Not Provided | Not Provided | Rotation Stopper | Not Provided |
| Load Range(daN) | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 80.01 to 140.00 / 140.01 to 220.00 | Up to 35.00 / 35.01 to 80.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 35.01 to 80.00 | 80.01 to 140.00 / 140.01 to 220.00 | Up to 35.00 / 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | - | 35.01 to 80.00 | - | 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 | Up to 35.00 |
| Mounting Height H(mm) | 35 ~ 90 | 74 ~ 97 | 82 ~ 122 | 85 ~ 95 | 142.88 ~ 241.3 | 106.36 ~ 157.16 | 35 ~ 90 | 142.88 ~ 241.3 | 43.5 | 106.36 ~ 157.16 | 67 ~ 101 | 35 ~ 90 | 108 ~ 158 | 110 | 108 ~ 158 | 93 | 65 ~ 130 | 65 ~ 130 | 65 ~ 130 | 67 |
| Wheel Material | Elastomer | Elastomer | Elastomer | Elastomer | Elastomer | Elastomer | Elastomer | Elastomer | Elastomer | Elastomer | Elastomer | Elastomer | Elastomer | Elastomer | Elastomer | Elastomer | Elastomer | Elastomer | Elastomer | Elastomer |
| Wheel Characteristic | Not Provided | Not Provided | Not Provided | - | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Chemical Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Not Provided | Chemical Resistance / Not Provided | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Chemical Resistance | Abrasion Resistance / Not Provided | Abrasion Resistance / Not Provided | Abrasion Resistance / Not Provided | Not Provided |
| Metallic Portion Material | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Stainless Steel |
| Mounting Hole Type | Round Holes (4) / Round Holes (2) | - | Round Holes (4) | - | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | - | Slotted Hole (1) | - | Round Holes (4) / Round Holes (2) | Round Hole (1) | - | Round Hole (1) | Round Holes (4) | Round Holes (4) / Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | - |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 28 ~ 55 | - | 56 ~ 82 | - | 20.57 | 8.33 | 28 ~ 55 | 20.57 | - | 8.33 | - | 29 ~ 55 | - | - | - | 55 | 45 ~ 80(90) | 46 ~ 68(71) | 46 ~ 68(71) | - |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 15 ~ 42 | - | 28 ~ 40 | - | 9.53 | 7.94 | 23 ~ 42 | 9.53 | - | 7.94 | - | 15 ~ 28 | - | - | - | 42 | 25 ~ 45(50) | 35 ~ 68(71) | 35 ~ 68(71) | - |
| Thread Diameter | - | M12 ~ M16 | - | M12 | - | - | - | - | M8 | - | - | - | - | W 3/8 ~ M12 (P1.75) | - | - | - | - | - | M12 (P1.75) |
| Wheel Diameter D(φ) | 25 ~ 75 | 50 ~ 75 | 65 ~ 100 | 65 ~ 75 | 101.6 ~ 203.2 | 76.2 ~ 127 | 25 ~ 75 | 101.6 ~ 203.2 | 40 | 76.2 ~ 127 | 50 ~ 75 | 25 ~ 75 | 80 ~ 125 | 100 | 80 ~ 125 | 75 | 50 ~ 100 | 50 ~ 100 | 50 ~ 100 | 50 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | 13 | - | 13 | - | - | - | - | - |
Loading...
Configure
Brand
-
- Pegasus (4)
- Takigen (3)
- Yuei Caster (3)
- BLICKLE (2)
- Tokai Caster (2)
- Nanshin (1)
- Spacio (1)
- Sisiku Addkreis (0)
- ESCO (0)
- ELESA (0)
- Gifu Sanken Kogyo (0)
- Kurashiki Kako (0)
- Yodono (0)
- Tosei Sharyo (0)
- Inoac (0)
- Takigen (Hammer Caster) (0)
- Uchimura-Caster (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
- inch
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D