Casters(Wheel Material:Elastomer)

20 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Brand
Product Series
CAD
Days to Ship
Specifications
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)

    Casters - Miniature, Fixed or Swivel, Optional Stopper

      Casters - Light Load, Swivel, Screw-in, Optional Brake

        Casters - Multi-Optional

          Casters - Low Load, Swivel, Screw-in, Optional Brake

            Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series

              Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Light to Medium Load, P12 Series

                Casters - with Single Bearings, Swivel, Plate, G Model

                  Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series

                    Dual-Wheel Caster, TY40N

                      Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Light to Medium Load, P12 Series

                        Casters - Plug-in, Steel Insertable Frame

                          Casters - Fixed, Plate, GR Model

                            Medium Duty Institutional Swivel Casters - Hollow Kingpin, Gray Thermoplastic Rubber Tread on Gray Polypropylene Core Wheel, Stop-Fix Brake

                              Dual-Wheel Caster, F100N

                                Medium Duty Institutional Swivel Casters - Hollow Kingpin,Gray Thermoplastic Rubber Tread on Gray Polypropylene Core Wheel

                                  Swivel Casters - Plate, with Stopper, SUS-SG-S Series

                                    Gray Wheel Fixed Caster without Stopper - K-612K

                                      Gray Wheel Swivel Casters without Stopper - K-612J

                                        Gray Wheel Swivel Casters with Stopper K-612JS

                                          Stainless Steel Caster SU-SR Series Freely Swiveling Type

                                          Brand

                                          MISUMI

                                          MISUMI

                                          MISUMI

                                          MISUMI

                                          Pegasus

                                          Pegasus

                                          Yuei Caster

                                          Pegasus

                                          Tokai Caster

                                          Pegasus

                                          Spacio

                                          Yuei Caster

                                          BLICKLE

                                          Tokai Caster

                                          BLICKLE

                                          Yuei Caster

                                          Takigen

                                          Takigen

                                          Takigen

                                          Nanshin

                                          Product Series

                                          Casters - Miniature, Fixed or Swivel, Optional Stopper

                                          Casters - Light Load, Swivel, Screw-in, Optional Brake

                                          Casters - Multi-Optional

                                          Casters - Low Load, Swivel, Screw-in, Optional Brake

                                          Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series

                                          Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Light to Medium Load, P12 Series

                                          Casters - with Single Bearings, Swivel, Plate, G Model

                                          Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series

                                          Dual-Wheel Caster, TY40N

                                          Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Light to Medium Load, P12 Series

                                          Casters - Plug-in, Steel Insertable Frame

                                          Casters - Fixed, Plate, GR Model

                                          Medium Duty Institutional Swivel Casters - Hollow Kingpin, Gray Thermoplastic Rubber Tread on Gray Polypropylene Core Wheel, Stop-Fix Brake

                                          Dual-Wheel Caster, F100N

                                          Medium Duty Institutional Swivel Casters - Hollow Kingpin,Gray Thermoplastic Rubber Tread on Gray Polypropylene Core Wheel

                                          Swivel Casters - Plate, with Stopper, SUS-SG-S Series

                                          Gray Wheel Fixed Caster without Stopper - K-612K

                                          Gray Wheel Swivel Casters without Stopper - K-612J

                                          Gray Wheel Swivel Casters with Stopper K-612JS

                                          Stainless Steel Caster SU-SR Series Freely Swiveling Type

                                          CAD
                                          • 2D / 3D
                                          • 2D / 3D
                                          • 2D / 3D
                                          • 2D
                                          • 2D / 3D
                                          • 2D
                                          • 2D / 3D
                                          • 3D
                                          • 2D
                                          • 3D
                                          • 2D
                                          • 2D / 3D
                                          • 2D / 3D
                                          • 2D / 3D
                                          Days to Ship 4 Days

                                          Stock Items Included

                                          4 Days 4 Days 4 Days 5 Days 5 Days 4 Days 5 Days 10 Days 5 Days 5 Days 4 Days 5 Days 4 Days 5 Days 10 Days 5 Days 5 Days 5 Days 10 Days
                                          Specifications
                                          • Rapid Design
                                          • Rapid Design
                                          • Rapid Design
                                          • Rapid Design
                                                                          Caster TypePlate Swivel / Plate FixedScrew-InPlate Swivel / Plate FixedScrew-InPlate Swivel / Plate FixedPlate Swivel / Plate FixedPlate SwivelPlate SwivelScrew-In / Two WheelsPlate SwivelPlug-InPlate Fixed-Screw-In / Two Wheels-Plate SwivelPlate FixedPlate SwivelPlate SwivelScrew-In
                                                                          Type--------------------
                                                                          StopperNot Provided / Rotation StopperNot Provided / Rotation StopperNot Provided / Rotation StopperNot Provided / Rotation StopperNot ProvidedNot ProvidedNot ProvidedRotation StopperRotation StopperRotation StopperNot ProvidedNot ProvidedDouble Rotation & Swivel StopperNot Provided / Double Rotation & Swivel StopperNot ProvidedRotation StopperNot ProvidedNot ProvidedRotation StopperNot Provided
                                                                          Load Range(daN)Up to 35.00 / 35.01 to 80.0035.01 to 80.00Up to 35.00 / 35.01 to 80.00Up to 35.00 / 35.01 to 80.0080.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.0080.01 to 140.00 / 140.01 to 220.00Up to 35.00 / 35.01 to 80.0080.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.0035.01 to 80.0080.01 to 140.00 / 140.01 to 220.00Up to 35.00 / 35.01 to 80.00Up to 35.00 / 35.01 to 80.00-35.01 to 80.00-35.01 to 80.0035.01 to 80.00 / 80.01 to 140.0035.01 to 80.00 / 80.01 to 140.0035.01 to 80.00 / 80.01 to 140.00Up to 35.00
                                                                          Mounting Height H(mm)35 ~ 9074 ~ 9782 ~ 12285 ~ 95142.88 ~ 241.3106.36 ~ 157.1635 ~ 90142.88 ~ 241.343.5106.36 ~ 157.1667 ~ 10135 ~ 90108 ~ 158110108 ~ 1589365 ~ 13065 ~ 13065 ~ 13067
                                                                          Wheel MaterialElastomerElastomerElastomerElastomerElastomerElastomerElastomerElastomerElastomerElastomerElastomerElastomerElastomerElastomerElastomerElastomerElastomerElastomerElastomerElastomer
                                                                          Wheel CharacteristicNot ProvidedNot ProvidedNot Provided-Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceChemical Resistance / Not ProvidedAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceNot ProvidedChemical Resistance / Not ProvidedGasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil Resistance / Chemical ResistanceGasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceChemical ResistanceAbrasion Resistance / Not ProvidedAbrasion Resistance / Not ProvidedAbrasion Resistance / Not ProvidedNot Provided
                                                                          Metallic Portion MaterialSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelStainless SteelSteelSteelSteelStainless Steel
                                                                          Mounting Hole TypeRound Holes (4) / Round Holes (2)-Round Holes (4)-Slotted Hole (1)Slotted Hole (1)Round Holes (4)Slotted Hole (1)-Slotted Hole (1)-Round Holes (4) / Round Holes (2)Round Hole (1)-Round Hole (1)Round Holes (4)Round Holes (4) / Slotted Hole (1)Round Holes (4) / Slotted Hole (1)Round Holes (4) / Slotted Hole (1)-
                                                                          Mounting Hole Pitch, Long Length Direction L1(mm)28 ~ 55-56 ~ 82-20.578.3328 ~ 5520.57-8.33-29 ~ 55---5545 ~ 80(90)46 ~ 68(71)46 ~ 68(71)-
                                                                          Mounting Hole Pitch, Short Length Direction W1(mm)15 ~ 42-28 ~ 40-9.537.9423 ~ 429.53-7.94-15 ~ 28---4225 ~ 45(50)35 ~ 68(71)35 ~ 68(71)-
                                                                          Thread Diameter-M12 ~ M16-M12----M8----W 3/8 ~ M12 (P1.75)-----M12 (P1.75)
                                                                          Wheel Diameter D(φ)25 ~ 7550 ~ 7565 ~ 10065 ~ 75101.6 ~ 203.276.2 ~ 12725 ~ 75101.6 ~ 203.24076.2 ~ 12750 ~ 7525 ~ 7580 ~ 12510080 ~ 1257550 ~ 10050 ~ 10050 ~ 10050
                                                                          Mounting Hole Pitch Circular Diameter(mm)------------13-13-----

                                                                          Loading...

                                                                          1. 1

                                                                          Related Categories to Casters