Casters(Wheel Material:Gray Soft Rubber)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of pressed steel. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Variant:
non-marking E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | BLICKLE | BLICKLE | BLICKLE |
|---|---|---|---|
| Product Series | |||
| CAD |
|
|
|
| Days to Ship | 5 Days | 5 Days | 5 Days |
| Caster Type | - | - | - |
| Type | - | - | - |
| Stopper | Not Provided | Not Provided | Double Rotation & Swivel Stopper |
| Load Range(daN) | - | - | - |
| Mounting Height H(mm) | 199 ~ 257 | 199 ~ 257 | 199 ~ 240 |
| Wheel Material | Gray Soft Rubber | Gray Soft Rubber | Gray Soft Rubber |
| Wheel Characteristic | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance |
| Metallic Portion Material | Steel | Steel | Steel |
| Mounting Hole Type | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 76.2-92.1 | 76.2-92.1 | 76.2-92.1 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 66.7-76.2 | 66.7-76.2 | 66.7-76.2 |
| Thread Diameter | - | - | - |
| Wheel Diameter D(φ) | 160 ~ 200 | 160 ~ 200 | 160 ~ 200 |
| Mounting Hole Pitch Circular Diameter(mm) | 11.1 | 11.1 | 11.1 |
Loading...
Configure
Brand
-
- MISUMI (0)
- BLICKLE (3)
- Sisiku Addkreis (0)
- ESCO (0)
- Takigen (0)
- ELESA (0)
- Gifu Sanken Kogyo (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- Tosei Sharyo (0)
- Inoac (0)
- Spacio (0)
- Takigen (Hammer Caster) (0)
- Nanshin (0)
- Uchimura-Caster (0)
- Yuei Caster (0)
- Tokai Caster (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D