Casters(Wheel Material:Gray Soft Rubber)

3 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Brand
Product Series
CAD
Days to Ship
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)

    Medium Duty Industrial Top Plate Casters - Swivel, Ball Bearing, Blickle EasyRoll Gray Tread on Black Nylon Core Wheel

      Medium Duty Industrial Top Plate Casters - Rigid, Ball Bearing, Blickle EasyRoll Gray Tread on Black Nylon Core Wheel

        Medium Duty Industrial Top Plate Casters - Swivel, Ball Bearing, Blickle EasyRoll Gray Tread on Black Nylon Core Wheel, Stop-Fix Brake

        Brand

        BLICKLE

        BLICKLE

        BLICKLE

        Product Series

        Medium Duty Industrial Top Plate Casters - Swivel, Ball Bearing, Blickle EasyRoll Gray Tread on Black Nylon Core Wheel

        Medium Duty Industrial Top Plate Casters - Rigid, Ball Bearing, Blickle EasyRoll Gray Tread on Black Nylon Core Wheel

        Medium Duty Industrial Top Plate Casters - Swivel, Ball Bearing, Blickle EasyRoll Gray Tread on Black Nylon Core Wheel, Stop-Fix Brake

        CAD
        • 3D
        • 3D
        • 3D
        Days to Ship 5 Days 5 Days 5 Days
        Caster Type---
        Type---
        StopperNot ProvidedNot ProvidedDouble Rotation & Swivel Stopper
        Load Range(daN)---
        Mounting Height H(mm)199 ~ 257199 ~ 257199 ~ 240
        Wheel MaterialGray Soft RubberGray Soft RubberGray Soft Rubber
        Wheel CharacteristicGasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceGasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceGasoline/Diesel Resistance / Oil Resistance / Chemical Resistance
        Metallic Portion MaterialSteelSteelSteel
        Mounting Hole TypeSlotted Hole (1)Slotted Hole (1)Slotted Hole (1)
        Mounting Hole Pitch, Long Length Direction L1(mm)76.2-92.176.2-92.176.2-92.1
        Mounting Hole Pitch, Short Length Direction W1(mm)66.7-76.266.7-76.266.7-76.2
        Thread Diameter---
        Wheel Diameter D(φ)160 ~ 200160 ~ 200160 ~ 200
        Mounting Hole Pitch Circular Diameter(mm)11.111.111.1

        Loading...

        1. 1

        Related Categories to Casters