Casters(Load Range:Up to 35.00)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - Fixed Plate, Economy
MISUMI
MISUMI Industry Standard Casters - Fixed Plate, Economy, features a robust design and high load capacity, providing reliable mobility by offering smooth movement across varied surfaces. Designed to facilitate equipment relocation, these fixed plate casters optimize operation and extend equipment lifespan in industrial environments. With durable construction, these casters effectively absorb shocks and vibrations, protecting sensitive systems without compromising performance, ensuring consistent reliability for demanding applications.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Miniature, Fixed or Swivel, Optional Stopper
MISUMI
Lightest Load Casters. Dedicated for small carriages.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Electrically Conductive, Screw-in, Optional Brake
MISUMI
MISUMI Industry Standard Casters provides reliable stability and mobility by featuring a screw-in design with optional braking capabilities. Designed to enhance maneuverability, these electrically conductive casters optimize operation and extend equipment lifespan in industrial environments where static electricity control is critical. With durable construction, these casters effectively prevent electrical discharges, protecting sensitive systems without compromising performance during transportation and handling of equipment.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Swivel, Angle Mount, Optional Brake
MISUMI
Angle Mount Casters which can be directly mounted on frames.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

MISUMI
MISUMI Caster Series, Plate Type Fixed and Plate Type Swivel options, features a variety of wheel materials including Nylon (General), Synthetic Rubber (Standard), and Urethane (General). Offering configurations with or without a rotation stopper, these casters provide reliable mobility by ensuring stability and ease of movement. Designed for versatility, this caster type optimizes operation and extends equipment lifespan in industrial or commercial environments. With durable construction, these casters effectively support heavy loads while protecting sensitive systems without compromising performance.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Low Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI Light Load Screw-in Caster Casters - Low Load, Swivel, Screw-in, Optional Brake provide reliable mobility by allowing smooth movement across various surfaces. Designed to facilitate easy maneuvering, these casters optimize operation and extend equipment lifespan in light-duty applications such as office furniture, display racks, and lightweight machinery. With durable construction, these casters effectively minimize wear and tear on surfaces, protecting sensitive systems without compromising performance, making them ideal for environments requiring flexibility and stability.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Electrically Conductive, Swivel, Optional Brake
MISUMI
MISUMI Industry Standard Casters provides reliable static discharge protection by facilitating safe movement across various surfaces. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in industrial and electronic environments. With durable construction, these casters effectively minimize risks associated with static electricity, protecting sensitive systems without compromising performance. Swivel functionality ensures ease of navigation, while optional brakes offer stability when needed, making them ideal for versatile applications.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

MISUMI
Casters for Clean Room which can absorb vibration even on stepped road surface
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Screw-in Swivel, Economy
MISUMI
MISUMI Screw-In Economy Casters, Synthetic Rubber Wheel, with Rotation Stopper provide reliable mobility solutions by facilitating smooth movement of light loads. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in various industrial and commercial environments. With durable construction, these casters effectively absorb shocks, protecting sensitive systems without compromising performance, ensuring seamless workflow and efficiency across multiple applications.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Nanshin
Nanshin Casters & Stoppers offer a versatile solution for mobility and stability with their Plate Type Swivel and Screw-In Type casters, which come equipped with leveling mounts. Constructed from durable monomer casting nylon, these wheels are designed to withstand oil exposure, ensuring longevity and reliability in various environments. While these casters do not include stoppers, they provide a smooth and efficient rolling experience.
Configure Now
Ships as soon as 9 Days -

Casters - Dual Wheel, Cover, Threaded Insert
MISUMI
MISUMI Dual Wheel Casters, featuring a caster type of resin and constructed from nylon material, provide reliable mobility by facilitating smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, dual wheel casters effectively support heavy loads while protecting sensitive systems without compromising performance. The inclusion of a rotation stopper ensures stability during use, making these casters ideal for applications requiring precision and safety.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, Ultra Light Load
MISUMI
Most lightweight with integrated Leveling Mounts.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Ultra-Low Load, Push-Fit, Optional Brake
MISUMI
MISUMI design casters feature resin construction and nylon wheels, providing reliable mobility and stability for smooth movement across various surfaces. Designed to facilitate effortless maneuvering, these insert-type casters optimize operations and extend equipment lifespan in industrial environments. Their durable construction effectively absorbs shock and reduces vibration, protecting sensitive systems while maintaining strong performance, making them an essential choice for efficient transportation and handling tasks.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Screw-in, Resin Body
MISUMI
MISUMI Screw-In Type Caster, Nylon Wheel Material offers reliable mobility by facilitating smooth movement across various surfaces. Designed to support a wide range of applications, resin casters optimize operation and extend equipment lifespan in industrial and commercial settings. With durable construction, these casters effectively minimize wear and tear on floors and equipment, protecting sensitive systems without compromising performance. Ideal for heavy-duty use, they ensure stability and durability, making them a valuable addition to any workspace.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Long Screw Type Independent Casters with Stopper, K-415EA
Takigen
Takigen K-415EA Long Screw Type Independent Casters with Stopper, Screw-In Type, Nylon, Rubber, Urethane Rubber Wheel Material provides reliable mobility support by combining durability and resistance to various elements. Designed to navigate diverse environments, these casters optimize operation and extend equipment lifespan in industrial and commercial applications. With durable construction, these casters effectively minimize wear and tear, protecting sensitive systems without compromising performance. Features include abrasion resistance, chemical resistance, and a rotation stopper for enhanced stability and control.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Pressed Free Swivel Casters without Stopper K-420G
Takigen
Takigen Pressed Free Swivel Caster K-420G, featuring a combination of nylon, rubber, and urethane rubber wheels, offers exceptional mobility and flexibility by ensuring smooth maneuverability in various applications. Designed to enhance transport efficiency, this caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, it effectively supports heavy loads while protecting sensitive systems without compromising overall performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - with Single Bearings, Swivel, Plate, G Model
Yuei Caster
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Plug-in, Steel Insertable Frame
Spacio
Spacio Caster, Plug-In Type offers reliable mobility by facilitating smooth movement across various surfaces. Designed to enhance operational efficiency, this insertable steel frame caster optimizes maneuverability and extends equipment lifespan in industrial and commercial environments. With a selection of wheel materials including elastomer, nylon, and rubber, this caster effectively absorbs shock and vibrations, protecting sensitive systems while maintaining performance. Its optional rotation stopper enhances stability, ensuring secure positioning during use, making it a versatile choice for diverse applications.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Casters - Fixed, Plate, GR Model
Yuei Caster
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, Angled, with Stopper, SA-S Series
Yuei Caster
An angled type caster where installation is possible right on the angle
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Light Loads, Plate, Fixed, General Purpose, Steel, E Series EK, Gold Caster
Tosei Sharyo
• Application: Logistics, Carriage
• Metal Piece(Fittings etc.,) Material: Steel
• Mounting Hole Type: Round hole (four holes)
• Load Category: Light Load
• Caster Type: Plate Type Fixed- Volume Discount Available
Configure Now
Ships as soon as 6 Days -

Screw Wheel Free Swivel Casters without Stopper K-420A
Takigen
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Load Category: Light Load
• Caster Type: Screw-In Type- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Pressed Fixing Caster without Stopper K-420R
Takigen
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Load Category: Light Load
• Caster Type: Plate Type Fixed- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Corner Caster without Stopper K-220G
Takigen
• Application: Commercial FacilitiesDisplays
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Mounting Hole Type: Round hole (four holes)
• Load Category: Heavy Load
• Property: Low Floor Heavy Load- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 11 Days -

Yuei Caster
Yuei Plate Type Fixed and Plate Type Swivel Caster with shock absorbers offers exceptional mobility solutions by combining advanced materials and engineering. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in industrial and commercial settings. With durable construction, they effectively absorb shock, protecting sensitive systems while ensuring smooth performance across various surfaces.
- Volume Discount Available
Configure Now
Ships as soon as 15 Days -

Stainless Steel Caster SU-SR Series Freely Swiveling Type
Nanshin
Nanshin screw-in type casters in the SU-SR Series feature elastomer, nylon, and rubber wheels, offering reliable mobility and smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operations and extend equipment lifespan in industrial and commercial settings. With durable construction, they effectively reduce wear and tear, protecting sensitive systems while maintaining performance and efficiency. Ideal for heavy-duty applications, they facilitate seamless transport and positioning of equipment.
- Volume Discount Available
Configure Now
Ships as soon as 10 Days -

Casters - Swivel, Angled, SA Model
Yuei Caster
An angled type caster where installation is possible right on the angle
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Caster with Rubber SBR wheels offers dependable mobility, utilizing robust wheels that resist wear and tear. Designed to enhance maneuverability, this caster optimizes operations and extends equipment lifespan in industrial environments. With durable construction, it effectively supports heavy loads, protecting sensitive systems without compromising performance, ensuring smooth transportation and stability during use.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
|
|
|
|
| ||||||||||||||||||||||||
| Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nanshin | MISUMI | MISUMI | MISUMI | MISUMI | Takigen | Takigen | Yuei Caster | Spacio | Yuei Caster | Yuei Caster | Tosei Sharyo | Takigen | Takigen | Takigen | Yuei Caster | Nanshin | Yuei Caster | Sisiku Addkreis |
| Product Series | Casters - for Light Loads, Plate, Fixed, General Purpose, Steel, E Series EK, Gold Caster | |||||||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||
| Days to Ship |
4 Days Stock Items Included |
Same Day Stock Items Included |
4 Days Stock Items Included | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 9 Days | 4 Days | 4 Days | 4 Days |
Same Day Stock Items Included | 5 Days | 5 Days | 4 Days | 5 Days | 4 Days | 4 Days | 6 Days | 5 Days | 5 Days | 11 Days | 15 Days | 10 Days | 4 Days | 7 Days |
| Specifications |
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||
| Caster Type | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | - | Plate Swivel / Plate Fixed | Screw-In | Screw-In | Plate Swivel / Screw-In | Screw-In | Screw-In / Leveling Mounts | Resin | Leveling Mounts | Resin | Screw-In | Screw-In | Plate Swivel | Plate Swivel | Plug-In | Plate Fixed | Angled | Plate Fixed | Screw-In | Plate Fixed | Plate Swivel / Corner | Plate Swivel / Plate Fixed / Shock Absorber | Screw-In | Angled | Plate Fixed / Resin |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided | Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided | Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided |
| Load Range(daN) | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 | Up to 35.00 |
| Mounting Height H(mm) | 35 ~ 50 | 35 ~ 65 | 65 | 65 ~ 82 | 65 ~ 92 | 59 ~ 95 | 68 | 160 ~ 180 | 59 ~ 84 | 71 | 50 ~ 65 | 60 | 49 | 34 ~ 46 | 68 ~ 85 | 35 ~ 65 | 35 ~ 65 | 67 ~ 85 | 35 ~ 65 | 65 | 65 | 47 ~ 85 | 35 ~ 65 | 66 | 171 to 148 ~ 193 to 177 | 67 | 65 | 144 ~ 177 |
| Wheel Material | Synthetic Rubber / Nylon | Synthetic Rubber / Nylon / Urethane / Steel / Elastomer | Synthetic Rubber | Synthetic Rubber / Nylon | Synthetic Rubber / Elastomer | Other / Elastomer | Synthetic Rubber | Urethane | Synthetic Rubber | Nylon | Nylon | Nylon | Nylon | Nylon | Rubber | Nylon / Urethane / Rubber | Synthetic Rubber / Nylon / Urethane / Elastomer | Synthetic Rubber / Elastomer | Synthetic Rubber / Nylon / Urethane / Elastomer | Synthetic Rubber | Rubber | Nylon / Rubber | Nylon / Urethane / Rubber | Rubber | Urethane | Synthetic Rubber / Elastomer | Synthetic Rubber | Synthetic Rubber |
| Wheel Characteristic | Not Provided | Not Provided | Antistatic | Not Provided | Not Provided | Not Provided | - | - | Not Provided | Oil Resistance | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Not Provided | Abrasion Resistance / Low Temperature Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Not Provided | Not Provided | Abrasion Resistance |
| Metallic Portion Material | Steel | Steel | Stainless Steel / iron | Steel | Steel | Steel | Steel / Stainless Steel | Stainless Steel | Steel | Steel | Other | Steel | Other | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Stainless Steel | Steel | Steel |
| Mounting Hole Type | Round Holes (4) | Round Holes (4) / Round Holes (2) | Round Holes (4) | - | Round Holes (4) | - | - | Round Holes (4) | - | - | - | - | - | - | - | Round Holes (4) | Round Holes (4) | - | Round Holes (4) / Round Holes (2) | - | Round Holes (4) | - | Round Holes (4) / Round Holes (2) | Round Holes (4) | Round Holes (4) | - | - | Round Holes (4) / Slotted Hole (1) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 28 ~ 36 | 28 ~ 46 | 56 | 19 | 56 | - | - | 82 | - | - | - | 64 | - | - | - | 28 ~ 46 | 28 ~ 46 | - | 29 ~ 45 | - | 56 | - | 29 ~ 45 | - | 82 | - | - | 85 ~ 100 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 15 ~ 28 | 15 ~ 35 | 28 | - | 28 | - | - | 40 | - | - | - | 64 | - | - | - | 23 ~ 35 | 23 ~ 35 | - | 15 ~ 25 | - | 28 | - | 15 ~ 25 | - | 40 | - | - | 45 ~ 50(58) |
| Thread Diameter | - | - | - | - | - | M12 | M12 | M16 | M12 | M8 | M8 ~ M12 | - | - | M8 | M12 | - | - | - | - | - | - | UNF 1/2 ~ UNF 3/8 | - | - | - | M12 (P1.75) | - | - |
| Wheel Diameter D(φ) | 25 ~ 38 | 25 ~ 50 | 50 | 50 ~ 65 | 50 ~ 75 | 40 ~ 75 | 50 | 100 ~ 125 | 40 ~ 65 | 42 | 40 ~ 50 | 40 | 40 | 18 ~ 30 | 50 ~ 65 | 25 ~ 50 | 25 ~ 50 | 50 ~ 65 | 25 ~ 50 | 50 | 50 | 32 ~ 65 | 25 ~ 50 | 50 | 100 ~ 125 | 50 | 50 | 100 ~ 130 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Brand
-
- Takigen (5)
- Yuei Caster (5)
- Nanshin (2)
- Spacio (1)
- Sisiku Addkreis (1)
- Tosei Sharyo (1)
- ESCO (0)
- ELESA (0)
- Gifu Sanken Kogyo (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- Inoac (0)
- Takigen (Hammer Caster) (0)
- Uchimura-Caster (0)
- BLICKLE (0)
- Tokai Caster (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D