Casters(Load Range:80.01 to 140.00)
| Days to Ship |
|
|---|
-

Casters - Fixed or Swivel, Optional Brake, Economy
MISUMI
MISUMI Industry Standard Casters - Fixed or Swivel, Optional Brake, Economy serve as essential components for various applications in material handling and equipment mobility. Featuring a robust design, these casters provide reliable support by enabling smooth movement across different surfaces. Designed to enhance maneuverability, fixed or swivel options optimize operation and extend equipment lifespan in industrial environments. With durable construction, these casters effectively reduce wear and tear, protecting sensitive systems without compromising performance, ensuring efficient workflow in any setting.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Fixed Plate, Economy
MISUMI
MISUMI Industry Standard Casters - Fixed Plate, Economy, features a robust design and high load capacity, providing reliable mobility by offering smooth movement across varied surfaces. Designed to facilitate equipment relocation, these fixed plate casters optimize operation and extend equipment lifespan in industrial environments. With durable construction, these casters effectively absorb shocks and vibrations, protecting sensitive systems without compromising performance, ensuring consistent reliability for demanding applications.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Low Profile, Optional Stopper
MISUMI
MISUMI Casters and Stoppers are standard products that improve mobility and stability across various applications. Their low-profile design enables smooth movement in tight spaces, making them suitable for diverse equipment and furniture. Optional stoppers enhance safety, keeping items securely in place when necessary.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Cast Iron, Fixed or Swivel, Heavy Duty
MISUMI
• Metal Piece(Fittings etc.,) Material: Steel
• Wheel Bearing: Provided- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Casters - Cast Iron, Fixed or Swivel
MISUMI
Cast Frame Casters which can withstand load applied during outdoors conveyance.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Casters - Electrically Conductive, Screw-in, Optional Brake
MISUMI
MISUMI Industry Standard Casters provides reliable stability and mobility by featuring a screw-in design with optional braking capabilities. Designed to enhance maneuverability, these electrically conductive casters optimize operation and extend equipment lifespan in industrial environments where static electricity control is critical. With durable construction, these casters effectively prevent electrical discharges, protecting sensitive systems without compromising performance during transportation and handling of equipment.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Medium-Load, Plate or Swivel, Optional Stopper
MISUMI
MISUMI Casters - Plate Type Fixed and Plate Type Swivel, featuring wheel materials such as MC Nylon, Synthetic Rubber, and Urethane, provide reliable mobility and stability by ensuring smooth movement across various surfaces. Designed to support medium loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively reduce wear and tear on equipment, protecting sensitive systems without compromising performance, making them ideal for demanding applications.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Threaded, Low Profile Swivel, Optional Brake
MISUMI
MISUMI Industry Standard Casters - Threaded, Low Profile Swivel, Optional Brake, features a robust swivel mechanism that ensures smooth maneuverability. Designed to enhance mobility, these casters optimize operation and extend equipment lifespan in various industrial settings. With durable construction, casters effectively support heavy loads while protecting sensitive systems from damage. Optional brake functionality offers added safety, preventing unwanted movement. Ideal for use in warehouses, workshops, or any environment requiring reliable transport solutions, these casters provide stability and efficiency.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Heavy-Duty, Fixed or Swivel, Optional Brake
MISUMI
Heavy Load Type Casters useable in combination with machines or equipment.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Support Screw, Configurable Mounting Holes
MISUMI
Mounting Holes Configurable Type usable for various frame units
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 6 Days -

Casters - for Cleanrooms, Swivel Plate or Threaded
MISUMI
Casters for Clean Room to which low particle generation grease is applied
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 11 Days -

Casters - Interchangeable Wheels
MISUMI
Casters so designed that hetero types of wheel can be mounted on the same mount bracket for easier replacement.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Medium Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI Heavy Load Screw in Caster Casters - Medium Load, Swivel, Screw-in, Optional Brake provides reliable mobility solutions by facilitating smooth movement across various surfaces. Designed to support medium loads, these swivel casters optimize operation and extend equipment lifespan in manufacturing and industrial environments. With durable construction, these casters effectively absorb shock and vibrations, protecting sensitive systems without compromising performance. Optional brake feature enhances stability during stationary use, ensuring safety and efficiency in dynamic applications.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Swivel, with Step-Lock
MISUMI
Casters enabling to toggle the wheels between the swivel state and the fixed state by switching the lever to ON or OFF.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Ultra-Low Load, Dual Wheel, Plate or Screw-in
MISUMI
MISUMI Design Casters feature resin construction with elastomer wheels, providing reliable mobility and smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operations and extend equipment lifespan in industrial and commercial environments. Their durable construction minimizes wear and tear, protecting sensitive systems while maintaining strong performance. The combination of elastomer wheels and rotation stoppers ensures stability, making them ideal for dynamic settings.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model
Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Caster, made from antibacterial white urethane, dienic rubber BR, high-impact rubber, monomer casting nylon, rubber SBR, and white diene rubber BR, provides reliable stability by minimizing wear and tear. Designed to facilitate smooth movement, this caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, it effectively supports heavy loads, protecting sensitive systems without compromising performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Swivel, Optional Brake
MISUMI
MISUMI Screw-In Economy Casters, Nylon 6/Synthetic Rubber/Urethane wheel, with rotation stopper provides reliable mobility solutions by enhancing maneuverability across various surfaces. Designed to facilitate smooth movement, these screw-in type casters optimize operation and extend equipment lifespan in industrial and commercial settings. With durable construction, these casters effectively reduce wear and tear, protecting sensitive systems without compromising performance, ensuring efficient workflow and operational longevity.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Resin, Screw-in or Plate, Optional Stopper【4 Pieces Per Package】
MISUMI
Design Casters for simplified carriages
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Ball, Flange or Screw-in
MISUMI
Casters with ball mechanism rotatable 360 degree.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Nanshin
Nanshin Casters & Stoppers offer a versatile solution for mobility and stability with their Plate Type Swivel and Screw-In Type casters, which come equipped with leveling mounts. Constructed from durable monomer casting nylon, these wheels are designed to withstand oil exposure, ensuring longevity and reliability in various environments. While these casters do not include stoppers, they provide a smooth and efficient rolling experience.
Configure Now
Ships as soon as 5 Days -

Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Casters - Double-Wheeled, Medium Load
MISUMI
Casters structured with the dual wheels and thus, excellent in swiveling property during travel.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Medium Loads, Standard Pressed, Swivel
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers offer versatility and durability. These swivel casters feature wheels made from antibacterial white urethane and strong materials like high-impact rubber and nylon. They are resistant to abrasion, chemicals, and gasoline, making them suitable for light oil and low-temperature settings. Note that these casters do not have a stopper.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, for Extrusion
MISUMI
MISUMI casters with leveling mounts feature nylon wheels, offering reliable mobility and stability with precise height adjustments. Designed to accommodate aluminum extrusions, these casters optimize operations and extend equipment lifespan in industrial and commercial environments. Their durable construction effectively supports heavy loads, protects sensitive systems from damage, and ensures smooth movement without compromising performance or safety.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Standard Press Casters - Medium Load Swivel Type with Stopper
Sisiku Addkreis
Sisiku Addkreis Caster Type Plate Type Swivel offers reliable mobility and stability by utilizing a robust design tailored for medium load applications. Designed to navigate diverse surfaces with ease, this caster ensures exceptional abrasion resistance and is gasoline resistant, including light oil, making it suitable for various environments. Providing a durable solution, Sisiku Addkreis effectively supports heavy items without compromising on performance or safety, thanks to its double stopper that enhances control during movement and positioning.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Low-Platform Dust-Proof Caster, Swivel, TN Type, Size: 50 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster delivers exceptional mobility and stability by incorporating high-quality MC Nylon, steel, and urethane materials. Designed to excel in various environments, the caster ensures robust performance with features like abrasion resistance, chemical resistance, and heat resistance. Providing a low-platform dust-proof solution, this swivel caster effectively supports heavy loads while maintaining smooth operation. Gifu Sanken Plate Type Swivel Caster achieves reliable functionality without compromising durability, making it ideal for demanding applications.
Configure Now
Ships as soon as 7 Days -

Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Light to Medium Load, P12 Series
Pegasus
Features:
•Hardened double ball raceways with 1/2" kingpin
•Zinc plated finish resists rust and corrosion
•3/8" axle and locknut
•Multiple wheel bearing options available
•Rig leg spacing: 1-9/16"
•Rig and leg assembly designed for maximum durability
Ideal Uses:
Store Fixtures, Utility Carts, Institutional Equipment, Hospitality CartsConfigure Now
Ships as soon as 5 Days -

Casters - Support Screw, Anti-Vibrational Pad
MISUMI
• Plate Width W (mm): 100
• Mounting Hole Pitch, Short Length Direction W1 (mm): 72
• Metal Piece(Fittings etc.,) Material: Steel
• Load Category: Light/Medium Load
• Caster Type: With Leveling Mounts- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Kurashiki Kako
Kurashiki Kako Plate Type Swivel Caster, Two Wheels, with Leveling Mounts offers reliable mobility and stability by featuring a robust design that accommodates various applications. Designed to enhance maneuverability, this caster type optimizes operation and extends equipment lifespan in industrial settings. With durable nylon and steel materials, it effectively supports heavy loads while protecting sensitive systems from wear and tear. Ideal for environments requiring frequent relocation, this caster ensures seamless performance without compromising on reliability or efficiency.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Function Type 600AF-N Fixed Type Nylon Wheel Packing Caster with Adjuster Foot
Uchimura-Caster
Casters enable easy movement while adjuster foot ensures firm fixing.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Freely Swiveling, Industrial, Plate, Heavy Duty, STM Series
Nanshin
Nanshin STM Series Freely Swiveling Caster, Plate Type Swivel, Heat Resistance Reinforced Plastic, Monomer Casting Nylon, Nylon, White, Phenol, Polyphenylene Sulfide, Rubber, Urethane provides reliable support by enhancing maneuverability and stability in various applications. Designed to facilitate smooth movement, this industrial caster optimizes operation and extends equipment lifespan in demanding environments. With durable construction, this caster effectively absorbs shocks and vibrations, protecting sensitive systems without compromising performance, ensuring efficiency and reliability in industrial settings.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series
Tosei Sharyo
Tosei Sharyo Plate Type Swivel Caster, featuring MC nylon, nylon, phenol, rubber, or urethane wheels with a rotation stopper, provides reliable stability and smooth maneuverability in various industrial settings. Designed for heavy-load applications, it optimizes operation and extends equipment lifespan in demanding environments. Its durable construction effectively supports substantial weights, protecting sensitive systems while maintaining high performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Medium-Load Caster, Swivel, J Type, Size: 130 mm
Gifu Sanken Kogyo
Gifu Sanken Caster, Plate Type Swivel, 130 mm Size provides reliable mobility solutions by incorporating medium-load capacity and swivel functionality. Designed to enhance maneuverability, plate type casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction using conductive urethane, heat-resistant rubber, and MC nylon, these casters effectively resist abrasion, chemicals, and various oils, protecting sensitive systems without compromising performance. Ideal for diverse applications requiring robust support, ensuring seamless transportation and stability.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -

Standard Class 100-N Track Type Nylon Wheel Packing Caster
Uchimura-Caster
• Metal Piece(Fittings etc.,) Material: Steel
• Mounting Hole Type: Round hole (four holes)
• Caster Type: Plate Type Swivel
• Wheel Material: Nylon- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, with Stopper, J-S Series
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Swivel, Plate, PMS Model
Yuei Caster
A caster recommended for towing with excellent life span, traveling performance and operability
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Casters - Standard, Fixed, Synthetic Rubber Wheel, Class 600, Packing Caster
Uchimura-Caster
A commonly-used wheel with high load resistance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing and braking options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Casters - Fixed, Industrial, Plate, SKM Series
Nanshin
Nanshin Casters & Stoppers offer a Plate Type Fixed caster designed for industrial applications. These are made from a variety of durable materials, including heat-resistant reinforced plastic, monomer casting nylon, phenol, polyphenylene sulfide, rubber, and urethane, ensuring high performance and longevity. While specific wheel characteristics such as oil resistance are highlighted, it's important to note that no stoppers are included with this product.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Industrial Caster, SMT Series, Independent Stopper W-3 Included
Nanshin
Nanshin Caster, Plate Type Swivel provides reliable mobility and stability by utilizing a combination of heat-resistant reinforced plastic, monomer casting nylon, phenol, polyphenylene sulfide, rubber, and urethane in wheel construction. Designed for industrial applications, this caster optimizes operation and extends equipment lifespan in demanding environments. With durable construction and an independent double stopper feature, this caster effectively enhances maneuverability and control, protecting sensitive systems while ensuring peak performance under various conditions.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - Rigid, Plate, PMR Model
Yuei Caster
A caster recommended for towing with excellent life span, traveling performance and operability
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Casters - with Pneumatic/Flat Free Wheel, Rubber SBR Wheel, AIK, AILK and AIKB Model
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a fixed plate design with shock absorbers for improved stability. Made from durable SBR rubber, the wheels offer excellent abrasion resistance for long-lasting performance under heavy use. The casters include a fixed stopper, but no additional stopper is provided.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads
Sisiku Addkreis
Sisiku Addkreis Caster Type features a versatile design with plate type swivel and screw-in type configurations, equipped with leveling mounts for optimal stability. Crafted from monomer casting nylon, nylon 6, and special regenerated nylon, this caster delivers exceptional abrasion and chemical resistance, making it suitable for demanding environments. Engineered for heavy loads, the caster ensures reliable mobility and support, effectively enhancing operational efficiency without compromising durability or performance. Ideal for low platform applications, Sisiku Addkreis Caster Type stands out in versatility and reliability.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Fixed, Medium Load, 130 mm Size, K-Model
Gifu Sanken Kogyo
Gifu Sanken Medium Load Caster Fixed K Type, Size 130 mm provides reliable stability and mobility by utilizing a plate type fixed caster design. Designed to support medium loads in various environments, this caster type optimizes operation and extends equipment lifespan in industrial settings. With multiple wheel material options such as conductive urethane, heat resistant rubber, and MC nylon, this caster effectively resists abrasion, chemicals, and temperatures, protecting sensitive systems while ensuring smooth performance. Ideal for demanding applications, it promotes efficiency and durability without compromising functionality.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -

Casters - Holder, Stainless Steel, 75 mm Size, KA Model
Gifu Sanken Kogyo
Gifu Sanken Casters & Stoppers include plate-type fixed casters suitable for diverse applications, made from high-performance materials like conductive urethane, heat-resistant rubber, and nylon. These wheels offer excellent durability, featuring abrasion and chemical resistance, plus resilience against gasoline, oil, and extreme temperatures. Note that a stopper is not included.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||
| Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Sisiku Addkreis | MISUMI | MISUMI | MISUMI | Nanshin | Pegasus | MISUMI | Sisiku Addkreis | MISUMI | Sisiku Addkreis | Gifu Sanken Kogyo | Pegasus | MISUMI | Kurashiki Kako | Uchimura-Caster | Nanshin | Tosei Sharyo | Gifu Sanken Kogyo | Uchimura-Caster | Yuei Caster | Yuei Caster | Uchimura-Caster | Pegasus | Nanshin | Nanshin | Yuei Caster | Sisiku Addkreis | Sisiku Addkreis | Gifu Sanken Kogyo | Gifu Sanken Kogyo |
| Product Series | Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model | Casters - Resin, Screw-in or Plate, Optional Stopper【4 Pieces Per Package】 | Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series | Standard Press Casters - Medium Load Swivel Type with Stopper | Low-Platform Dust-Proof Caster, Swivel, TN Type, Size: 50 mm | Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Light to Medium Load, P12 Series | Function Type 600AF-N Fixed Type Nylon Wheel Packing Caster with Adjuster Foot | Casters - Freely Swiveling, Industrial, Plate, Heavy Duty, STM Series | General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series | Casters - Standard, Fixed, Synthetic Rubber Wheel, Class 600, Packing Caster | Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series | Industrial Caster, SMT Series, Independent Stopper W-3 Included | Casters - with Pneumatic/Flat Free Wheel, Rubber SBR Wheel, AIK, AILK and AIKB Model | Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads | |||||||||||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||
| Days to Ship |
Same Day Stock Items Included |
4 Days Stock Items Included |
Same Day Stock Items Included | 8 Days | 8 Days |
4 Days Stock Items Included |
Same Day Stock Items Included | 4 Days |
4 Days Stock Items Included | 6 Days | 11 Days |
4 Days Stock Items Included | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 5 Days | 5 Days | 4 Days | 4 Days | 4 Days | 4 Days | 7 Days | 5 Days | 4 Days | 5 Days | 4 Days |
Same Day Stock Items Included | 4 Days | 7 Days | 4 Days | 4 Days | 4 Days |
4 Days Stock Items Included | 5 Days | 5 Days | 5 Days | 4 Days | 4 Days | 4 Days | 7 Days | 4 Days |
| Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||
| Caster Type | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Screw-In | Plate Swivel / Plate Fixed | Leveling Mounts | Plate Swivel | Plate Swivel / Plate Fixed | Screw-In | Plate Swivel | Resin | Plate Fixed | Screw-In | Plate Swivel / Screw-In | Plate Swivel | Plate Swivel / Screw-In / Leveling Mounts | Plate Swivel / Plate Fixed | Plate Swivel | Plate Swivel | Leveling Mounts | Plate Swivel | Plate Swivel / Related Components | Plate Swivel / Plate Fixed | Leveling Mounts | Leveling Mounts | Plate Fixed / Leveling Mounts | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Fixed | Plate Swivel | Plate Fixed | Plate Swivel | Plate Fixed | Plate Fixed / Shock Absorber | Plate Swivel / Other | Plate Fixed | Plate Fixed |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Caster | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Swivel Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided | Not Provided | Rotation Stopper | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided |
| Load Range(daN) | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 | 80.01 to 140.00 |
| Mounting Height H(mm) | 100 ~ 144 | 130 | 68 | 145 | 112.5 ~ 144 | 132 ~ 168 | 101 ~ 144 | 74 | 92 ~ 106 | 95 | 118 ~ 130 | 130 | 134 ~ 166 | 144 | 69 ~ 85 | 103 ~ 177 | 134 | 58 ~ 74 | - | 82 | 142.88 | 64 | 103 ~ 177 | 76 ~ 88 | 103 ~ 177 | 63 | 106.36 ~ 157.16 | 120 | 84 ~ 120 | 81 | 70 ~ 144 | 72 | 177 | 67 ~ 80 | 103 ~ 144 | - | 123 ~ 150 | 142.88 | 100 ~ 144 | 100 ~ 144 | - | 287 ~ 304 | 52 | 177 | 101 |
| Wheel Material | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Nylon / Urethane | Nylon / Engineering Plastics | Synthetic Rubber | Synthetic Rubber / Urethane | Nylon / Urethane / Other | Synthetic Rubber / Urethane | Nylon / Engineering Plastics | Rubber | Nylon | Nylon / Urethane | Other | Urethane / Other | Synthetic Rubber | Other | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Nylon / Urethane | Nylon | Steel | Nylon | Elastomer | Nylon | Synthetic Rubber / Nylon / Urethane | Nylon | Synthetic Rubber / Urethane | Nylon / Steel | Polyurethane / Engineering Plastics / Elastomer | Nylon | Nylon | Nylon | Synthetic Rubber / Nylon / Urethane | Urethane / Phenol / Rubber | Synthetic Rubber / Urethane | Nylon | Synthetic Rubber / Urethane / Other | Synthetic Rubber / Other | Synthetic Rubber | Elastomer | Synthetic Rubber / Urethane / Engineering Plastics | Synthetic Rubber / Urethane / Engineering Plastics | Synthetic Rubber / Other | Synthetic Rubber | Nylon / Urethane | Synthetic Rubber / Urethane | Nylon / Urethane |
| Wheel Characteristic | Antistatic / Not Provided | Not Provided | Not Provided / Electrical Conductivity | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Antistatic / Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance / Not Provided | Not Provided | Not Provided | Not Provided | Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance / Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Low Temperature Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Oil Resistance / Not Provided | Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Abrasion Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance |
| Metallic Portion Material | Steel | Steel / Stainless Steel | Stainless Steel | Steel | Steel | Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Other | Steel | Steel | Other | Steel | Steel | Steel | Steel | Steel | - | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel |
| Mounting Hole Type | Round Holes (4) / Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | - | - | Round Holes (4) / Slotted Hole (1) | - | - | Round Holes (4) | - | Slotted Hole (1) | - | - | - | - | Round Holes (4) | - | Round Holes (3) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | - | Round Holes (4) | - | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | - | Round Holes (4) | Round Holes (4) | Round Holes (4) / Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) / Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 63 ~ 80 | 68(71) ~ 80(90) | 50 ~ 66 | 104 ~ 124 | 65 ~ 80 | 71 ~ 112 | 63 ~ 80 | - | 71 ~ 103 | - | 68 | 73.5 | - | 73 | - | 63 ~ 100 | - | - | 32 ~ 49 | 58 | 20.57 | 52 | 63 ~ 80 | - | 63 ~ 80 | 94 | 8.33 | 72 | 72 | 96 | 55 ~ 70(73) | 50 | 80 | 47 ~ 54 | 67(74) | 67 (74) | 80 | 20.57 | 63 ~ 80 | 63 ~ 70(73) | - | 140 | 38(48) | 100 | 63 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 40 ~ 70 | 45(50) ~ 68(71) | 36 ~ 50 | 64 ~ 104 | 45 ~ 71 | 68 ~ 100 | 40 ~ 71 | - | 47 ~ 71 | - | 71 | 45 | - | 70 | - | 40 ~ 56 | - | - | 32 ~ 49 | 58 | 9.53 | 52 | 63 ~ 80 | - | 63 ~ 80 | 94 | 7.94 | 72 | 72 | 48 | 42 ~ 70(73) | 50 | 80 | 29 ~ 36 | 67(74) | 67 (74) | 36 | 9.53 | 40 ~ 70(73) | 63 ~ 70(73) | - | 80 | 38(48) | 50(56) | 40 |
| Thread Diameter | - | - | - | - | - | - | - | M16 ~ M20 | - | - | - | - | M16 ~ M20 | - | M8 ~ M12 | - | M20 | M8 ~ M10 | M12 ~ M20 | M12 (P1.75) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Wheel Diameter D(φ) | 75 ~ 100 | 100 | 50 | 100 | 75 ~ 100 | 100 ~ 125 | 75 ~ 100 | 50 | 65 ~ 75 | 60 | 75 ~ 130 | 100 | 100 ~ 125 | 100 | 60 ~ 75 | 75 ~ 130 | 100 | 50 ~ 60 | 15.875 ~ 25.4 | 50 | 101.6 | 38 | 75 ~ 130 | 50 ~ 90 | 75 ~ 130 | 50 | 76.2 ~ 127 | 75 | 60 ~ 75 | 63 | 50 ~ 100 | 50 | 130 | 50 ~ 63 | 100 | - | 100 ~ 130 | 101.6 | 75 ~ 100 | 75 ~ 100 | - | 217 ~ 250 | 35 | 130 | 75 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Brand
-
- Yuei Caster (13)
- Takigen (11)
- Sisiku Addkreis (10)
- Uchimura-Caster (9)
- Gifu Sanken Kogyo (8)
- Nanshin (5)
- Pegasus (4)
- BLICKLE (2)
- Inoac (2)
- Kurashiki Kako (1)
- Tosei Sharyo (1)
- ESCO (0)
- ELESA (0)
- Yodono (0)
- Spacio (0)
- Takigen (Hammer Caster) (0)
- Tokai Caster (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
- inch
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D