Casters(Load Range:80.01 to 140.00 Page2)

87 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. << Prev
  2. 1
  3. 2
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)

    Casters - Standard, Bolt, Synthetic Rubber Wheel, Class 300, Packing Caster

      Casters - with Roller Bearings and Stopper, Standard, Track Type, Synthetic Rubber Wheel, Class 100Bs, Packing Caster

        Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Light to Medium Load, P12 Series

          Swivel Casters - Plate, SUS-HG Series

            Swivel Casters - Plate, Angled, with Stopper, SA-S Series

              Casters - for Medium Loads, Silent Smooth, Plate, Swivel, I and JS Model

                Medium-Load Caster, Swivel, J Type, Size: 100 mm

                  Casters - Fixed, Medium Load, 150 mm Size, K-Model

                    Medium-Load Caster, Swivel with Double Stopper JB Type, Size: 150 mm

                      Stainless Steel Fixed Caster without Stopper, K-1320SR

                        Nylon Wheel Packing Caster with Standard Class 100-Ns Track Type Stopper

                          Swivel Casters - Plate, with Stopper, SUS-SJ-S Series

                            Medium Loading Caster, G-WK Type with Rubber Wheel and Mounting Fittings

                              Swivel Casters - 1/2" Threaded-Stem, Hollow Kingpin, Stainless Steel, Ball Bearing, Thermoplastic Rubber Tread, Polypropylene Wheel, Stop-Fix Brake

                                Anti-Static Caster, SKM Series, Fixed (Anti-Static Rubber Wheel), Tan Color

                                  Fixed Casters - Plate, SUS-SK Series

                                    Swivel Casters - Screw-in, with Stopper, SJT-S Series

                                      Casters - with Double Stopper, Swivel, Plate, JB Model

                                        Casters - with Stopper, Rigid, Plate, KB Model

                                          Swivel Casters - Plate, with Stopper, P-S Series

                                            Casters - with Pivotal Stopper, Swivel to Fixed Replacement, Plate, Directional, NJKB

                                              Medium-Load Caster, P-WK Type, Logllan Urethane, Type with Wheels, Includes Fixture

                                                Adjuster Foot - without Caster Stopper, K-600AF

                                                  Carrier Mount K-90

                                                    Gray Wheel Fixed Caster without Stopper - K-612K

                                                      Gray Wheel Swivel Casters without Stopper - K-612J

                                                        Gray Wheel Swivel Casters with Stopper K-612JS

                                                          Dual Wheel Swivel Caster, without Stopper, K-455

                                                            Anti-Static Freely Swiveling Caster with Stopper, K-630JS

                                                              Casters - with Stopper, Standard, Bolt, Synthetic Rubber Wheel, Class 300s, Packing Caster

                                                                Middle Class 100FH-P Truck Type Special Synthetic Resin Wheel Packing Caster for Medium Loads

                                                                  Functional Type, 100AF-N Track Type with Adjuster Foot Nylon Wheel Packing Caster

                                                                    JB-Type Swivel Casters For Medium Loads with Double Stopper 75 mm Size Metal Fitting Only, No Wheel

                                                                      Casters - Swivel, Angled, SA Model

                                                                        Casters - H Series HGL

                                                                          Casters with Air-Filled Wheels / Air-Less Wheels, AIJ/AILJ

                                                                            Shock Absorbing Spring Caster I-A - Center Coil Type, SAJ, SAJB

                                                                              Casters - with Screwjack and Stopper, for Scaffolding, Freely Swiveling, Plug-in, SJ

                                                                                Swivel Casters and Adjuster Foot without Stopper, K-100AF

                                                                                  Swivel Casters with Stopper, K-413S

                                                                                    Dual Wheel Securing Caster with No Stopper K-455R

                                                                                      Swivel Casters - 1/2" Threaded-Stem, Hollow Kingpin, Stainless Steel, Ball Bearing, Thermoplastic Rubber Tread, Polypropylene Wheel

                                                                                      Brand

                                                                                      Uchimura-Caster

                                                                                      Uchimura-Caster

                                                                                      Pegasus

                                                                                      Yuei Caster

                                                                                      Yuei Caster

                                                                                      Sisiku Addkreis

                                                                                      Gifu Sanken Kogyo

                                                                                      Gifu Sanken Kogyo

                                                                                      Gifu Sanken Kogyo

                                                                                      Takigen

                                                                                      Uchimura-Caster

                                                                                      Yuei Caster

                                                                                      Inoac

                                                                                      BLICKLE

                                                                                      Nanshin

                                                                                      Yuei Caster

                                                                                      Yuei Caster

                                                                                      Yuei Caster

                                                                                      Yuei Caster

                                                                                      Yuei Caster

                                                                                      Sisiku Addkreis

                                                                                      Inoac

                                                                                      Takigen

                                                                                      Takigen

                                                                                      Takigen

                                                                                      Takigen

                                                                                      Takigen

                                                                                      Takigen

                                                                                      Takigen

                                                                                      Uchimura-Caster

                                                                                      Uchimura-Caster

                                                                                      Uchimura-Caster

                                                                                      Gifu Sanken Kogyo

                                                                                      Yuei Caster

                                                                                      Yuei Caster

                                                                                      Sisiku Addkreis

                                                                                      Sisiku Addkreis

                                                                                      Sisiku Addkreis

                                                                                      Takigen

                                                                                      Takigen

                                                                                      Takigen

                                                                                      BLICKLE

                                                                                      Product Series

                                                                                      Casters - Standard, Bolt, Synthetic Rubber Wheel, Class 300, Packing Caster

                                                                                      Casters - with Roller Bearings and Stopper, Standard, Track Type, Synthetic Rubber Wheel, Class 100Bs, Packing Caster

                                                                                      Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Light to Medium Load, P12 Series

                                                                                      Swivel Casters - Plate, SUS-HG Series

                                                                                      Swivel Casters - Plate, Angled, with Stopper, SA-S Series

                                                                                      Casters - for Medium Loads, Silent Smooth, Plate, Swivel, I and JS Model

                                                                                      Medium-Load Caster, Swivel, J Type, Size: 100 mm

                                                                                      Casters - Fixed, Medium Load, 150 mm Size, K-Model

                                                                                      Medium-Load Caster, Swivel with Double Stopper JB Type, Size: 150 mm

                                                                                      Stainless Steel Fixed Caster without Stopper, K-1320SR

                                                                                      Nylon Wheel Packing Caster with Standard Class 100-Ns Track Type Stopper

                                                                                      Swivel Casters - Plate, with Stopper, SUS-SJ-S Series

                                                                                      Medium Loading Caster, G-WK Type with Rubber Wheel and Mounting Fittings

                                                                                      Swivel Casters - 1/2" Threaded-Stem, Hollow Kingpin, Stainless Steel, Ball Bearing, Thermoplastic Rubber Tread, Polypropylene Wheel, Stop-Fix Brake

                                                                                      Anti-Static Caster, SKM Series, Fixed (Anti-Static Rubber Wheel), Tan Color

                                                                                      Fixed Casters - Plate, SUS-SK Series

                                                                                      Swivel Casters - Screw-in, with Stopper, SJT-S Series

                                                                                      Casters - with Double Stopper, Swivel, Plate, JB Model

                                                                                      Casters - with Stopper, Rigid, Plate, KB Model

                                                                                      Swivel Casters - Plate, with Stopper, P-S Series

                                                                                      Casters - with Pivotal Stopper, Swivel to Fixed Replacement, Plate, Directional, NJKB

                                                                                      Medium-Load Caster, P-WK Type, Logllan Urethane, Type with Wheels, Includes Fixture

                                                                                      Adjuster Foot - without Caster Stopper, K-600AF

                                                                                      Carrier Mount K-90

                                                                                      Gray Wheel Fixed Caster without Stopper - K-612K

                                                                                      Gray Wheel Swivel Casters without Stopper - K-612J

                                                                                      Gray Wheel Swivel Casters with Stopper K-612JS

                                                                                      Dual Wheel Swivel Caster, without Stopper, K-455

                                                                                      Anti-Static Freely Swiveling Caster with Stopper, K-630JS

                                                                                      Casters - with Stopper, Standard, Bolt, Synthetic Rubber Wheel, Class 300s, Packing Caster

                                                                                      Middle Class 100FH-P Truck Type Special Synthetic Resin Wheel Packing Caster for Medium Loads

                                                                                      Functional Type, 100AF-N Track Type with Adjuster Foot Nylon Wheel Packing Caster

                                                                                      JB-Type Swivel Casters For Medium Loads with Double Stopper 75 mm Size Metal Fitting Only, No Wheel

                                                                                      Casters - Swivel, Angled, SA Model

                                                                                      Casters - H Series HGL

                                                                                      Casters with Air-Filled Wheels / Air-Less Wheels, AIJ/AILJ

                                                                                      Shock Absorbing Spring Caster I-A - Center Coil Type, SAJ, SAJB

                                                                                      Casters - with Screwjack and Stopper, for Scaffolding, Freely Swiveling, Plug-in, SJ

                                                                                      Swivel Casters and Adjuster Foot without Stopper, K-100AF

                                                                                      Swivel Casters with Stopper, K-413S

                                                                                      Dual Wheel Securing Caster with No Stopper K-455R

                                                                                      Swivel Casters - 1/2" Threaded-Stem, Hollow Kingpin, Stainless Steel, Ball Bearing, Thermoplastic Rubber Tread, Polypropylene Wheel

                                                                                      CAD
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D / 3D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 3D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D / 3D
                                                                                      • 2D / 3D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D / 3D
                                                                                      • 3D
                                                                                      • 2D / 3D
                                                                                      • 2D / 3D
                                                                                      • 2D / 3D
                                                                                      • 2D
                                                                                      • 2D / 3D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D / 3D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D / 3D
                                                                                      • 2D / 3D
                                                                                      • 2D / 3D
                                                                                      • 3D
                                                                                      Days to Ship 10 Days 10 Days 5 Days 4 Days 4 Days 7 Days 4 Days 7 Days 7 Days 5 Days 4 Days 4 Days 17 Days 5 Days 9 Days 4 Days 4 Days 4 Days 4 Days 5 Days 7 Days 19 Days 5 Days 5 Days 5 Days 5 Days 5 Days 5 Days 5 Days 4 Days 4 Days 5 Days 8 Days 4 Days 4 Days 4 Days 4 Days 7 Days 5 Days 5 Days 5 Days 5 Days
                                                                                      Caster TypeScrew-InPlate SwivelPlate SwivelPlate SwivelAngledPlate SwivelPlate SwivelPlate FixedPlate SwivelPlate FixedPlate SwivelPlate SwivelPlate FixedPlug-InPlate FixedPlate FixedScrew-InPlate SwivelPlate FixedResin / Two WheelsPlate SwivelPlate FixedPlate Fixed / Leveling MountsPlate Swivel / Leveling MountsPlate FixedPlate SwivelPlate SwivelPlate Swivel / Two WheelsPlate SwivelScrew-InPlate SwivelPlate Swivel / Leveling MountsPlate Swivel / Related ComponentsAngledPlate SwivelPlate Swivel / Shock AbsorberPlate Swivel / Shock AbsorberPlug-InPlate Swivel / Leveling MountsPlate SwivelPlate Fixed / Two WheelsPlug-In
                                                                                      Type------------------------------------------
                                                                                      StopperNot ProvidedRotation StopperRotation StopperNot ProvidedRotation StopperNot ProvidedNot ProvidedNot ProvidedDouble Rotation & Swivel StopperNot ProvidedRotation StopperRotation StopperNot ProvidedRotation StopperNot ProvidedNot ProvidedRotation StopperDouble Rotation & Swivel StopperRotation StopperRotation StopperDouble Rotation & Swivel StopperNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedRotation StopperNot ProvidedRotation StopperRotation StopperNot ProvidedNot ProvidedDouble Rotation & Swivel StopperNot ProvidedNot ProvidedNot ProvidedNot Provided / Rotation StopperRotation StopperNot ProvidedRotation StopperNot ProvidedRotation Stopper
                                                                                      Load Range(daN)80.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.0080.01 to 140.00
                                                                                      Mounting Height H(mm)151123 ~ 150106.36 ~ 157.1668132144144198198132 ~ 19067 ~ 80132 ~ 168144135 ~ 160100132 ~ 168134 ~ 166103 ~ 14414465 ~ 79188 ~ 2501008112013013013064100 ~ 144124 ~ 15185 ~ 9481-13230287 ~ 304153 to 145 ~ 260 to 250139 ~ 186.681132 ~ 19064135 ~ 160
                                                                                      Wheel MaterialSynthetic RubberSynthetic RubberPolyurethane / Engineering Plastics / ElastomerNylonSynthetic Rubber / Nylon / UrethaneSynthetic Rubber / UrethaneSynthetic Rubber / UrethaneSynthetic RubberSynthetic RubberNylon / Urethane / Phenol / RubberNylonNylon / OtherRubber-UrethaneNylon / OtherSynthetic Rubber / Nylon / Urethane / OtherSynthetic Rubber / Urethane / OtherSynthetic Rubber / OtherNylonSynthetic Rubber / RubberUrethaneNylonNylonElastomerElastomerElastomerNylonSynthetic Rubber / UrethaneSynthetic RubberPhenolNylon-Synthetic RubberNylonSynthetic RubberSynthetic Rubber / Urethane / RubberSynthetic Rubber / UrethaneNylonNylon / Urethane / RubberNylon-
                                                                                      Wheel CharacteristicAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not ProvidedAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not ProvidedAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion ResistanceAbrasion ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not ProvidedAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance-Oil Resistance / Chemical ResistanceOil Resistance / AntistaticAbrasion Resistance / Gasoline/Diesel Resistance / Oil ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not ProvidedAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not ProvidedAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not ProvidedAbrasion Resistance / Gasoline/Diesel Resistance / Oil ResistanceLow Temperature Resistance / Not ProvidedAbrasion Resistance / Oil ResistanceNot ProvidedNot ProvidedAbrasion Resistance / Not ProvidedAbrasion Resistance / Not ProvidedAbrasion Resistance / Not ProvidedGasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / AntistaticAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance-Not ProvidedAbrasion Resistance / Gasoline/Diesel Resistance / Oil ResistanceAbrasion ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Antistatic / Not ProvidedAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Low Temperature ResistanceNot ProvidedAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not ProvidedGasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceOil Resistance / Chemical Resistance
                                                                                      Metallic Portion MaterialSteelSteelSteelStainless SteelSteelSteelSteelSteelSteelStainless SteelSteelStainless SteelOther-SteelStainless SteelSteelSteelSteelOtherSteelOtherSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteel-
                                                                                      Mounting Hole Type-Round Holes (4)Slotted Hole (1)Round Holes (4)-Slotted Hole (1)Round Holes (4)Round Holes (4)Round Holes (4)Slotted Hole (1)Round Holes (4)Slotted Hole (1)Slotted Hole (1)-Round Holes (4)Slotted Hole (1)-Round Holes (4) / Slotted Hole (1)Round Holes (4)Round Holes (3)Slotted Hole (1)Round Holes (4)Round Holes (4)Round Holes (4)Slotted Hole (1)Slotted Hole (1)Slotted Hole (1)Round Holes (4)Round Holes (4) / Slotted Hole (1)-Round Holes (4)Round Holes (4)--Slotted Hole (1)Round Holes (4)Round Holes (4)-Round Holes (4)Slotted Hole (1)Round Holes (4)-
                                                                                      Mounting Hole Pitch, Long Length Direction L1(mm)-808.3350-68(71)711009080(90) ~ 112(100)47 ~ 5468(71) ~ 75(80)70(73)-6380(90) ~ 100(112)-63 ~ 67(74)80-75(90) ~ 100(115)63967280(90)68(71)68(71)5263 ~ 70(73)-507563-53(55)12571 ~ 112-7568(71) ~ 75(80)52-
                                                                                      Mounting Hole Pitch, Short Length Direction W1(mm)-567.9450-68(71)7150(56)9045(50) ~ 53(56)29 ~ 3668(71) ~ 75(80)70(73)-4045(50) ~ 53(56)-63 ~ 67(74)45-75(90) ~ 100(115)40487245(50)68(71)68(71)5263 ~ 70(73)-507563-53(55)12571 ~ 112-7568(71) ~ 75(80)52-
                                                                                      Thread DiameterM12---------------M16 ~ M20------------M12------------
                                                                                      Wheel Diameter D(φ)130100 ~ 13076.2 ~ 12750100100100150150100 ~ 15050 ~ 63100 ~ 125100100 ~ 12575100 ~ 125100 ~ 12575 ~ 10010050 ~ 60130 ~ 2007563751001001003875 ~ 100100 ~ 13065 ~ 75637510032217 ~ 250100 ~ 200100 ~ 13063100 ~ 15038100 ~ 125
                                                                                      Mounting Hole Pitch Circular Diameter(mm)-------------------40--------100 ~ 144-------------

                                                                                      Loading...

                                                                                      Related Categories to Casters