Casters(Load Range:140.01 to 220.00)
| Days to Ship |
|
|---|
-

Casters - Fixed or Swivel, Optional Brake, Economy
MISUMI
MISUMI Industry Standard Casters - Fixed or Swivel, Optional Brake, Economy serve as essential components for various applications in material handling and equipment mobility. Featuring a robust design, these casters provide reliable support by enabling smooth movement across different surfaces. Designed to enhance maneuverability, fixed or swivel options optimize operation and extend equipment lifespan in industrial environments. With durable construction, these casters effectively reduce wear and tear, protecting sensitive systems without compromising performance, ensuring efficient workflow in any setting.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Fixed Plate, Economy
MISUMI
MISUMI Industry Standard Casters - Fixed Plate, Economy, features a robust design and high load capacity, providing reliable mobility by offering smooth movement across varied surfaces. Designed to facilitate equipment relocation, these fixed plate casters optimize operation and extend equipment lifespan in industrial environments. With durable construction, these casters effectively absorb shocks and vibrations, protecting sensitive systems without compromising performance, ensuring consistent reliability for demanding applications.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Low Profile, Optional Stopper
MISUMI
MISUMI Casters and Stoppers are standard products that improve mobility and stability across various applications. Their low-profile design enables smooth movement in tight spaces, making them suitable for diverse equipment and furniture. Optional stoppers enhance safety, keeping items securely in place when necessary.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Cast Iron, Fixed or Swivel, Heavy Duty
MISUMI
• Metal Piece(Fittings etc.,) Material: Steel
• Wheel Bearing: Provided- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 12 Days -

Casters - Cast Iron, Fixed or Swivel
MISUMI
Cast Frame Casters which can withstand load applied during outdoors conveyance.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 12 Days -

Casters - Electrically Conductive, Screw-in, Optional Brake
MISUMI
MISUMI Industry Standard Casters provides reliable stability and mobility by featuring a screw-in design with optional braking capabilities. Designed to enhance maneuverability, these electrically conductive casters optimize operation and extend equipment lifespan in industrial environments where static electricity control is critical. With durable construction, these casters effectively prevent electrical discharges, protecting sensitive systems without compromising performance during transportation and handling of equipment.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Medium-Load, Plate or Swivel, Optional Stopper
MISUMI
MISUMI Casters - Plate Type Fixed and Plate Type Swivel, featuring wheel materials such as MC Nylon, Synthetic Rubber, and Urethane, provide reliable mobility and stability by ensuring smooth movement across various surfaces. Designed to support medium loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively reduce wear and tear on equipment, protecting sensitive systems without compromising performance, making them ideal for demanding applications.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Threaded, Low Profile Swivel, Optional Brake
MISUMI
MISUMI Industry Standard Casters - Threaded, Low Profile Swivel, Optional Brake, features a robust swivel mechanism that ensures smooth maneuverability. Designed to enhance mobility, these casters optimize operation and extend equipment lifespan in various industrial settings. With durable construction, casters effectively support heavy loads while protecting sensitive systems from damage. Optional brake functionality offers added safety, preventing unwanted movement. Ideal for use in warehouses, workshops, or any environment requiring reliable transport solutions, these casters provide stability and efficiency.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Heavy-Duty, Fixed or Swivel, Optional Brake
MISUMI
Heavy Load Type Casters useable in combination with machines or equipment.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

MISUMI
[Features]·A caster for light-medium duty. [Material]·SPHC and SUS304 are available.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

MISUMI
MISUMI Caster, Fixed/Swivel, MC Nylon/Special Reinforced Plastic, offers reliable mobility solutions by facilitating smooth movement across various surfaces. Designed to support heavy loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively enhance maneuverability, protecting sensitive systems while ensuring efficient performance under demanding conditions. Ideal for carts, equipment, and other applications requiring robust support.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Interchangeable Wheels
MISUMI
Casters so designed that hetero types of wheel can be mounted on the same mount bracket for easier replacement.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-
![[Economy Series] Casters - Fixed or Swivel, Heavy Load](//content.misumi-ec.com/image/upload/t_product_view_b/v1/p/jp/product/series/110311107449/110311107449_001_20240826180742.jpg?$product_view_b$)
[Economy Series] Casters - Fixed or Swivel, Heavy Load
MISUMI
Economy series Heavy Load MISUMI Caster, Fixed/Swivel, MC Nylon/Special Reinforced Plastic, offers reliable mobility solutions by facilitating smooth movement across various surfaces. Designed to support heavy loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively enhance maneuverability, protecting sensitive systems while ensuring efficient performance under demanding conditions. Ideal for carts, equipment, and other applications requiring robust support.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Swivel, with Step-Lock
MISUMI
Casters enabling to toggle the wheels between the swivel state and the fixed state by switching the lever to ON or OFF.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model
Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Caster, made from antibacterial white urethane, dienic rubber BR, high-impact rubber, monomer casting nylon, rubber SBR, and white diene rubber BR, provides reliable stability by minimizing wear and tear. Designed to facilitate smooth movement, this caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, it effectively supports heavy loads, protecting sensitive systems without compromising performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, Large Plate
MISUMI
MISUMI provides versatile casters and stoppers, including caster types with leveling mounts for enhanced stability. They come in various wheel materials like cast, MC Nylon, synthetic rubber, and urethane to meet diverse needs. While specific wheel features and stoppers are not detailed, the products ensure dependable performance.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Casters - Double-Wheeled, Medium Load
MISUMI
Casters structured with the dual wheels and thus, excellent in swiveling property during travel.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Medium Loads, Standard Pressed, Swivel
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers offer versatility and durability. These swivel casters feature wheels made from antibacterial white urethane and strong materials like high-impact rubber and nylon. They are resistant to abrasion, chemicals, and gasoline, making them suitable for light oil and low-temperature settings. Note that these casters do not have a stopper.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, Lighter Load
MISUMI
Integrated Casters enabling the adjuster to be lifted for wheeling and to be lowered for being fixed.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Standard Press Casters - Medium Load Swivel Type with Stopper
Sisiku Addkreis
Sisiku Addkreis Caster Type Plate Type Swivel offers reliable mobility and stability by utilizing a robust design tailored for medium load applications. Designed to navigate diverse surfaces with ease, this caster ensures exceptional abrasion resistance and is gasoline resistant, including light oil, making it suitable for various environments. Providing a durable solution, Sisiku Addkreis effectively supports heavy items without compromising on performance or safety, thanks to its double stopper that enhances control during movement and positioning.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Medium Load, Optional Brake Pedal
MISUMI
Safety pedals allow more secure stepping action than existing stopper pedals on casters.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Light to Medium Load, P12 Series
Pegasus
Features:
•Hardened double ball raceways with 1/2" kingpin
•Zinc plated finish resists rust and corrosion
•3/8" axle and locknut
•Multiple wheel bearing options available
•Rig leg spacing: 1-9/16"
•Rig and leg assembly designed for maximum durability
Ideal Uses:
Store Fixtures, Utility Carts, Institutional Equipment, Hospitality CartsConfigure Now
Ships as soon as 5 Days -

Casters - for Medium Loads, Plate, Swivel, General Purpose, Steel, W-Series WJ, Gold Caster
Tosei Sharyo
A caster with integrated production in Japan.
Features
· General purpose type.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
Applications
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Kurashiki Kako
Kurashiki Kako Plate Type Swivel Caster, Two Wheels, with Leveling Mounts offers reliable mobility and stability by featuring a robust design that accommodates various applications. Designed to enhance maneuverability, this caster type optimizes operation and extends equipment lifespan in industrial settings. With durable nylon and steel materials, it effectively supports heavy loads while protecting sensitive systems from wear and tear. Ideal for environments requiring frequent relocation, this caster ensures seamless performance without compromising on reliability or efficiency.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - for Medium Loads, Standard Pressed, Plate, Fixed, KK Model
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are plate-type fixed casters suitable for various applications. They feature wheels made from antibacterial white urethane, high-impact rubber, and monomer casting nylon, ensuring durability and hygiene. Their excellent resistance to abrasion, chemicals, gasoline, low temperatures, and oil makes them versatile. Note that they do not include stoppers.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -

Medium-Load Caster, Swivel, J Type, Size: 150 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster offers reliable mobility and versatility by featuring a medium-load design ideal for various applications. Designed to withstand demanding environments, the caster ensures exceptional performance with materials such as conductive urethane and heat-resistant rubber. Providing a durable solution, Gifu Sanken effectively combines abrasion resistance, chemical resistance, and low-temperature resistance without compromising stability. With a 150 mm size, this caster is perfect for ensuring smooth movement even in challenging conditions, making it an essential component for many industrial uses.
Configure Now
Ships as soon as 4 Days -

Casters - Freely Swiveling, Industrial, Plate, Heavy Duty, STM Series
Nanshin
Nanshin STM Series Freely Swiveling Caster, Plate Type Swivel, Heat Resistance Reinforced Plastic, Monomer Casting Nylon, Nylon, White, Phenol, Polyphenylene Sulfide, Rubber, Urethane provides reliable support by enhancing maneuverability and stability in various applications. Designed to facilitate smooth movement, this industrial caster optimizes operation and extends equipment lifespan in demanding environments. With durable construction, this caster effectively absorbs shocks and vibrations, protecting sensitive systems without compromising performance, ensuring efficiency and reliability in industrial settings.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days Stock Items Included
-

General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series
Tosei Sharyo
Tosei Sharyo Plate Type Swivel Caster, featuring MC nylon, nylon, phenol, rubber, or urethane wheels with a rotation stopper, provides reliable stability and smooth maneuverability in various industrial settings. Designed for heavy-load applications, it optimizes operation and extends equipment lifespan in demanding environments. Its durable construction effectively supports substantial weights, protecting sensitive systems while maintaining high performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Shock Absorbing Spring Caster I-A - Center Coil Type, Fixed SAK Series
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are durable plate-type fixed casters featuring a shock absorber to reduce impact. They are suitable for various applications and made from high-quality materials like antibacterial white urethane and antistatic urethane, providing abrasion resistance and protection against gasoline and light oil. These casters also offer low-temperature resistance and include a fixed stopper.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Medium-Load Caster, Swivel, J Type, Size: 130 mm
Gifu Sanken Kogyo
Gifu Sanken Caster, Plate Type Swivel, 130 mm Size provides reliable mobility solutions by incorporating medium-load capacity and swivel functionality. Designed to enhance maneuverability, plate type casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction using conductive urethane, heat-resistant rubber, and MC nylon, these casters effectively resist abrasion, chemicals, and various oils, protecting sensitive systems without compromising performance. Ideal for diverse applications requiring robust support, ensuring seamless transportation and stability.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Standard Class 100-N Track Type Nylon Wheel Packing Caster
Uchimura-Caster
• Metal Piece(Fittings etc.,) Material: Steel
• Mounting Hole Type: Round hole (four holes)
• Caster Type: Plate Type Swivel
• Wheel Material: Nylon- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Casters - Fixing, Plate, HR Model
Yuei Caster
A caster used for heavy items such as machine, equipment, etc.
[Features]
・ Superior load capacity compared to conventional casters. (Maximum Allowable Load: 250 daN)
・ It can mount onto machine devices in small spaces.
・ It prevents wheel deformation due to long-term heavy load.
[Applications]
・ Suitable for use of oil-intensive machine device and large machine.
・ Superior load capacity compared to conventional casters.- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, with Stopper, J-S Series
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Swivel, Plate, PMS Model
Yuei Caster
A caster recommended for towing with excellent life span, traveling performance and operability
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Medium Loads, Plate, Swivel, Stainless Steel, SUNJ, SUNJB and SUNJWB Model
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are versatile swivel casters with high-quality wheels made from antibacterial white urethane, antistatic urethane, nylon, and rubber SBR. They boast excellent abrasion and chemical resistance, along with durability against gasoline and oil. Options include models with double stoppers for better control and stability.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Uchimura-Caster
Uchimura-Caster Plate Type Swivel offers reliable mobility and support by utilizing a robust phenol wheel material. Designed to withstand harsh conditions, this caster ensures exceptional durability and resilience against abrasion, chemicals, and various oils, including gasoline and light oil. Providing a heavy-duty solution, Uchimura-Caster effectively handles demanding applications without compromising performance, showcasing a special synthetic resin composition that enhances heat and low-temperature resistance. Ideal for industrial environments, this caster guarantees efficiency and reliability in challenging settings.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Yuei Caster
A caster for heavy items such as large machinery and equipment.
Features
· Can be mounted onto machinery and devices without taking up much space.
· Helps prevent wheel deformation caused by long-term exposure to heavy loads.- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing and braking options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Casters - Fixed, Industrial, Plate, SKM Series
Nanshin
Nanshin Casters & Stoppers offer a Plate Type Fixed caster designed for industrial applications. These are made from a variety of durable materials, including heat-resistant reinforced plastic, monomer casting nylon, phenol, polyphenylene sulfide, rubber, and urethane, ensuring high performance and longevity. While specific wheel characteristics such as oil resistance are highlighted, it's important to note that no stoppers are included with this product.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Industrial Caster, SMT Series, Independent Stopper W-3 Included
Nanshin
Nanshin Caster, Plate Type Swivel provides reliable mobility and stability by utilizing a combination of heat-resistant reinforced plastic, monomer casting nylon, phenol, polyphenylene sulfide, rubber, and urethane in wheel construction. Designed for industrial applications, this caster optimizes operation and extends equipment lifespan in demanding environments. With durable construction and an independent double stopper feature, this caster effectively enhances maneuverability and control, protecting sensitive systems while ensuring peak performance under various conditions.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - Swivel, Plate, J Model
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Rigid, Plate, PMR Model
Yuei Caster
A caster recommended for towing with excellent life span, traveling performance and operability
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - with Pneumatic/Flat Free Wheel, Rubber SBR Wheel, AIK, AILK and AIKB Model
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a fixed plate design with shock absorbers for improved stability. Made from durable SBR rubber, the wheels offer excellent abrasion resistance for long-lasting performance under heavy use. The casters include a fixed stopper, but no additional stopper is provided.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - Fixed, Medium Load, 130 mm Size, K-Model
Gifu Sanken Kogyo
Gifu Sanken Medium Load Caster Fixed K Type, Size 130 mm provides reliable stability and mobility by utilizing a plate type fixed caster design. Designed to support medium loads in various environments, this caster type optimizes operation and extends equipment lifespan in industrial settings. With multiple wheel material options such as conductive urethane, heat resistant rubber, and MC nylon, this caster effectively resists abrasion, chemicals, and temperatures, protecting sensitive systems while ensuring smooth performance. Ideal for demanding applications, it promotes efficiency and durability without compromising functionality.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||
| Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Sisiku Addkreis | MISUMI | Pegasus | MISUMI | Sisiku Addkreis | MISUMI | Sisiku Addkreis | MISUMI | Pegasus | Tosei Sharyo | Kurashiki Kako | Sisiku Addkreis | Gifu Sanken Kogyo | Nanshin | Tosei Sharyo | Sisiku Addkreis | Gifu Sanken Kogyo | Uchimura-Caster | Yuei Caster | Yuei Caster | Yuei Caster | Sisiku Addkreis | Uchimura-Caster | Yuei Caster | Pegasus | Nanshin | Nanshin | Yuei Caster | Yuei Caster | Sisiku Addkreis | Gifu Sanken Kogyo |
| Product Series | Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model | Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series | Standard Press Casters - Medium Load Swivel Type with Stopper | Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Light to Medium Load, P12 Series | Casters - for Medium Loads, Plate, Swivel, General Purpose, Steel, W-Series WJ, Gold Caster | Casters - for Medium Loads, Standard Pressed, Plate, Fixed, KK Model | Casters - Freely Swiveling, Industrial, Plate, Heavy Duty, STM Series | General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series | Shock Absorbing Spring Caster I-A - Center Coil Type, Fixed SAK Series | Casters - for Medium Loads, Plate, Swivel, Stainless Steel, SUNJ, SUNJB and SUNJWB Model | Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series | Industrial Caster, SMT Series, Independent Stopper W-3 Included | Casters - with Pneumatic/Flat Free Wheel, Rubber SBR Wheel, AIK, AILK and AIKB Model | ||||||||||||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||
| Days to Ship |
Same Day Stock Items Included |
Same Day Stock Items Included |
Same Day Stock Items Included | 12 Days | 12 Days |
4 Days Stock Items Included |
4 Days Stock Items Included | 4 Days |
4 Days Stock Items Included |
4 Days Stock Items Included |
Same Day Stock Items Included |
Same Day Stock Items Included | 4 Days |
4 Days Stock Items Included | 4 Days |
4 Days Stock Items Included | 5 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 5 Days | 4 Days | 5 Days | 7 Days | 4 Days |
5 Days Stock Items Included | 4 Days | 4 Days | 4 Days | 8 Days | 4 Days | 4 Days | 4 Days | 4 Days |
4 Days Stock Items Included | 5 Days | 5 Days | 5 Days | 5 Days | 4 Days | 4 Days | 7 Days | 7 Days |
| Specifications |
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||
| Caster Type | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Screw-In | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel | Plate Fixed | Leveling Mounts | Plate Swivel / Plate Fixed | Plate Swivel | Plate Swivel | Leveling Mounts | Plate Swivel | Plate Swivel | Plate Swivel / Plate Fixed | Plate Swivel | Plate Swivel / Leveling Mounts / Two Wheels | Plate Fixed | Plate Swivel | Plate Swivel | Plate Swivel | Plate Fixed / Shock Absorber | Plate Swivel | Plate Swivel | Plate Fixed | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Screw-In / Other | Plate Swivel | Plate Fixed | Plate Swivel | Plate Swivel | Plate Fixed | Plate Fixed / Shock Absorber | Plate Fixed |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | Caster | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided | Swivel Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided | Not Provided / Rotation Stopper / Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided | Not Provided | Rotation Stopper | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided | Not Provided |
| Load Range(daN) | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 |
| Mounting Height H(mm) | 144 ~ 198 | 165 ~ 190 | 68 | 145 ~ 205 | 140 ~ 250 | 190 | 101 ~ 178 | 93 ~ 107 | 68 ~ 106 | 168 ~ 190 | 68 | 157 ~ 190 | 68 | 144 ~ 198 | 144 ~ 250 | 124.5 | 142.88 ~ 165.1 | 77 | 144 ~ 250 | 68 ~ 106 | 144 ~ 250 | 177 ~ 198 | 119.06 ~ 157.16 | 144 ~ 198 | 70 ~ 128 | 144 ~ 198 | 198 | 144 ~ 240 | 72 ~ 144 | 210 to 198 ~ 275 to 260 | 177 | 93 ~ 123 | 68 | 144 ~ 198 | 177 ~ 198 | 130 ~ 165 | 68 | 93 ~ 107 | 142.88 ~ 165.1 | 144 ~ 240 | 144 ~ 198 | 144 ~ 198 | 177 ~ 198 | 374 | 177 |
| Wheel Material | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Nylon / Urethane | Nylon / Engineering Plastics | Synthetic Rubber | Synthetic Rubber / Urethane | Nylon / Urethane | Synthetic Rubber / Nylon / Urethane | Nylon / Engineering Plastics | Nylon / Phenol | Synthetic Rubber / Nylon | Nylon / Engineering Plastics | Other | Nylon / Engineering Plastics | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber | Rubber / Elastomer | Nylon | Synthetic Rubber / Nylon / Urethane | Phenol | Synthetic Rubber / Urethane | Synthetic Rubber | Polyurethane / Elastomer | Synthetic Rubber / Nylon / Urethane | Nylon / Steel | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Urethane / Phenol / Engineering Plastics | Nylon / Urethane / Rubber | Synthetic Rubber / Urethane | Synthetic Rubber / Nylon / Urethane | Nylon | Nylon | Synthetic Rubber / Urethane / Other | Synthetic Rubber / Urethane / Other | Synthetic Rubber / Nylon / Urethane | Phenol | Nylon / Phenol / Engineering Plastics | Rubber / Elastomer | Synthetic Rubber / Urethane / Phenol / Engineering Plastics | Synthetic Rubber / Urethane / Phenol / Engineering Plastics | Synthetic Rubber / Urethane / Engineering Plastics / Other | Synthetic Rubber / Urethane / Other | Synthetic Rubber | Synthetic Rubber / Nylon / Urethane |
| Wheel Characteristic | Antistatic / Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance / Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance / Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Low Temperature Resistance / Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance | Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Low Temperature Resistance / Antistatic / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Oil Resistance / Not Provided | Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Antistatic / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Abrasion Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance |
| Metallic Portion Material | Steel | Steel / Stainless Steel | Steel | Steel | Steel | Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel | - | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel |
| Mounting Hole Type | Round Holes (4) / Slotted Hole (1) | Slotted Hole (1) | - | - | - | Round Holes (4) / Slotted Hole (1) | - | - | Round Holes (4) | - | - | - | Round Holes (4) | - | Round Holes (4) | - | Slotted Hole (1) | - | Round Holes (4) | - | Round Holes (4) | - | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | - | Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 73 ~ 100 | 75(80) ~ 100(112) | 50 ~ 66 | 104 ~ 152 | 71 ~ 112 | 80 | 63 ~ 100 | - | 54 ~ 103 | 77.5 ~ 106 | 54 ~ 66 | 73.5 | 54 ~ 66 | 73 ~ 93 | 80 ~ 112 | 70 | 20.57 | 52 | 71 ~ 112 | 90 ~ 125 | 71 ~ 112 | - | 8.33 | 71 ~ 90 | 80 | 60(71) ~ 75(90) | 90 | 70(73) ~ 105(115) | 50 ~ 80 | 100 ~ 112 | 80 | 54 ~ 80 | 66 | 67(74) ~ 87(94) | 67 (74) ~ 87(94) | 68(71) ~ 75(80) | 50 | - | 20.57 | 70(73) ~ 112 | 70(73) ~ 87(93) | 67 (74) ~ 87(94) | 100 | 160 | 100 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 45 ~ 87 | 53(56) ~ 75(80) | 36 ~ 50 | 64 ~ 125 | 45 ~ 112 | 75 | 40 ~ 80 | - | 36 ~ 71 | 54.5 ~ 77.5 | 36 | 45 | 36 | 70 ~ 87 | 45 ~ 63 | - | 9.53 | 52 | 71 ~ 112 | 90 ~ 125 | 71 ~ 112 | - | 7.94 | 71 ~ 90 | 80 | 60(71) ~ 75(90) | 90 | 70(73) ~ 105(115) | 50 ~ 80 | 56 ~ 63 | 80 | 36 ~ 56 | 36 | 67(74) ~ 87(94) | 67 (74) ~ 87(94) | 68(71) ~ 75(80) | 50 | - | 9.53 | 45 ~ 87(93) | 70(73) ~ 87(93) | 67 (74) ~ 87(94) | 56 | 90 | 50(56) |
| Thread Diameter | - | - | - | - | - | - | - | M16 ~ M20 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | M12 | - | - | - | - | - | - | - | - | - | - | - | - | M16 ~ M20 | - | - | - | - | - | - | - |
| Wheel Diameter D(φ) | 100 ~ 150 | 120 ~ 150 | 50 | 100 ~ 150 | 100 ~ 200 | 150 | 75 ~ 130 | 65 ~ 75 | 50 ~ 75 | 125 ~ 150 | 50 | 125 ~ 150 | 50 | 100 ~ 150 | 100 ~ 200 | 75 | 101.6 ~ 127 | 50 | 100 ~ 200 | 50 ~ 75 | 100 ~ 200 | 130 ~ 150 | 88.9 ~ 127 | 100 ~ 150 | 75 | 100 ~ 150 | 150 | 100 ~ 180 | 50 ~ 100 | 150 ~ 200 | 130 | 75 ~ 100 | 50 | 100 ~ 150 | 130 ~ 150 | 100 ~ 125 | 50 | 65 ~ 75 | 101.6 ~ 127 | 100 ~ 180 | 100 ~ 150 | 100 ~ 150 | 130 ~ 150 | 290 | 130 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
- inch
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
CAD
-
- 2D
- 3D












![[Economy Series] Casters - Fixed or Swivel, Heavy Load](http://content.misumi-ec.com/image/upload/t_product_view_b/v1/p/jp/product/series/110311107449/110311107449_001_20240826180742.jpg?$product_view_b$)












































![[Economy Series] Casters - Fixed or Swivel, Heavy Load](http://content.misumi-ec.com/image/upload/t_product_view_c/v1/p/jp/product/series/110311107449/110311107449_001_20240826180742.jpg?$product_view_c$)