Casters(Load Range:220.01 to 320.00)
| Days to Ship |
|
|---|
-

Casters - Fixed or Swivel, Optional Brake, Economy
MISUMI
MISUMI Industry Standard Casters - Fixed or Swivel, Optional Brake, Economy serve as essential components for various applications in material handling and equipment mobility. Featuring a robust design, these casters provide reliable support by enabling smooth movement across different surfaces. Designed to enhance maneuverability, fixed or swivel options optimize operation and extend equipment lifespan in industrial environments. With durable construction, these casters effectively reduce wear and tear, protecting sensitive systems without compromising performance, ensuring efficient workflow in any setting.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Low Profile, Optional Stopper
MISUMI
MISUMI Casters and Stoppers are standard products that improve mobility and stability across various applications. Their low-profile design enables smooth movement in tight spaces, making them suitable for diverse equipment and furniture. Optional stoppers enhance safety, keeping items securely in place when necessary.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Cast Iron, Fixed or Swivel, Heavy Duty
MISUMI
• Metal Piece(Fittings etc.,) Material: Steel
• Wheel Bearing: Provided- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 12 Days -

Casters - Cast Iron, Fixed or Swivel
MISUMI
Cast Frame Casters which can withstand load applied during outdoors conveyance.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 12 Days -

Casters - Medium-Load, Plate or Swivel, Optional Stopper
MISUMI
MISUMI Casters - Plate Type Fixed and Plate Type Swivel, featuring wheel materials such as MC Nylon, Synthetic Rubber, and Urethane, provide reliable mobility and stability by ensuring smooth movement across various surfaces. Designed to support medium loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively reduce wear and tear on equipment, protecting sensitive systems without compromising performance, making them ideal for demanding applications.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Heavy-Duty, Fixed or Swivel, Optional Brake
MISUMI
Heavy Load Type Casters useable in combination with machines or equipment.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Carry Master Caster - K-92 Series
Takigen
Takigen Casters & Stoppers have a plate-type swivel design with leveling mounts for stability and easy movement. Made from durable MC Nylon and Polyamide, they perform reliably across various applications. While specific wheel features and stoppers are not detailed, the design ensures smooth maneuverability in diverse environments.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Support Screw, Configurable Mounting Holes
MISUMI
Mounting Holes Configurable Type usable for various frame units
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 6 Days -

MISUMI
MISUMI Caster, Fixed/Swivel, MC Nylon/Special Reinforced Plastic, offers reliable mobility solutions by facilitating smooth movement across various surfaces. Designed to support heavy loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively enhance maneuverability, protecting sensitive systems while ensuring efficient performance under demanding conditions. Ideal for carts, equipment, and other applications requiring robust support.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Support Screw, Light-Medium Load, 1018 Carbon Steel
MISUMI
Since the caster and adjuster are integrated into one, the rigidity becomes stronger than that of the conventional CLAN types.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Swivel, Stainless Steel Optional, Medium-Heavy Load
MISUMI
Compliant with the industry standard pitch.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -
![[Economy Series] Casters - Fixed or Swivel, Heavy Load](//content.misumi-ec.com/image/upload/t_product_view_b/v1/p/jp/product/series/110311107449/110311107449_001_20240826180742.jpg?$product_view_b$)
[Economy Series] Casters - Fixed or Swivel, Heavy Load
MISUMI
Economy series Heavy Load MISUMI Caster, Fixed/Swivel, MC Nylon/Special Reinforced Plastic, offers reliable mobility solutions by facilitating smooth movement across various surfaces. Designed to support heavy loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively enhance maneuverability, protecting sensitive systems while ensuring efficient performance under demanding conditions. Ideal for carts, equipment, and other applications requiring robust support.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Swivel, with Step-Lock
MISUMI
Casters enabling to toggle the wheels between the swivel state and the fixed state by switching the lever to ON or OFF.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model
Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Caster, made from antibacterial white urethane, dienic rubber BR, high-impact rubber, monomer casting nylon, rubber SBR, and white diene rubber BR, provides reliable stability by minimizing wear and tear. Designed to facilitate smooth movement, this caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, it effectively supports heavy loads, protecting sensitive systems without compromising performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Heavy-Duty, Various Wheel Materials
MISUMI
Lower-floored and lighter-weighed than the conventional products.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, Large Plate
MISUMI
MISUMI provides versatile casters and stoppers, including caster types with leveling mounts for enhanced stability. They come in various wheel materials like cast, MC Nylon, synthetic rubber, and urethane to meet diverse needs. While specific wheel features and stoppers are not detailed, the products ensure dependable performance.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Support Screw, Light-Medium Load
MISUMI
• Plate Length L (mm): 90
• Plate Width W (mm): 90
• Mounting Hole Pitch, Long Length Direction Dimension L1 (mm): 71
• Mounting Hole Pitch, Short Length Direction W1 (mm): 71
• Metal Piece(Fittings etc.,) Material: Steel- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Nanshin
Nanshin Casters & Stoppers offer a versatile solution for mobility and stability with their Plate Type Swivel and Screw-In Type casters, which come equipped with leveling mounts. Constructed from durable monomer casting nylon, these wheels are designed to withstand oil exposure, ensuring longevity and reliability in various environments. While these casters do not include stoppers, they provide a smooth and efficient rolling experience.
Configure Now
Ships as soon as 5 Days -

Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Casters - Heavy-Duty, Lightweight, Low Profile
MISUMI
Lower-floored and lighter-weighed than the conventional products.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, Light Load
MISUMI
Integrated Casters enabling the adjuster to be lifted for wheeling and to be lowered for being fixed.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Medium Load, Anti-Vibrational
MISUMI
(1) Integrated plastic handle improves operability (2) Applies antivibration rubber with high vibration absorption (3) With Lock Nuts with loosening prevention effect
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Medium Loads, Standard Pressed, Swivel
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers offer versatility and durability. These swivel casters feature wheels made from antibacterial white urethane and strong materials like high-impact rubber and nylon. They are resistant to abrasion, chemicals, and gasoline, making them suitable for light oil and low-temperature settings. Note that these casters do not have a stopper.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Support Screw, Medium Load
MISUMI
Large wheel diameter enables the caster to smoothly run even across gratings.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Standard Press Casters - Medium Load Swivel Type with Stopper
Sisiku Addkreis
Sisiku Addkreis Caster Type Plate Type Swivel offers reliable mobility and stability by utilizing a robust design tailored for medium load applications. Designed to navigate diverse surfaces with ease, this caster ensures exceptional abrasion resistance and is gasoline resistant, including light oil, making it suitable for various environments. Providing a durable solution, Sisiku Addkreis effectively supports heavy items without compromising on performance or safety, thanks to its double stopper that enhances control during movement and positioning.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Heavy Loads, Low Platform, Compact, Stainless Steel, SUHJ
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are heavy-duty plate-type swivel casters made from durable monomer casting nylon and Nylon 6, designed to endure harsh conditions with excellent abrasion, chemical, gasoline, and oil resistance. While lacking a stopper, their sturdy design guarantees reliable performance in diverse environments.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - for Medium Loads, Plate, Swivel, General Purpose, Steel, W-Series WJ, Gold Caster
Tosei Sharyo
A caster with integrated production in Japan.
Features
· General purpose type.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
Applications
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Uchimura-Caster
Low floor, compact, and the highest allowable load. Distortion due to load does not occur even when fixed for long periods of time under heavy loads.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Medium Loads, Standard Pressed, Plate, Fixed, KK Model
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are plate-type fixed casters suitable for various applications. They feature wheels made from antibacterial white urethane, high-impact rubber, and monomer casting nylon, ensuring durability and hygiene. Their excellent resistance to abrasion, chemicals, gasoline, low temperatures, and oil makes them versatile. Note that they do not include stoppers.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -

Medium-Load Caster, Swivel, J Type, Size: 150 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster offers reliable mobility and versatility by featuring a medium-load design ideal for various applications. Designed to withstand demanding environments, the caster ensures exceptional performance with materials such as conductive urethane and heat-resistant rubber. Providing a durable solution, Gifu Sanken effectively combines abrasion resistance, chemical resistance, and low-temperature resistance without compromising stability. With a 150 mm size, this caster is perfect for ensuring smooth movement even in challenging conditions, making it an essential component for many industrial uses.
Configure Now
Ships as soon as 4 Days -

Casters - Freely Swiveling, Industrial, Plate, Heavy Duty, STM Series
Nanshin
Nanshin STM Series Freely Swiveling Caster, Plate Type Swivel, Heat Resistance Reinforced Plastic, Monomer Casting Nylon, Nylon, White, Phenol, Polyphenylene Sulfide, Rubber, Urethane provides reliable support by enhancing maneuverability and stability in various applications. Designed to facilitate smooth movement, this industrial caster optimizes operation and extends equipment lifespan in demanding environments. With durable construction, this caster effectively absorbs shocks and vibrations, protecting sensitive systems without compromising performance, ensuring efficiency and reliability in industrial settings.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 9 Days Stock Items Included
-

General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series
Tosei Sharyo
Tosei Sharyo Plate Type Swivel Caster, featuring MC nylon, nylon, phenol, rubber, or urethane wheels with a rotation stopper, provides reliable stability and smooth maneuverability in various industrial settings. Designed for heavy-load applications, it optimizes operation and extends equipment lifespan in demanding environments. Its durable construction effectively supports substantial weights, protecting sensitive systems while maintaining high performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Shock Absorbing Spring Caster I-A - Center Coil Type, Fixed SAK Series
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are durable plate-type fixed casters featuring a shock absorber to reduce impact. They are suitable for various applications and made from high-quality materials like antibacterial white urethane and antistatic urethane, providing abrasion resistance and protection against gasoline and light oil. These casters also offer low-temperature resistance and include a fixed stopper.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ
Sisiku Addkreis
Sisiku Addkreis Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ, a screw-in type caster made from conductive MC nylon and conductive nylon 6, offers reliable stability and maneuverability. Designed to support low platform heavy loads, it optimizes operation and extends equipment lifespan in industrial environments. With durable construction and a freely adjustable stopper, this caster minimizes static buildup, effectively protecting sensitive systems while maintaining high performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Medium-Load Caster, Swivel, J Type, Size: 130 mm
Gifu Sanken Kogyo
Gifu Sanken Caster, Plate Type Swivel, 130 mm Size provides reliable mobility solutions by incorporating medium-load capacity and swivel functionality. Designed to enhance maneuverability, plate type casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction using conductive urethane, heat-resistant rubber, and MC nylon, these casters effectively resist abrasion, chemicals, and various oils, protecting sensitive systems without compromising performance. Ideal for diverse applications requiring robust support, ensuring seamless transportation and stability.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Casters - Fixing, Plate, HR Model
Yuei Caster
A caster used for heavy items such as machine, equipment, etc.
[Features]
・ Superior load capacity compared to conventional casters. (Maximum Allowable Load: 250 daN)
・ It can mount onto machine devices in small spaces.
・ It prevents wheel deformation due to long-term heavy load.
[Applications]
・ Suitable for use of oil-intensive machine device and large machine.
・ Superior load capacity compared to conventional casters.- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Yuei Caster
Yuei Caster Casters & Stoppers feature a plate-type swivel design, making them versatile for various applications. Crafted from durable materials like MC Nylon, reinforced nylon, and phenol, these casters exhibit exceptional abrasion, chemical, and oil resistance, including resistance to gasoline and light oils. While the product does not include a stopper, it is suitable for a range of industrial uses where mobility and reliability are essential.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Swivel Casters - Plate, with Stopper, J-S Series
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Swivel, Plate, PMS Model
Yuei Caster
A caster recommended for towing with excellent life span, traveling performance and operability
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Medium Loads, Plate, Swivel, Stainless Steel, SUNJ, SUNJB and SUNJWB Model
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are versatile swivel casters with high-quality wheels made from antibacterial white urethane, antistatic urethane, nylon, and rubber SBR. They boast excellent abrasion and chemical resistance, along with durability against gasoline and oil. Options include models with double stoppers for better control and stability.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Uchimura-Caster
Uchimura-Caster Plate Type Swivel offers reliable mobility and support by utilizing a robust phenol wheel material. Designed to withstand harsh conditions, this caster ensures exceptional durability and resilience against abrasion, chemicals, and various oils, including gasoline and light oil. Providing a heavy-duty solution, Uchimura-Caster effectively handles demanding applications without compromising performance, showcasing a special synthetic resin composition that enhances heat and low-temperature resistance. Ideal for industrial environments, this caster guarantees efficiency and reliability in challenging settings.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing and braking options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Casters - Fixed, Industrial, Plate, SKM Series
Nanshin
Nanshin Casters & Stoppers offer a Plate Type Fixed caster designed for industrial applications. These are made from a variety of durable materials, including heat-resistant reinforced plastic, monomer casting nylon, phenol, polyphenylene sulfide, rubber, and urethane, ensuring high performance and longevity. While specific wheel characteristics such as oil resistance are highlighted, it's important to note that no stoppers are included with this product.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Industrial Caster, SMT Series, Independent Stopper W-3 Included
Nanshin
Nanshin Caster, Plate Type Swivel provides reliable mobility and stability by utilizing a combination of heat-resistant reinforced plastic, monomer casting nylon, phenol, polyphenylene sulfide, rubber, and urethane in wheel construction. Designed for industrial applications, this caster optimizes operation and extends equipment lifespan in demanding environments. With durable construction and an independent double stopper feature, this caster effectively enhances maneuverability and control, protecting sensitive systems while ensuring peak performance under various conditions.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - Swivel, Plate, J Model
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||
| Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Takigen | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Sisiku Addkreis | MISUMI | MISUMI | MISUMI | Nanshin | Pegasus | MISUMI | MISUMI | MISUMI | Sisiku Addkreis | MISUMI | Sisiku Addkreis | Sisiku Addkreis | Tosei Sharyo | Uchimura-Caster | Sisiku Addkreis | Gifu Sanken Kogyo | Nanshin | Tosei Sharyo | Sisiku Addkreis | Sisiku Addkreis | Gifu Sanken Kogyo | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Sisiku Addkreis | Uchimura-Caster | Pegasus | Nanshin | Nanshin | Yuei Caster |
| Product Series | Casters - Support Screw, Light-Medium Load, 1018 Carbon Steel | Casters - Swivel, Stainless Steel Optional, Medium-Heavy Load | Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model | Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series | Standard Press Casters - Medium Load Swivel Type with Stopper | Casters - for Heavy Loads, Low Platform, Compact, Stainless Steel, SUHJ | Casters - for Medium Loads, Plate, Swivel, General Purpose, Steel, W-Series WJ, Gold Caster | Casters - for Medium Loads, Standard Pressed, Plate, Fixed, KK Model | Casters - Freely Swiveling, Industrial, Plate, Heavy Duty, STM Series | General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series | Shock Absorbing Spring Caster I-A - Center Coil Type, Fixed SAK Series | Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ | Casters - for Medium Loads, Plate, Swivel, Stainless Steel, SUNJ, SUNJB and SUNJWB Model | Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series | Industrial Caster, SMT Series, Independent Stopper W-3 Included | ||||||||||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||
| Days to Ship |
Same Day Stock Items Included |
Same Day Stock Items Included | 12 Days | 12 Days |
Same Day Stock Items Included |
4 Days Stock Items Included |
4 Days Stock Items Included | 6 Days |
Same Day Stock Items Included |
4 Days Stock Items Included | 4 Days | 4 Days |
4 Days Stock Items Included | 4 Days | 4 Days |
4 Days Stock Items Included |
Same Day Stock Items Included | 5 Days | 5 Days | 4 Days |
Same Day Stock Items Included | 4 Days | 4 Days | 4 Days | 4 Days | 7 Days | 4 Days | 4 Days | 7 Days | 4 Days |
9 Days Stock Items Included | 4 Days | 7 Days | 4 Days | 4 Days | 4 Days |
4 Days Stock Items Included | 4 Days | 4 Days | 4 Days |
Same Day Stock Items Included | 5 Days | 5 Days | 5 Days | 4 Days |
| Specifications |
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||
| Caster Type | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Leveling Mounts | Leveling Mounts | Plate Swivel / Plate Fixed | Leveling Mounts | Plate Swivel | Plate Swivel / Plate Fixed | Plate Swivel | Plate Fixed | Plate Swivel | Leveling Mounts | Leveling Mounts | Plate Swivel / Screw-In / Leveling Mounts | Plate Swivel / Plate Fixed | Plate Swivel | Leveling Mounts | Leveling Mounts | Plate Swivel | Leveling Mounts | Plate Swivel | Plate Swivel / Other | Plate Swivel | Plate Swivel | Plate Fixed | Plate Swivel / Related Components | Plate Swivel | Plate Swivel | Plate Fixed / Shock Absorber | Screw-In / Other | Plate Swivel / Related Components | Plate Fixed | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Fixed | Plate Swivel | Plate Swivel |
| Type | - | - | - | - | - | - | - | - | - | - | - | Caster | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Swivel Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided / Rotation Stopper / Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided | Rotation Stopper | Not Provided | Double Rotation & Swivel Stopper | Not Provided |
| Load Range(daN) | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 | 220.01 to 320.00 |
| Mounting Height H(mm) | 177 ~ 250 | 92 ~ 106 | 205 ~ 260 | 175 ~ 300 | 101 ~ 178 | 92 | 82 | 88 | 92 | 92 | 79 ~ 100 | 92 | 177 ~ 198 | 177 ~ 305 | 74 | 124.5 | 92 | 102 ~ 103 | 142.88 ~ 241.3 | 88 ~ 98 | 74 ~ 95 | 102 | 177 ~ 305 | 120 ~ 145 | 177 ~ 305 | 78 | 177 ~ 250 | 79 | 177 ~ 198 | 198 | 177 ~ 250 | 92 ~ 198 | 260 to 250 | 85 | 177 | 92 ~ 106 | 79 | 177 ~ 250 | 177 ~ 250 | 190 | 92 ~ 130 | 142.88 ~ 241.3 | 177 ~ 250 | 177 ~ 250 | 177 ~ 250 |
| Wheel Material | Synthetic Rubber / Nylon / Urethane | Nylon / Phenol / Engineering Plastics | Synthetic Rubber | Synthetic Rubber / Urethane | Nylon / Urethane | Nylon | Nylon | Nylon | Nylon / Engineering Plastics | Nylon / Urethane / Phenol / Engineering Plastics | Nylon / Phenol / Engineering Plastics | Nylon / Engineering Plastics | Nylon / Urethane | Synthetic Rubber / Nylon / Urethane | Nylon / Phenol | Nylon / Urethane | Nylon / Engineering Plastics | Nylon | Polyurethane / Engineering Plastics / Steel / Rubber / Elastomer | Nylon / Phenol / Engineering Plastics | Nylon | Nylon | Synthetic Rubber / Nylon / Urethane | Nylon | Synthetic Rubber / Urethane | Nylon | Synthetic Rubber / Nylon / Urethane / Steel | Phenol | Nylon / Urethane | Nylon / Urethane | Synthetic Rubber / Urethane / Engineering Plastics / Other | Nylon / Urethane / Rubber | Synthetic Rubber / Urethane | Nylon | Nylon / Urethane | Nylon / Urethane / Phenol | Nylon | Synthetic Rubber / Urethane | Synthetic Rubber / Urethane / Other | Synthetic Rubber / Nylon / Urethane | Phenol | Polyurethane / Engineering Plastics / Steel / Rubber / Elastomer | Synthetic Rubber / Urethane / Engineering Plastics / Other | Synthetic Rubber / Urethane / Engineering Plastics / Other | Synthetic Rubber / Urethane / Other |
| Wheel Characteristic | Antistatic / Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Heat Resistance / Not Provided | Not Provided | - | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance / Not Provided | Not Provided | Not Provided | Not Provided | Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Not Provided | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance / Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Low Temperature Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Antistatic / Not Provided | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Not Provided / Electrical Conductivity | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Oil Resistance / Not Provided | Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided |
| Metallic Portion Material | Steel | Steel / Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel | Aluminum | Steel | Steel | Steel | Steel / Stainless Steel | - | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Aluminum | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel |
| Mounting Hole Type | Round Holes (4) / Slotted Hole (1) | Round Holes (4) | - | - | - | Round Holes (4) | Round Holes (4) | - | - | Round Holes (4) | - | Round Holes (4) | - | Round Holes (4) | - | - | - | Round Holes (4) | Slotted Hole (1) | - | - | - | Round Holes (4) | - | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 82 ~ 115 | 71 ~ 103 | 125 ~ 174 | 80 ~ 160 | 63 ~ 100 | 71 ~ 91 | 58 | - | 71 ~ 91 | 71 | 63 | 71 ~ 91 | 82 ~ 93 | 100 ~ 140 | 64 | 70 | 71 | 70 | 20.57 | 71 | 80 | 70 | 80 ~ 125 | 105 | 80 ~ 125 | 55(65) | 80 ~ 112 | 64 | 75(90) | 90 | 70(73) ~ 105(115) | 71 ~ 90 | 112 | - | 80 | 91 ~ 103 | 64 | 75(82) ~ 105(115) | 80(90) ~ 105(120) | 75(90) | 71 | 20.57 | 79(82) ~ 112 | 79(82) ~ 105(115) | 75(82) ~ 105(115) |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 56 ~ 105 | 47 ~ 71 | 64 ~ 136 | 56 ~ 140 | 40 ~ 80 | 47 ~ 71 | 58 | - | 47 ~ 71 | 71 | 63 | 47 ~ 71 | 79 ~ 87 | 56 ~ 80 | 64 | - | 71 | 70 | 9.53 | 71 | 75 | 70 | 80 ~ 125 | 115 | 80 ~ 125 | 55(65) | 80 ~ 112 | 64 | 75(90) | 90 | 70(73) ~ 105(115) | 71 ~ 90 | 63 | - | 80 | 47 ~ 52 | 64 | 75(82) ~ 105(115) | 80(90) ~ 105(120) | 75(90) | 71 | 9.53 | 56 ~ 87(93) | 79(82) ~ 105(115) | 75(82) ~ 105(115) |
| Thread Diameter | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | M12 (P1.75) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | M20 | - | - | - | - | - | - | - | - | - | - | - |
| Wheel Diameter D(φ) | 130 ~ 200 | 65 ~ 75 | 150 ~ 200 | 125 ~ 250 | 75 ~ 130 | 65 | 50 | 50 | 65 | 65 | 50 ~ 75 | 65 | 130 ~ 150 | 130 ~ 250 | 50 | 75 | 65 | 63 | 101.6 ~ 203.2 | 65 ~ 75 | 50 ~ 65 | 65 | 130 ~ 250 | 75 ~ 100 | 130 ~ 250 | 50 | 130 ~ 200 | 50 | 130 ~ 150 | 150 | 130 ~ 200 | 65 ~ 150 | 200 | 50 | 130 | 65 ~ 75 | 50 | 130 ~ 200 | 130 ~ 200 | 150 | 65 ~ 100 | 101.6 ~ 203.2 | 130 ~ 200 | 130 ~ 200 | 130 ~ 200 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
- inch
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- Sisiku Addkreis (37)
- Yuei Caster (14)
- Takigen (12)
- Gifu Sanken Kogyo (10)
- Uchimura-Caster (10)
- Nanshin (5)
- Inoac (4)
- Tosei Sharyo (3)
- Yodono (3)
- Pegasus (2)
- Takigen (Hammer Caster) (1)
- Trusco Nakayama (1)
- ESCO (0)
- Kurashiki Kako (0)
- ELESA (0)
- Spacio (0)
- Tokai Caster (0)
- BLICKLE (0)
CAD
-
- 2D
- 3D











![[Economy Series] Casters - Fixed or Swivel, Heavy Load](http://content.misumi-ec.com/image/upload/t_product_view_b/v1/p/jp/product/series/110311107449/110311107449_001_20240826180742.jpg?$product_view_b$)












































![[Economy Series] Casters - Fixed or Swivel, Heavy Load](http://content.misumi-ec.com/image/upload/t_product_view_c/v1/p/jp/product/series/110311107449/110311107449_001_20240826180742.jpg?$product_view_c$)