Casters(Load Range:485.01 to 750.00)

48 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
  2. 2
  3. Next >>
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)

    Casters - Cast Iron, Fixed or Swivel, Heavy Duty

      Casters - Cast Iron, Fixed or Swivel

      • Lead Time Reduction

      Casters - Medium-Load, Plate or Swivel, Optional Stopper

      • Lead Time Reduction

      Casters - Heavy-Duty, Fixed or Swivel, Optional Brake

        Carry Master Caster - K-92 Series

          Casters - Extra Heavy-Duty, Fixed or Swivel

            Casters - Support Screw, Configurable Mounting Holes

              [Economy Series] Casters - Swivel, Extra Heavy Load

                Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model

                  Casters - Heavy-Duty, Dual Wheel, Swivel, Dustproof

                    Casters - Heavy-Duty, Various Wheel Materials

                      Casters - with Leveling Mounts, Foot Master Adjustable, Plate, Screw-in, Swivel, Monomer, Nylon Wheel, Black

                        Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series

                          Casters - for Medium Loads, Standard Pressed, Swivel

                            Standard Press Casters - Medium Load Swivel Type with Stopper

                              Casters - for Heavy Loads, Low Platform, Compact, Stainless Steel, SUHJ

                              • Lead Time Reduction

                              Casters - Heavy-Duty, Dual Wheel, Swivel

                                Super Heavy Class 100WHB-P Truck Type Special Synthetic Resin Wheel Packing Caster with Roller Bearings for Ultra Heavy Loads

                                  Casters - Carry Mount

                                    Casters - Freely Swiveling, Industrial, Plate, Heavy Duty, STM Series

                                      General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series

                                        Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ

                                          Casters - Swivel, Plate, UHG

                                            Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series

                                              Casters - Fixed, Industrial, Plate, SKM Series

                                                Casters - Dual Wheel, Silent Smooth, II, HJTS and HJTSB Model

                                                  Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads

                                                    Casters - for Heavy Loads, Low Platform, Dual Wheel, Compact, HJTB Model

                                                      Two Wheeler Swivel Casters without Stopper for Ultra-Heavy Loads K-100X

                                                        Low to Floor Type, High Load, Swivel Casters without Stopper, K-300HJ

                                                          Stainless Steel Low-to-Floor, Heavy Weight Caster, SUHK

                                                            Casters - for Heavy Loads, Free Moving Vehicle, MC Nylon Wheel, RRJM

                                                              Heavy-Load Caster, Swivel with Rotation Stopper JMB Type, Size: 100 mm to 130 mm

                                                                Fixed Casters for Heavy Loads without Stopper K-557Y

                                                                  CAL-H Series, CAL-UHG

                                                                    Casters - for Heavy Loads, Low Platform, Plate, Fixed, Compact, HK Model

                                                                      Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHJT

                                                                        Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHKT

                                                                          Fixed Wheels with Urethane Wheels USB-K

                                                                            Swivel Casters with Heavy-Duty MC Nylon Wheel Stoppers RRJMB

                                                                              Medium-Load Caster, P-WK Type, Logllan Urethane, Type with Wheels, Includes Fixture

                                                                                Heavy-Load Caster, Swivel, JH Type, Size: 130 mm to 150 mm

                                                                                  Independent Caster for Heavy Loads, with Stopper K-507YS

                                                                                    Swivel Casters with Rubber Wheel for Heavy Loads HB-G FCD Ductile Fitting

                                                                                      Casters - with Stopper, for Heavy Loads, Swivel, Polyurethane Rubber Wheel, RJMB

                                                                                      Brand

                                                                                      MISUMI

                                                                                      MISUMI

                                                                                      MISUMI

                                                                                      MISUMI

                                                                                      Takigen

                                                                                      MISUMI

                                                                                      MISUMI

                                                                                      MISUMI

                                                                                      Sisiku Addkreis

                                                                                      MISUMI

                                                                                      MISUMI

                                                                                      Nanshin

                                                                                      Pegasus

                                                                                      Sisiku Addkreis

                                                                                      Sisiku Addkreis

                                                                                      Sisiku Addkreis

                                                                                      MISUMI

                                                                                      Uchimura-Caster

                                                                                      Kurashiki Kako

                                                                                      Nanshin

                                                                                      Tosei Sharyo

                                                                                      Sisiku Addkreis

                                                                                      Yuei Caster

                                                                                      Pegasus

                                                                                      Nanshin

                                                                                      Sisiku Addkreis

                                                                                      Sisiku Addkreis

                                                                                      Sisiku Addkreis

                                                                                      Takigen

                                                                                      Takigen

                                                                                      Sisiku Addkreis

                                                                                      Yodono

                                                                                      Gifu Sanken Kogyo

                                                                                      Takigen

                                                                                      Yuei Caster

                                                                                      Sisiku Addkreis

                                                                                      Sisiku Addkreis

                                                                                      Sisiku Addkreis

                                                                                      Yodono

                                                                                      Yodono

                                                                                      Inoac

                                                                                      Gifu Sanken Kogyo

                                                                                      Takigen

                                                                                      Yodono

                                                                                      Yodono

                                                                                      Product Series

                                                                                      Casters - Cast Iron, Fixed or Swivel, Heavy Duty

                                                                                      Casters - Cast Iron, Fixed or Swivel

                                                                                      Casters - Medium-Load, Plate or Swivel, Optional Stopper

                                                                                      Casters - Heavy-Duty, Fixed or Swivel, Optional Brake

                                                                                      Carry Master Caster - K-92 Series

                                                                                      Casters - Extra Heavy-Duty, Fixed or Swivel

                                                                                      Casters - Support Screw, Configurable Mounting Holes

                                                                                      [Economy Series] Casters - Swivel, Extra Heavy Load

                                                                                      Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model

                                                                                      Casters - Heavy-Duty, Dual Wheel, Swivel, Dustproof

                                                                                      Casters - Heavy-Duty, Various Wheel Materials

                                                                                      Casters - with Leveling Mounts, Foot Master Adjustable, Plate, Screw-in, Swivel, Monomer, Nylon Wheel, Black

                                                                                      Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series

                                                                                      Casters - for Medium Loads, Standard Pressed, Swivel

                                                                                      Standard Press Casters - Medium Load Swivel Type with Stopper

                                                                                      Casters - for Heavy Loads, Low Platform, Compact, Stainless Steel, SUHJ

                                                                                      Casters - Heavy-Duty, Dual Wheel, Swivel

                                                                                      Super Heavy Class 100WHB-P Truck Type Special Synthetic Resin Wheel Packing Caster with Roller Bearings for Ultra Heavy Loads

                                                                                      Casters - Carry Mount

                                                                                      Casters - Freely Swiveling, Industrial, Plate, Heavy Duty, STM Series

                                                                                      General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series

                                                                                      Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ

                                                                                      Casters - Swivel, Plate, UHG

                                                                                      Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series

                                                                                      Casters - Fixed, Industrial, Plate, SKM Series

                                                                                      Casters - Dual Wheel, Silent Smooth, II, HJTS and HJTSB Model

                                                                                      Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads

                                                                                      Casters - for Heavy Loads, Low Platform, Dual Wheel, Compact, HJTB Model

                                                                                      Two Wheeler Swivel Casters without Stopper for Ultra-Heavy Loads K-100X

                                                                                      Low to Floor Type, High Load, Swivel Casters without Stopper, K-300HJ

                                                                                      Stainless Steel Low-to-Floor, Heavy Weight Caster, SUHK

                                                                                      Casters - for Heavy Loads, Free Moving Vehicle, MC Nylon Wheel, RRJM

                                                                                      Heavy-Load Caster, Swivel with Rotation Stopper JMB Type, Size: 100 mm to 130 mm

                                                                                      Fixed Casters for Heavy Loads without Stopper K-557Y

                                                                                      CAL-H Series, CAL-UHG

                                                                                      Casters - for Heavy Loads, Low Platform, Plate, Fixed, Compact, HK Model

                                                                                      Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHJT

                                                                                      Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHKT

                                                                                      Fixed Wheels with Urethane Wheels USB-K

                                                                                      Swivel Casters with Heavy-Duty MC Nylon Wheel Stoppers RRJMB

                                                                                      Medium-Load Caster, P-WK Type, Logllan Urethane, Type with Wheels, Includes Fixture

                                                                                      Heavy-Load Caster, Swivel, JH Type, Size: 130 mm to 150 mm

                                                                                      Independent Caster for Heavy Loads, with Stopper K-507YS

                                                                                      Swivel Casters with Rubber Wheel for Heavy Loads HB-G FCD Ductile Fitting

                                                                                      Casters - with Stopper, for Heavy Loads, Swivel, Polyurethane Rubber Wheel, RJMB

                                                                                      CAD
                                                                                      • 2D / 3D
                                                                                      • 2D / 3D
                                                                                      • 2D / 3D
                                                                                      • 2D / 3D
                                                                                      • 2D / 3D
                                                                                      • 2D / 3D
                                                                                      • 2D / 3D
                                                                                      • 2D / 3D
                                                                                      • 2D
                                                                                      • 2D / 3D
                                                                                      • 2D / 3D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D / 3D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D / 3D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D / 3D
                                                                                      • 2D / 3D
                                                                                      • 2D
                                                                                      • 2D / 3D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D
                                                                                      • 2D / 3D
                                                                                      Days to Ship 8 Days 8 Days 4 Days

                                                                                      Stock Items Included

                                                                                      Same Day

                                                                                      Stock Items Included

                                                                                      Same Day

                                                                                      Stock Items Included

                                                                                      4 Days

                                                                                      Stock Items Included

                                                                                      11 Days 4 Days 7 Days 4 Days 4 Days 5 Days 5 Days 7 Days 7 Days 7 Days 4 Days

                                                                                      Stock Items Included

                                                                                      8 Days 5 Days 5 Days

                                                                                      Stock Items Included

                                                                                      4 Days 4 Days 4 Days

                                                                                      Stock Items Included

                                                                                      5 Days 5 Days 7 Days 4 Days 4 Days 18 Days Same Day

                                                                                      Stock Items Included

                                                                                      7 Days 5 Days 7 Days 5 Days 4 Days 4 Days 8 Days 8 Days 8 Days 5 Days 6 Days 7 Days 5 Days 8 Days 5 Days
                                                                                      Specifications
                                                                                      • Rapid Design
                                                                                      • Rapid Design
                                                                                      • Rapid Design
                                                                                            • Rapid Design
                                                                                                • Rapid Design
                                                                                                                                                                      Caster TypePlate Swivel / Plate FixedPlate Swivel / Plate FixedPlate Swivel / Plate FixedPlate Swivel / Plate FixedPlate Swivel / Leveling MountsPlate Swivel / Plate FixedLeveling MountsPlate SwivelPlate FixedPlate SwivelPlate SwivelPlate Swivel / Screw-In / Leveling MountsPlate Swivel / Plate FixedPlate SwivelPlate SwivelPlate Swivel / OtherPlate SwivelPlate SwivelLeveling MountsPlate SwivelPlate SwivelScrew-In / OtherPlate Swivel / OtherPlate SwivelPlate FixedPlate Swivel / Other / Two WheelsPlate Swivel / Screw-In / Leveling Mounts / OtherPlate Swivel / Other / Two WheelsPlate Swivel / Two WheelsPlate SwivelPlate Fixed / OtherPlate SwivelPlate Swivel / Related ComponentsPlate FixedPlate Swivel / OtherPlate Fixed / OtherPlate Swivel / Other / Two WheelsPlate Fixed / Other / Two WheelsPlate FixedPlate SwivelPlate FixedPlate Swivel / Related ComponentsPlate SwivelPlate SwivelPlate Swivel
                                                                                                                                                                      Type-------Caster-------------------------------------
                                                                                                                                                                      StopperNot ProvidedNot ProvidedNot Provided / Double Rotation & Swivel StopperNot Provided / Rotation StopperNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedDouble Rotation & Swivel StopperNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot Provided / Rotation StopperNot Provided / Rotation StopperNot ProvidedRotation StopperNot ProvidedNot Provided / Rotation StopperNot Provided / Rotation StopperRotation StopperNot ProvidedNot ProvidedNot ProvidedNot ProvidedRotation StopperNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedDouble Rotation & Swivel StopperNot ProvidedNot ProvidedRotation StopperNot ProvidedDouble Rotation & Swivel Stopper
                                                                                                                                                                      Load Range(daN)485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00485.01 to 750.00
                                                                                                                                                                      Mounting Height H(mm)205 ~ 365250 ~ 30017892 ~ 10610297 ~ 10712897 ~ 107305 ~ 37493 ~ 10299120142.88 ~ 241.3305 ~ 37430510893 ~ 10210779305177 ~ 25011597 ~ 107142.88 ~ 241.3305111.5108 ~ 115108130 ~ 150108108177177177 ~ 25089 ~ 99108108108255 ~ 360198 ~ 250305177 ~ 198177 ~ 250225 ~ 375198
                                                                                                                                                                      Wheel MaterialSynthetic Rubber / UrethaneUrethaneNylonNylonNylonNylon / Phenol / Engineering PlasticsNylonNylon / Engineering PlasticsNylon / UrethaneNylonNylon / PhenolNylonNylon / Polyurethane / Phenol / SteelNylon / UrethaneUrethaneNylonNylonPhenolSteelUrethaneNylon / UrethaneNylonNylon / Engineering PlasticsNylon / Polyurethane / Phenol / SteelUrethaneNylonNylonNylonNylonNylonNylonNylonNylonNylonPhenol / Engineering PlasticsNylonNylonNylonSynthetic RubberNylonUrethaneNylon / UrethaneNylonRubberSynthetic Rubber
                                                                                                                                                                      Wheel CharacteristicNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedAntistatic / Not ProvidedNot Provided-Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAntistatic / Not ProvidedNot ProvidedOil ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceNot ProvidedAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature ResistanceNot ProvidedOil ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature ResistanceAbrasion Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature ResistanceOil ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceOil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceOil ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature ResistanceGasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat ResistanceAbrasion Resistance / Chemical Resistance / Heat Resistance / AntistaticAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical ResistanceAbrasion Resistance / Oil ResistanceOil ResistanceAbrasion Resistance / Oil ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature ResistanceGasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat ResistanceAbrasion ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance
                                                                                                                                                                      Metallic Portion MaterialSteelSteelStainless SteelSteelAluminumSteelSteel-SteelStainless SteelSteelSteelSteelSteelSteelStainless SteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelStainless Steel-SteelSteelSteelSteelStainless SteelStainless Steel--OtherSteelSteelOther-
                                                                                                                                                                      Mounting Hole Type---Slotted Hole (1)Round Holes (4)--Round Holes (4)Round Holes (4)--Round Holes (4)Slotted Hole (1)Round Holes (4)Round Holes (4)Slotted Hole (1)-Round Holes (4)-Round Holes (4)Round Holes (4)Slotted Hole (1)Round Holes (4)Slotted Hole (1)Round Holes (4)Slotted Hole (1)Slotted Hole (1)Slotted Hole (1)Round Holes (4)Slotted Hole (1)Round Holes (4)Round Holes (4)Round Holes (4)Round Holes (4)Round Holes (4)Round Holes (4)Slotted Hole (1)Round Holes (4)Round Holes (2)Round Holes (4)Round Holes (4)Round Holes (4)Round Holes (4)Round Holes (4)Round Holes (4)
                                                                                                                                                                      Mounting Hole Pitch, Long Length Direction L1(mm)125 ~ 194112 ~ 16080 ~ 10078(80) ~ 807078-78140 ~ 16078787020.57125 ~ 14012563(78)7878-12580 ~ 112-7820.5714063(78)63(78)63(78)7863(78)638080100 ~ 112786363(78)63165 ~ 17590 ~ 11214080 ~ 9080 ~ 112115 ~ 15590
                                                                                                                                                                      Mounting Hole Pitch, Short Length Direction W1(mm)64 ~ 17060 ~ 14056 ~ 8078 ~ 78(80)7078-7880 ~ 907878709.53125 ~ 14012563(78)7878-12580 ~ 112-789.538063(78)63(78)63(78)7863(78)40808056 ~ 63784063(78)40-90 ~ 1128080 ~ 9080 ~ 112115 ~ 15590
                                                                                                                                                                      Thread Diameter-----------M16------M16--M24----M24------------------
                                                                                                                                                                      Wheel Diameter D(φ)150 ~ 300200 ~ 25013065 ~ 756265 ~ 757565 ~ 75250 ~ 30065 ~ 757575101.6 ~ 203.2250 ~ 3002507557 ~ 6575-250130 ~ 2007565 ~ 75101.6 ~ 203.225075757575 ~ 1007575130130130 ~ 20065 ~ 75757575200 ~ 300150 ~ 200250130 ~ 150130 ~ 200150 ~ 300150
                                                                                                                                                                      Mounting Hole Pitch Circular Diameter(mm)---------------------------------------------

                                                                                                                                                                      Loading...

                                                                                                                                                                      Related Categories to Casters