Casters(Load Range:485.01 to 750.00)
| Days to Ship |
|
|---|
-

Casters - Cast Iron, Fixed or Swivel, Heavy Duty
MISUMI
• Metal Piece(Fittings etc.,) Material: Steel
• Wheel Bearing: Provided- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Casters - Cast Iron, Fixed or Swivel
MISUMI
Cast Frame Casters which can withstand load applied during outdoors conveyance.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Casters - Medium-Load, Plate or Swivel, Optional Stopper
MISUMI
MISUMI Casters - Plate Type Fixed and Plate Type Swivel, featuring wheel materials such as MC Nylon, Synthetic Rubber, and Urethane, provide reliable mobility and stability by ensuring smooth movement across various surfaces. Designed to support medium loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively reduce wear and tear on equipment, protecting sensitive systems without compromising performance, making them ideal for demanding applications.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Heavy-Duty, Fixed or Swivel, Optional Brake
MISUMI
Heavy Load Type Casters useable in combination with machines or equipment.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Carry Master Caster - K-92 Series
Takigen
Takigen Casters & Stoppers have a plate-type swivel design with leveling mounts for stability and easy movement. Made from durable MC Nylon and Polyamide, they perform reliably across various applications. While specific wheel features and stoppers are not detailed, the design ensures smooth maneuverability in diverse environments.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Extra Heavy-Duty, Fixed or Swivel
MISUMI
Super Heavy Load Casters which can be towed by powered tractor devices.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Support Screw, Configurable Mounting Holes
MISUMI
Mounting Holes Configurable Type usable for various frame units
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 11 Days -
![[Economy Series] Casters - Swivel, Extra Heavy Load](//content.misumi-ec.com/image/upload/t_product_view_b/v1/p/jp/product/series/110311107539/110311107539_001_20240826180742.jpg?$product_view_b$)
[Economy Series] Casters - Swivel, Extra Heavy Load
MISUMI
Economy series Extra Heavy Load MISUMI Caster, Swivel, MC Nylon/Special Reinforced Plastic, offers reliable mobility solutions by facilitating smooth movement across various surfaces. Designed to support Super heavy loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively enhance maneuverability, protecting sensitive systems while ensuring efficient performance under demanding conditions. Super Heavy Load Casters which can be towed by powered tractor devices.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model
Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Caster, made from antibacterial white urethane, dienic rubber BR, high-impact rubber, monomer casting nylon, rubber SBR, and white diene rubber BR, provides reliable stability by minimizing wear and tear. Designed to facilitate smooth movement, this caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, it effectively supports heavy loads, protecting sensitive systems without compromising performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - Heavy-Duty, Dual Wheel, Swivel, Dustproof
MISUMI
Casters structured with the dual wheels and thus, excellent in swiveling property during travel.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Heavy-Duty, Various Wheel Materials
MISUMI
Lower-floored and lighter-weighed than the conventional products.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Nanshin
Nanshin Casters & Stoppers offer a versatile solution for mobility and stability with their Plate Type Swivel and Screw-In Type casters, which come equipped with leveling mounts. Constructed from durable monomer casting nylon, these wheels are designed to withstand oil exposure, ensuring longevity and reliability in various environments. While these casters do not include stoppers, they provide a smooth and efficient rolling experience.
Configure Now
Ships as soon as 5 Days -

Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Casters - for Medium Loads, Standard Pressed, Swivel
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers offer versatility and durability. These swivel casters feature wheels made from antibacterial white urethane and strong materials like high-impact rubber and nylon. They are resistant to abrasion, chemicals, and gasoline, making them suitable for light oil and low-temperature settings. Note that these casters do not have a stopper.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Standard Press Casters - Medium Load Swivel Type with Stopper
Sisiku Addkreis
Sisiku Addkreis Caster Type Plate Type Swivel offers reliable mobility and stability by utilizing a robust design tailored for medium load applications. Designed to navigate diverse surfaces with ease, this caster ensures exceptional abrasion resistance and is gasoline resistant, including light oil, making it suitable for various environments. Providing a durable solution, Sisiku Addkreis effectively supports heavy items without compromising on performance or safety, thanks to its double stopper that enhances control during movement and positioning.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - for Heavy Loads, Low Platform, Compact, Stainless Steel, SUHJ
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are heavy-duty plate-type swivel casters made from durable monomer casting nylon and Nylon 6, designed to endure harsh conditions with excellent abrasion, chemical, gasoline, and oil resistance. While lacking a stopper, their sturdy design guarantees reliable performance in diverse environments.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - Heavy-Duty, Dual Wheel, Swivel
MISUMI
Casters structured with the dual wheels and thus, excellent in swiveling property during travel.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Uchimura-Caster
Low floor, compact, and the highest allowable load. Distortion due to load does not occur even when fixed for long periods of time under heavy loads.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Kurashiki Kako
Kurashiki Kako Plate Type Swivel Caster, Two Wheels, with Leveling Mounts offers reliable mobility and stability by featuring a robust design that accommodates various applications. Designed to enhance maneuverability, this caster type optimizes operation and extends equipment lifespan in industrial settings. With durable nylon and steel materials, it effectively supports heavy loads while protecting sensitive systems from wear and tear. Ideal for environments requiring frequent relocation, this caster ensures seamless performance without compromising on reliability or efficiency.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - Freely Swiveling, Industrial, Plate, Heavy Duty, STM Series
Nanshin
Nanshin STM Series Freely Swiveling Caster, Plate Type Swivel, Heat Resistance Reinforced Plastic, Monomer Casting Nylon, Nylon, White, Phenol, Polyphenylene Sulfide, Rubber, Urethane provides reliable support by enhancing maneuverability and stability in various applications. Designed to facilitate smooth movement, this industrial caster optimizes operation and extends equipment lifespan in demanding environments. With durable construction, this caster effectively absorbs shocks and vibrations, protecting sensitive systems without compromising performance, ensuring efficiency and reliability in industrial settings.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days Stock Items Included
-

General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series
Tosei Sharyo
Tosei Sharyo Plate Type Swivel Caster, featuring MC nylon, nylon, phenol, rubber, or urethane wheels with a rotation stopper, provides reliable stability and smooth maneuverability in various industrial settings. Designed for heavy-load applications, it optimizes operation and extends equipment lifespan in demanding environments. Its durable construction effectively supports substantial weights, protecting sensitive systems while maintaining high performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ
Sisiku Addkreis
Sisiku Addkreis Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ, a screw-in type caster made from conductive MC nylon and conductive nylon 6, offers reliable stability and maneuverability. Designed to support low platform heavy loads, it optimizes operation and extends equipment lifespan in industrial environments. With durable construction and a freely adjustable stopper, this caster minimizes static buildup, effectively protecting sensitive systems while maintaining high performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Yuei Caster
Yuei Caster Casters & Stoppers feature a plate-type swivel design, making them versatile for various applications. Crafted from durable materials like MC Nylon, reinforced nylon, and phenol, these casters exhibit exceptional abrasion, chemical, and oil resistance, including resistance to gasoline and light oils. While the product does not include a stopper, it is suitable for a range of industrial uses where mobility and reliability are essential.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing and braking options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Casters - Fixed, Industrial, Plate, SKM Series
Nanshin
Nanshin Casters & Stoppers offer a Plate Type Fixed caster designed for industrial applications. These are made from a variety of durable materials, including heat-resistant reinforced plastic, monomer casting nylon, phenol, polyphenylene sulfide, rubber, and urethane, ensuring high performance and longevity. While specific wheel characteristics such as oil resistance are highlighted, it's important to note that no stoppers are included with this product.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - Dual Wheel, Silent Smooth, II, HJTS and HJTSB Model
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a durable plate-type swivel design with two wheels made from conductive MC nylon and monomer casting nylon. They are resistant to abrasion and chemicals, ideal for environments with gasoline and light oil. Although a stopper isn't included, there's a freely adjustable stopper option for added flexibility.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads
Sisiku Addkreis
Sisiku Addkreis Caster Type features a versatile design with plate type swivel and screw-in type configurations, equipped with leveling mounts for optimal stability. Crafted from monomer casting nylon, nylon 6, and special regenerated nylon, this caster delivers exceptional abrasion and chemical resistance, making it suitable for demanding environments. Engineered for heavy loads, the caster ensures reliable mobility and support, effectively enhancing operational efficiency without compromising durability or performance. Ideal for low platform applications, Sisiku Addkreis Caster Type stands out in versatility and reliability.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Heavy Loads, Low Platform, Dual Wheel, Compact, HJTB Model
Sisiku Addkreis
Sisiku Addkreis Dual Wheel Caster offers reliable mobility and stability for low platform heavy loads by utilizing a plate type swivel design with two wheels. Designed to navigate various surfaces, the caster ensures superior performance in environments requiring abrasion and chemical resistance. Providing a durable solution, Sisiku Addkreis effectively withstands exposure to gasoline, light oil, and other harsh substances, ensuring longevity and reliability without compromising maneuverability. Ideal for industrial settings, this caster enhances operational efficiency while maintaining safety and reliability.
Configure Now
Ships as soon as 4 Days -

Two Wheeler Swivel Casters without Stopper for Ultra-Heavy Loads K-100X
Takigen
Takigen K-100X Plate Type Swivel Caster, with polyamide wheels, offers robust support for ultra-heavy loads by ensuring smooth maneuverability. Designed to facilitate effortless movement in industrial settings, this two-wheeled swivel caster optimizes operation and extends equipment lifespan in environments requiring durability and resilience. With durable construction, this caster effectively minimizes wear and tear on sensitive systems while maintaining top performance standards, making it ideal for demanding applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 18 Days -

Low to Floor Type, High Load, Swivel Casters without Stopper, K-300HJ
Takigen
Takigen K-300HJ, Plate Type Swivel Caster offers exceptional mobility and load-bearing capacity by utilizing super tough nylon for wheel material. Designed for low to floor applications, this high load swivel caster excels in abrasion, chemical, gasoline, and oil resistance, ensuring reliability in various environments. With no stopper feature, K-300HJ allows for smooth maneuverability in tight spaces. Optimized for industrial settings, this caster enhances operational efficiency and extends equipment lifespan, ultimately safeguarding sensitive systems without sacrificing performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Stainless Steel Low-to-Floor, Heavy Weight Caster, SUHK
Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Casters, Monomer Casting Nylon Wheel, Nylon 6, offers reliable mobility solutions by combining durability and performance. Designed to withstand various conditions, this heavy-weight caster optimizes operation and extends equipment lifespan in industrial environments. With features such as abrasion resistance, chemical resistance, and gasoline resistance, this stainless steel low-to-floor caster effectively minimizes wear and tear, safeguarding sensitive systems while maintaining high operational efficiency.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - for Heavy Loads, Free Moving Vehicle, MC Nylon Wheel, RRJM
Yodono
A press-made caster with heavy weight specifications. A low cost economical choice for various applications.
Configure Now
Ships as soon as 5 Days -

Heavy-Load Caster, Swivel with Rotation Stopper JMB Type, Size: 100 mm to 130 mm
Gifu Sanken Kogyo
• Plate Length L (mm): 108
• Plate Width W (mm): 108
• Mounting Hole Pitch, Long Length Direction Dimension L1 (mm): 80
• Mounting Hole Pitch, Short Length Direction W1 (mm): 80
• Stopper: With Rotation StopperConfigure Now
Ships as soon as 7 Days -

Fixed Casters for Heavy Loads without Stopper K-557Y
Takigen
Takigen K-557Y, Fixed Plate Type Caster, UMC Nylon Wheel Material offers exceptional performance through its remarkable chemical, gasoline, heat, and oil resistance. Designed for heavy loads, this caster provides reliable mobility by supporting substantial weight without compromising safety. Ideal for industrial environments, fixed casters optimize operation and enhance equipment lifespan, ensuring seamless transport of goods. With durable construction, K-557Y effectively minimizes wear and tear on sensitive systems, promoting long-lasting efficiency and robust performance in demanding applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Yuei Caster
Caster that is often used for heavy objects such as large machines and equipment.
[Features]
・ Approximately 10% lower than traditional products (UHG).
・ Due to its large allowable load, it is used in large machines. (Maximum Allowable Load: 700 daN)
・ Since it uses a special steel plate, it can be moved lightly, leading to operability and reduction of fatigue.
[Applications]
・ Suitable for use in server racks.
・ Since the allowable load is high, it is also suitable for large machines.- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Casters - for Heavy Loads, Low Platform, Plate, Fixed, Compact, HK Model
Sisiku Addkreis
Sisiku Addkreis Caster, Fixed Plate Type, features robust wheel materials such as Monomer Casting Nylon, Nylon 6, and special regenerated Nylon alongside Urethane for enhanced durability. Offering excellent abrasion resistance, chemical resistance, and resistance to gasoline and light oils, this caster is ideal for heavy loads on low platforms. Designed to withstand demanding conditions, it optimizes operation and extends equipment lifespan in industrial settings. With reliable construction, it effectively safeguards sensitive systems while maintaining high performance standards.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHJT
Sisiku Addkreis
Sisiku Addkreis Caster Type offers reliable mobility and stability by featuring a plate type swivel design with two durable wheels. Designed to navigate various surfaces, the caster ensures smooth movement across industrial and commercial environments. Providing a robust solution, the caster effectively withstands abrasive materials, chemicals, and oils without compromising performance. Crafted from conductive MC nylon and monomer casting nylon, SISIKU Addkreis delivers exceptional durability and reliability, making it an ideal choice for heavy-duty applications requiring consistent and safe operation.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHKT
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers feature a unique design with plate-type fixed casters equipped with two wheels made from conductive MC nylon and monomer casting nylon. These wheels are highly resistant to abrasion, chemicals, gasoline, and oil, making them ideal for tough environments. Note that this product does not include a stopper.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Fixed Wheels with Urethane Wheels USB-K
Yodono
A urethane wheel and ductile hardware that features excellent lightness, oil resistance and durability.
Configure Now
Ships as soon as 8 Days -

Swivel Casters with Heavy-Duty MC Nylon Wheel Stoppers RRJMB
Yodono
A press-made caster with heavy weight specifications. A low cost economical choice for various applications.
Configure Now
Ships as soon as 5 Days -

Medium-Load Caster, P-WK Type, Logllan Urethane, Type with Wheels, Includes Fixture
Inoac
Inoac Caster, Plate Type Fixed, features a durable urethane wheel designed for medium-load applications. The wheel exhibits exceptional abrasion and oil resistance, ensuring longevity in demanding environments. Without a stopper, versatility is enhanced, allowing for seamless movement across surfaces. Designed to optimize operation, this P-WK type caster effectively extends equipment lifespan in various industrial settings. With its robust construction, it protects sensitive systems while maintaining performance, making it an essential component for efficient mobility and stability in any operation.
- Volume Discount Available
Configure Now
Ships as soon as 6 Days -

Heavy-Load Caster, Swivel, JH Type, Size: 130 mm to 150 mm
Gifu Sanken Kogyo
• Shaft Dia. Dimension T (f): 20
• Metal Piece(Fittings etc.,) Material: Steel
• Mounting Hole Type: Round hole (four holes)
• Shaft Bearing: Steel Plate with BearingConfigure Now
Ships as soon as 7 Days -

Independent Caster for Heavy Loads, with Stopper K-507YS
Takigen
Takigen Casters & Stoppers feature a plate-type swivel design, ensuring smooth maneuverability for heavy loads. Constructed from UMC nylon, these casters exhibit exceptional durability and resistance to various substances, including chemicals, gasoline, light oils, and heat. Each caster is equipped with a rotation stopper for enhanced stability during use.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Swivel Casters with Rubber Wheel for Heavy Loads HB-G FCD Ductile Fitting
Yodono
An item with general-purpose rubber wheel and ductile hardware generally used for heavy loads.
Configure Now
Ships as soon as 8 Days -

Casters - with Stopper, for Heavy Loads, Swivel, Polyurethane Rubber Wheel, RJMB
Yodono
A press-made caster with heavy weight specifications. A low cost economical choice for various applications.
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
|
|
| |||||||||||||||||||||||||||||||||||||||||||
| Brand | MISUMI | MISUMI | MISUMI | MISUMI | Takigen | MISUMI | MISUMI | MISUMI | Sisiku Addkreis | MISUMI | MISUMI | Nanshin | Pegasus | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | MISUMI | Uchimura-Caster | Kurashiki Kako | Nanshin | Tosei Sharyo | Sisiku Addkreis | Yuei Caster | Pegasus | Nanshin | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Takigen | Takigen | Sisiku Addkreis | Yodono | Gifu Sanken Kogyo | Takigen | Yuei Caster | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Yodono | Yodono | Inoac | Gifu Sanken Kogyo | Takigen | Yodono | Yodono |
| Product Series | Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model | Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series | Standard Press Casters - Medium Load Swivel Type with Stopper | Casters - for Heavy Loads, Low Platform, Compact, Stainless Steel, SUHJ | Casters - Freely Swiveling, Industrial, Plate, Heavy Duty, STM Series | General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series | Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ | Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series | Casters - Dual Wheel, Silent Smooth, II, HJTS and HJTSB Model | Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads | Casters - for Heavy Loads, Low Platform, Dual Wheel, Compact, HJTB Model | Two Wheeler Swivel Casters without Stopper for Ultra-Heavy Loads K-100X | Low to Floor Type, High Load, Swivel Casters without Stopper, K-300HJ | Casters - for Heavy Loads, Free Moving Vehicle, MC Nylon Wheel, RRJM | Heavy-Load Caster, Swivel with Rotation Stopper JMB Type, Size: 100 mm to 130 mm | Casters - for Heavy Loads, Low Platform, Plate, Fixed, Compact, HK Model | Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHJT | Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHKT | Swivel Casters with Heavy-Duty MC Nylon Wheel Stoppers RRJMB | Medium-Load Caster, P-WK Type, Logllan Urethane, Type with Wheels, Includes Fixture | Swivel Casters with Rubber Wheel for Heavy Loads HB-G FCD Ductile Fitting | Casters - with Stopper, for Heavy Loads, Swivel, Polyurethane Rubber Wheel, RJMB | |||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||
| Days to Ship | 8 Days | 8 Days |
4 Days Stock Items Included |
Same Day Stock Items Included |
Same Day
Stock Items Included |
4 Days Stock Items Included | 11 Days | 4 Days | 7 Days | 4 Days | 4 Days | 5 Days | 5 Days | 7 Days | 7 Days | 7 Days |
4 Days Stock Items Included | 8 Days | 5 Days |
5 Days Stock Items Included | 4 Days | 4 Days |
4 Days Stock Items Included | 5 Days | 5 Days | 7 Days | 4 Days | 4 Days | 18 Days |
Same Day
Stock Items Included | 7 Days | 5 Days | 7 Days | 5 Days | 4 Days | 4 Days | 8 Days | 8 Days | 8 Days | 5 Days | 6 Days | 7 Days | 5 Days | 8 Days | 5 Days |
| Specifications |
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||||
| Caster Type | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Leveling Mounts | Plate Swivel / Plate Fixed | Leveling Mounts | Plate Swivel | Plate Fixed | Plate Swivel | Plate Swivel | Plate Swivel / Screw-In / Leveling Mounts | Plate Swivel / Plate Fixed | Plate Swivel | Plate Swivel | Plate Swivel / Other | Plate Swivel | Plate Swivel | Leveling Mounts | Plate Swivel | Plate Swivel | Screw-In / Other | Plate Swivel / Other | Plate Swivel | Plate Fixed | Plate Swivel / Other / Two Wheels | Plate Swivel / Screw-In / Leveling Mounts / Other | Plate Swivel / Other / Two Wheels | Plate Swivel / Two Wheels | Plate Swivel | Plate Fixed / Other | Plate Swivel | Plate Swivel / Related Components | Plate Fixed | Plate Swivel / Other | Plate Fixed / Other | Plate Swivel / Other / Two Wheels | Plate Fixed / Other / Two Wheels | Plate Fixed | Plate Swivel | Plate Fixed | Plate Swivel / Related Components | Plate Swivel | Plate Swivel | Plate Swivel |
| Type | - | - | - | - | - | - | - | Caster | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided | Not Provided | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Rotation Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Rotation Stopper | Not Provided | Double Rotation & Swivel Stopper |
| Load Range(daN) | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 | 485.01 to 750.00 |
| Mounting Height H(mm) | 205 ~ 365 | 250 ~ 300 | 178 | 92 ~ 106 | 102 | 97 ~ 107 | 128 | 97 ~ 107 | 305 ~ 374 | 93 ~ 102 | 99 | 120 | 142.88 ~ 241.3 | 305 ~ 374 | 305 | 108 | 93 ~ 102 | 107 | 79 | 305 | 177 ~ 250 | 115 | 97 ~ 107 | 142.88 ~ 241.3 | 305 | 111.5 | 108 ~ 115 | 108 | 130 ~ 150 | 108 | 108 | 177 | 177 | 177 ~ 250 | 89 ~ 99 | 108 | 108 | 108 | 255 ~ 360 | 198 ~ 250 | 305 | 177 ~ 198 | 177 ~ 250 | 225 ~ 375 | 198 |
| Wheel Material | Synthetic Rubber / Urethane | Urethane | Nylon | Nylon | Nylon | Nylon / Phenol / Engineering Plastics | Nylon | Nylon / Engineering Plastics | Nylon / Urethane | Nylon | Nylon / Phenol | Nylon | Nylon / Polyurethane / Phenol / Steel | Nylon / Urethane | Urethane | Nylon | Nylon | Phenol | Steel | Urethane | Nylon / Urethane | Nylon | Nylon / Engineering Plastics | Nylon / Polyurethane / Phenol / Steel | Urethane | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | Phenol / Engineering Plastics | Nylon | Nylon | Nylon | Synthetic Rubber | Nylon | Urethane | Nylon / Urethane | Nylon | Rubber | Synthetic Rubber |
| Wheel Characteristic | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Antistatic / Not Provided | Not Provided | - | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Antistatic / Not Provided | Not Provided | Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Not Provided | Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance | Abrasion Resistance / Chemical Resistance / Heat Resistance / Antistatic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance | Oil Resistance | Abrasion Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance | Abrasion Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance |
| Metallic Portion Material | Steel | Steel | Stainless Steel | Steel | Aluminum | Steel | Steel | - | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | - | Steel | Steel | Steel | Steel | Stainless Steel | Stainless Steel | - | - | Other | Steel | Steel | Other | - |
| Mounting Hole Type | - | - | - | Slotted Hole (1) | Round Holes (4) | - | - | Round Holes (4) | Round Holes (4) | - | - | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | - | Round Holes (4) | - | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (2) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 125 ~ 194 | 112 ~ 160 | 80 ~ 100 | 78(80) ~ 80 | 70 | 78 | - | 78 | 140 ~ 160 | 78 | 78 | 70 | 20.57 | 125 ~ 140 | 125 | 63(78) | 78 | 78 | - | 125 | 80 ~ 112 | - | 78 | 20.57 | 140 | 63(78) | 63(78) | 63(78) | 78 | 63(78) | 63 | 80 | 80 | 100 ~ 112 | 78 | 63 | 63(78) | 63 | 165 ~ 175 | 90 ~ 112 | 140 | 80 ~ 90 | 80 ~ 112 | 115 ~ 155 | 90 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 64 ~ 170 | 60 ~ 140 | 56 ~ 80 | 78 ~ 78(80) | 70 | 78 | - | 78 | 80 ~ 90 | 78 | 78 | 70 | 9.53 | 125 ~ 140 | 125 | 63(78) | 78 | 78 | - | 125 | 80 ~ 112 | - | 78 | 9.53 | 80 | 63(78) | 63(78) | 63(78) | 78 | 63(78) | 40 | 80 | 80 | 56 ~ 63 | 78 | 40 | 63(78) | 40 | - | 90 ~ 112 | 80 | 80 ~ 90 | 80 ~ 112 | 115 ~ 155 | 90 |
| Thread Diameter | - | - | - | - | - | - | - | - | - | - | - | M16 | - | - | - | - | - | - | M16 | - | - | M24 | - | - | - | - | M24 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Wheel Diameter D(φ) | 150 ~ 300 | 200 ~ 250 | 130 | 65 ~ 75 | 62 | 65 ~ 75 | 75 | 65 ~ 75 | 250 ~ 300 | 65 ~ 75 | 75 | 75 | 101.6 ~ 203.2 | 250 ~ 300 | 250 | 75 | 57 ~ 65 | 75 | - | 250 | 130 ~ 200 | 75 | 65 ~ 75 | 101.6 ~ 203.2 | 250 | 75 | 75 | 75 | 75 ~ 100 | 75 | 75 | 130 | 130 | 130 ~ 200 | 65 ~ 75 | 75 | 75 | 75 | 200 ~ 300 | 150 ~ 200 | 250 | 130 ~ 150 | 130 ~ 200 | 150 ~ 300 | 150 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Brand
-
- Sisiku Addkreis (12)
- Takigen (7)
- Yodono (5)
- Nanshin (3)
- Pegasus (2)
- Gifu Sanken Kogyo (2)
- Uchimura-Caster (2)
- Yuei Caster (2)
- Inoac (1)
- Kurashiki Kako (1)
- Tosei Sharyo (1)
- ESCO (0)
- ELESA (0)
- Spacio (0)
- Takigen (Hammer Caster) (0)
- BLICKLE (0)
- Tokai Caster (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
- inch
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D







![[Economy Series] Casters - Swivel, Extra Heavy Load](http://content.misumi-ec.com/image/upload/t_product_view_b/v1/p/jp/product/series/110311107539/110311107539_001_20240826180742.jpg?$product_view_b$)












































![[Economy Series] Casters - Swivel, Extra Heavy Load](http://content.misumi-ec.com/image/upload/t_product_view_c/v1/p/jp/product/series/110311107539/110311107539_001_20240826180742.jpg?$product_view_c$)