Casters(Load Range:750.01 or More)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - Cast Iron, Fixed or Swivel, Heavy Duty
MISUMI
• Metal Piece(Fittings etc.,) Material: Steel
• Wheel Bearing: Provided- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Casters - Cast Iron, Fixed or Swivel
MISUMI
Cast Frame Casters which can withstand load applied during outdoors conveyance.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Carry Master Caster - K-92 Series
Takigen
Takigen Casters & Stoppers have a plate-type swivel design with leveling mounts for stability and easy movement. Made from durable MC Nylon and Polyamide, they perform reliably across various applications. While specific wheel features and stoppers are not detailed, the design ensures smooth maneuverability in diverse environments.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Extra Heavy-Duty, Fixed or Swivel
MISUMI
Super Heavy Load Casters which can be towed by powered tractor devices.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-
![[Economy Series] Casters - Swivel, Extra Heavy Load](//content.misumi-ec.com/image/upload/t_product_view_b/v1/p/jp/product/series/110311107539/110311107539_001_20240826180742.jpg?$product_view_b$)
[Economy Series] Casters - Swivel, Extra Heavy Load
MISUMI
Economy series Extra Heavy Load MISUMI Caster, Swivel, MC Nylon/Special Reinforced Plastic, offers reliable mobility solutions by facilitating smooth movement across various surfaces. Designed to support Super heavy loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively enhance maneuverability, protecting sensitive systems while ensuring efficient performance under demanding conditions. Super Heavy Load Casters which can be towed by powered tractor devices.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

MISUMI
Has the max. allowable load in our product lineup. Can be used for traction of large processing machines and devices by motor power.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Yuei Caster
Yuei Caster Casters & Stoppers feature a plate-type swivel design, making them versatile for various applications. Crafted from durable materials like MC Nylon, reinforced nylon, and phenol, these casters exhibit exceptional abrasion, chemical, and oil resistance, including resistance to gasoline and light oils. While the product does not include a stopper, it is suitable for a range of industrial uses where mobility and reliability are essential.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.Wheels:
Made of high-quality, very rugged, impact-resistant nylon. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Caster 1000 for Low Platform Heavy Loads DHJ-LP DHJB-LP
Sisiku Addkreis
Sisiku Addkreis Caster 1000 for Low Platform Heavy Loads DHJ-LP DHJB-LP features a unique combination of characteristics and materials to enhance performance. Caster type is classified as Others, with a plate type swivel design. Constructed from monomer casting nylon, wheel material provides exceptional abrasion and chemical resistance, along with gasoline and oil resistance. Designed for low platform applications, this caster optimizes operation and extends equipment lifespan in various industrial environments. Durable construction ensures effective load support while protecting sensitive systems without compromising performance.
Configure Now
Ships as soon as 7 Days -

Two Wheeler Swivel Casters without Stopper for Ultra-Heavy Loads K-100X
Takigen
Takigen K-100X Plate Type Swivel Caster, with polyamide wheels, offers robust support for ultra-heavy loads by ensuring smooth maneuverability. Designed to facilitate effortless movement in industrial settings, this two-wheeled swivel caster optimizes operation and extends equipment lifespan in environments requiring durability and resilience. With durable construction, this caster effectively minimizes wear and tear on sensitive systems while maintaining top performance standards, making it ideal for demanding applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 18 Days -

Casters - for Super Heavy Loads, Low Platform, Compact, 1000 DHJB
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a plate-type swivel design suitable for diverse applications. Made from durable monomer casting nylon, they provide excellent abrasion and chemical resistance, as well as protection against gasoline and light oils. They also feature an adjustable stopper for better control.
Configure Now
Ships as soon as 4 Days -

Casters - for Super Heavy Loads, Low Platform, Compact, 1000 DHK
Sisiku Addkreis
Sisiku Addkreis 1000 DHK Plate Type Fixed Caster, made from monomer casting nylon, offers exceptional reliability by ensuring robust mobility under heavy loads. Designed specifically for low-floor applications, this super-heavy load caster optimizes operation and enhances equipment longevity in industrial settings. Its durable construction effectively safeguards sensitive systems while maintaining optimal performance in demanding environments.
Configure Now
Ships as soon as 4 Days -

Casters - for Heavy Loads, Fixed, High Hardness Urethane Wheel, SDUK
Yodono
An affordable and high load caster. Optional installation of swivel lock and stopper is possible.
[Features]
· Affordably priced and with a high load capacity.
· Wheel outer diameter ø200: 1,000 kg.
· Wheel outer diameter ø250 1,500 kg.
· The base plate is forged to provide sturdiness.
· Deflection is resolved by use of a high hardness urethane wheel (hardness 95°). Starting resistance is also reduced and turning is smooth.
· Both an optional 90° swivel lock and wheel stopper are available to achieve the perfect caster.
· A product that can withstand a long-term use, that also features a beautiful design and solid welded construction.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - for Super Heavy Loads, Low Platform, Compact, 1000 DHJ
Sisiku Addkreis
Sisiku Addkreis 1000 DHJ Plate Type Swivel Caster, made from monomer casting nylon, provides reliable support by ensuring smooth mobility even under extreme conditions. Designed for low-floor applications, this super-heavy load caster optimizes operation and extends equipment lifespan in industrial environments. Its durable construction effectively safeguards sensitive systems while maintaining superior performance, making it ideal for heavy-duty usage.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Swivel Casters with Rubber Wheel for Heavy Loads HB-G FCD Ductile Fitting
Yodono
An item with general-purpose rubber wheel and ductile hardware generally used for heavy loads.
Configure Now
Ships as soon as 8 Days -

Super Heavy Class - 100X-N - Truck Type - for Extremely Heavy Load - Nylon Wheel Gasket Caster
Uchimura-Caster
• Metal Piece(Fittings etc.,) Material: Steel
• Mounting Hole Type: Round hole (four holes)
• Load Category: Ultra Heavy Load
• Wheel Material: Nylon
• Wheel Color: Gray- CAD Available in 2D and 3D
Configure Now
Ships as soon as 19 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | MISUMI | MISUMI | Takigen | MISUMI | MISUMI | MISUMI | Yuei Caster | BLICKLE | Sisiku Addkreis | Takigen | Sisiku Addkreis | Sisiku Addkreis | Yodono | Sisiku Addkreis | Yodono | Uchimura-Caster |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Two Wheeler Swivel Casters without Stopper for Ultra-Heavy Loads K-100X | Casters - for Super Heavy Loads, Low Platform, Compact, 1000 DHJB | Casters - for Super Heavy Loads, Low Platform, Compact, 1000 DHK | Casters - for Heavy Loads, Fixed, High Hardness Urethane Wheel, SDUK | Casters - for Super Heavy Loads, Low Platform, Compact, 1000 DHJ | Swivel Casters with Rubber Wheel for Heavy Loads HB-G FCD Ductile Fitting | Super Heavy Class - 100X-N - Truck Type - for Extremely Heavy Load - Nylon Wheel Gasket Caster | |||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
| ||||
| Days to Ship | 8 Days | 8 Days |
Same Day Stock Items Included |
Same Day
Stock Items Included | 4 Days | 5 Days |
4 Days Stock Items Included | 5 Days | 7 Days | 18 Days | 4 Days | 4 Days | 5 Days |
Same Day Stock Items Included | 8 Days | 19 Days |
| Specifications |
|
|
| |||||||||||||
| Caster Type | Plate Swivel / Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel / Leveling Mounts | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel / Other | Plate Swivel / Two Wheels | Plate Swivel / Other | Plate Fixed / Other | Plate Fixed | Plate Swivel / Other | Plate Swivel | Plate Swivel / Two Wheels |
| Type | - | - | - | - | Caster | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided |
| Load Range(daN) | 750.01 or More | 750.01 or More | 750.01 or More | 750.01 or More | 750.01 or More | 750.01 or More | 750.01 or More | 750.01 or More | 750.01 or More | 750.01 or More | 750.01 or More | 750.01 or More | 750.01 or More | 750.01 or More | 750.01 or More | 750.01 or More |
| Mounting Height H(mm) | 260 ~ 365 | 350 | 120 ~ 130.5 | 120 ~ 140 | 120 ~ 140 | 150 ~ 200 | 120 ~ 140 | 120 ~ 165 | 140 ~ 150 | 220 | 150 | 140 ~ 150 | 251 ~ 302 | 140 ~ 150 | 355 ~ 375 | 220 |
| Wheel Material | Synthetic Rubber / Urethane | Urethane | Nylon | Nylon | Nylon | Nylon | Engineering Plastics | - | Nylon | Nylon | Nylon | Nylon | Synthetic Rubber | Nylon | Rubber | Nylon |
| Wheel Characteristic | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance |
| Metallic Portion Material | Steel | Steel | Aluminum | Steel | - | Steel | Steel | - | Steel | Steel | Steel | Steel | - | Steel | Other | Steel |
| Mounting Hole Type | - | - | Round Holes (4) | - | Round Holes (4) | - | Round Holes (4) | - | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 136 ~ 194 | 160 ~ 175 | 70 | 80 ~ 121 | 80 ~ 121 | - | 80 ~ 121 | - | 59(80) | 90 | 85 | 85 | 133(155) | 85 | 155 ~ 167 | 90 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 78 ~ 170 | 60 ~ 160 | 70 | 59 ~ 60 | 59 ~ 60 | - | 59 ~ 60 | - | 121(105) | 90 | 85 | 85 | 85(104) | 85 | 155 ~ 167 | 90 |
| Thread Diameter | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Wheel Diameter D(φ) | 200 ~ 300 | 300 | 72 ~ 92 | 80 ~ 100 | 80 ~ 100 | 100 ~ 150 | 80 ~ 100 | 80 ~ 125 | 80 ~ 100 | 150 | 100 | 80 ~ 100 | 200 ~ 250 | 80 ~ 100 | 300 | 150 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- Sisiku Addkreis (4)
- Takigen (2)
- Yodono (2)
- BLICKLE (1)
- Uchimura-Caster (1)
- Yuei Caster (1)
- Takigen (Hammer Caster) (0)
- ESCO (0)
- Kurashiki Kako (0)
- Pegasus (0)
- ELESA (0)
- Spacio (0)
- Trusco Nakayama (0)
- Inoac (0)
- Gifu Sanken Kogyo (0)
- Nanshin (0)
- Tokai Caster (0)
- Tosei Sharyo (0)
CAD
-
- 2D
- 3D




![[Economy Series] Casters - Swivel, Extra Heavy Load](http://content.misumi-ec.com/image/upload/t_product_view_b/v1/p/jp/product/series/110311107539/110311107539_001_20240826180742.jpg?$product_view_b$)















![[Economy Series] Casters - Swivel, Extra Heavy Load](http://content.misumi-ec.com/image/upload/t_product_view_c/v1/p/jp/product/series/110311107539/110311107539_001_20240826180742.jpg?$product_view_c$)