Casters(Mounting Hole Pitch, Short Length Direction W1:50(56))

2 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Brand
Product Series
Days to Ship
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)

    Casters - Fixed, Medium Load, 130 mm Size, K-Model

      Casters - Fixed, Medium Load, 150 mm Size, K-Model

      Brand

      Gifu Sanken Kogyo

      Gifu Sanken Kogyo

      Product Series

      Casters - Fixed, Medium Load, 130 mm Size, K-Model

      Casters - Fixed, Medium Load, 150 mm Size, K-Model

      Days to Ship 4 Days 4 Days
      Caster TypePlate Fixed / Related ComponentsPlate Fixed / Related Components
      Type--
      StopperNot ProvidedNot Provided
      Load Range(daN)80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.0080.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00
      Mounting Height H(mm)177198
      Wheel MaterialSynthetic Rubber / Nylon / UrethaneSynthetic Rubber / Nylon / Urethane
      Wheel CharacteristicAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature ResistanceAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance
      Metallic Portion MaterialSteelSteel
      Mounting Hole TypeRound Holes (4)Round Holes (4)
      Mounting Hole Pitch, Long Length Direction L1(mm)100100
      Mounting Hole Pitch, Short Length Direction W1(mm)50(56)50(56)
      Thread Diameter--
      Wheel Diameter D(φ)130150
      Mounting Hole Pitch Circular Diameter(mm)--

      Loading...

      1. 1

      Related Categories to Casters