Casters(Mounting Hole Pitch, Short Length Direction W1:53(56))
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - Fixed Plate, Economy
MISUMI
MISUMI Industry Standard Casters - Fixed Plate, Economy, features a robust design and high load capacity, providing reliable mobility by offering smooth movement across varied surfaces. Designed to facilitate equipment relocation, these fixed plate casters optimize operation and extend equipment lifespan in industrial environments. With durable construction, these casters effectively absorb shocks and vibrations, protecting sensitive systems without compromising performance, ensuring consistent reliability for demanding applications.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Stainless Steel Fixed Caster without Stopper, K-1320SR
Takigen
• Metal Piece(Fittings etc.,) Material: Stainless Steel
• Mounting Hole Type: Slotted Hole
• Caster Type: Plate Type Fixed- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Fixed Casters - Plate, SUS-SK Series
Yuei Caster
Yuei SUS-SK Type Plate Type Fixed Caster, featuring nylon, nylon foil rubber, or nylon foil urethane foam wheels, provides reliable stability and robust support for various applications. Designed to enhance maneuverability, it optimizes operation and extends equipment lifespan in industrial and commercial environments. Its durable construction safeguards sensitive systems while maintaining high performance, ensuring seamless operation in demanding settings.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Medium-Load Caster, P-WK Type, Logllan Urethane, Type with Wheels, Includes Fixture
Inoac
Inoac Caster, Plate Type Fixed, features a durable urethane wheel designed for medium-load applications. The wheel exhibits exceptional abrasion and oil resistance, ensuring longevity in demanding environments. Without a stopper, versatility is enhanced, allowing for seamless movement across surfaces. Designed to optimize operation, this P-WK type caster effectively extends equipment lifespan in various industrial settings. With its robust construction, it protects sensitive systems while maintaining performance, making it an essential component for efficient mobility and stability in any operation.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| ||||
| Brand | MISUMI | Takigen | Yuei Caster | Inoac |
| Product Series | Medium-Load Caster, P-WK Type, Logllan Urethane, Type with Wheels, Includes Fixture | |||
| CAD |
|
|
| |
| Days to Ship |
4 Days Stock Items Included | 5 Days | 4 Days | 4 Days |
| Specifications |
| |||
| Caster Type | Plate Fixed | Plate Fixed | Plate Fixed | Plate Fixed |
| Type | - | - | - | - |
| Stopper | Not Provided | Not Provided | Not Provided | Not Provided |
| Load Range(daN) | 140.01 to 220.00 | 80.01 to 140.00 / 140.01 to 220.00 | 80.01 to 140.00 | 220.01 to 320.00 |
| Mounting Height H(mm) | 165 ~ 190 | 168 ~ 190 | 168 | 177 ~ 198 |
| Wheel Material | Synthetic Rubber / Nylon / Urethane | Nylon / Urethane / Phenol / Rubber | Other | Urethane |
| Wheel Characteristic | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Oil Resistance |
| Metallic Portion Material | Steel / Stainless Steel | Stainless Steel | Stainless Steel | Other |
| Mounting Hole Type | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 100(112) | 112(100) | 100(112) | 95(100) |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 53(56) | 53(56) | 53(56) | 53(56) |
| Thread Diameter | - | - | - | - |
| Wheel Diameter D(φ) | 120 ~ 150 | 125 ~ 150 | 125 | 130 ~ 150 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - |
Loading...
Configure
Brand
-
- Inoac (1)
- Takigen (1)
- Yuei Caster (1)
- Sisiku Addkreis (0)
- ESCO (0)
- ELESA (0)
- Gifu Sanken Kogyo (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- Tosei Sharyo (0)
- Spacio (0)
- Takigen (Hammer Caster) (0)
- Nanshin (0)
- Uchimura-Caster (0)
- BLICKLE (0)
- Tokai Caster (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D