Casters(Mounting Hole Pitch, Short Length Direction W1:55(60))

1 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Brand
Product Series
CAD
Days to Ship
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)

    Low Floor Type, High Load, Swivel Casters without Stopper K-590J

    Brand

    Takigen

    Product Series

    Low Floor Type, High Load, Swivel Casters without Stopper K-590J

    CAD
    • 2D / 3D
    Days to Ship 5 Days
    Caster TypePlate Swivel
    Type-
    StopperNot Provided
    Load Range(daN)485.01 to 750.00
    Mounting Height H(mm)120
    Wheel MaterialNylon
    Wheel CharacteristicNot Provided
    Metallic Portion MaterialSteel
    Mounting Hole TypeSlotted Hole (1)
    Mounting Hole Pitch, Long Length Direction L1(mm)75(80)
    Mounting Hole Pitch, Short Length Direction W1(mm)55(60)
    Thread Diameter-
    Wheel Diameter D(φ)80
    Mounting Hole Pitch Circular Diameter(mm)-

    Loading...

    1. 1

    Related Categories to Casters