Casters(Mounting Hole Pitch, Short Length Direction W1:115(105))
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - with Adjuster Foot, Swivel, Plate
Yuei Caster
Yuei Plate Type Swivel Caster with leveling mounts, made from MC nylon or reinforced nylon wheels, ensures reliable maneuverability with smooth rotation and stability on various surfaces. Designed to accommodate uneven flooring, it optimizes operation and extends equipment lifespan in industrial and commercial environments. Its durable construction minimizes wear and tear, protecting sensitive systems while maintaining high performance.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Buffer Spring Caster I-B High-Speed Coil Type SAJ-TO
Sisiku Addkreis
Sisiku Addkreis Caster, Plate Type Swivel with Shock Absorber provides reliable mobility by featuring a high-impact rubber wheel that ensures durability and resilience. Designed to navigate various surfaces, this plate type swivel caster optimizes operation and extends equipment lifespan in dynamic settings. With durable construction, this caster effectively absorbs shocks, protecting sensitive systems without compromising performance. Its innovative design caters to demanding applications, making it an essential component for enhanced efficiency and reliability in transportation and material handling tasks.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Shock Absorbing Spring Caster I-B High-Speed Coil SAJ-TO Bracket Set No Wheels
Sisiku Addkreis
Sisiku Addkreis Shock Absorbing Spring Caster I-B High-Speed Coil Model SAJ-TO (Bracket Set Only) offers reliable stability and mobility with its plate-type swivel design and integrated shock absorber. Engineered to enhance maneuverability, this caster optimizes performance and extends equipment lifespan in industrial and commercial environments. Its durable construction effectively reduces vibrations and impacts, safeguarding sensitive systems while maintaining high operational efficiency.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Shock Absorbing Spring Caster I-B, Coil Type for High Speed SAJB-TO
Sisiku Addkreis
Sisiku Addkreis Caster, Plate Type Swivel with Shock Absorber provides reliable mobility and stability by incorporating high impact rubber wheels that withstand heavy loads. Designed to enhance maneuverability, this caster optimizes operation and extends equipment lifespan in industrial and commercial settings. With durable construction, the shock absorbing spring mechanism effectively minimizes vibrations, protecting sensitive systems without compromising performance. Equipped with a freely adjustable stopper, it ensures safety and control during movement, making it ideal for high-speed applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | Yuei Caster | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis |
|---|---|---|---|---|
| Product Series | Shock Absorbing Spring Caster I-B High-Speed Coil SAJ-TO Bracket Set No Wheels | Shock Absorbing Spring Caster I-B, Coil Type for High Speed SAJB-TO | ||
| CAD |
|
|
| |
| Days to Ship | 5 Days |
Same Day Stock Items Included | 8 Days | 7 Days |
| Caster Type | Plate Swivel / Leveling Mounts | Plate Swivel / Shock Absorber | Plate Swivel / Shock Absorber | Plate Swivel / Shock Absorber |
| Type | - | - | - | - |
| Stopper | Not Provided | Not Provided | Not Provided | Rotation Stopper |
| Load Range(daN) | 220.01 to 320.00 | 220.01 to 320.00 | - | 220.01 to 320.00 |
| Mounting Height H(mm) | 120 | 275 to 255 | - | 275 to 255 |
| Wheel Material | Engineering Plastics | Synthetic Rubber | - | Synthetic Rubber |
| Wheel Characteristic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Not Provided | - | Not Provided |
| Metallic Portion Material | Steel | Steel | Steel | Steel |
| Mounting Hole Type | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 115(105) | 115(105) | 115(105) | 115(105) |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 115(105) | 115(105) | 115(105) | 115(105) |
| Thread Diameter | - | - | - | - |
| Wheel Diameter D(φ) | 75 | 200 | - | 200 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - |
Loading...
Configure
Brand
-
- MISUMI (0)
- Sisiku Addkreis (3)
- Yuei Caster (1)
- ESCO (0)
- Takigen (0)
- ELESA (0)
- Gifu Sanken Kogyo (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- Tosei Sharyo (0)
- Inoac (0)
- Spacio (0)
- Takigen (Hammer Caster) (0)
- Nanshin (0)
- Uchimura-Caster (0)
- BLICKLE (0)
- Tokai Caster (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D