Casters(Mounting Hole Pitch, Short Length Direction W1:38(48))

1 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Brand
Product Series
CAD
Days to Ship
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)

    Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads

    Brand

    Sisiku Addkreis

    Product Series

    Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads

    CAD
    • 2D
    Days to Ship 4 Days
    Caster TypePlate Swivel / Other
    Type-
    StopperNot Provided
    Load Range(daN)80.01 to 140.00
    Mounting Height H(mm)52
    Wheel MaterialNylon / Urethane
    Wheel CharacteristicAbrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance
    Metallic Portion MaterialSteel
    Mounting Hole TypeSlotted Hole (1)
    Mounting Hole Pitch, Long Length Direction L1(mm)38(48)
    Mounting Hole Pitch, Short Length Direction W1(mm)38(48)
    Thread Diameter-
    Wheel Diameter D(φ)35
    Mounting Hole Pitch Circular Diameter(mm)-

    Loading...

    1. 1

    Related Categories to Casters