Casters(Mounting Hole Pitch, Short Length Direction W1:121(105))
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Caster 1000 for Low Platform Heavy Loads DHJ-LP DHJB-LP
Sisiku Addkreis
Sisiku Addkreis Caster 1000 for Low Platform Heavy Loads DHJ-LP DHJB-LP features a unique combination of characteristics and materials to enhance performance. Caster type is classified as Others, with a plate type swivel design. Constructed from monomer casting nylon, wheel material provides exceptional abrasion and chemical resistance, along with gasoline and oil resistance. Designed for low platform applications, this caster optimizes operation and extends equipment lifespan in various industrial environments. Durable construction ensures effective load support while protecting sensitive systems without compromising performance.
Configure Now
Ships as soon as 7 Days
| Brand |
|---|
| Product Series |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | Sisiku Addkreis |
|---|---|
| Product Series | |
| Days to Ship | 7 Days |
| Caster Type | Plate Swivel / Other |
| Type | - |
| Stopper | Not Provided / Rotation Stopper |
| Load Range(daN) | 750.01 or More |
| Mounting Height H(mm) | 140 ~ 150 |
| Wheel Material | Nylon |
| Wheel Characteristic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance |
| Metallic Portion Material | Steel |
| Mounting Hole Type | Slotted Hole (1) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 59(80) |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 121(105) |
| Thread Diameter | - |
| Wheel Diameter D(φ) | 80 ~ 100 |
| Mounting Hole Pitch Circular Diameter(mm) | - |
Loading...
Configure
Brand
-
- MISUMI (0)
- Sisiku Addkreis (1)
- ESCO (0)
- Takigen (0)
- ELESA (0)
- Gifu Sanken Kogyo (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- Tosei Sharyo (0)
- Inoac (0)
- Spacio (0)
- Takigen (Hammer Caster) (0)
- Nanshin (0)
- Uchimura-Caster (0)
- Yuei Caster (0)
- BLICKLE (0)
- Tokai Caster (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D