Casters(Wheel Characteristic:Abrasion Resistance)
| Days to Ship |
|
|---|
-

Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model
Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Caster, made from antibacterial white urethane, dienic rubber BR, high-impact rubber, monomer casting nylon, rubber SBR, and white diene rubber BR, provides reliable stability by minimizing wear and tear. Designed to facilitate smooth movement, this caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, it effectively supports heavy loads, protecting sensitive systems without compromising performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Casters - for Medium Loads, Standard Pressed, Swivel
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers offer versatility and durability. These swivel casters feature wheels made from antibacterial white urethane and strong materials like high-impact rubber and nylon. They are resistant to abrasion, chemicals, and gasoline, making them suitable for light oil and low-temperature settings. Note that these casters do not have a stopper.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Flat Plate Type Caster 420SR, 420SRP, 50-75 mm Wheel Diameter
Takigen (Hammer Caster)
Takigen Hammer Caster, Plate Type Fixed, features a range of wheel materials including MC Nylon, Nylon, Phenol, Steel, Synthetic Rubber, and Urethane, ensuring exceptional durability. Wheel characteristics like abrasion resistance, chemical resistance, gasoline resistance, heat resistance, low-temperature resistance, and oil resistance enhance versatility in diverse applications. Designed for flat plate type casters with wheel diameters of 50-75 mm, this product optimizes operation and extends equipment lifespan in industrial environments. With robust construction, it effectively safeguards sensitive systems while maintaining superior performance, making it an ideal choice for demanding tasks.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Standard Press Casters - Medium Load Swivel Type with Stopper
Sisiku Addkreis
Sisiku Addkreis Caster Type Plate Type Swivel offers reliable mobility and stability by utilizing a robust design tailored for medium load applications. Designed to navigate diverse surfaces with ease, this caster ensures exceptional abrasion resistance and is gasoline resistant, including light oil, making it suitable for various environments. Providing a durable solution, Sisiku Addkreis effectively supports heavy items without compromising on performance or safety, thanks to its double stopper that enhances control during movement and positioning.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

BLICKLE
Rig:
"Made of heavy pressed steel, with heavy fork and top plate fitting, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock. Height adjustment with flat spanner. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free."
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.
Wheel center color:
silver E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - for Heavy Loads, Low Platform, Compact, Stainless Steel, SUHJ
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are heavy-duty plate-type swivel casters made from durable monomer casting nylon and Nylon 6, designed to endure harsh conditions with excellent abrasion, chemical, gasoline, and oil resistance. While lacking a stopper, their sturdy design guarantees reliable performance in diverse environments.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Long Screw Type Independent Casters with Stopper, K-415EA
Takigen
Takigen K-415EA Long Screw Type Independent Casters with Stopper, Screw-In Type, Nylon, Rubber, Urethane Rubber Wheel Material provides reliable mobility support by combining durability and resistance to various elements. Designed to navigate diverse environments, these casters optimize operation and extend equipment lifespan in industrial and commercial applications. With durable construction, these casters effectively minimize wear and tear, protecting sensitive systems without compromising performance. Features include abrasion resistance, chemical resistance, and a rotation stopper for enhanced stability and control.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Low-Platform Dust-Proof Caster, Swivel, TN Type, Size: 50 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster delivers exceptional mobility and stability by incorporating high-quality MC Nylon, steel, and urethane materials. Designed to excel in various environments, the caster ensures robust performance with features like abrasion resistance, chemical resistance, and heat resistance. Providing a low-platform dust-proof solution, this swivel caster effectively supports heavy loads while maintaining smooth operation. Gifu Sanken Plate Type Swivel Caster achieves reliable functionality without compromising durability, making it ideal for demanding applications.
Configure Now
Ships as soon as 7 Days -

Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Light to Medium Load, P12 Series
Pegasus
Features:
•Hardened double ball raceways with 1/2" kingpin
•Zinc plated finish resists rust and corrosion
•3/8" axle and locknut
•Multiple wheel bearing options available
•Rig leg spacing: 1-9/16"
•Rig and leg assembly designed for maximum durability
Ideal Uses:
Store Fixtures, Utility Carts, Institutional Equipment, Hospitality CartsConfigure Now
Ships as soon as 5 Days -

Pressed Free Swivel Casters without Stopper K-420G
Takigen
Takigen Pressed Free Swivel Caster K-420G, featuring a combination of nylon, rubber, and urethane rubber wheels, offers exceptional mobility and flexibility by ensuring smooth maneuverability in various applications. Designed to enhance transport efficiency, this caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, it effectively supports heavy loads while protecting sensitive systems without compromising overall performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Uchimura-Caster
Low floor, compact, and the highest allowable load. Distortion due to load does not occur even when fixed for long periods of time under heavy loads.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

BLICKLE
Rig:
Made of die-cast aluminum, with sealed ball bearing in the swivel head, hexagon steel plate, female thread in the bolt hole. Powder-coated, ivory color. Truck lock made of hard rubber, black. Height adjustment with flat spanner or integrated adjustment wheel. Bolted wheel axle. Steel parts are zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, impact-resistant nylon, very low rolling and swivelling resistance, smooth running performance on even floors, very high abrasion resistance.E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head seals. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Fixed steel truck lock. Wheel height adjustment with swivelling operating lever. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.
Wheel center color:
silver E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Function Type 600AF-N Fixed Type Nylon Wheel Packing Caster with Adjuster Foot
Uchimura-Caster
Casters enable easy movement while adjuster foot ensures firm fixing.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

BLICKLE
Rig:
"Made of heavy pressed steel, with heavy fork and top plate fitting, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock. Height adjustment with flat spanner. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free."
Wheels:
Made of high-quality, impact-resistant nylon.
Wheel center color:
natural white E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Particularly rugged welded steel construction, with axial grooved ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head, dust and splash-proof, fitted grease nipple, bolted and secured with a welded very strong central kingpin. Bolted wheel axle. Zinc-plated, yellow-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series
Tosei Sharyo
Tosei Sharyo Plate Type Swivel Caster, featuring MC nylon, nylon, phenol, rubber, or urethane wheels with a rotation stopper, provides reliable stability and smooth maneuverability in various industrial settings. Designed for heavy-load applications, it optimizes operation and extends equipment lifespan in demanding environments. Its durable construction effectively supports substantial weights, protecting sensitive systems while maintaining high performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ
Sisiku Addkreis
Sisiku Addkreis Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ, a screw-in type caster made from conductive MC nylon and conductive nylon 6, offers reliable stability and maneuverability. Designed to support low platform heavy loads, it optimizes operation and extends equipment lifespan in industrial environments. With durable construction and a freely adjustable stopper, this caster minimizes static buildup, effectively protecting sensitive systems while maintaining high performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Medium-Load Caster, Swivel, J Type, Size: 130 mm
Gifu Sanken Kogyo
Gifu Sanken Caster, Plate Type Swivel, 130 mm Size provides reliable mobility solutions by incorporating medium-load capacity and swivel functionality. Designed to enhance maneuverability, plate type casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction using conductive urethane, heat-resistant rubber, and MC nylon, these casters effectively resist abrasion, chemicals, and various oils, protecting sensitive systems without compromising performance. Ideal for diverse applications requiring robust support, ensuring seamless transportation and stability.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Standard Class 100-N Track Type Nylon Wheel Packing Caster
Uchimura-Caster
• Metal Piece(Fittings etc.,) Material: Steel
• Mounting Hole Type: Round hole (four holes)
• Caster Type: Plate Type Swivel
• Wheel Material: Nylon- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - with Single Bearings, Swivel, Plate, G Model
Yuei Caster
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Fixing, Plate, HR Model
Yuei Caster
A caster used for heavy items such as machine, equipment, etc.
[Features]
・ Superior load capacity compared to conventional casters. (Maximum Allowable Load: 250 daN)
・ It can mount onto machine devices in small spaces.
・ It prevents wheel deformation due to long-term heavy load.
[Applications]
・ Suitable for use of oil-intensive machine device and large machine.
・ Superior load capacity compared to conventional casters.- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Yuei Caster
Yuei Caster Casters & Stoppers feature a plate-type swivel design, making them versatile for various applications. Crafted from durable materials like MC Nylon, reinforced nylon, and phenol, these casters exhibit exceptional abrasion, chemical, and oil resistance, including resistance to gasoline and light oils. While the product does not include a stopper, it is suitable for a range of industrial uses where mobility and reliability are essential.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Swivel Casters - Plate, with Stopper, J-S Series
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Swivel, Plate, PMS Model
Yuei Caster
A caster recommended for towing with excellent life span, traveling performance and operability
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Casters - Standard, Fixed, Synthetic Rubber Wheel, Class 600, Packing Caster
Uchimura-Caster
A commonly-used wheel with high load resistance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Uchimura-Caster
Uchimura-Caster Plate Type Swivel offers reliable mobility and support by utilizing a robust phenol wheel material. Designed to withstand harsh conditions, this caster ensures exceptional durability and resilience against abrasion, chemicals, and various oils, including gasoline and light oil. Providing a heavy-duty solution, Uchimura-Caster effectively handles demanding applications without compromising performance, showcasing a special synthetic resin composition that enhances heat and low-temperature resistance. Ideal for industrial environments, this caster guarantees efficiency and reliability in challenging settings.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head seals. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Steel truck lock. Height adjustment with swivelling operating and release lever. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim: :
Made of die-cast aluminum. Casted tread. .
Wheel center color:
silver E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.Wheels:
Made of high-quality, very rugged, impact-resistant nylon. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing and braking options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Casters - Rigid, Plate, PMR Model
Yuei Caster
A caster recommended for towing with excellent life span, traveling performance and operability
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Casters - Dual Wheel, Silent Smooth, II, HJTS and HJTSB Model
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a durable plate-type swivel design with two wheels made from conductive MC nylon and monomer casting nylon. They are resistant to abrasion and chemicals, ideal for environments with gasoline and light oil. Although a stopper isn't included, there's a freely adjustable stopper option for added flexibility.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - with Pneumatic/Flat Free Wheel, Rubber SBR Wheel, AIK, AILK and AIKB Model
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a fixed plate design with shock absorbers for improved stability. Made from durable SBR rubber, the wheels offer excellent abrasion resistance for long-lasting performance under heavy use. The casters include a fixed stopper, but no additional stopper is provided.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads
Sisiku Addkreis
Sisiku Addkreis Caster Type features a versatile design with plate type swivel and screw-in type configurations, equipped with leveling mounts for optimal stability. Crafted from monomer casting nylon, nylon 6, and special regenerated nylon, this caster delivers exceptional abrasion and chemical resistance, making it suitable for demanding environments. Engineered for heavy loads, the caster ensures reliable mobility and support, effectively enhancing operational efficiency without compromising durability or performance. Ideal for low platform applications, Sisiku Addkreis Caster Type stands out in versatility and reliability.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Fixed, Medium Load, 130 mm Size, K-Model
Gifu Sanken Kogyo
Gifu Sanken Medium Load Caster Fixed K Type, Size 130 mm provides reliable stability and mobility by utilizing a plate type fixed caster design. Designed to support medium loads in various environments, this caster type optimizes operation and extends equipment lifespan in industrial settings. With multiple wheel material options such as conductive urethane, heat resistant rubber, and MC nylon, this caster effectively resists abrasion, chemicals, and temperatures, protecting sensitive systems while ensuring smooth performance. Ideal for demanding applications, it promotes efficiency and durability without compromising functionality.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -

Casters - Holder, Stainless Steel, 75 mm Size, KA Model
Gifu Sanken Kogyo
Gifu Sanken Casters & Stoppers include plate-type fixed casters suitable for diverse applications, made from high-performance materials like conductive urethane, heat-resistant rubber, and nylon. These wheels offer excellent durability, featuring abrasion and chemical resistance, plus resilience against gasoline, oil, and extreme temperatures. Note that a stopper is not included.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Casters - Standard, Bolt, Synthetic Rubber Wheel, Class 300, Packing Caster
Uchimura-Caster
Can be mounted by tightening a hex washer with a dedicated wrench. Ideal for equipment, etc., that has a small mounting surface area.
[Features]
· Can be mounted by turning and tightening a hex washer with a dedicated wrench.
· Ideal for equipment, etc., that has a small mounting area.
· No. 309 to 311, 309s to 311s can be mounted by inserting into a pipe-shaped leg part and fixing.- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Uchimura-Caster
[Features]
· Since a roller bearing is employed for the wheel shaft, transporting and moving are easy even with heavy loads.- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days -

Uchimura-Caster
Uchimura-Caster 100HB2-PA, Plate Type Swivel Caster, features a robust polyurethane wheel that excels in abrasion resistance, gasoline resistance (including light oil), heat resistance, low temperature resistance, and oil resistance. Designed for heavy class applications, this caster effectively supports compact loads while ensuring smooth maneuverability. With radial bearing included, it optimizes operation and extends equipment lifespan in industrial environments. Durable construction protects sensitive systems, delivering reliable performance without compromise, enhancing overall efficiency and safety in demanding settings.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Uchimura-Caster
Uchimura-Caster, Plate Type Swivel Caster, features a robust engineering plastic wheel designed for heavy-duty applications. Wheel characteristics include abrasion resistance, chemical resistance, gasoline resistance (including light oil), heat resistance, low-temperature resistance, and oil resistance. Equipped with heavy-class 100HB2-EP track type small heavy-duty radial bearings, this caster optimizes operation and extends equipment lifespan in industrial environments. With durable construction, it effectively absorbs shock and vibration, protecting sensitive systems without compromising performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Besthane®, low-noise operation, very low rolling resistance, high dynamic load capacity, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | Sisiku Addkreis | Pegasus | Sisiku Addkreis | Takigen (Hammer Caster) | Sisiku Addkreis | BLICKLE | Sisiku Addkreis | Takigen | Gifu Sanken Kogyo | Pegasus | Takigen | Uchimura-Caster | BLICKLE | BLICKLE | Uchimura-Caster | BLICKLE | BLICKLE | Tosei Sharyo | Sisiku Addkreis | Gifu Sanken Kogyo | Uchimura-Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Uchimura-Caster | Uchimura-Caster | BLICKLE | BLICKLE | BLICKLE | Pegasus | Yuei Caster | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Tokai Caster | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Uchimura-Caster | Uchimura-Caster | Uchimura-Caster | Uchimura-Caster | BLICKLE | BLICKLE |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model | Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series | Flat Plate Type Caster 420SR, 420SRP, 50-75 mm Wheel Diameter | Standard Press Casters - Medium Load Swivel Type with Stopper | Casters - for Heavy Loads, Low Platform, Compact, Stainless Steel, SUHJ | Low-Platform Dust-Proof Caster, Swivel, TN Type, Size: 50 mm | Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Light to Medium Load, P12 Series | Function Type 600AF-N Fixed Type Nylon Wheel Packing Caster with Adjuster Foot | General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series | Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ | Casters - Standard, Fixed, Synthetic Rubber Wheel, Class 600, Packing Caster | Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series | Casters - Dual Wheel, Silent Smooth, II, HJTS and HJTSB Model | Casters - with Pneumatic/Flat Free Wheel, Rubber SBR Wheel, AIK, AILK and AIKB Model | Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads | Casters - Standard, Bolt, Synthetic Rubber Wheel, Class 300, Packing Caster | |||||||||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||
| Days to Ship | 4 Days | 5 Days | 4 Days | 4 Days | 4 Days |
Same Day Stock Items Included | 7 Days | 5 Days | 7 Days | 5 Days | 5 Days | 4 Days | 5 Days | 5 Days | 4 Days | 5 Days | 5 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days |
Same Day Stock Items Included | 4 Days | 4 Days |
Same Day Stock Items Included |
Same Day Stock Items Included | 5 Days | 5 Days | 5 Days | 5 Days | 4 Days | 7 Days | 4 Days | 4 Days | 4 Days | 7 Days | 4 Days | 4 Days | 10 Days | 4 Days |
Same Day Stock Items Included | 5 Days | 5 Days |
| Caster Type | Plate Fixed | Plate Swivel / Plate Fixed | Plate Swivel | Plate Fixed | Plate Swivel | Leveling Mounts / Plate Swivel with Stopper | Plate Swivel / Other | Screw-In | Plate Swivel | Plate Swivel / Plate Fixed | Plate Swivel | Plate Swivel | Leveling Mounts / Plate Swivel with Stopper | Leveling Mounts / Plate Swivel with Stopper | Plate Fixed / Leveling Mounts | Leveling Mounts / Plate Swivel with Stopper | - | Plate Swivel | Screw-In / Other | Plate Swivel | Plate Swivel | Plate Swivel | Plate Fixed | Plate Swivel / Other | Plate Swivel | Plate Swivel | Plate Fixed | Plate Swivel | Leveling Mounts / Plate Swivel with Stopper | - | Plate Swivel | Plate Swivel | Plate Fixed | Plate Swivel / Other / Two Wheels | Plate Fixed / Shock Absorber | Plate Swivel / Screw-In / Leveling Mounts / Other | Screw-In / Two Wheels | Plate Fixed | Plate Fixed | Screw-In | Plate Swivel | Plate Swivel | Plate Swivel | - | - |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Caster | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Rotation Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided | Not Provided | Not Provided | Double Rotation & Swivel Stopper |
| Load Range(daN) | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | - | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 | 80.01 to 140.00 / 140.01 to 220.00 | Up to 35.00 / 35.01 to 80.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | - | - | 35.01 to 80.00 / 80.01 to 140.00 | - | - | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | Up to 35.00 / 35.01 to 80.00 | 140.01 to 220.00 / 220.01 to 320.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 / 750.01 or More | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 80.01 to 140.00 / 140.01 to 220.00 | 35.01 to 80.00 / 80.01 to 140.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | - | - | 750.01 or More | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 / 140.01 to 220.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 320.01 to 485.00 | 80.01 to 140.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 35.01 to 80.00 / 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 | 140.01 to 220.00 / 220.01 to 320.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | - | - |
| Mounting Height H(mm) | 103 ~ 374 | 142.88 ~ 241.3 | 103 ~ 374 | 70 ~ 93 | 103 ~ 305 | 120 ~ 140 | 78 ~ 108 | 68 ~ 152 | 63 | 106.36 ~ 157.16 | 35 ~ 90 | 79 ~ 107 | 72 ~ 120 | 117 | 65 ~ 81 | 118 ~ 140 | 145 ~ 170 | 72 ~ 250 | 85 ~ 115 | 177 | 55 ~ 123 | 35 ~ 90 | 68 ~ 106 | 79 ~ 140 | 103 ~ 250 | - | 55 ~ 150 | 68 ~ 187 | 117 | 97 ~ 140 | 120 ~ 165 | 142.88 ~ 241.3 | - | 81 ~ 111.5 | 199.5 ~ 374 | 52 ~ 115 | 43.5 ~ 45 | 177 | 101 | 56 ~ 151 | 80 ~ 150 | 60 ~ 72 | 60 ~ 106 | 191 ~ 257 | 197 ~ 245 |
| Wheel Material | Synthetic Rubber / Nylon / Urethane | Polyurethane / Phenol / Rubber / Elastomer | Synthetic Rubber / Nylon / Urethane | Nylon / Urethane | Synthetic Rubber / Urethane | Polyurethane | Nylon | Urethane | Nylon / Urethane | Polyurethane / Elastomer | Urethane | Phenol | Nylon | Polyurethane | Nylon | Nylon | Nylon | Nylon / Urethane / Rubber | Nylon | Synthetic Rubber / Nylon / Urethane | Nylon | Nylon / Urethane | Nylon | Nylon / Engineering Plastics | Urethane / Other | Urethane / Other | Synthetic Rubber | Phenol | Polyurethane | Nylon | - | Polyurethane / Phenol / Rubber / Elastomer | Urethane / Other | Nylon | Synthetic Rubber | Nylon / Urethane | Nylon / Elastomer | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber | Synthetic Rubber | Polyurethane | Engineering Plastics | Polyurethane | Polyurethane |
| Wheel Characteristic | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance | Abrasion Resistance |
| Metallic Portion Material | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Aluminum | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | - | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel |
| Mounting Hole Type | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | - | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | - | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) / Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) / Round Holes (2) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | - | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | - | Round Holes (4) | Round Holes (4) | - | Round Holes (4) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 63 ~ 160 | 20.57 | 63 ~ 140 | 55 | 63 ~ 125 | 76-80 | 55(65) ~ 63(78) | - | 94 | 8.33 | 28 ~ 55 | 64 ~ 78 | - | 76-80 | 85 ~ 96 | 76-80 | 133.4-85.7 | 50 ~ 112 | - | 80 | 45 ~ 80 | 28 ~ 55 | 66 ~ 103 | 64 ~ 121 | 67(74) ~ 105(115) | 67 (74) | 43 ~ 80 | 50 ~ 90 | 76-80 | 76.2-92.1 | - | 20.57 | - | 55(65) ~ 63(78) | 100 ~ 160 | 38(48) ~ 63(78) | - | 100 | 63 | - | 54 ~ 80 | 44 ~ 50 | 44 ~ 71 | 76.2-92.1 | 133.4-85.7 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 40 ~ 90 | 9.53 | 63 ~ 140 | 28 ~ 42 | 63 ~ 125 | 55-60 | 55(65) ~ 63(78) | - | 94 | 7.94 | 23 ~ 42 | 64 ~ 78 | - | 55-60 | 40 ~ 48 | 55-60 | 125.4-61.9 | 50 ~ 112 | - | 80 | 26 ~ 56 | 23 ~ 42 | 36 ~ 52 | 59 ~ 78 | 67(74) ~ 105(115) | 67 (74) | 36 | 50 ~ 90 | 55-60 | 66.7-76.2 | - | 9.53 | - | 55(65) ~ 63(78) | 56 ~ 90 | 38(48) ~ 63(78) | - | 50(56) | 40 | - | 36 ~ 56 | 44 ~ 50 | 44 ~ 71 | 66.7-76.2 | 125.4-61.9 |
| Thread Diameter | - | - | - | - | - | - | - | M12 ~ M16 | - | - | - | - | M8 ~ M16 | - | - | - | - | - | M20 ~ M24 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | M20 ~ M24 | M8 ~ M12 (P1.75) | - | - | M8 ~ M12 | - | - | - | - | - |
| Wheel Diameter D(φ) | 75 ~ 300 | 101.6 ~ 203.2 | 75 ~ 300 | 50 ~ 75 | 75 ~ 250 | 80 ~ 100 | 50 ~ 75 | 50 ~ 125 | 50 | 76.2 ~ 127 | 25 ~ 75 | 50 ~ 75 | 45 ~ 72 | 80 | 50 ~ 63 | 75 ~ 100 | 100 ~ 125 | 50 ~ 200 | 50 ~ 75 | 130 | 40 ~ 100 | 25 ~ 75 | 50 ~ 75 | 50 ~ 100 | 100 ~ 200 | - | 40 ~ 130 | 50 ~ 150 | 80 | 65 ~ 100 | 80 ~ 125 | 101.6 ~ 203.2 | - | 50 ~ 75 | 153 ~ 290 | 35 ~ 75 | 40 | 130 | 75 | 40 ~ 130 | 63 ~ 130 | 40 ~ 50 | 40 ~ 75 | 150 ~ 200 | 150 ~ 200 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | 9 | - | - | - | - | - | - | 8 ~ 16 | 9 | - | 9 | 15 | - | - | - | - | - | - | - | - | - | - | - | 9 | 11.1 | - | - | - | - | - | - | - | - | - | - | - | - | - | 11.1 | 15 |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
- inch
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- MISUMI (0)
- BLICKLE (109)
- Sisiku Addkreis (26)
- Yuei Caster (24)
- Uchimura-Caster (20)
- Takigen (15)
- Gifu Sanken Kogyo (9)
- Tokai Caster (5)
- Pegasus (4)
- Yodono (4)
- Takigen (Hammer Caster) (2)
- Tosei Sharyo (2)
- Inoac (1)
- ESCO (0)
- ELESA (0)
- Kurashiki Kako (0)
- Spacio (0)
- Nanshin (0)
CAD
-
- 2D
- 3D