Casters(Wheel Characteristic:Gasoline/Diesel Resistance)

167 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
  2. 2
  3. 3
  4. 4
  5. Next >>
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Caster Type
Type
Stopper
Load Range(daN)
Mounting Height H(mm)
Wheel Material
Wheel Characteristic
Metallic Portion Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Thread Diameter
Wheel Diameter D(φ)
Mounting Hole Pitch Circular Diameter(mm)

    Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model

      Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series

        Casters - for Medium Loads, Standard Pressed, Swivel

          Wheels - Vulcanized Rubber Coating, RE.C7

            Flat Plate Type Caster 420SR, 420SRP, 50-75 mm Wheel Diameter

              Swivel Casters - Screw-in, with Stopper, ST-S Series

                Standard Press Casters - Medium Load Swivel Type with Stopper

                  Casters - for Heavy Loads, Low Platform, Compact, Stainless Steel, SUHJ

                    Long Screw Type Independent Casters with Stopper, K-415EA

                      Low-Platform Dust-Proof Caster, Swivel, TN Type, Size: 50 mm

                        Leveling Casters - Fixed Position Operating Lever And Integrated Truck Brake, with Top Plate Fitting, Ball Bearing, Blickle EasyRoll Black Rubber Tread on Black Nylon Core Wheel

                          Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Light to Medium Load, P12 Series

                            Casters - for Medium Loads, Plate, Swivel, General Purpose, Steel, W-Series WJ, Gold Caster

                              Pressed Free Swivel Casters without Stopper K-420G

                                Super Heavy Class 100WHB-P Truck Type Special Synthetic Resin Wheel Packing Caster with Roller Bearings for Ultra Heavy Loads

                                  Casters - for Medium Loads, Standard Pressed, Plate, Fixed, KK Model

                                    Medium-Load Caster, Swivel, J Type, Size: 150 mm

                                      Function Type 600AF-N Fixed Type Nylon Wheel Packing Caster with Adjuster Foot

                                        Swivel Casters - Screw-in, with Stopper, LT-S Series

                                          General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series

                                            Shock Absorbing Spring Caster I-A - Center Coil Type, Fixed SAK Series

                                              Medium-Load Caster, Swivel, J Type, Size: 130 mm

                                                Standard Class 100-N Track Type Nylon Wheel Packing Caster

                                                  Swivel Casters - Screw-in, ET Series

                                                    Casters - with Single Bearings, Swivel, Plate, G Model

                                                      Casters - Fixing, Plate, HR Model

                                                        Swivel Casters - Screw-in, ST Series

                                                          Casters - Swivel, Plate, UHG

                                                            Swivel Casters - Plate, with Stopper, J-S Series

                                                              Casters - Swivel, Plate, PMS Model

                                                                Casters - for Medium Loads, Plate, Swivel, Stainless Steel, SUNJ, SUNJB and SUNJWB Model

                                                                  Casters - Standard, Fixed, Synthetic Rubber Wheel, Class 600, Packing Caster

                                                                    Special Synthetic Resin Wheel with Heavy Class 100HB-P Truck Type Heavy Duty Roller Bearings Packing Caster

                                                                      HT Swivel Casters Screw-in

                                                                        Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series

                                                                          Casters - Swivel, Plate, J Model

                                                                            Casters - for Light Loads, Plate, Swivel, General Purpose, Steel, E Series EJ, Gold Caster

                                                                              General-Purpose Caster Steel Medium Loads Screw-in S Series SA

                                                                                Casters - Rigid, Plate, PMR Model

                                                                                  Casters - Dual Wheel, Silent Smooth, II, HJTS and HJTSB Model

                                                                                    Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads

                                                                                      Casters - Fixed, Medium Load, 130 mm Size, K-Model

                                                                                        Casters - Holder, Stainless Steel, 75 mm Size, KA Model

                                                                                          Heavy-Load Caster, Swivel, JM Type, Size: 100 mm to 130 mm

                                                                                            Flat Plate Type Caster 420SR, 420SRP, 100-150 mm Wheel Diameter

                                                                                            Brand

                                                                                            Sisiku Addkreis

                                                                                            Pegasus

                                                                                            Sisiku Addkreis

                                                                                            ELESA

                                                                                            Takigen (Hammer Caster)

                                                                                            Yuei Caster

                                                                                            Sisiku Addkreis

                                                                                            Sisiku Addkreis

                                                                                            Takigen

                                                                                            Gifu Sanken Kogyo

                                                                                            BLICKLE

                                                                                            Pegasus

                                                                                            Tosei Sharyo

                                                                                            Takigen

                                                                                            Uchimura-Caster

                                                                                            Sisiku Addkreis

                                                                                            Gifu Sanken Kogyo

                                                                                            Uchimura-Caster

                                                                                            Yuei Caster

                                                                                            Tosei Sharyo

                                                                                            Sisiku Addkreis

                                                                                            Gifu Sanken Kogyo

                                                                                            Uchimura-Caster

                                                                                            Yuei Caster

                                                                                            Yuei Caster

                                                                                            Yuei Caster

                                                                                            Yuei Caster

                                                                                            Yuei Caster

                                                                                            Yuei Caster

                                                                                            Yuei Caster

                                                                                            Sisiku Addkreis

                                                                                            Uchimura-Caster

                                                                                            Uchimura-Caster

                                                                                            Yuei Caster

                                                                                            Pegasus

                                                                                            Yuei Caster

                                                                                            Tosei Sharyo

                                                                                            Tosei Sharyo

                                                                                            Yuei Caster

                                                                                            Sisiku Addkreis

                                                                                            Sisiku Addkreis

                                                                                            Gifu Sanken Kogyo

                                                                                            Gifu Sanken Kogyo

                                                                                            Gifu Sanken Kogyo

                                                                                            Takigen (Hammer Caster)

                                                                                            Product Series

                                                                                            Casters - for Medium Loads, Standard Pressed, Plate, Fixed, K-Model

                                                                                            Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series

                                                                                            Casters - for Medium Loads, Standard Pressed, Swivel

                                                                                            Wheels - Vulcanized Rubber Coating, RE.C7

                                                                                            Flat Plate Type Caster 420SR, 420SRP, 50-75 mm Wheel Diameter

                                                                                            Swivel Casters - Screw-in, with Stopper, ST-S Series

                                                                                            Standard Press Casters - Medium Load Swivel Type with Stopper

                                                                                            Casters - for Heavy Loads, Low Platform, Compact, Stainless Steel, SUHJ

                                                                                            Long Screw Type Independent Casters with Stopper, K-415EA

                                                                                            Low-Platform Dust-Proof Caster, Swivel, TN Type, Size: 50 mm

                                                                                            Leveling Casters - Fixed Position Operating Lever And Integrated Truck Brake, with Top Plate Fitting, Ball Bearing, Blickle EasyRoll Black Rubber Tread on Black Nylon Core Wheel

                                                                                            Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Light to Medium Load, P12 Series

                                                                                            Casters - for Medium Loads, Plate, Swivel, General Purpose, Steel, W-Series WJ, Gold Caster

                                                                                            Pressed Free Swivel Casters without Stopper K-420G

                                                                                            Super Heavy Class 100WHB-P Truck Type Special Synthetic Resin Wheel Packing Caster with Roller Bearings for Ultra Heavy Loads

                                                                                            Casters - for Medium Loads, Standard Pressed, Plate, Fixed, KK Model

                                                                                            Medium-Load Caster, Swivel, J Type, Size: 150 mm

                                                                                            Function Type 600AF-N Fixed Type Nylon Wheel Packing Caster with Adjuster Foot

                                                                                            Swivel Casters - Screw-in, with Stopper, LT-S Series

                                                                                            General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series

                                                                                            Shock Absorbing Spring Caster I-A - Center Coil Type, Fixed SAK Series

                                                                                            Medium-Load Caster, Swivel, J Type, Size: 130 mm

                                                                                            Standard Class 100-N Track Type Nylon Wheel Packing Caster

                                                                                            Swivel Casters - Screw-in, ET Series

                                                                                            Casters - with Single Bearings, Swivel, Plate, G Model

                                                                                            Casters - Fixing, Plate, HR Model

                                                                                            Swivel Casters - Screw-in, ST Series

                                                                                            Casters - Swivel, Plate, UHG

                                                                                            Swivel Casters - Plate, with Stopper, J-S Series

                                                                                            Casters - Swivel, Plate, PMS Model

                                                                                            Casters - for Medium Loads, Plate, Swivel, Stainless Steel, SUNJ, SUNJB and SUNJWB Model

                                                                                            Casters - Standard, Fixed, Synthetic Rubber Wheel, Class 600, Packing Caster

                                                                                            Special Synthetic Resin Wheel with Heavy Class 100HB-P Truck Type Heavy Duty Roller Bearings Packing Caster

                                                                                            HT Swivel Casters Screw-in

                                                                                            Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series

                                                                                            Casters - Swivel, Plate, J Model

                                                                                            Casters - for Light Loads, Plate, Swivel, General Purpose, Steel, E Series EJ, Gold Caster

                                                                                            General-Purpose Caster Steel Medium Loads Screw-in S Series SA

                                                                                            Casters - Rigid, Plate, PMR Model

                                                                                            Casters - Dual Wheel, Silent Smooth, II, HJTS and HJTSB Model

                                                                                            Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads

                                                                                            Casters - Fixed, Medium Load, 130 mm Size, K-Model

                                                                                            Casters - Holder, Stainless Steel, 75 mm Size, KA Model

                                                                                            Heavy-Load Caster, Swivel, JM Type, Size: 100 mm to 130 mm

                                                                                            Flat Plate Type Caster 420SR, 420SRP, 100-150 mm Wheel Diameter

                                                                                            CAD
                                                                                            • 2D
                                                                                            • 2D
                                                                                            • 2D
                                                                                            • 2D
                                                                                            • 2D
                                                                                            • 2D / 3D
                                                                                            • 3D
                                                                                            • 2D
                                                                                            • 2D / 3D
                                                                                            • 2D
                                                                                            • 2D
                                                                                            • 2D
                                                                                            • 2D
                                                                                            • 2D
                                                                                            • 2D
                                                                                            • 2D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D
                                                                                            • 2D
                                                                                            • 2D
                                                                                            • 2D / 3D
                                                                                            • 2D
                                                                                            • 2D
                                                                                            • 2D
                                                                                            • 2D
                                                                                            Days to Ship 4 Days 5 Days 4 Days 12 Days 4 Days 4 Days 4 Days 7 Days 5 Days 7 Days 42 Days 5 Days 4 Days 5 Days 4 Days 7 Days 4 Days 4 Days 4 Days 4 Days 4 Days 4 Days 4 Days 4 Days 4 Days 4 Days 4 Days Same Day

                                                                                            Stock Items Included

                                                                                            4 Days 4 Days 7 Days Same Day

                                                                                            Stock Items Included

                                                                                            Same Day

                                                                                            Stock Items Included

                                                                                            5 Days 5 Days 4 Days 4 Days 6 Days 4 Days 7 Days 4 Days 7 Days 4 Days 4 Days 4 Days
                                                                                            Caster TypePlate FixedPlate Swivel / Plate FixedPlate SwivelPlate Swivel / Plate Fixed / Screw-In / Through Hole / Plate Swivel with Stopper / Rotation Brake TypePlate FixedScrew-InPlate SwivelPlate Swivel / OtherScrew-InPlate SwivelLeveling Mounts / Plate Swivel with StopperPlate Swivel / Plate FixedPlate SwivelPlate SwivelPlate SwivelPlate FixedPlate SwivelPlate Fixed / Leveling MountsScrew-InPlate SwivelPlate Fixed / Shock AbsorberPlate SwivelPlate SwivelScrew-InPlate SwivelPlate FixedScrew-InPlate Swivel / OtherPlate SwivelPlate SwivelPlate SwivelPlate FixedPlate SwivelScrew-In / OtherPlate SwivelPlate SwivelPlate SwivelScrew-InPlate FixedPlate Swivel / Other / Two WheelsPlate Swivel / Screw-In / Leveling Mounts / OtherPlate FixedPlate FixedPlate SwivelPlate Fixed
                                                                                            Type----------------------------Caster----------------
                                                                                            StopperNot Provided / Rotation StopperNot ProvidedNot Provided-Not ProvidedRotation StopperDouble Rotation & Swivel StopperNot ProvidedRotation StopperNot ProvidedNot ProvidedNot ProvidedNot Provided / Rotation Stopper / Double Rotation & Swivel StopperNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedRotation StopperNot Provided / Rotation StopperNot Provided / Rotation StopperNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedRotation StopperNot ProvidedNot Provided / Rotation StopperNot ProvidedNot ProvidedNot ProvidedRotation StopperNot ProvidedNot Provided / Rotation StopperNot Provided / Rotation StopperNot ProvidedNot Provided / Rotation StopperNot Provided / Rotation StopperNot ProvidedNot ProvidedNot ProvidedNot Provided
                                                                                            Load Range(daN)35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.0080.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.0035.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00-35.01 to 80.0035.01 to 80.0035.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.0035.01 to 80.0035.01 to 80.00 / 80.01 to 140.00-80.01 to 140.00 / 140.01 to 220.0080.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00Up to 35.00 / 35.01 to 80.00220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.0080.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00140.01 to 220.00 / 220.01 to 320.0035.01 to 80.00 / 80.01 to 140.00Up to 35.00 / 35.01 to 80.0080.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.0080.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.0080.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.0035.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.0035.01 to 80.00Up to 35.00 / 35.01 to 80.00140.01 to 220.00 / 220.01 to 320.0035.01 to 80.00220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 / 750.01 or More80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.0080.01 to 140.00 / 140.01 to 220.00140.01 to 220.00 / 220.01 to 320.0035.01 to 80.00 / 80.01 to 140.00140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.0080.01 to 140.00 / 140.01 to 220.0080.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.0080.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.0035.01 to 80.0035.01 to 80.00 / 80.01 to 140.0080.01 to 140.00 / 140.01 to 220.00220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.0080.01 to 140.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.0080.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.0035.01 to 80.00 / 80.01 to 140.00220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.0080.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00
                                                                                            Mounting Height H(mm)103 ~ 374142.88 ~ 241.3103 ~ 37466 ~ 10470 ~ 9374 ~ 126103 ~ 30578 ~ 10868 ~ 15263120 ~ 140106.36 ~ 157.16100 ~ 30535 ~ 9079 ~ 107144 ~ 19819865 ~ 8159 ~ 9572 ~ 250153 to 145 ~ 275 to 26017755 ~ 12368 ~ 15235 ~ 9068 ~ 10674 ~ 12679 ~ 140103 ~ 250-130 ~ 19055 ~ 15068 ~ 18774 ~ 107142.88 ~ 241.3103 ~ 25065 ~ 12297 ~ 196-81 ~ 111.552 ~ 115177101144 ~ 177132 ~ 190
                                                                                            Wheel MaterialNylon / UrethaneNylon / Polyurethane / Engineering Plastics / Steel / ElastomerNylon / UrethaneSynthetic RubberNylon / Urethane / PhenolNylon / UrethaneUrethaneNylonNylon / UrethaneNylon / UrethaneRubberPolyurethane / Engineering Plastics / ElastomerNylon / Urethane / SteelNylon / UrethanePhenolNylon / UrethaneNylon / UrethaneNylonNylon / UrethaneNylon / UrethaneUrethaneNylon / UrethaneNylonNylon / UrethaneNylon / UrethaneNylon / PhenolNylon / UrethaneNylon / Phenol / Engineering PlasticsUrethane / OtherUrethane / OtherNylon / UrethaneSynthetic RubberPhenolNylon / Phenol / Engineering PlasticsNylon / Polyurethane / Engineering Plastics / Steel / ElastomerUrethane / Engineering Plastics / OtherNylon / UrethaneNylon / UrethaneUrethane / OtherNylonNylon / UrethaneNylon / UrethaneNylon / UrethaneNylon / UrethaneNylon / Urethane / Phenol
                                                                                            Wheel CharacteristicGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel ResistanceGasoline/Diesel Resistance
                                                                                            Metallic Portion MaterialSteelSteelSteelSteelSteelSteelSteelStainless SteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelStainless SteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelStainless SteelSteelSteel
                                                                                            Mounting Hole TypeRound Holes (4)Slotted Hole (1)Round Holes (4)Round Holes (2) / Slotted Holes (2)Round Holes (4)-Round Holes (4)Slotted Hole (1)-Round Holes (4)Slotted Hole (1)Slotted Hole (1)Slotted Hole (1)Round Holes (4)Round Holes (4)Slotted Hole (1)Round Holes (4)Round Holes (4)-Round Holes (4)Round Holes (4)Round Holes (4)Round Holes (4)-Round Holes (4)Round Holes (4)-Round Holes (4)Round Holes (4) / Slotted Hole (1)Slotted Hole (1)Slotted Hole (1)Round Holes (4) / Round Holes (2)Round Holes (4)-Slotted Hole (1)Round Holes (4) / Slotted Hole (1)Round Holes (4)-Round Holes (4)Slotted Hole (1)Slotted Hole (1)Round Holes (4)Round Holes (4)Round Holes (4)Slotted Hole (1)
                                                                                            Mounting Hole Pitch, Long Length Direction L1(mm)63 ~ 16020.5763 ~ 140-55-63 ~ 12555(65) ~ 63(78)-9476-808.3363 ~ 12528 ~ 5564 ~ 7860(71) ~ 75(90)9085 ~ 96-50 ~ 11280 ~ 1128045 ~ 80-28 ~ 5566 ~ 103-64 ~ 12167(74) ~ 105(115)67 (74)68(71) ~ 75(90)43 ~ 8050 ~ 90-20.5763 ~ 105(115)56 ~ 82--55(65) ~ 63(78)38(48) ~ 63(78)100638068(71) ~ 100(112)
                                                                                            Mounting Hole Pitch, Short Length Direction W1(mm)40 ~ 909.5363 ~ 14055 ~ 6728 ~ 42-63 ~ 12555(65) ~ 63(78)-9455-607.9463 ~ 12523 ~ 4264 ~ 7860(71) ~ 75(90)9040 ~ 48-50 ~ 11245 ~ 638026 ~ 56-23 ~ 4236 ~ 52-59 ~ 7867(74) ~ 105(115)67 (74)68(71) ~ 75(90)3650 ~ 90-9.5363 ~ 105(115)28 ~ 40--55(65) ~ 63(78)38(48) ~ 63(78)50(56)408045(50) ~ 75(80)
                                                                                            Thread Diameter-----UNF 1/2 ~ M16--M12 ~ M16---------UNF 1/2 ~ M12 (P1.75)----UNF 1/2 ~ M16--UNF 1/2 ~ M16------M16 ~ M20---M16 ~ M20--M20 ~ M24----
                                                                                            Wheel Diameter D(φ)75 ~ 300101.6 ~ 203.275 ~ 30050 ~ 8050 ~ 7550 ~ 10075 ~ 25050 ~ 7550 ~ 1255080 ~ 10076.2 ~ 12775 ~ 25025 ~ 7550 ~ 75100 ~ 15015050 ~ 6340 ~ 7550 ~ 200100 ~ 20013040 ~ 10050 ~ 12525 ~ 7550 ~ 7550 ~ 10050 ~ 100100 ~ 200-100 ~ 15040 ~ 13050 ~ 15050 ~ 75101.6 ~ 203.275 ~ 20050 ~ 10075 ~ 150-50 ~ 7535 ~ 7513075100 ~ 130100 ~ 150
                                                                                            Mounting Hole Pitch Circular Diameter(mm)----------9----------------------------------

                                                                                            Loading...

                                                                                            Related Categories to Casters