Casters(Wheel Characteristic:Heat Resistance)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - Support Screw, Light-Medium Load, 1018 Carbon Steel
MISUMI
Since the caster and adjuster are integrated into one, the rigidity becomes stronger than that of the conventional CLAN types.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Flat Plate Type Caster 420SR, 420SRP, 50-75 mm Wheel Diameter
Takigen (Hammer Caster)
Takigen Hammer Caster, Plate Type Fixed, features a range of wheel materials including MC Nylon, Nylon, Phenol, Steel, Synthetic Rubber, and Urethane, ensuring exceptional durability. Wheel characteristics like abrasion resistance, chemical resistance, gasoline resistance, heat resistance, low-temperature resistance, and oil resistance enhance versatility in diverse applications. Designed for flat plate type casters with wheel diameters of 50-75 mm, this product optimizes operation and extends equipment lifespan in industrial environments. With robust construction, it effectively safeguards sensitive systems while maintaining superior performance, making it an ideal choice for demanding tasks.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Low-Platform Dust-Proof Caster, Swivel, TN Type, Size: 50 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster delivers exceptional mobility and stability by incorporating high-quality MC Nylon, steel, and urethane materials. Designed to excel in various environments, the caster ensures robust performance with features like abrasion resistance, chemical resistance, and heat resistance. Providing a low-platform dust-proof solution, this swivel caster effectively supports heavy loads while maintaining smooth operation. Gifu Sanken Plate Type Swivel Caster achieves reliable functionality without compromising durability, making it ideal for demanding applications.
Configure Now
Ships as soon as 7 Days -

Casters - for Medium Loads, Plate, Swivel, General Purpose, Steel, W-Series WJ, Gold Caster
Tosei Sharyo
A caster with integrated production in Japan.
Features
· General purpose type.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
Applications
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Uchimura-Caster
Low floor, compact, and the highest allowable load. Distortion due to load does not occur even when fixed for long periods of time under heavy loads.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Medium-Load Caster, Swivel, J Type, Size: 150 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster offers reliable mobility and versatility by featuring a medium-load design ideal for various applications. Designed to withstand demanding environments, the caster ensures exceptional performance with materials such as conductive urethane and heat-resistant rubber. Providing a durable solution, Gifu Sanken effectively combines abrasion resistance, chemical resistance, and low-temperature resistance without compromising stability. With a 150 mm size, this caster is perfect for ensuring smooth movement even in challenging conditions, making it an essential component for many industrial uses.
Configure Now
Ships as soon as 8 Days -

General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series
Tosei Sharyo
Tosei Sharyo Plate Type Swivel Caster, featuring MC nylon, nylon, phenol, rubber, or urethane wheels with a rotation stopper, provides reliable stability and smooth maneuverability in various industrial settings. Designed for heavy-load applications, it optimizes operation and extends equipment lifespan in demanding environments. Its durable construction effectively supports substantial weights, protecting sensitive systems while maintaining high performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Medium-Load Caster, Swivel, J Type, Size: 130 mm
Gifu Sanken Kogyo
Gifu Sanken Caster, Plate Type Swivel, 130 mm Size provides reliable mobility solutions by incorporating medium-load capacity and swivel functionality. Designed to enhance maneuverability, plate type casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction using conductive urethane, heat-resistant rubber, and MC nylon, these casters effectively resist abrasion, chemicals, and various oils, protecting sensitive systems without compromising performance. Ideal for diverse applications requiring robust support, ensuring seamless transportation and stability.
- Volume Discount Available
Configure Now
Ships as soon as 8 Days -

Casters - Fixing, Plate, HR Model
Yuei Caster
A caster used for heavy items such as machine, equipment, etc.
[Features]
・ Superior load capacity compared to conventional casters. (Maximum Allowable Load: 250 daN)
・ It can mount onto machine devices in small spaces.
・ It prevents wheel deformation due to long-term heavy load.
[Applications]
・ Suitable for use of oil-intensive machine device and large machine.
・ Superior load capacity compared to conventional casters.- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Uchimura-Caster
Uchimura-Caster Plate Type Swivel offers reliable mobility and support by utilizing a robust phenol wheel material. Designed to withstand harsh conditions, this caster ensures exceptional durability and resilience against abrasion, chemicals, and various oils, including gasoline and light oil. Providing a heavy-duty solution, Uchimura-Caster effectively handles demanding applications without compromising performance, showcasing a special synthetic resin composition that enhances heat and low-temperature resistance. Ideal for industrial environments, this caster guarantees efficiency and reliability in challenging settings.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Yuei Caster
A caster for heavy items such as large machinery and equipment.
Features
· Can be mounted onto machinery and devices without taking up much space.
· Helps prevent wheel deformation caused by long-term exposure to heavy loads.- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing and braking options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Casters - Fixed, Medium Load, 130 mm Size, K-Model
Gifu Sanken Kogyo
Gifu Sanken Medium Load Caster Fixed K Type, Size 130 mm provides reliable stability and mobility by utilizing a plate type fixed caster design. Designed to support medium loads in various environments, this caster type optimizes operation and extends equipment lifespan in industrial settings. With multiple wheel material options such as conductive urethane, heat resistant rubber, and MC nylon, this caster effectively resists abrasion, chemicals, and temperatures, protecting sensitive systems while ensuring smooth performance. Ideal for demanding applications, it promotes efficiency and durability without compromising functionality.
- Volume Discount Available
Configure Now
Ships as soon as 19 Days -

Heavy-Load Caster, Swivel, JM Type, Size: 100 mm to 130 mm
Gifu Sanken Kogyo
Gifu Sanken Heavy-Load Caster offers reliable mobility and support by utilizing a robust plate type swivel design. Designed to accommodate demanding applications, the caster ensures stability and ease of movement across various surfaces. Providing a durable solution, Gifu Sanken effectively withstands abrasion, chemicals, gasoline, and extreme temperatures without compromising performance. With a wheel material selection that includes aluminum and reinforced nylon, this caster maintains reliability and longevity in heavy-duty environments, enhancing operational efficiency and safety.
Configure Now
Ships as soon as 4 Days -

Flat Plate Type Caster 420SR, 420SRP, 100-150 mm Wheel Diameter
Takigen (Hammer Caster)
High quality rigid casters that can be used together with swiveling type casters 420S, 413S.
Features
· Can be combined for use.
· Wheel material and wheel diameter can be selected based on the application.
Applications
· Optimal for factory, stores, and office.- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Uchimura-Caster
Uchimura-Caster 100HB2-PA, Plate Type Swivel Caster, features a robust polyurethane wheel that excels in abrasion resistance, gasoline resistance (including light oil), heat resistance, low temperature resistance, and oil resistance. Designed for heavy class applications, this caster effectively supports compact loads while ensuring smooth maneuverability. With radial bearing included, it optimizes operation and extends equipment lifespan in industrial environments. Durable construction protects sensitive systems, delivering reliable performance without compromise, enhancing overall efficiency and safety in demanding settings.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Uchimura-Caster
Uchimura-Caster, Plate Type Swivel Caster, features a robust engineering plastic wheel designed for heavy-duty applications. Wheel characteristics include abrasion resistance, chemical resistance, gasoline resistance (including light oil), heat resistance, low-temperature resistance, and oil resistance. Equipped with heavy-class 100HB2-EP track type small heavy-duty radial bearings, this caster optimizes operation and extends equipment lifespan in industrial environments. With durable construction, it effectively absorbs shock and vibration, protecting sensitive systems without compromising performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Yuei Caster
A caster used for heavy items such as machine, equipment, etc.
[Features]
・ Superior load capacity compared to conventional casters. (Maximum Allowable Load: 320 daN)
・ It can mount onto machine devices in small spaces.
・ It can prevent wheel deformation caused by long-term heavy load.
[Applications]
・ Suitable for use of oil-intensive machine device and large machine.
・ It has excellent load capacity compared to conventional casters.- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Medium-Load Caster, Swivel, J Type, Size: 100 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster offers reliable mobility and stability by utilizing a medium-load design. Designed to navigate various surfaces with ease, this caster ensures smooth operation and superior performance in industrial and commercial settings. Providing a durable solution, Gifu Sanken effectively withstands harsh conditions with its heat-resistant rubber and abrasion-resistant materials, delivering long-lasting use without compromising on chemical, oil, or gasoline resistance. Ideal for diverse applications, this caster enhances efficiency while maintaining safety and reliability.
- Volume Discount Available
Configure Now
Ships as soon as 19 Days -

Casters - Fixed, Medium Load, 100 mm Size, K-Model
Gifu Sanken Kogyo
Gifu Sanken Casters & Stoppers have a plate-type fixed caster design suitable for medium loads. The wheels are crafted from durable materials like conductive urethane, heat-resistant rubber, MC nylon, nylon, red rubber, and standard rubber, providing excellent abrasion resistance and protection against chemicals, gasoline, oil, heat, and cold. Note that a stopper is not included.
- Volume Discount Available
Configure Now
Ships as soon as 19 Days -

Casters - Fixed, Medium Load, 150 mm Size, K-Model
Gifu Sanken Kogyo
Gifu Sanken Plate Type Fixed Caster offers reliable durability and stability by utilizing a robust design suited for medium load applications. Designed to withstand various environmental challenges, this caster ensures effective movement across surfaces while resisting abrasion, chemicals, and extreme temperatures. Providing a long-lasting solution, Gifu Sanken Caster effectively enhances mobility without compromising performance, making it ideal for industrial settings where reliability and functionality are paramount. With features like conductive urethane and heat-resistant rubber, this caster meets diverse operational demands.
- Volume Discount Available
Configure Now
Ships as soon as 8 Days -

Medium-Load Caster, Swivel with Double Stopper JB Type, Size: 150 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster offers reliable mobility and stability by incorporating a robust design featuring a double stopper for enhanced control. Designed to navigate various surfaces with ease, the caster ensures superior performance in medium-load applications across industrial and commercial environments. Providing a durable solution, Gifu Sanken effectively withstands abrasion, chemical exposure, and temperature fluctuations without compromising reliability or safety. Ideal for diverse settings, this caster enhances operational efficiency and promotes seamless movement.
Configure Now
Ships as soon as 8 Days -

Casters - for Heavy Loads, Plate, Fixed, General Purpose, Steel, H Series HK, Gold Caster
Tosei Sharyo
Tosei Sharyo Plate Type Fixed Caster, made from MC nylon, nylon, phenol, rubber, or urethane wheels, provides robust performance by ensuring stability and durability in demanding conditions. Designed to support heavy loads, it optimizes movement and enhances efficiency in industrial environments. With resilient materials, it effectively minimizes wear and extends equipment lifespan, safeguarding sensitive machinery while maintaining mobility.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Heavy-Load Caster, Swivel with Rotation Stopper JMB Type, Size: 100 mm to 130 mm
Gifu Sanken Kogyo
• Plate Length L (mm): 108
• Plate Width W (mm): 108
• Mounting Hole Pitch, Long Length Direction Dimension L1 (mm): 80
• Mounting Hole Pitch, Short Length Direction W1 (mm): 80
• Stopper: With Rotation StopperConfigure Now
Ships as soon as 7 Days -

Stainless Steel Press Rigid Caster without Stopper K-1304R
Takigen
Takigen K-1304R Caster, Plate Type Fixed, Nylon, Stainless Steel, Urethane Rubber offers exceptional durability by combining high-quality materials. Designed to withstand various environmental conditions, this rigid caster provides reliable support and mobility for equipment in industrial settings. Its wheel characteristics include abrasion resistance, chemical resistance, and heat resistance, ensuring optimal performance in demanding applications. With a focus on protecting sensitive systems, this caster enhances operational efficiency while extending equipment lifespan. Versatile and robust, K-1304R Caster meets diverse mobility needs without compromising quality.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Fixed Casters for Heavy Loads without Stopper K-557Y
Takigen
Takigen K-557Y, Fixed Plate Type Caster, UMC Nylon Wheel Material offers exceptional performance through its remarkable chemical, gasoline, heat, and oil resistance. Designed for heavy loads, this caster provides reliable mobility by supporting substantial weight without compromising safety. Ideal for industrial environments, fixed casters optimize operation and enhance equipment lifespan, ensuring seamless transport of goods. With durable construction, K-557Y effectively minimizes wear and tear on sensitive systems, promoting long-lasting efficiency and robust performance in demanding applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Swivel Type for Use with Type Caster without Stopper K-100HB2
Takigen
Takigen Plate Type Caster Swivel offers reliable mobility and stability by utilizing high-quality engineering plastics and polyurethane materials. Designed to withstand challenging conditions, the caster ensures exceptional abrasion resistance, chemical resistance, heat resistance, and low-temperature resistance across various industrial applications. Providing a durable solution, K-100HB2 effectively enhances maneuverability without compromising performance or reliability, making it an ideal choice for environments requiring robust and dependable caster solutions.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Yuei Caster
Caster that is often used for heavy objects such as large machines and equipment.
[Features]
・ Approximately 10% lower than traditional products (UHG).
・ Due to its large allowable load, it is used in large machines. (Maximum Allowable Load: 700 daN)
・ Since it uses a special steel plate, it can be moved lightly, leading to operability and reduction of fatigue.
[Applications]
・ Suitable for use in server racks.
・ Since the allowable load is high, it is also suitable for large machines.- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Medium-Load Caster, Swivel, J Type, Size: 200 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster offers reliable mobility and stability by utilizing a robust design and high-quality materials. Designed to withstand medium-load applications, this caster ensures smooth maneuverability across various surfaces, making it ideal for industrial and commercial environments. Providing a durable solution, Gifu Sanken effectively combines abrasion resistance, chemical resistance, and heat resistance, allowing for consistent performance without compromising safety or efficiency, even in demanding conditions.
Configure Now
Ships as soon as 19 Days -

Heavy-Load Caster, Swivel, JH Type, Size: 130 mm to 150 mm
Gifu Sanken Kogyo
• Shaft Dia. Dimension T (f): 20
• Metal Piece(Fittings etc.,) Material: Steel
• Mounting Hole Type: Round hole (four holes)
• Shaft Bearing: Steel Plate with BearingConfigure Now
Ships as soon as 7 Days -

Independent Caster for Heavy Loads, with Stopper K-507YS
Takigen
Takigen Casters & Stoppers feature a plate-type swivel design, ensuring smooth maneuverability for heavy loads. Constructed from UMC nylon, these casters exhibit exceptional durability and resistance to various substances, including chemicals, gasoline, light oils, and heat. Each caster is equipped with a rotation stopper for enhanced stability during use.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Low-Floor Type Fixed Casters for Heavy Loads without Stopper K-600HB2
Takigen
Takigen K-600HB2 Caster Type offers reliable support for heavy loads by utilizing a low-floor design that enhances stability and ease of movement. Designed to accommodate demanding environments, the caster ensures exceptional performance through its engineering plastics and polyurethane construction, providing abrasion, chemical, heat, and low-temperature resistance. Providing a durable solution, K-600HB2 effectively navigates various surfaces and conditions, delivering smooth operation without compromising efficiency or reliability in heavy-duty applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Middle Class 100FH-P Truck Type Special Synthetic Resin Wheel Packing Caster for Medium Loads
Uchimura-Caster
Distortion due to load does not remain even when fixed for long periods of time. A compact caster for medium weights.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Uchimura-Caster
Starting resistance reduced to lowest level possible. Durability is superb and abrasion-resistance is superior to that of metal.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Uchimura-Caster
Starting resistance is reduced to the limit, durability is superb, and its incredible abrasion-resistant performance is superior to metal.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Uchimura-Caster
Uchimura-Caster, Heavy Class 100HB-PAs Truck Type PA Polyurethane Wheel (Packing Caster), features a plate type swivel design with high-quality polyurethane material. Wheel characteristics include abrasion resistance, gasoline resistance (including light oil), heat resistance, low-temperature resistance, and oil resistance. Equipped with a rotation stopper, this packing caster supports heavy loads efficiently. Designed to enhance mobility and stability, Uchimura-Caster minimizes wear and tear on equipment, ensuring optimal performance in demanding environments while safeguarding sensitive systems.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Uchimura-Caster
Durability is superb and abrasion-resistance is superior to that of metal. Highly elastic to prevent payload from being subjected to shocks.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Uchimura-Caster
Uchimura-Caster 600HB-P, Plate Type Fixed provides reliable mobility solutions by utilizing high-quality phenol wheels. Designed to handle heavy loads, this caster type optimizes operation and extends equipment lifespan in industrial environments. With features such as abrasion resistance, chemical resistance, and heat resistance, phenol wheels effectively navigate various surfaces. Additionally, special synthetic resin wheels ensure protection for sensitive systems while maintaining performance. Ideal for demanding applications, this caster enhances efficiency without sacrificing durability.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Heat-Resistant Phenol Caster, Fixed
Trusco Nakayama
• Wheel Characteristic: Heat Resistance
• Metal Piece(Fittings etc.,) Material: Steel
• Mounting Hole Type: Round hole (four holes)
• Load Category: Medium Load
• Caster Type: Plate Type FixedConfigure Now
Ships as soon as Same Day Stock Items Included
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| ||||||||||||||||||||||||||||||||||||||||
| Brand | MISUMI | Pegasus | Takigen (Hammer Caster) | Gifu Sanken Kogyo | Tosei Sharyo | Uchimura-Caster | Gifu Sanken Kogyo | Tosei Sharyo | Gifu Sanken Kogyo | Yuei Caster | Uchimura-Caster | Yuei Caster | Pegasus | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Takigen (Hammer Caster) | Uchimura-Caster | Uchimura-Caster | Yuei Caster | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Tosei Sharyo | Gifu Sanken Kogyo | Takigen | Takigen | Takigen | Yuei Caster | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Takigen | Takigen | Uchimura-Caster | Uchimura-Caster | Uchimura-Caster | Uchimura-Caster | Uchimura-Caster | Uchimura-Caster | Trusco Nakayama |
| Product Series | Casters - Support Screw, Light-Medium Load, 1018 Carbon Steel | Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series | Flat Plate Type Caster 420SR, 420SRP, 50-75 mm Wheel Diameter | Low-Platform Dust-Proof Caster, Swivel, TN Type, Size: 50 mm | Casters - for Medium Loads, Plate, Swivel, General Purpose, Steel, W-Series WJ, Gold Caster | General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series | Casters - Steel, Swivel, with Brake, Wheel Material Selectable, Medium Load, P21 Series | Flat Plate Type Caster 420SR, 420SRP, 100-150 mm Wheel Diameter | Medium-Load Caster, Swivel with Double Stopper JB Type, Size: 150 mm | Casters - for Heavy Loads, Plate, Fixed, General Purpose, Steel, H Series HK, Gold Caster | Heavy-Load Caster, Swivel with Rotation Stopper JMB Type, Size: 100 mm to 130 mm | Swivel Type for Use with Type Caster without Stopper K-100HB2 | Low-Floor Type Fixed Casters for Heavy Loads without Stopper K-600HB2 | Middle Class 100FH-P Truck Type Special Synthetic Resin Wheel Packing Caster for Medium Loads | ||||||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||
| Days to Ship |
4 Days Stock Items Included | 5 Days | 5 Days | 7 Days | 4 Days | 4 Days | 8 Days | 4 Days | 8 Days | 4 Days |
Same Day Stock Items Included | 5 Days | 5 Days | 19 Days | 4 Days | 5 Days | 4 Days |
Same Day Stock Items Included | 4 Days | 19 Days | 19 Days | 8 Days | 8 Days | 4 Days | 7 Days | 5 Days | 5 Days | 5 Days | 4 Days | 19 Days | 7 Days | 5 Days | 5 Days | 4 Days | 8 Days | 8 Days | 4 Days | 8 Days | 4 Days |
Same Day Stock Items Included |
| Caster Type | Leveling Mounts | Plate Swivel / Plate Fixed | Plate Fixed | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Fixed | Plate Swivel | Screw-In / Other | Plate Swivel | Plate Fixed | Plate Swivel | Plate Fixed | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Fixed | Plate Fixed | Plate Swivel | Plate Fixed | Plate Swivel | Plate Fixed | Plate Fixed | Plate Swivel / Other | Plate Swivel / Other | Plate Swivel | Plate Swivel | Plate Swivel | Plate Fixed / Other | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Fixed | Plate Fixed | Plate Fixed |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided / Rotation Stopper / Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided | Not Provided | Not Provided |
| Load Range(daN) | 220.01 to 320.00 / 320.01 to 485.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 | 80.01 to 140.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 | 80.01 to 140.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 | 220.01 to 320.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 80.01 to 140.00 / 140.01 to 220.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 | 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 / 140.01 to 220.00 | 140.01 to 220.00 / 220.01 to 320.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 220.01 to 320.00 | 140.01 to 220.00 | 140.01 to 220.00 | 220.01 to 320.00 | 220.01 to 320.00 | 80.01 to 140.00 / 320.01 to 485.00 / 485.01 to 750.00 | 320.01 to 485.00 / 485.01 to 750.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 320.01 to 485.00 / 485.01 to 750.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 320.01 to 485.00 / 485.01 to 750.00 | 320.01 to 485.00 | 485.01 to 750.00 | 320.01 to 485.00 / 485.01 to 750.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 35.01 to 80.00 / 80.01 to 140.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 220.01 to 320.00 / 320.01 to 485.00 | 220.01 to 320.00 / 320.01 to 485.00 | 140.01 to 220.00 / 220.01 to 320.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 80.01 to 140.00 / 140.01 to 220.00 |
| Mounting Height H(mm) | 92 ~ 106 | 142.88 ~ 241.3 | 85 ~ 93 | 63 | 100 ~ 305 | 79 ~ 107 | 198 | 72 ~ 250 | 177 | 92 ~ 106 | 68 ~ 187 | 74 ~ 107 | 142.88 ~ 241.3 | 177 | 144 ~ 177 | 132 ~ 190 | 60 ~ 72 | 60 ~ 106 | 92 ~ 106 | 144 | 144 | 198 | 198 | 72 ~ 250 | 144 ~ 177 | 144 ~ 250 | 144 ~ 250 | 60 ~ 106 | 74 ~ 99 | 250 | 177 ~ 198 | 144 ~ 250 | 60 ~ 106 | 68 ~ 94 | 68 ~ 106 | 130 ~ 187 | 130 ~ 187 | 60 ~ 72 | 68 ~ 187 | 144 ~ 198 |
| Wheel Material | Phenol | Steel | Steel | Nylon | Nylon / Steel | Phenol | Nylon | Nylon / Phenol | Nylon | Urethane | Phenol | Phenol / Engineering Plastics | Steel | Nylon | Nylon | Steel | Polyurethane | Engineering Plastics | Urethane | Nylon | Nylon | Nylon | Nylon | Nylon / Phenol | Nylon | Nylon | Nylon | Engineering Plastics | Phenol | Nylon | Nylon | Nylon | Engineering Plastics | Phenol | Polyurethane | Polyurethane | Polyurethane | Polyurethane | Phenol | Phenol |
| Wheel Characteristic | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance | Heat Resistance |
| Metallic Portion Material | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel |
| Mounting Hole Type | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | - | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 71 | 20.57 | 55 | 94 | 63 ~ 125 | 64 ~ 78 | 90 | 50 ~ 112 | 80 | 91 ~ 103 | 50 ~ 90 | - | 20.57 | 100 | 80 | 68(71) ~ 100(112) | 44 ~ 50 | 44 ~ 71 | 71 | 71 | 80 | 100 | 90 | 66 ~ 112 | 80 | 80 ~ 112 | 100 ~ 112 | 44 ~ 71 | 64 ~ 78 | 112 | 80 ~ 90 | 80 ~ 112 | 60 ~ 103 | 40 ~ 50 | 50 ~ 71 | 71 ~ 90 | 71 ~ 90 | 60 ~ 66 | 66 ~ 112 | 80 ~ 100 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 71 | 9.53 | 28 ~ 42 | 94 | 63 ~ 125 | 64 ~ 78 | 90 | 50 ~ 112 | 80 | 47 ~ 52 | 50 ~ 90 | - | 9.53 | 50(56) | 80 | 45(50) ~ 75(80) | 44 ~ 50 | 44 ~ 71 | 71 | 71 | 45 | 50(56) | 90 | 36 ~ 63 | 80 | 45 ~ 63 | 52 ~ 63 | 44 ~ 71 | 64 ~ 78 | 112 | 80 ~ 90 | 80 ~ 112 | 30 ~ 52 | 40 ~ 50 | 50 ~ 71 | 71 ~ 90 | 71 ~ 90 | 30 ~ 36 | 36 ~ 63 | 45 ~ 56 |
| Thread Diameter | - | - | - | - | - | - | - | - | - | - | - | M16 ~ M20 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Wheel Diameter D(φ) | 65 ~ 75 | 101.6 ~ 203.2 | 65 ~ 75 | 50 | 75 ~ 250 | 50 ~ 75 | 150 | 50 ~ 200 | 130 | 65 ~ 75 | 50 ~ 150 | 50 ~ 75 | 101.6 ~ 203.2 | 130 | 100 ~ 130 | 100 ~ 150 | 40 ~ 50 | 40 ~ 75 | 65 ~ 75 | 100 | 100 | 150 | 150 | 50 ~ 200 | 100 ~ 130 | 100 ~ 200 | 100 ~ 200 | 40 ~ 75 | 50 ~ 75 | 200 | 130 ~ 150 | 100 ~ 200 | 40 ~ 75 | 50 ~ 75 | 50 ~ 75 | 100 ~ 150 | 100 ~ 150 | 40 ~ 50 | 50 ~ 150 | 100 ~ 150 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
- inch
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
-
- Gifu Sanken Kogyo (12)
- Uchimura-Caster (10)
- Takigen (5)
- Yuei Caster (4)
- Tosei Sharyo (3)
- Pegasus (2)
- Takigen (Hammer Caster) (2)
- Trusco Nakayama (1)
- ESCO (0)
- Kurashiki Kako (0)
- Yodono (0)
- ELESA (0)
- Spacio (0)
- Inoac (0)
- Nanshin (0)
- Sisiku Addkreis (0)
- Tokai Caster (0)
- BLICKLE (0)
CAD
-
- 2D
- 3D